Part Number |
Series |
d - Bore |
D - Cup Outer Diameter |
B - Double Cone Width |
C - Cup Width |
T - Bearing Width across Cups |
C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) |
CAD |
---|---|---|---|---|---|---|---|---|
EE275109D - 275160 | Series N/A 275000 | d - Bore N/A 10.875 in276.225 mm | D - Cup Outer Diameter N/A 16.0000 in406.400 mm | B - Double Cone Width N/A 5.1250 in130.175 mm | C - Cup Width N/A 1.8125 in46.038 mm | T - Bearing Width across Cups N/A 4.8125 in122.238 mm | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 345000 lbf1540000 N | CAD N/A |
EE275109DGW - 275158 | Series N/A 275000 | d - Bore N/A 10.875 in276.225 mm | D - Cup Outer Diameter N/A 15.8750 in403.225 mm | B - Double Cone Width N/A 5.1250 in130.175 mm | C - Cup Width N/A 1.8125 in46.038 mm | T - Bearing Width across Cups N/A 4.8125 in122.238 mm | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 345000 lbf1540000 N | CAD N/A |
EE275109DGW - 275155 | Series N/A 275000 | d - Bore N/A 10.875 in276.225 mm | D - Cup Outer Diameter N/A 15.5 in393.7 mm | B - Double Cone Width N/A 5.1250 in130.175 mm | C - Cup Width N/A 1.9687 in50.005 mm | T - Bearing Width across Cups N/A 5.1249 in130.172 mm | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 345000 lbf1540000 N | CAD N/A |
EE275109DGW - 275160 | Series N/A 275000 | d - Bore N/A 10.875 in276.225 mm | D - Cup Outer Diameter N/A 16.0000 in406.400 mm | B - Double Cone Width N/A 5.1250 in130.175 mm | C - Cup Width N/A 1.8125 in46.038 mm | T - Bearing Width across Cups N/A 4.8125 in122.238 mm | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 345000 lbf1540000 N | CAD N/A |
EE275109DW - 275158 | Series N/A 275000 | d - Bore N/A 10.875 in276.225 mm | D - Cup Outer Diameter N/A 15.8750 in403.225 mm | B - Double Cone Width N/A 5.1250 in130.175 mm | C - Cup Width N/A 1.8125 in46.038 mm | T - Bearing Width across Cups N/A 4.8125 in122.238 mm | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 345000 lbf1540000 N | CAD N/A |
EE275109DW - 275160 | Series N/A 275000 | d - Bore N/A 10.875 in276.225 mm | D - Cup Outer Diameter N/A 16.0000 in406.400 mm | B - Double Cone Width N/A 5.1250 in130.175 mm | C - Cup Width N/A 1.8125 in46.038 mm | T - Bearing Width across Cups N/A 4.8125 in122.238 mm | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 345000 lbf1540000 N | CAD N/A |
EE275109DW - 275155 | Series N/A 275000 | d - Bore N/A 10.875 in276.225 mm | D - Cup Outer Diameter N/A 15.5 in393.7 mm | B - Double Cone Width N/A 5.1250 in130.175 mm | C - Cup Width N/A 1.9687 in50.005 mm | T - Bearing Width across Cups N/A 5.1249 in130.172 mm | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 345000 lbf1540000 N | CAD N/A |
EE291176D - 291750 | Series N/A 290000 | d - Bore N/A 11.7500 in298.450 mm | D - Cup Outer Diameter N/A 17.5 in444.5 mm | B - Double Cone Width N/A 4.2500 in107.950 mm | C - Cup Width N/A 1.5625 in39.688 mm | T - Bearing Width across Cups N/A 4.3749 in111.122 mm | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 347000 lbf1540000 N | CAD N/A |
EE291176D - 291749 | Series N/A 290000 | d - Bore N/A 11.7500 in298.450 mm | D - Cup Outer Diameter N/A 17.5 in444.5 mm | B - Double Cone Width N/A 4.2500 in107.950 mm | C - Cup Width N/A 1.5625 in39.688 mm | T - Bearing Width across Cups N/A 4.3749 in111.122 mm | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 347000 lbf1540000 N | CAD N/A |
EE291200D - 291750 | Series N/A 290000 | d - Bore N/A 12 in304.8 mm | D - Cup Outer Diameter N/A 17.5 in444.5 mm | B - Double Cone Width N/A 4.2500 in107.950 mm | C - Cup Width N/A 1.5625 in39.688 mm | T - Bearing Width across Cups N/A 4.3749 in111.122 mm | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 347000 lbf1540000 N | CAD N/A |
EE291200D - 291749 | Series N/A 290000 | d - Bore N/A 12 in304.8 mm | D - Cup Outer Diameter N/A 17.5 in444.5 mm | B - Double Cone Width N/A 4.2500 in107.950 mm | C - Cup Width N/A 1.5625 in39.688 mm | T - Bearing Width across Cups N/A 4.3749 in111.122 mm | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 347000 lbf1540000 N | CAD N/A |
EE291202D - 291749 | Series N/A 290000 | d - Bore N/A 12 in304.8 mm | D - Cup Outer Diameter N/A 17.5 in444.5 mm | B - Double Cone Width N/A 4.6250 in117.475 mm | C - Cup Width N/A 1.5625 in39.688 mm | T - Bearing Width across Cups N/A 4.3749 in111.122 mm | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 347000 lbf1540000 N | CAD N/A |
EE291202D - 291750 | Series N/A 290000 | d - Bore N/A 12 in304.8 mm | D - Cup Outer Diameter N/A 17.5 in444.5 mm | B - Double Cone Width N/A 4.6250 in117.475 mm | C - Cup Width N/A 1.5625 in39.688 mm | T - Bearing Width across Cups N/A 4.3749 in111.122 mm | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 347000 lbf1540000 N | CAD N/A |
EE129119D - 129174 | Series N/A 129000 | d - Bore N/A 11.8100 in299.974 mm | D - Cup Outer Diameter N/A 17.3208 in439.948 mm | B - Double Cone Width N/A 5.3125 in134.938 mm | C - Cup Width N/A 2.1250 in53.975 mm | T - Bearing Width across Cups N/A 5.2499 in133.347 mm | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 351000 lbf1560000 N | CAD N/A |
EE129119D - 129172 | Series N/A 129000 | d - Bore N/A 11.8100 in299.974 mm | D - Cup Outer Diameter N/A 17.246 in438.048 mm | B - Double Cone Width N/A 5.3125 in134.938 mm | C - Cup Width N/A 2.1250 in53.975 mm | T - Bearing Width across Cups N/A 5.2499 in133.347 mm | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 351000 lbf1560000 N | CAD N/A |
EE129119DG - 129174 | Series N/A 129000 | d - Bore N/A 11.8100 in299.974 mm | D - Cup Outer Diameter N/A 17.3208 in439.948 mm | B - Double Cone Width N/A 5.3125 in134.938 mm | C - Cup Width N/A 2.1250 in53.975 mm | T - Bearing Width across Cups N/A 5.2499 in133.347 mm | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 351000 lbf1560000 N | CAD N/A |
EE129119DG - 129172 | Series N/A 129000 | d - Bore N/A 11.8100 in299.974 mm | D - Cup Outer Diameter N/A 17.246 in438.048 mm | B - Double Cone Width N/A 5.3125 in134.938 mm | C - Cup Width N/A 2.1250 in53.975 mm | T - Bearing Width across Cups N/A 5.2499 in133.347 mm | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 351000 lbf1560000 N | CAD N/A |
EE129121D - 129174 | Series N/A 129000 | d - Bore N/A 11.9940 in304.648 mm | D - Cup Outer Diameter N/A 17.3208 in439.948 mm | B - Double Cone Width N/A 5.3125 in134.938 mm | C - Cup Width N/A 2.1250 in53.975 mm | T - Bearing Width across Cups N/A 5.2499 in133.347 mm | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 351000 lbf1560000 N | CAD N/A |
EE129123D - 129174 | Series N/A 129000 | d - Bore N/A 12.0079 in305.001 mm | D - Cup Outer Diameter N/A 17.3208 in439.948 mm | B - Double Cone Width N/A 5.3125 in134.938 mm | C - Cup Width N/A 2.1250 in53.975 mm | T - Bearing Width across Cups N/A 5.2499 in133.347 mm | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 351000 lbf1560000 N | CAD N/A |
M249748D - M249710X | Series N/A M249700 | d - Bore N/A 10 in254 mm | D - Cup Outer Diameter N/A 14.1250 in358.775 mm | B - Double Cone Width N/A 5.1250 in130.175 mm | C - Cup Width N/A 2.1250 in53.975 mm | T - Bearing Width across Cups N/A 5.1249 in130.172 mm | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 358000 lbf1590000 N | CAD N/A |
M249748D - M249710 | Series N/A M249700 | d - Bore N/A 10 in254 mm | D - Cup Outer Diameter N/A 14.1250 in358.775 mm | B - Double Cone Width N/A 5.1250 in130.175 mm | C - Cup Width N/A 2.1250 in53.975 mm | T - Bearing Width across Cups N/A 5.1249 in130.172 mm | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 358000 lbf1590000 N | CAD N/A |
M249748DGW - M249710X | Series N/A M249700 | d - Bore N/A 10 in254 mm | D - Cup Outer Diameter N/A 14.1250 in358.775 mm | B - Double Cone Width N/A 5.1250 in130.175 mm | C - Cup Width N/A 2.1250 in53.975 mm | T - Bearing Width across Cups N/A 5.1249 in130.172 mm | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 358000 lbf1590000 N | CAD N/A |
M249748DGW - M249710 | Series N/A M249700 | d - Bore N/A 10 in254 mm | D - Cup Outer Diameter N/A 14.1250 in358.775 mm | B - Double Cone Width N/A 5.1250 in130.175 mm | C - Cup Width N/A 2.1250 in53.975 mm | T - Bearing Width across Cups N/A 5.1249 in130.172 mm | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 358000 lbf1590000 N | CAD N/A |
M249748DW - M249710X | Series N/A M249700 | d - Bore N/A 10 in254 mm | D - Cup Outer Diameter N/A 14.1250 in358.775 mm | B - Double Cone Width N/A 5.1250 in130.175 mm | C - Cup Width N/A 2.1250 in53.975 mm | T - Bearing Width across Cups N/A 5.1249 in130.172 mm | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 358000 lbf1590000 N | CAD N/A |
M249749D - M249710 | Series N/A M249700 | d - Bore N/A 10 in254 mm | D - Cup Outer Diameter N/A 14.1250 in358.775 mm | B - Double Cone Width N/A 5.1250 in130.175 mm | C - Cup Width N/A 2.1250 in53.975 mm | T - Bearing Width across Cups N/A 5.1249 in130.172 mm | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 358000 lbf1590000 N | CAD N/A |