Batch CAD Cart (0)
  • Cart is empty
151 - 175 of 469 | Results Per Page | View | Unit of Measure
« 6 7 8 9 10 »  
Clear Filter

Series

d - Bore (in)

d - Bore (mm)

D - Cup Outer Diameter (in)

D - Cup Outer Diameter (mm)

T - Bearing Width across Cups (in)

T - Bearing Width across Cups (mm)

C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) (lbf)

C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) (N)

Part Number

Series

d - Bore

D - Cup Outer Diameter

B - Double Cone Width

C - Cup Width

T - Bearing Width across Cups

C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions)

CAD

N/A 755 N/A 3 1/2 in88.900 mm N/A 6.6250 in168.275 mm N/A 4.2500 in107.950 mm N/A 1.5000 in38.100 mm N/A 3.9979 in101.547 mm N/A 128000 lbf570000 N N/A CAD
N/A 74000 N/A 5.5000 in139.700 mm N/A 8.5625 in217.488 mm N/A 4.1875 in106.363 mm N/A 1.3750 in34.925 mm N/A 3.7260 in94.640 mm N/A 134000 lbf594000 N N/A CAD
N/A 74000 N/A 5.5000 in139.700 mm N/A 8.4636 in214.975 mm N/A 4.1875 in106.363 mm N/A 1.3750 in34.925 mm N/A 3.7260 in94.640 mm N/A 134000 lbf594000 N N/A CAD
N/A 74000 N/A 5.5000 in139.700 mm N/A 8.5000 in215.900 mm N/A 4.1875 in106.363 mm N/A 1.3750 in34.925 mm N/A 3.7260 in94.640 mm N/A 134000 lbf594000 N N/A CAD
N/A 74000 N/A 5.5000 in139.700 mm N/A 8.5000 in215.900 mm N/A 4.1875 in106.363 mm N/A 1.3750 in34.925 mm N/A 3.7260 in94.640 mm N/A 134000 lbf594000 N N/A CAD
N/A 775 N/A 4.1250 in104.775 mm N/A 7.0866 in180 mm N/A 4.0300 in102.362 mm N/A 1.5748 in40 mm N/A 4.0295 in102.349 mm N/A 135000 lbf603000 N N/A CAD
N/A 775 N/A 4.1250 in104.775 mm N/A 6.8750 in174.625 mm N/A 4.0300 in102.362 mm N/A 1.5000 in38.100 mm N/A 4.0000 in101.600 mm N/A 135000 lbf603000 N N/A CAD
N/A 775 N/A 3.8750 in98.425 mm N/A 6.8750 in174.625 mm N/A 4.0300 in102.362 mm N/A 1.5000 in38.100 mm N/A 4.0000 in101.600 mm N/A 135000 lbf603000 N N/A CAD
N/A 775 N/A 3.8750 in98.425 mm N/A 7.0866 in180 mm N/A 4.0300 in102.362 mm N/A 1.5748 in40 mm N/A 4.0295 in102.349 mm N/A 135000 lbf603000 N N/A CAD
N/A 71000 N/A 4.25 in107.95 mm N/A 7.5 in190.5 mm N/A 4.0000 in101.600 mm N/A 1.3750 in34.925 mm N/A 3.8749 in98.422 mm N/A 142000 lbf633000 N N/A CAD
N/A 67300 N/A 5 in127 mm N/A 8 in203.2 mm N/A 3.6250 in92.075 mm N/A 1.5000 in38.100 mm N/A 3.6250 in92.075 mm N/A 144000 lbf640000 N N/A CAD
N/A 67300 N/A 5 in127 mm N/A 7.7500 in196.850 mm N/A 3.6250 in92.075 mm N/A 1.5000 in38.100 mm N/A 3.6250 in92.075 mm N/A 144000 lbf640000 N N/A CAD
N/A 67300 N/A 5.2500 in133.350 mm N/A 7.7500 in196.850 mm N/A 3.6250 in92.075 mm N/A 1.5000 in38.100 mm N/A 3.6250 in92.075 mm N/A 144000 lbf640000 N N/A CAD
N/A 67300 N/A 5.2500 in133.350 mm N/A 8 in203.2 mm N/A 3.6250 in92.075 mm N/A 1.5000 in38.100 mm N/A 3.6250 in92.075 mm N/A 144000 lbf640000 N N/A CAD
N/A 97000 N/A 5 in127 mm N/A 9.0000 in228.600 mm N/A 5.9545 in151.244 mm N/A 1.5000 in38.100 mm N/A 6.3125 in160.338 mm N/A 147000 lbf655000 N N/A CAD
N/A M231600 N/A 6.0000 in152.400 mm N/A 8.75 in222.250 mm N/A 3.3125 in84.138 mm N/A 1.3750 in34.925 mm N/A 3.3124 in84.135 mm N/A 147000 lbf656000 N N/A CAD
N/A 74000 N/A 5.1183 in130.005 mm N/A 8.5625 in217.488 mm N/A 4.8750 in123.825 mm N/A 1.3750 in34.925 mm N/A 4.8750 in123.825 mm N/A 150000 lbf665000 N N/A CAD
N/A 74000 N/A 5.1183 in130.005 mm N/A 8.5000 in215.900 mm N/A 4.8750 in123.825 mm N/A 1.8750 in47.625 mm N/A 5.3750 in136.525 mm N/A 150000 lbf665000 N N/A CAD
N/A 74000 N/A 5.1183 in130.005 mm N/A 8.5000 in215.900 mm N/A 4.8750 in123.825 mm N/A 1.3750 in34.925 mm N/A 4.8750 in123.825 mm N/A 150000 lbf665000 N N/A CAD
N/A 74000 N/A 5.1183 in130.005 mm N/A 8.4636 in214.975 mm N/A 4.8750 in123.825 mm N/A 1.3750 in34.925 mm N/A 4.8750 in123.825 mm N/A 150000 lbf665000 N N/A CAD
N/A 74000 N/A 5.1183 in130.005 mm N/A 8.5000 in215.900 mm N/A 4.8750 in123.825 mm N/A 1.3750 in34.925 mm N/A 4.8750 in123.825 mm N/A 150000 lbf665000 N N/A CAD
N/A 74000 N/A 5.1250 in130.175 mm N/A 8.5000 in215.900 mm N/A 4.0000 in101.600 mm N/A 1.8750 in47.625 mm N/A 4.5000 in114.300 mm N/A 150000 lbf665000 N N/A CAD
N/A 74000 N/A 5.1250 in130.175 mm N/A 8.5000 in215.900 mm N/A 4.0000 in101.600 mm N/A 1.3750 in34.925 mm N/A 4.0000 in101.600 mm N/A 150000 lbf665000 N N/A CAD
N/A 74000 N/A 5.1250 in130.175 mm N/A 8.4636 in214.975 mm N/A 4.0000 in101.600 mm N/A 1.3750 in34.925 mm N/A 4.0000 in101.600 mm N/A 150000 lbf665000 N N/A CAD
N/A 74000 N/A 5.1250 in130.175 mm N/A 8.5000 in215.900 mm N/A 4.0000 in101.600 mm N/A 1.3750 in34.925 mm N/A 4.0000 in101.600 mm N/A 150000 lbf665000 N N/A CAD
151 - 175 of 469 | Results Per Page | View | Unit of Measure
« 6 7 8 9 10 »