Batch CAD Cart (0)
  • Cart is empty
176 - 200 of 469 | Results Per Page | View | Unit of Measure
« 6 7 8 9 10 »  
Clear Filter

Series

d - Bore (in)

d - Bore (mm)

D - Cup Outer Diameter (in)

D - Cup Outer Diameter (mm)

T - Bearing Width across Cups (in)

T - Bearing Width across Cups (mm)

C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) (lbf)

C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) (N)

Part Number

Series

d - Bore

D - Cup Outer Diameter

B - Double Cone Width

C - Cup Width

T - Bearing Width across Cups

C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions)

CAD

N/A 74000 N/A 5.1250 in130.175 mm N/A 8.5000 in215.900 mm N/A 4.0000 in101.600 mm N/A 1.3750 in34.925 mm N/A 4.0000 in101.600 mm N/A 150000 lbf665000 N N/A CAD
N/A 74000 N/A 5.1250 in130.175 mm N/A 8.5625 in217.488 mm N/A 4.0000 in101.600 mm N/A 1.3750 in34.925 mm N/A 4.0000 in101.600 mm N/A 150000 lbf665000 N N/A CAD
N/A 81000 N/A 6.0000 in152.400 mm N/A 9.6457 in245.001 mm N/A 3.6250 in92.075 mm N/A 1.3125 in33.338 mm N/A 3.4375 in87.313 mm N/A 157000 lbf699000 N N/A CAD
N/A 81000 N/A 6.0000 in152.400 mm N/A 9.6250 in244.475 mm N/A 3.6250 in92.075 mm N/A 1.6250 in41.275 mm N/A 3.4274 in87.056 mm N/A 157000 lbf699000 N N/A CAD
N/A 81000 N/A 6.0000 in152.400 mm N/A 9.6250 in244.475 mm N/A 3.6250 in92.075 mm N/A 1.3125 in33.338 mm N/A 3.4375 in87.313 mm N/A 157000 lbf699000 N N/A CAD
N/A 67700 N/A 7.0000 in177.800 mm N/A 9.7500 in247.650 mm N/A 3.5625 in90.488 mm N/A 1.5000 in38.100 mm N/A 3.5624 in90.485 mm N/A 159000 lbf705000 N N/A CAD
N/A 67700 N/A 7.0000 in177.800 mm N/A 9.7500 in247.650 mm N/A 3.5625 in90.488 mm N/A 1.5000 in38.100 mm N/A 3.5624 in90.485 mm N/A 159000 lbf705000 N N/A CAD
N/A 67900 N/A 8.1250 in206.375 mm N/A 11.0000 in279.400 mm N/A 3.4375 in87.313 mm N/A 1.4375 in36.513 mm N/A 3.4375 in87.313 mm N/A 166000 lbf738000 N N/A CAD
N/A 67900 N/A 8.1250 in206.375 mm N/A 11.1250 in282.575 mm N/A 3.4375 in87.313 mm N/A 1.4375 in36.513 mm N/A 3.4375 in87.313 mm N/A 166000 lbf738000 N N/A CAD
N/A 8900 N/A 8.0060 in203.352 mm N/A 11.7500 in298.450 mm N/A 3.2188 in81.758 mm N/A 1.2500 in31.750 mm N/A 3.2187 in81.755 mm N/A 168000 lbf746000 N N/A CAD
N/A LM742700 N/A 8.5000 in215.900 mm N/A 11.3750 in288.925 mm N/A 3.3750 in85.725 mm N/A 1.3750 in34.925 mm N/A 3.3749 in85.722 mm N/A 168000 lbf748000 N N/A CAD
N/A LM742700 N/A 8.5000 in215.900 mm N/A 11.25 in285.750 mm N/A 3.3750 in85.725 mm N/A 1.3750 in34.925 mm N/A 3.3749 in85.722 mm N/A 168000 lbf748000 N N/A CAD
N/A 855 N/A 4 in101.600 mm N/A 7.5 in190.5 mm N/A 5.0000 in127.000 mm N/A 1.8750 in47.625 mm N/A 4.6250 in117.475 mm N/A 179000 lbf797000 N N/A CAD
N/A 855 N/A 4 in101.600 mm N/A 7.5 in190.5 mm N/A 5.0000 in127.000 mm N/A 1.7500 in44.450 mm N/A 4.6249 in117.472 mm N/A 179000 lbf797000 N N/A CAD
N/A 855 N/A 4 in101.600 mm N/A 7.875 in200.025 mm N/A 5.0000 in127.000 mm N/A 1.9375 in49.213 mm N/A 4.9999 in126.997 mm N/A 179000 lbf797000 N N/A CAD
N/A 89000 N/A 10.875 in276.225 mm N/A 15.0000 in381.000 mm N/A 3.5000 in88.900 mm N/A 1.7500 in44.450 mm N/A 4.3750 in111.125 mm N/A 181000 lbf806000 N N/A CAD
N/A 8500 N/A 9.25 in234.95 mm N/A 12.875 in327.025 mm N/A 3.6875 in93.663 mm N/A 1.4375 in36.513 mm N/A 3.6875 in93.663 mm N/A 206000 lbf918000 N N/A CAD
N/A 8500 N/A 9.25 in234.95 mm N/A 12.9380 in328.625 mm N/A 3.6875 in93.663 mm N/A 1.4375 in36.513 mm N/A 3.6875 in93.663 mm N/A 206000 lbf918000 N N/A CAD
N/A 8500 N/A 9.25 in234.95 mm N/A 12.9380 in328.625 mm N/A 3.6875 in93.663 mm N/A 1.4375 in36.513 mm N/A 3.6875 in93.663 mm N/A 206000 lbf918000 N N/A CAD
N/A 132000 N/A 8 in203.2 mm N/A 12.5625 in319.088 mm N/A 3.7500 in95.250 mm N/A 1.3750 in34.925 mm N/A 3.7500 in95.250 mm N/A 207000 lbf919000 N N/A CAD
N/A 132000 N/A 8 in203.2 mm N/A 12.5000 in317.500 mm N/A 3.7500 in95.250 mm N/A 1.3750 in34.925 mm N/A 3.7500 in95.250 mm N/A 207000 lbf919000 N N/A CAD
N/A 82600 N/A 7.0000 in177.800 mm N/A 10.7500 in273.050 mm N/A 4.4375 in112.713 mm N/A 1.7187 in43.655 mm N/A 4.4373 in112.707 mm N/A 209000 lbf930000 N N/A CAD
N/A 82600 N/A 7.0000 in177.800 mm N/A 10.7500 in273.050 mm N/A 4.4375 in112.713 mm N/A 1.7187 in43.655 mm N/A 4.4373 in112.707 mm N/A 209000 lbf930000 N N/A CAD
N/A 82600 N/A 7.0000 in177.800 mm N/A 11.0000 in279.400 mm N/A 4.4375 in112.713 mm N/A 1.7187 in43.655 mm N/A 4.4373 in112.707 mm N/A 209000 lbf930000 N N/A CAD
N/A 82600 N/A 7.0000 in177.800 mm N/A 10.7500 in273.050 mm N/A 4.4375 in112.713 mm N/A 1.7187 in43.655 mm N/A 4.4373 in112.707 mm N/A 209000 lbf930000 N N/A CAD
176 - 200 of 469 | Results Per Page | View | Unit of Measure
« 6 7 8 9 10 »