Batch CAD Cart (0)
  • Cart is empty
201 - 225 of 469 | Results Per Page | View | Unit of Measure
« 6 7 8 9 10 »  
Clear Filter

Series

d - Bore (in)

d - Bore (mm)

D - Cup Outer Diameter (in)

D - Cup Outer Diameter (mm)

T - Bearing Width across Cups (in)

T - Bearing Width across Cups (mm)

C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) (lbf)

C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) (N)

Part Number

Series

d - Bore

D - Cup Outer Diameter

B - Double Cone Width

C - Cup Width

T - Bearing Width across Cups

C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions)

CAD

N/A 82600 N/A 7.0000 in177.800 mm N/A 11.0000 in279.400 mm N/A 4.4375 in112.713 mm N/A 1.7187 in43.655 mm N/A 4.4373 in112.707 mm N/A 209000 lbf930000 N N/A CAD
N/A LM245100 N/A 9.0000 in228.600 mm N/A 12.25 in311.15 mm N/A 3.7500 in95.250 mm N/A 1.5000 in38.100 mm N/A 3.7500 in95.250 mm N/A 211000 lbf938000 N N/A CAD
N/A 160000 N/A 13.6250 in346.075 mm N/A 19.2500 in488.950 mm N/A 3.7500 in95.250 mm N/A 1.5000 in38.100 mm N/A 4.1249 in104.772 mm N/A 214000 lbf954000 N N/A CAD
N/A 160000 N/A 13.6250 in346.075 mm N/A 18.5000 in469.900 mm N/A 3.7500 in95.250 mm N/A 1.5000 in38.100 mm N/A 4.1249 in104.772 mm N/A 214000 lbf954000 N N/A CAD
N/A 160000 N/A 13.6250 in346.075 mm N/A 19.0000 in482.600 mm N/A 3.7500 in95.250 mm N/A 1.5000 in38.100 mm N/A 4.1249 in104.772 mm N/A 214000 lbf954000 N N/A CAD
N/A 160000 N/A 14.0310 in356.387 mm N/A 19.2500 in488.950 mm N/A 4.0000 in101.600 mm N/A 1.5000 in38.100 mm N/A 4.1249 in104.772 mm N/A 214000 lbf954000 N N/A CAD
N/A 160000 N/A 14.0310 in356.387 mm N/A 18.5000 in469.900 mm N/A 4.0000 in101.600 mm N/A 1.5000 in38.100 mm N/A 4.1249 in104.772 mm N/A 214000 lbf954000 N N/A CAD
N/A 170000 N/A 10 in254 mm N/A 14.5000 in368.300 mm N/A 3.6560 in92.862 mm N/A 1.3125 in33.338 mm N/A 3.6500 in92.710 mm N/A 219000 lbf976000 N N/A CAD
N/A 170000 N/A 10 in254 mm N/A 14.3720 in365.049 mm N/A 3.6560 in92.862 mm N/A 1.3125 in33.338 mm N/A 3.6500 in92.710 mm N/A 219000 lbf976000 N N/A CAD
N/A 170000 N/A 10 in254 mm N/A 14 in355.6 mm N/A 3.6560 in92.862 mm N/A 1.3125 in33.338 mm N/A 3.6500 in92.710 mm N/A 219000 lbf976000 N N/A CAD
N/A 82600 N/A 7.0000 in177.800 mm N/A 10.7500 in273.050 mm N/A 4.4375 in112.713 mm N/A 1.7187 in43.655 mm N/A 4.4373 in112.707 mm N/A 221000 lbf984000 N N/A CAD
N/A 82600 N/A 7.0000 in177.800 mm N/A 11.0000 in279.400 mm N/A 4.4375 in112.713 mm N/A 1.7187 in43.655 mm N/A 4.4373 in112.707 mm N/A 221000 lbf984000 N N/A CAD
N/A LM247700 N/A 9.6250 in244.475 mm N/A 12.875 in327.025 mm N/A 3.6250 in92.075 mm N/A 1.5000 in38.100 mm N/A 3.6250 in92.075 mm N/A 222000 lbf987000 N N/A CAD
N/A LM247700 N/A 9.6250 in244.475 mm N/A 12.875 in327.025 mm N/A 3.6250 in92.075 mm N/A 1.5000 in38.100 mm N/A 3.6250 in92.075 mm N/A 222000 lbf987000 N N/A CAD
N/A 935 N/A 4.25 in107.95 mm N/A 8.1250 in206.375 mm N/A 6.0000 in152.400 mm N/A 2.1250 in53.975 mm N/A 5.6249 in142.872 mm N/A 224000 lbf996000 N N/A CAD
N/A 935 N/A 4.25 in107.95 mm N/A 8.3750 in212.725 mm N/A 6.0000 in152.400 mm N/A 2.1250 in53.975 mm N/A 5.6249 in142.872 mm N/A 224000 lbf996000 N N/A CAD
N/A 280000 N/A 6.25 in158.750 mm N/A 12 in304.8 mm N/A 4.5000 in114.300 mm N/A 1.6875 in42.863 mm N/A 4.3085 in109.436 mm N/A 236000 lbf1050000 N N/A CAD
N/A 280000 N/A 6.25 in158.750 mm N/A 12 in304.8 mm N/A 4.5000 in114.300 mm N/A 1.6875 in42.863 mm N/A 4.3085 in109.436 mm N/A 236000 lbf1050000 N N/A CAD
N/A 280000 N/A 7.0000 in177.800 mm N/A 12 in304.8 mm N/A 4.5000 in114.300 mm N/A 1.6875 in42.863 mm N/A 4.3085 in109.436 mm N/A 236000 lbf1050000 N N/A CAD
N/A 280000 N/A 7.0000 in177.800 mm N/A 12 in304.8 mm N/A 4.5000 in114.300 mm N/A 1.6875 in42.863 mm N/A 4.3085 in109.436 mm N/A 236000 lbf1050000 N N/A CAD
N/A 280000 N/A 7.0000 in177.800 mm N/A 12 in304.8 mm N/A 4.5000 in114.300 mm N/A 1.6875 in42.863 mm N/A 4.3085 in109.436 mm N/A 236000 lbf1050000 N N/A CAD
N/A 280000 N/A 7.0000 in177.800 mm N/A 12 in304.8 mm N/A 4.5000 in114.300 mm N/A 1.6875 in42.863 mm N/A 4.3085 in109.436 mm N/A 236000 lbf1050000 N N/A CAD
N/A 280000 N/A 7.0000 in177.800 mm N/A 12 in304.8 mm N/A 4.5000 in114.300 mm N/A 1.6875 in42.863 mm N/A 4.3085 in109.436 mm N/A 236000 lbf1050000 N N/A CAD
N/A 95000 N/A 4.7500 in120.650 mm N/A 9.7500 in247.650 mm N/A 6.0000 in152.400 mm N/A 1.9375 in49.213 mm N/A 5.4999 in139.697 mm N/A 246000 lbf1090000 N N/A CAD
N/A 95000 N/A 4.7500 in120.650 mm N/A 9.2510 in234.975 mm N/A 6.0000 in152.400 mm N/A 1.9665 in49.949 mm N/A 5.6022 in142.296 mm N/A 246000 lbf1090000 N N/A CAD
201 - 225 of 469 | Results Per Page | View | Unit of Measure
« 6 7 8 9 10 »