3D CAD and 2D Drawings

Find and download 3D CAD and 2D drawings for key Timken products.

TDI bearings have a one-piece double inner race and two single outer races and are typically supplied complete with an outer race spacer as a pre-set assembly. The bearing can be used at fixed positions on rotation shaft applications. For rotating housing application it can be used to float on the stationary shaft.
101 - 125 of 576 | Results Per Page | View | Unit of Measure
 1 2 3 4 5 »  
Clear Filter

Series

d - Cone Bore (in)

d - Cone Bore (mm)

D - Cup Outer Diameter (in)

D - Cup Outer Diameter (mm)

T - Bearing Width across Cups (in)

T - Bearing Width across Cups (mm)

C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) (lbf)

C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) (N)

Part Number

Series

d - Bore

D - Cup Outer Diameter

B - Double Cone Width

C - Cup Width

T - Bearing Width across Cups

C90 - Dynamic Radial Rating (One-Row, 90 million revolutions)

C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions)

Bore Taper

CAD

Sort by
357DW - 354X N/A 355 N/A 1.6875 in42.863 mm N/A 3.3465 in85.001 mm N/A 2.5620 in65.075 mm N/A 0.6875 in17.463 mm N/A 1.9788 in50.262 mm N/A 4770 lbf21200 N N/A 32000 lbf142000 N N/A N/A CAD
357DW - 354 N/A 355 N/A 1.6875 in42.863 mm N/A 3.3465 in85.001 mm N/A 2.5620 in65.075 mm N/A 0.7480 in18.999 mm N/A 1.8500 in46.990 mm N/A 4770 lbf21200 N N/A 32000 lbf142000 N N/A N/A CAD
357DW - 354A N/A 355 N/A 1.6875 in42.863 mm N/A 3.3465 in85.001 mm N/A 2.5620 in65.075 mm N/A 0.6875 in17.463 mm N/A 1.9788 in50.262 mm N/A 4770 lbf21200 N N/A 32000 lbf142000 N N/A N/A CAD
LM121948D - LM121911 N/A LM121900 N/A 4.25 in107.95 mm N/A 6.0000 in152.400 mm N/A 2.5625 in65.088 mm N/A 1.1250 in28.575 mm N/A 2.5624 in65.085 mm N/A 9810 lbf43600 N N/A 65900 lbf293000 N N/A N/A CAD
78251D - 78537 N/A 78000 N/A 2.5000 in63.500 mm N/A 5.3750 in136.525 mm N/A 2.5980 in65.989 mm N/A 0.9260 in23.520 mm N/A 2.6020 in66.091 mm N/A 9970 lbf44300 N N/A 66900 lbf298000 N N/A N/A CAD
78251D - 78551 N/A 78000 N/A 2.5000 in63.500 mm N/A 5.5130 in140.030 mm N/A 2.5980 in65.989 mm N/A 0.9260 in23.520 mm N/A 2.6020 in66.091 mm N/A 9970 lbf44300 N N/A 66900 lbf298000 N N/A N/A CAD
78251D - 78571 N/A 78000 N/A 2.5000 in63.500 mm N/A 5.7080 in144.983 mm N/A 2.5980 in65.989 mm N/A 0.9058 in23.007 mm N/A 2.5616 in65.065 mm N/A 9970 lbf44300 N N/A 66900 lbf298000 N N/A N/A CAD
78255D - 78537 N/A 78000 N/A 2.5586 in64.988 mm N/A 5.3750 in136.525 mm N/A 2.5980 in65.989 mm N/A 0.9260 in23.520 mm N/A 2.6020 in66.091 mm N/A 9970 lbf44300 N N/A 66900 lbf298000 N N/A N/A CAD
78255D - 78551 N/A 78000 N/A 2.5586 in64.988 mm N/A 5.5130 in140.030 mm N/A 2.5980 in65.989 mm N/A 0.9260 in23.520 mm N/A 2.6020 in66.091 mm N/A 9970 lbf44300 N N/A 66900 lbf298000 N N/A N/A CAD
78255D - 78571 N/A 78000 N/A 2.5586 in64.988 mm N/A 5.7080 in144.983 mm N/A 2.5980 in65.989 mm N/A 0.9058 in23.007 mm N/A 2.5616 in65.065 mm N/A 9970 lbf44300 N N/A 66900 lbf298000 N N/A N/A CAD
378DW - 372 N/A 375 N/A 1.9375 in49.213 mm N/A 3.9370 in100.000 mm N/A 2.6570 in67.488 mm N/A 0.8592 in21.824 mm N/A 2.3123 in58.732 mm N/A 5120 lbf22800 N N/A 34400 lbf153000 N N/A N/A CAD
378DW - 372A N/A 375 N/A 1.9375 in49.213 mm N/A 3.8125 in96.838 mm N/A 2.6570 in67.488 mm N/A 0.7500 in19.050 mm N/A 2.0939 in53.185 mm N/A 5120 lbf22800 N N/A 34400 lbf153000 N N/A N/A CAD
378DW - 374 N/A 375 N/A 1.9375 in49.213 mm N/A 3.6718 in93.264 mm N/A 2.6570 in67.488 mm N/A 0.5938 in15.083 mm N/A 1.9689 in50.010 mm N/A 5120 lbf22800 N N/A 34400 lbf153000 N N/A N/A CAD
487TD - 473 N/A 475 N/A 2.8375 in72.073 mm N/A 4.7244 in120.000 mm N/A 2.6590 in67.539 mm N/A 1.1417 in28.999 mm N/A 2.7180 in69.037 mm N/A 7890 lbf35100 N N/A 53000 lbf236000 N N/A N/A CAD
487TD - 472 N/A 475 N/A 2.8375 in72.073 mm N/A 4.7244 in120.000 mm N/A 2.6590 in67.539 mm N/A 0.9542 in24.237 mm N/A 2.7180 in69.037 mm N/A 7890 lbf35100 N N/A 53000 lbf236000 N N/A N/A CAD
487TD - 472A N/A 475 N/A 2.8375 in72.073 mm N/A 4.7244 in120.000 mm N/A 2.6590 in67.539 mm N/A 0.9230 in23.444 mm N/A 2.6556 in67.452 mm N/A 7890 lbf35100 N N/A 53000 lbf236000 N N/A N/A CAD
487TD - 472X N/A 475 N/A 2.8375 in72.073 mm N/A 4.8750 in123.825 mm N/A 2.6590 in67.539 mm N/A 0.9687 in24.605 mm N/A 2.7470 in69.774 mm N/A 7890 lbf35100 N N/A 53000 lbf236000 N N/A N/A CAD
487TD - 474 N/A 475 N/A 2.8375 in72.073 mm N/A 5.1181 in130.000 mm N/A 2.6590 in67.539 mm N/A 1.2205 in31.001 mm N/A 2.8756 in73.040 mm N/A 7890 lbf35100 N N/A 53000 lbf236000 N N/A N/A CAD
M224749D - M224713A N/A M224700 N/A 4.7500 in120.650 mm N/A 6.7812 in172.242 mm N/A 2.6875 in68.263 mm N/A 1.0938 in27.783 mm N/A 2.6250 in66.675 mm N/A 14200 lbf63400 N N/A 95700 lbf426000 N N/A N/A CAD
M224749D - M224711 N/A M224700 N/A 4.7500 in120.650 mm N/A 6.7812 in172.242 mm N/A 2.6875 in68.263 mm N/A 1.0938 in27.783 mm N/A 2.6250 in66.675 mm N/A 14200 lbf63400 N N/A 95700 lbf426000 N N/A N/A CAD
M224749D - M224712 N/A M224700 N/A 4.7500 in120.650 mm N/A 6.8750 in174.625 mm N/A 2.6875 in68.263 mm N/A 1.0938 in27.783 mm N/A 2.6250 in66.675 mm N/A 14200 lbf63400 N N/A 95700 lbf426000 N N/A N/A CAD
M224749D - M224710 N/A M224700 N/A 4.7500 in120.650 mm N/A 6.8750 in174.625 mm N/A 2.6875 in68.263 mm N/A 1.0938 in27.783 mm N/A 2.6250 in66.675 mm N/A 14200 lbf63400 N N/A 95700 lbf426000 N N/A N/A CAD
LM124449DW - LM124410 N/A LM124400 N/A 4.7500 in120.650 mm N/A 6.5625 in166.688 mm N/A 2.8440 in72.238 mm N/A 1.2500 in31.750 mm N/A 2.8439 in72.235 mm N/A 12200 lbf54200 N N/A 81800 lbf364000 N N/A N/A CAD
LM124449DW - LM124411V N/A LM124400 N/A 4.7500 in120.650 mm N/A 6.5875 in167.323 mm N/A 2.8440 in72.238 mm N/A 1.6250 in41.275 mm N/A 3.5939 in91.285 mm N/A 12200 lbf54200 N N/A 81800 lbf364000 N N/A N/A CAD
392DW - 394CS N/A 395 N/A 2.4375 in61.913 mm N/A 4.4680 in113.487 mm N/A 2.8750 in73.025 mm N/A 0.7411 in18.824 mm N/A 2.1869 in55.547 mm N/A 5440 lbf24200 N N/A 36600 lbf163000 N N/A N/A CAD
101 - 125 of 576 | Results Per Page | View | Unit of Measure
 1 2 3 4 5 »