3D CAD and 2D Drawings

Find and download 3D CAD and 2D drawings for key Timken products.

Batch CAD Cart (0)
  • Cart is empty
TDI bearings have a one-piece double inner race and two single outer races and are typically supplied complete with an outer race spacer as a pre-set assembly. The bearing can be used at fixed positions on rotation shaft applications. For rotating housing application it can be used to float on the stationary shaft.
76 - 100 of 575 | Results Per Page | View | Unit of Measure
 1 2 3 4 5 »  
Clear Filter

Series

d - Cone Bore (in)

d - Cone Bore (mm)

D - Cup Outer Diameter (in)

D - Cup Outer Diameter (mm)

T - Bearing Width across Cups (in)

T - Bearing Width across Cups (mm)

C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) (lbf)

C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) (N)

Part Number

Series

d - Bore

D - Cup Outer Diameter

B - Double Cone Width

C - Cup Width

T - Bearing Width across Cups

C90 - Dynamic Radial Rating (One-Row, 90 million revolutions)

C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions)

Bore Taper

CAD

C1 - Dynamic Radial Rating (1 million revolutions)

Sort by
L217845D - L217813 N/A L217800 N/A 3.3750 in85.725 mm N/A 5 in127 mm N/A 1.7500 in44.450 mm N/A 0.7500 in19.050 mm N/A 1.6250 in41.275 mm N/A 5400 lbf24000 N N/A 36300 lbf161000 N N/A N/A CAD N/A
392DW - 394CS N/A 395 N/A 2.4375 in61.913 mm N/A 4.4680 in113.487 mm N/A 2.8750 in73.025 mm N/A 0.7411 in18.824 mm N/A 2.1869 in55.547 mm N/A 5440 lbf24200 N N/A 36600 lbf163000 N N/A N/A CAD N/A
392DW - 393C N/A 395 N/A 2.4375 in61.913 mm N/A 4.4680 in113.487 mm N/A 2.8750 in73.025 mm N/A 0.8060 in20.472 mm N/A 2.3167 in58.844 mm N/A 5440 lbf24200 N N/A 36600 lbf163000 N N/A N/A CAD N/A
392DW - 394XS N/A 395 N/A 2.4375 in61.913 mm N/A 4.3301 in109.985 mm N/A 2.8750 in73.025 mm N/A 0.7480 in18.999 mm N/A 2.3247 in59.047 mm N/A 5440 lbf24200 N N/A 36600 lbf163000 N N/A N/A CAD N/A
392DW - 393AS N/A 395 N/A 2.4375 in61.913 mm N/A 4.3750 in111.125 mm N/A 2.8750 in73.025 mm N/A 0.7411 in18.824 mm N/A 2.1869 in55.547 mm N/A 5440 lbf24200 N N/A 36600 lbf163000 N N/A N/A CAD N/A
392DW - 393A N/A 395 N/A 2.4375 in61.913 mm N/A 4.4375 in112.713 mm N/A 2.8750 in73.025 mm N/A 0.6250 in15.875 mm N/A 2.2047 in55.999 mm N/A 5440 lbf24200 N N/A 36600 lbf163000 N N/A N/A CAD N/A
392DW - 394ARB N/A 395 N/A 2.4375 in61.913 mm N/A 4.3307 in110 mm N/A 2.8750 in73.025 mm N/A 0.7411 in18.824 mm N/A 2.1869 in55.547 mm N/A 5440 lbf24200 N N/A 36600 lbf163000 N N/A N/A CAD N/A
392DW - 394AS N/A 395 N/A 2.4375 in61.913 mm N/A 4.3307 in110 mm N/A 2.8750 in73.025 mm N/A 0.7411 in18.824 mm N/A 2.1869 in55.547 mm N/A 5440 lbf24200 N N/A 36600 lbf163000 N N/A N/A CAD N/A
392DW - 394A N/A 395 N/A 2.4375 in61.913 mm N/A 4.3307 in110 mm N/A 2.8750 in73.025 mm N/A 0.7411 in18.824 mm N/A 2.1869 in55.547 mm N/A 5440 lbf24200 N N/A 36600 lbf163000 N N/A N/A CAD N/A
392DW - 394 N/A 395 N/A 2.4375 in61.913 mm N/A 4.3307 in110 mm N/A 2.8750 in73.025 mm N/A 0.8661 in21.999 mm N/A 2.1869 in55.547 mm N/A 5440 lbf24200 N N/A 36600 lbf163000 N N/A N/A CAD N/A
399D - 394AS N/A 395 N/A 2.4375 in61.913 mm N/A 4.3307 in110 mm N/A 2.1870 in55.550 mm N/A 0.7411 in18.824 mm N/A 2.1869 in55.547 mm N/A 5760 lbf25600 N N/A 38700 lbf172000 N N/A N/A CAD N/A
399D - 394ARB N/A 395 N/A 2.4375 in61.913 mm N/A 4.3307 in110 mm N/A 2.1870 in55.550 mm N/A 0.7411 in18.824 mm N/A 2.1869 in55.547 mm N/A 5760 lbf25600 N N/A 38700 lbf172000 N N/A N/A CAD N/A
399D - 394A N/A 395 N/A 2.4375 in61.913 mm N/A 4.3307 in110 mm N/A 2.1870 in55.550 mm N/A 0.7411 in18.824 mm N/A 2.1869 in55.547 mm N/A 5760 lbf25600 N N/A 38700 lbf172000 N N/A N/A CAD N/A
399D - 394 N/A 395 N/A 2.4375 in61.913 mm N/A 4.3307 in110 mm N/A 2.1870 in55.550 mm N/A 0.8661 in21.999 mm N/A 2.1869 in55.547 mm N/A 5760 lbf25600 N N/A 38700 lbf172000 N N/A N/A CAD N/A
399D - 393 N/A 395 N/A 2.4375 in61.913 mm N/A 4.3307 in110 mm N/A 2.1870 in55.550 mm N/A 1.063 in27 mm N/A 2.5807 in65.550 mm N/A 5760 lbf25600 N N/A 38700 lbf172000 N N/A N/A CAD N/A
399D - 393A N/A 395 N/A 2.4375 in61.913 mm N/A 4.4375 in112.713 mm N/A 2.1870 in55.550 mm N/A 0.6250 in15.875 mm N/A 2.2047 in55.999 mm N/A 5760 lbf25600 N N/A 38700 lbf172000 N N/A N/A CAD N/A
399D - 393AS N/A 395 N/A 2.4375 in61.913 mm N/A 4.3750 in111.125 mm N/A 2.1870 in55.550 mm N/A 0.7411 in18.824 mm N/A 2.1869 in55.547 mm N/A 5760 lbf25600 N N/A 38700 lbf172000 N N/A N/A CAD N/A
399D - 394XS N/A 395 N/A 2.4375 in61.913 mm N/A 4.3301 in109.985 mm N/A 2.1870 in55.550 mm N/A 0.7480 in18.999 mm N/A 2.3247 in59.047 mm N/A 5760 lbf25600 N N/A 38700 lbf172000 N N/A N/A CAD N/A
399D - 394CS N/A 395 N/A 2.4375 in61.913 mm N/A 4.4680 in113.487 mm N/A 2.1870 in55.550 mm N/A 0.7411 in18.824 mm N/A 2.1869 in55.547 mm N/A 5760 lbf25600 N N/A 38700 lbf172000 N N/A N/A CAD N/A
399D - 393C N/A 395 N/A 2.4375 in61.913 mm N/A 4.4680 in113.487 mm N/A 2.1870 in55.550 mm N/A 0.8060 in20.472 mm N/A 2.3167 in58.844 mm N/A 5760 lbf25600 N N/A 38700 lbf172000 N N/A N/A CAD N/A
399D - 393WE N/A 395 N/A 2.4375 in61.913 mm N/A 4.5900 in116.586 mm N/A 2.1870 in55.550 mm N/A 1.1859 in30.122 mm N/A 3.0765 in78.143 mm N/A 5760 lbf25600 N N/A 38700 lbf172000 N N/A N/A CAD N/A
487TD - 473 N/A 475 N/A 2.8375 in72.073 mm N/A 4.7244 in120.000 mm N/A 2.6590 in67.539 mm N/A 1.1417 in28.999 mm N/A 2.7180 in69.037 mm N/A 7890 lbf35100 N N/A 53000 lbf236000 N N/A N/A CAD N/A
487TD - 472 N/A 475 N/A 2.8375 in72.073 mm N/A 4.7244 in120.000 mm N/A 2.6590 in67.539 mm N/A 0.9542 in24.237 mm N/A 2.7180 in69.037 mm N/A 7890 lbf35100 N N/A 53000 lbf236000 N N/A N/A CAD N/A
487TD - 472A N/A 475 N/A 2.8375 in72.073 mm N/A 4.7244 in120.000 mm N/A 2.6590 in67.539 mm N/A 0.9230 in23.444 mm N/A 2.6556 in67.452 mm N/A 7890 lbf35100 N N/A 53000 lbf236000 N N/A N/A CAD N/A
487TD - 472X N/A 475 N/A 2.8375 in72.073 mm N/A 4.8750 in123.825 mm N/A 2.6590 in67.539 mm N/A 0.9687 in24.605 mm N/A 2.7470 in69.774 mm N/A 7890 lbf35100 N N/A 53000 lbf236000 N N/A N/A CAD N/A
76 - 100 of 575 | Results Per Page | View | Unit of Measure
 1 2 3 4 5 »