Batch CAD Cart (0)
  • Cart is empty
126 - 150 of 469 | Results Per Page | View | Unit of Measure
« 6 7 8 9 10 »  
Clear Filter

Series

d - Bore (in)

d - Bore (mm)

D - Cup Outer Diameter (in)

D - Cup Outer Diameter (mm)

T - Bearing Width across Cups (in)

T - Bearing Width across Cups (mm)

C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) (lbf)

C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) (N)

Part Number

Series

d - Bore

D - Cup Outer Diameter

B - Double Cone Width

C - Cup Width

T - Bearing Width across Cups

C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions)

CAD

Sort by
N/A 52000 N/A 3.8750 in98.425 mm N/A 6-3/8 in161.925 mm N/A 3.1250 in79.375 mm N/A 1.1563 in29.370 mm N/A 3.4061 in86.515 mm N/A 87500 lbf389000 N N/A CAD
N/A 52000 N/A 3.8750 in98.425 mm N/A 6-3/8 in161.925 mm N/A 3.1250 in79.375 mm N/A 1.5625 in39.688 mm N/A 3.5311 in89.690 mm N/A 87500 lbf389000 N N/A CAD
N/A 52000 N/A 3.8750 in98.425 mm N/A 6.2992 in160 mm N/A 3.1250 in79.375 mm N/A 1.0313 in26.195 mm N/A 3.1561 in80.165 mm N/A 87500 lbf389000 N N/A CAD
N/A 52000 N/A 3.8750 in98.425 mm N/A 6.1875 in157.163 mm N/A 3.1250 in79.375 mm N/A 1.0313 in26.195 mm N/A 3.1561 in80.165 mm N/A 87500 lbf389000 N N/A CAD
N/A 52000 N/A 3.8750 in98.425 mm N/A 6-3/8 in161.925 mm N/A 3.1250 in79.375 mm N/A 1.0313 in26.195 mm N/A 3.1561 in80.165 mm N/A 87500 lbf389000 N N/A CAD
N/A 52000 N/A 4 in101.600 mm N/A 6.1875 in157.163 mm N/A 3.1250 in79.375 mm N/A 1.0313 in26.195 mm N/A 3.1561 in80.165 mm N/A 87500 lbf389000 N N/A CAD
N/A 52000 N/A 4 in101.600 mm N/A 6.1875 in157.163 mm N/A 3.1250 in79.375 mm N/A 1.0313 in26.195 mm N/A 3.1561 in80.165 mm N/A 87500 lbf389000 N N/A CAD
N/A 52000 N/A 4 in101.600 mm N/A 6.2992 in160 mm N/A 3.1250 in79.375 mm N/A 1.0313 in26.195 mm N/A 3.1561 in80.165 mm N/A 87500 lbf389000 N N/A CAD
N/A 52000 N/A 4 in101.600 mm N/A 6-3/8 in161.925 mm N/A 3.1250 in79.375 mm N/A 1.0313 in26.195 mm N/A 3.1561 in80.165 mm N/A 87500 lbf389000 N N/A CAD
N/A 52000 N/A 4 in101.600 mm N/A 6-3/8 in161.925 mm N/A 3.1250 in79.375 mm N/A 1.1563 in29.370 mm N/A 3.4061 in86.515 mm N/A 87500 lbf389000 N N/A CAD
N/A 52000 N/A 4 in101.600 mm N/A 6-3/8 in161.925 mm N/A 3.1250 in79.375 mm N/A 1.5625 in39.688 mm N/A 3.5311 in89.690 mm N/A 87500 lbf389000 N N/A CAD
N/A M224700 N/A 4.7500 in120.650 mm N/A 6.7812 in172.242 mm N/A 2.6875 in68.263 mm N/A 1.0938 in27.783 mm N/A 2.6250 in66.675 mm N/A 95700 lbf426000 N N/A CAD
N/A M224700 N/A 4.7500 in120.650 mm N/A 6.8750 in174.625 mm N/A 2.6875 in68.263 mm N/A 1.0938 in27.783 mm N/A 2.6250 in66.675 mm N/A 95700 lbf426000 N N/A CAD
N/A M224700 N/A 4.7500 in120.650 mm N/A 6.7812 in172.242 mm N/A 2.6875 in68.263 mm N/A 1.0938 in27.783 mm N/A 2.6250 in66.675 mm N/A 95700 lbf426000 N N/A CAD
N/A M224700 N/A 4.7500 in120.650 mm N/A 6.8750 in174.625 mm N/A 2.6875 in68.263 mm N/A 1.0938 in27.783 mm N/A 2.6250 in66.675 mm N/A 95700 lbf426000 N N/A CAD
N/A 675 N/A 3.9453 in100.211 mm N/A 6.7500 in171.450 mm N/A 3.7500 in95.250 mm N/A 1.1875 in30.163 mm N/A 3.7500 in95.250 mm N/A 97800 lbf435000 N N/A CAD
N/A 675 N/A 3.9453 in100.211 mm N/A 6.6250 in168.275 mm N/A 3.7500 in95.250 mm N/A 1.3750 in34.925 mm N/A 3.7499 in95.247 mm N/A 97800 lbf435000 N N/A CAD
N/A 675 N/A 3.9453 in100.211 mm N/A 6.6250 in168.275 mm N/A 3.7500 in95.250 mm N/A 1.1875 in30.163 mm N/A 3.7500 in95.250 mm N/A 97800 lbf435000 N N/A CAD
N/A 675 N/A 3.9453 in100.211 mm N/A 6.6919 in169.974 mm N/A 3.7500 in95.250 mm N/A 1.1875 in30.163 mm N/A 3.7500 in95.250 mm N/A 97800 lbf435000 N N/A CAD
N/A 48200 N/A 5 in127 mm N/A 7.1875 in182.563 mm N/A 3.0000 in76.200 mm N/A 1.3125 in33.338 mm N/A 3.0001 in76.203 mm N/A 105000 lbf466000 N N/A CAD
N/A 48300 N/A 5.3750 in136.525 mm N/A 7.5 in190.5 mm N/A 3.0625 in77.788 mm N/A 1.3125 in33.338 mm N/A 3.0624 in77.785 mm N/A 111000 lbf492000 N N/A CAD
N/A 48300 N/A 5.3750 in136.525 mm N/A 8 in203.2 mm N/A 3.0625 in77.788 mm N/A 1.3125 in33.338 mm N/A 3.0624 in77.785 mm N/A 111000 lbf492000 N N/A CAD
N/A 755 N/A 3 1/2 in88.900 mm N/A 6-3/8 in161.925 mm N/A 4.2500 in107.950 mm N/A 1.5000 in38.100 mm N/A 3.9979 in101.547 mm N/A 128000 lbf570000 N N/A CAD
N/A 755 N/A 3 1/2 in88.900 mm N/A 6.299 in159.995 mm N/A 4.2500 in107.950 mm N/A 1.5000 in38.100 mm N/A 3.9979 in101.547 mm N/A 128000 lbf570000 N N/A CAD
N/A 755 N/A 3 1/2 in88.900 mm N/A 6-3/8 in161.925 mm N/A 4.2500 in107.950 mm N/A 1.5000 in38.100 mm N/A 3.9979 in101.547 mm N/A 128000 lbf570000 N N/A CAD
126 - 150 of 469 | Results Per Page | View | Unit of Measure
« 6 7 8 9 10 »