Part Number |
Series |
d - Bore |
D - Cup Outer Diameter |
B - Double Cone Width |
C - Cup Width |
T - Bearing Width across Cups |
C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) |
CAD |
---|---|---|---|---|---|---|---|---|
74512D - 74850W | Series N/A 74000 | d - Bore N/A 5.1250 in130.175 mm | D - Cup Outer Diameter N/A 8.5000 in215.900 mm | B - Double Cone Width N/A 4.0000 in101.600 mm | C - Cup Width N/A 1.3750 in34.925 mm | T - Bearing Width across Cups N/A 4.0000 in101.600 mm | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 150000 lbf665000 N | CAD N/A |
74512D - 74856 | Series N/A 74000 | d - Bore N/A 5.1250 in130.175 mm | D - Cup Outer Diameter N/A 8.5625 in217.488 mm | B - Double Cone Width N/A 4.0000 in101.600 mm | C - Cup Width N/A 1.3750 in34.925 mm | T - Bearing Width across Cups N/A 4.0000 in101.600 mm | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 150000 lbf665000 N | CAD N/A |
81601D - 81964 | Series N/A 81000 | d - Bore N/A 6.0000 in152.400 mm | D - Cup Outer Diameter N/A 9.6457 in245.001 mm | B - Double Cone Width N/A 3.6250 in92.075 mm | C - Cup Width N/A 1.3125 in33.338 mm | T - Bearing Width across Cups N/A 3.4375 in87.313 mm | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 157000 lbf699000 N | CAD N/A |
81601D - 81962X | Series N/A 81000 | d - Bore N/A 6.0000 in152.400 mm | D - Cup Outer Diameter N/A 9.6250 in244.475 mm | B - Double Cone Width N/A 3.6250 in92.075 mm | C - Cup Width N/A 1.6250 in41.275 mm | T - Bearing Width across Cups N/A 3.4274 in87.056 mm | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 157000 lbf699000 N | CAD N/A |
81601D - 81962 | Series N/A 81000 | d - Bore N/A 6.0000 in152.400 mm | D - Cup Outer Diameter N/A 9.6250 in244.475 mm | B - Double Cone Width N/A 3.6250 in92.075 mm | C - Cup Width N/A 1.3125 in33.338 mm | T - Bearing Width across Cups N/A 3.4375 in87.313 mm | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 157000 lbf699000 N | CAD N/A |
67790D - 67720 | Series N/A 67700 | d - Bore N/A 7.0000 in177.800 mm | D - Cup Outer Diameter N/A 9.7500 in247.650 mm | B - Double Cone Width N/A 3.5625 in90.488 mm | C - Cup Width N/A 1.5000 in38.100 mm | T - Bearing Width across Cups N/A 3.5624 in90.485 mm | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 159000 lbf705000 N | CAD N/A |
67790D - 67720V | Series N/A 67700 | d - Bore N/A 7.0000 in177.800 mm | D - Cup Outer Diameter N/A 9.7500 in247.650 mm | B - Double Cone Width N/A 3.5625 in90.488 mm | C - Cup Width N/A 1.5000 in38.100 mm | T - Bearing Width across Cups N/A 3.5624 in90.485 mm | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 159000 lbf705000 N | CAD N/A |
67985D - 67919 | Series N/A 67900 | d - Bore N/A 8.1250 in206.375 mm | D - Cup Outer Diameter N/A 11.0000 in279.400 mm | B - Double Cone Width N/A 3.4375 in87.313 mm | C - Cup Width N/A 1.4375 in36.513 mm | T - Bearing Width across Cups N/A 3.4375 in87.313 mm | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 166000 lbf738000 N | CAD N/A |
67985D - 67920 | Series N/A 67900 | d - Bore N/A 8.1250 in206.375 mm | D - Cup Outer Diameter N/A 11.1250 in282.575 mm | B - Double Cone Width N/A 3.4375 in87.313 mm | C - Cup Width N/A 1.4375 in36.513 mm | T - Bearing Width across Cups N/A 3.4375 in87.313 mm | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 166000 lbf738000 N | CAD N/A |
8976D - 8920 | Series N/A 8900 | d - Bore N/A 8.0060 in203.352 mm | D - Cup Outer Diameter N/A 11.7500 in298.450 mm | B - Double Cone Width N/A 3.2188 in81.758 mm | C - Cup Width N/A 1.2500 in31.750 mm | T - Bearing Width across Cups N/A 3.2187 in81.755 mm | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 168000 lbf746000 N | CAD N/A |
LM742749DW - LM742714 | Series N/A LM742700 | d - Bore N/A 8.5000 in215.900 mm | D - Cup Outer Diameter N/A 11.3750 in288.925 mm | B - Double Cone Width N/A 3.3750 in85.725 mm | C - Cup Width N/A 1.3750 in34.925 mm | T - Bearing Width across Cups N/A 3.3749 in85.722 mm | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 168000 lbf748000 N | CAD N/A |
LM742749DW - LM742710 | Series N/A LM742700 | d - Bore N/A 8.5000 in215.900 mm | D - Cup Outer Diameter N/A 11.25 in285.750 mm | B - Double Cone Width N/A 3.3750 in85.725 mm | C - Cup Width N/A 1.3750 in34.925 mm | T - Bearing Width across Cups N/A 3.3749 in85.722 mm | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 168000 lbf748000 N | CAD N/A |
868D - 852 | Series N/A 855 | d - Bore N/A 4 in101.600 mm | D - Cup Outer Diameter N/A 7.5 in190.5 mm | B - Double Cone Width N/A 5.0000 in127.000 mm | C - Cup Width N/A 1.8750 in47.625 mm | T - Bearing Width across Cups N/A 4.6250 in117.475 mm | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 179000 lbf797000 N | CAD N/A |
868D - 854V | Series N/A 855 | d - Bore N/A 4 in101.600 mm | D - Cup Outer Diameter N/A 7.5 in190.5 mm | B - Double Cone Width N/A 5.0000 in127.000 mm | C - Cup Width N/A 1.7500 in44.450 mm | T - Bearing Width across Cups N/A 4.6249 in117.472 mm | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 179000 lbf797000 N | CAD N/A |
868D - 854X | Series N/A 855 | d - Bore N/A 4 in101.600 mm | D - Cup Outer Diameter N/A 7.875 in200.025 mm | B - Double Cone Width N/A 5.0000 in127.000 mm | C - Cup Width N/A 1.9375 in49.213 mm | T - Bearing Width across Cups N/A 4.9999 in126.997 mm | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 179000 lbf797000 N | CAD N/A |
89108D - 89150 | Series N/A 89000 | d - Bore N/A 10.875 in276.225 mm | D - Cup Outer Diameter N/A 15.0000 in381.000 mm | B - Double Cone Width N/A 3.5000 in88.900 mm | C - Cup Width N/A 1.7500 in44.450 mm | T - Bearing Width across Cups N/A 4.3750 in111.125 mm | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 181000 lbf806000 N | CAD N/A |
8576D - 8520 | Series N/A 8500 | d - Bore N/A 9.25 in234.95 mm | D - Cup Outer Diameter N/A 12.875 in327.025 mm | B - Double Cone Width N/A 3.6875 in93.663 mm | C - Cup Width N/A 1.4375 in36.513 mm | T - Bearing Width across Cups N/A 3.6875 in93.663 mm | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 206000 lbf918000 N | CAD N/A |
8576D - 8522 | Series N/A 8500 | d - Bore N/A 9.25 in234.95 mm | D - Cup Outer Diameter N/A 12.9380 in328.625 mm | B - Double Cone Width N/A 3.6875 in93.663 mm | C - Cup Width N/A 1.4375 in36.513 mm | T - Bearing Width across Cups N/A 3.6875 in93.663 mm | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 206000 lbf918000 N | CAD N/A |
8576DW - 8522 | Series N/A 8500 | d - Bore N/A 9.25 in234.95 mm | D - Cup Outer Diameter N/A 12.9380 in328.625 mm | B - Double Cone Width N/A 3.6875 in93.663 mm | C - Cup Width N/A 1.4375 in36.513 mm | T - Bearing Width across Cups N/A 3.6875 in93.663 mm | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 206000 lbf918000 N | CAD N/A |
EE132081D - 132127 | Series N/A 132000 | d - Bore N/A 8 in203.2 mm | D - Cup Outer Diameter N/A 12.5625 in319.088 mm | B - Double Cone Width N/A 3.7500 in95.250 mm | C - Cup Width N/A 1.3750 in34.925 mm | T - Bearing Width across Cups N/A 3.7500 in95.250 mm | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 207000 lbf919000 N | CAD N/A |
EE132081D - 132125 | Series N/A 132000 | d - Bore N/A 8 in203.2 mm | D - Cup Outer Diameter N/A 12.5000 in317.500 mm | B - Double Cone Width N/A 3.7500 in95.250 mm | C - Cup Width N/A 1.3750 in34.925 mm | T - Bearing Width across Cups N/A 3.7500 in95.250 mm | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 207000 lbf919000 N | CAD N/A |
82680D - 82622 | Series N/A 82600 | d - Bore N/A 7.0000 in177.800 mm | D - Cup Outer Diameter N/A 10.7500 in273.050 mm | B - Double Cone Width N/A 4.4375 in112.713 mm | C - Cup Width N/A 1.7187 in43.655 mm | T - Bearing Width across Cups N/A 4.4373 in112.707 mm | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 209000 lbf930000 N | CAD N/A |
82680DG - 82622 | Series N/A 82600 | d - Bore N/A 7.0000 in177.800 mm | D - Cup Outer Diameter N/A 10.7500 in273.050 mm | B - Double Cone Width N/A 4.4375 in112.713 mm | C - Cup Width N/A 1.7187 in43.655 mm | T - Bearing Width across Cups N/A 4.4373 in112.707 mm | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 209000 lbf930000 N | CAD N/A |
82680DG - 82620 | Series N/A 82600 | d - Bore N/A 7.0000 in177.800 mm | D - Cup Outer Diameter N/A 11.0000 in279.400 mm | B - Double Cone Width N/A 4.4375 in112.713 mm | C - Cup Width N/A 1.7187 in43.655 mm | T - Bearing Width across Cups N/A 4.4373 in112.707 mm | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 209000 lbf930000 N | CAD N/A |
82681D - 82622 | Series N/A 82600 | d - Bore N/A 7.0000 in177.800 mm | D - Cup Outer Diameter N/A 10.7500 in273.050 mm | B - Double Cone Width N/A 4.4375 in112.713 mm | C - Cup Width N/A 1.7187 in43.655 mm | T - Bearing Width across Cups N/A 4.4373 in112.707 mm | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 209000 lbf930000 N | CAD N/A |