Part Number |
Series |
d - Bore |
D - Cup Outer Diameter |
B - Double Cone Width |
C - Cup Width |
T - Bearing Width across Cups |
C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) |
CAD |
---|---|---|---|---|---|---|---|---|
M255449D - M255410 | Series N/A M255400 | d - Bore N/A 11.3750 in288.925 mm | D - Cup Outer Diameter N/A 16.0000 in406.400 mm | B - Double Cone Width N/A 5.6875 in144.463 mm | C - Cup Width N/A 2.3750 in60.325 mm | T - Bearing Width across Cups N/A 5.6874 in144.460 mm | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 466000 lbf2070000 N | CAD N/A |
M255449DW - M255411 | Series N/A M255400 | d - Bore N/A 11.3750 in288.925 mm | D - Cup Outer Diameter N/A 16.0216 in406.949 mm | B - Double Cone Width N/A 5.6875 in144.463 mm | C - Cup Width N/A 2.4016 in61.001 mm | T - Bearing Width across Cups N/A 5.6968 in144.699 mm | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 466000 lbf2070000 N | CAD N/A |
HM252340D - HM252315 | Series N/A HM252300 | d - Bore N/A 9.8750 in250.825 mm | D - Cup Outer Diameter N/A 16.9970 in431.724 mm | B - Double Cone Width N/A 5.5000 in139.700 mm | C - Cup Width N/A 2.3750 in60.325 mm | T - Bearing Width across Cups N/A 5.7188 in145.258 mm | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 587000 lbf2610000 N | CAD N/A |
HM252340DW - HM252315 | Series N/A HM252300 | d - Bore N/A 9.8750 in250.825 mm | D - Cup Outer Diameter N/A 16.9970 in431.724 mm | B - Double Cone Width N/A 5.5000 in139.700 mm | C - Cup Width N/A 2.3750 in60.325 mm | T - Bearing Width across Cups N/A 5.7188 in145.258 mm | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 587000 lbf2610000 N | CAD N/A |
HM252347D - HM252315 | Series N/A HM252300 | d - Bore N/A 10.2500 in260.350 mm | D - Cup Outer Diameter N/A 16.9970 in431.724 mm | B - Double Cone Width N/A 5.5000 in139.700 mm | C - Cup Width N/A 2.3750 in60.325 mm | T - Bearing Width across Cups N/A 5.7188 in145.258 mm | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 587000 lbf2610000 N | CAD N/A |
HM252348D - HM252315 | Series N/A HM252300 | d - Bore N/A 10.2500 in260.350 mm | D - Cup Outer Diameter N/A 16.9970 in431.724 mm | B - Double Cone Width N/A 6.0000 in152.400 mm | C - Cup Width N/A 2.3750 in60.325 mm | T - Bearing Width across Cups N/A 5.8438 in148.433 mm | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 587000 lbf2610000 N | CAD N/A |
HM252348DW - HM252315 | Series N/A HM252300 | d - Bore N/A 10.2500 in260.350 mm | D - Cup Outer Diameter N/A 16.9970 in431.724 mm | B - Double Cone Width N/A 6.0000 in152.400 mm | C - Cup Width N/A 2.3750 in60.325 mm | T - Bearing Width across Cups N/A 5.8438 in148.433 mm | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 587000 lbf2610000 N | CAD N/A |
HM252349D - HM252315 | Series N/A HM252300 | d - Bore N/A 10.2500 in260.350 mm | D - Cup Outer Diameter N/A 16.9970 in431.724 mm | B - Double Cone Width N/A 6.0000 in152.400 mm | C - Cup Width N/A 2.3750 in60.325 mm | T - Bearing Width across Cups N/A 5.8438 in148.433 mm | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 605000 lbf2690000 N | CAD N/A |
93788D - 93134 | Series N/A 93000 | d - Bore N/A 7.8730 in199.974 mm | D - Cup Outer Diameter N/A 13.4132 in340.695 mm | B - Double Cone Width N/A 5.2500 in133.350 mm | C - Cup Width N/A 2.1125 in53.658 mm | T - Bearing Width across Cups N/A 5.8499 in148.587 mm | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 286000 lbf1270000 N | CAD N/A |
93751DW - 93134 | Series N/A 93000 | d - Bore N/A 7.5 in190.5 mm | D - Cup Outer Diameter N/A 13.4132 in340.695 mm | B - Double Cone Width N/A 5.2500 in133.350 mm | C - Cup Width N/A 2.1125 in53.658 mm | T - Bearing Width across Cups N/A 5.8499 in148.587 mm | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 286000 lbf1270000 N | CAD N/A |
93801D - 93134 | Series N/A 93000 | d - Bore N/A 8 in203.2 mm | D - Cup Outer Diameter N/A 13.4132 in340.695 mm | B - Double Cone Width N/A 5.2500 in133.350 mm | C - Cup Width N/A 2.1125 in53.658 mm | T - Bearing Width across Cups N/A 5.8499 in148.587 mm | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 286000 lbf1270000 N | CAD N/A |
93751D - 93134 | Series N/A 93000 | d - Bore N/A 7.5 in190.5 mm | D - Cup Outer Diameter N/A 13.4132 in340.695 mm | B - Double Cone Width N/A 5.2500 in133.350 mm | C - Cup Width N/A 2.1125 in53.658 mm | T - Bearing Width across Cups N/A 5.8499 in148.587 mm | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 286000 lbf1270000 N | CAD N/A |
HH231637D - HH231610 | Series N/A HH231600 | d - Bore N/A 5 in127 mm | D - Cup Outer Diameter N/A 11.3750 in288.925 mm | B - Double Cone Width N/A 6.2500 in158.750 mm | C - Cup Width N/A 2.2500 in57.150 mm | T - Bearing Width across Cups N/A 5.8750 in149.225 mm | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 447000 lbf1990000 N | CAD N/A |
HH231637D - HH231615 | Series N/A HH231600 | d - Bore N/A 5 in127 mm | D - Cup Outer Diameter N/A 11.6250 in295.275 mm | B - Double Cone Width N/A 6.2500 in158.750 mm | C - Cup Width N/A 2.2500 in57.150 mm | T - Bearing Width across Cups N/A 5.8750 in149.225 mm | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 447000 lbf1990000 N | CAD N/A |
HM256849D - HM256810 | Series N/A HM256800 | d - Bore N/A 11.8125 in300.038 mm | D - Cup Outer Diameter N/A 16.6250 in422.275 mm | B - Double Cone Width N/A 5.9375 in150.813 mm | C - Cup Width N/A 2.5 in63.5 mm | T - Bearing Width across Cups N/A 5.9375 in150.813 mm | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 508000 lbf2260000 N | CAD N/A |
HM256849DA - HM256810 | Series N/A HM256800 | d - Bore N/A 11.8125 in300.038 mm | D - Cup Outer Diameter N/A 16.6250 in422.275 mm | B - Double Cone Width N/A 5.9375 in150.813 mm | C - Cup Width N/A 2.5 in63.5 mm | T - Bearing Width across Cups N/A 5.9375 in150.813 mm | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 508000 lbf2260000 N | CAD N/A |
HM256849DW - HM256810 | Series N/A HM256800 | d - Bore N/A 11.8125 in300.038 mm | D - Cup Outer Diameter N/A 16.6250 in422.275 mm | B - Double Cone Width N/A 5.9375 in150.813 mm | C - Cup Width N/A 2.5 in63.5 mm | T - Bearing Width across Cups N/A 5.9375 in150.813 mm | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 508000 lbf2260000 N | CAD N/A |
HM252340DW - HM252310 | Series N/A HM252300 | d - Bore N/A 9.8750 in250.825 mm | D - Cup Outer Diameter N/A 16.6250 in422.275 mm | B - Double Cone Width N/A 5.5000 in139.700 mm | C - Cup Width N/A 2.6250 in66.675 mm | T - Bearing Width across Cups N/A 5.9999 in152.397 mm | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 587000 lbf2610000 N | CAD N/A |
HM252347D - HM252310 | Series N/A HM252300 | d - Bore N/A 10.2500 in260.350 mm | D - Cup Outer Diameter N/A 16.6250 in422.275 mm | B - Double Cone Width N/A 5.5000 in139.700 mm | C - Cup Width N/A 2.6250 in66.675 mm | T - Bearing Width across Cups N/A 5.9999 in152.397 mm | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 587000 lbf2610000 N | CAD N/A |
HM252340D - HM252310 | Series N/A HM252300 | d - Bore N/A 9.8750 in250.825 mm | D - Cup Outer Diameter N/A 16.6250 in422.275 mm | B - Double Cone Width N/A 5.5000 in139.700 mm | C - Cup Width N/A 2.6250 in66.675 mm | T - Bearing Width across Cups N/A 5.9999 in152.397 mm | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 587000 lbf2610000 N | CAD N/A |
LM665949DGW - LM665911 | Series N/A LM665900 | d - Bore N/A 15.1875 in385.763 mm | D - Cup Outer Diameter N/A 20.2500 in514.350 mm | B - Double Cone Width N/A 6.0000 in152.400 mm | C - Cup Width N/A 2.5 in63.5 mm | T - Bearing Width across Cups N/A 5.9999 in152.397 mm | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 530000 lbf2360000 N | CAD N/A |
LM665949DGW - LM665910 | Series N/A LM665900 | d - Bore N/A 15.1875 in385.763 mm | D - Cup Outer Diameter N/A 20.2500 in514.350 mm | B - Double Cone Width N/A 6.0000 in152.400 mm | C - Cup Width N/A 2.5 in63.5 mm | T - Bearing Width across Cups N/A 5.9999 in152.397 mm | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 530000 lbf2360000 N | CAD N/A |
LM665949DW - LM665911 | Series N/A LM665900 | d - Bore N/A 15.1875 in385.763 mm | D - Cup Outer Diameter N/A 20.2500 in514.350 mm | B - Double Cone Width N/A 6.0000 in152.400 mm | C - Cup Width N/A 2.5 in63.5 mm | T - Bearing Width across Cups N/A 5.9999 in152.397 mm | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 530000 lbf2360000 N | CAD N/A |
EE526131D - 526190 | Series N/A 526000 | d - Bore N/A 13.0000 in330.200 mm | D - Cup Outer Diameter N/A 19.0000 in482.600 mm | B - Double Cone Width N/A 5.8125 in147.638 mm | C - Cup Width N/A 2.3750 in60.325 mm | T - Bearing Width across Cups N/A 6.0000 in152.400 mm | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 489000 lbf2180000 N | CAD N/A |
EE243193D - 243250 | Series N/A 243000 | d - Bore N/A 19.2530 in489.026 mm | D - Cup Outer Diameter N/A 24.9950 in634.873 mm | B - Double Cone Width N/A 6.0000 in152.400 mm | C - Cup Width N/A 2.5 in63.5 mm | T - Bearing Width across Cups N/A 6.0000 in152.400 mm | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 574000 lbf2560000 N | CAD N/A |