Part Number |
Series |
d - Bore |
D - Cup Outer Diameter |
B - Double Cone Width |
C - Cup Width |
T - Bearing Width across Cups |
C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) |
CAD |
---|---|---|---|---|---|---|---|---|
52387D - 52639 | Series N/A 52000 | d - Bore N/A 3.8750 in98.425 mm | D - Cup Outer Diameter N/A 6.3750 in161.925 mm | B - Double Cone Width N/A 3.1250 in79.375 mm | C - Cup Width N/A 1.5625 in39.688 mm | T - Bearing Width across Cups N/A 3.5311 in89.690 mm | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 87500 lbf389000 N | CAD N/A |
67790D - 67720 | Series N/A 67700 | d - Bore N/A 7.0000 in177.800 mm | D - Cup Outer Diameter N/A 9.7500 in247.650 mm | B - Double Cone Width N/A 3.5625 in90.488 mm | C - Cup Width N/A 1.5000 in38.100 mm | T - Bearing Width across Cups N/A 3.5624 in90.485 mm | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 159000 lbf705000 N | CAD N/A |
67790D - 67720V | Series N/A 67700 | d - Bore N/A 7.0000 in177.800 mm | D - Cup Outer Diameter N/A 9.7500 in247.650 mm | B - Double Cone Width N/A 3.5625 in90.488 mm | C - Cup Width N/A 1.5000 in38.100 mm | T - Bearing Width across Cups N/A 3.5624 in90.485 mm | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 159000 lbf705000 N | CAD N/A |
LM124449DW - LM124411V | Series N/A LM124400 | d - Bore N/A 4.7500 in120.650 mm | D - Cup Outer Diameter N/A 6.5875 in167.323 mm | B - Double Cone Width N/A 2.8440 in72.238 mm | C - Cup Width N/A 1.6250 in41.275 mm | T - Bearing Width across Cups N/A 3.5939 in91.285 mm | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 81800 lbf364000 N | CAD N/A |
LM247748D - LM247710 | Series N/A LM247700 | d - Bore N/A 9.6250 in244.475 mm | D - Cup Outer Diameter N/A 12.875 in327.025 mm | B - Double Cone Width N/A 3.6250 in92.075 mm | C - Cup Width N/A 1.5000 in38.100 mm | T - Bearing Width across Cups N/A 3.6250 in92.075 mm | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 222000 lbf987000 N | CAD N/A |
LM247748DGW - LM247710 | Series N/A LM247700 | d - Bore N/A 9.6250 in244.475 mm | D - Cup Outer Diameter N/A 12.875 in327.025 mm | B - Double Cone Width N/A 3.6250 in92.075 mm | C - Cup Width N/A 1.5000 in38.100 mm | T - Bearing Width across Cups N/A 3.6250 in92.075 mm | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 222000 lbf987000 N | CAD N/A |
67388D - 67320 | Series N/A 67300 | d - Bore N/A 5 in127 mm | D - Cup Outer Diameter N/A 8 in203.2 mm | B - Double Cone Width N/A 3.6250 in92.075 mm | C - Cup Width N/A 1.5000 in38.100 mm | T - Bearing Width across Cups N/A 3.6250 in92.075 mm | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 144000 lbf640000 N | CAD N/A |
67388D - 67322 | Series N/A 67300 | d - Bore N/A 5 in127 mm | D - Cup Outer Diameter N/A 7.7500 in196.850 mm | B - Double Cone Width N/A 3.6250 in92.075 mm | C - Cup Width N/A 1.5000 in38.100 mm | T - Bearing Width across Cups N/A 3.6250 in92.075 mm | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 144000 lbf640000 N | CAD N/A |
67390D - 67322 | Series N/A 67300 | d - Bore N/A 5.2500 in133.350 mm | D - Cup Outer Diameter N/A 7.7500 in196.850 mm | B - Double Cone Width N/A 3.6250 in92.075 mm | C - Cup Width N/A 1.5000 in38.100 mm | T - Bearing Width across Cups N/A 3.6250 in92.075 mm | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 144000 lbf640000 N | CAD N/A |
67390D - 67320 | Series N/A 67300 | d - Bore N/A 5.2500 in133.350 mm | D - Cup Outer Diameter N/A 8 in203.2 mm | B - Double Cone Width N/A 3.6250 in92.075 mm | C - Cup Width N/A 1.5000 in38.100 mm | T - Bearing Width across Cups N/A 3.6250 in92.075 mm | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 144000 lbf640000 N | CAD N/A |
EE171000D - 171450 | Series N/A 170000 | d - Bore N/A 10 in254 mm | D - Cup Outer Diameter N/A 14.5000 in368.300 mm | B - Double Cone Width N/A 3.6560 in92.862 mm | C - Cup Width N/A 1.3125 in33.338 mm | T - Bearing Width across Cups N/A 3.6500 in92.710 mm | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 219000 lbf976000 N | CAD N/A |
EE171000D - 171436 | Series N/A 170000 | d - Bore N/A 10 in254 mm | D - Cup Outer Diameter N/A 14.3720 in365.049 mm | B - Double Cone Width N/A 3.6560 in92.862 mm | C - Cup Width N/A 1.3125 in33.338 mm | T - Bearing Width across Cups N/A 3.6500 in92.710 mm | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 219000 lbf976000 N | CAD N/A |
EE171000D - 171400 | Series N/A 170000 | d - Bore N/A 10 in254 mm | D - Cup Outer Diameter N/A 14 in355.6 mm | B - Double Cone Width N/A 3.6560 in92.862 mm | C - Cup Width N/A 1.3125 in33.338 mm | T - Bearing Width across Cups N/A 3.6500 in92.710 mm | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 219000 lbf976000 N | CAD N/A |
8576D - 8520 | Series N/A 8500 | d - Bore N/A 9.25 in234.95 mm | D - Cup Outer Diameter N/A 12.875 in327.025 mm | B - Double Cone Width N/A 3.6875 in93.663 mm | C - Cup Width N/A 1.4375 in36.513 mm | T - Bearing Width across Cups N/A 3.6875 in93.663 mm | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 206000 lbf918000 N | CAD N/A |
8576D - 8522 | Series N/A 8500 | d - Bore N/A 9.25 in234.95 mm | D - Cup Outer Diameter N/A 12.9380 in328.625 mm | B - Double Cone Width N/A 3.6875 in93.663 mm | C - Cup Width N/A 1.4375 in36.513 mm | T - Bearing Width across Cups N/A 3.6875 in93.663 mm | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 206000 lbf918000 N | CAD N/A |
8576DW - 8522 | Series N/A 8500 | d - Bore N/A 9.25 in234.95 mm | D - Cup Outer Diameter N/A 12.9380 in328.625 mm | B - Double Cone Width N/A 3.6875 in93.663 mm | C - Cup Width N/A 1.4375 in36.513 mm | T - Bearing Width across Cups N/A 3.6875 in93.663 mm | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 206000 lbf918000 N | CAD N/A |
74555D - 74856 | Series N/A 74000 | d - Bore N/A 5.5000 in139.700 mm | D - Cup Outer Diameter N/A 8.5625 in217.488 mm | B - Double Cone Width N/A 4.1875 in106.363 mm | C - Cup Width N/A 1.3750 in34.925 mm | T - Bearing Width across Cups N/A 3.7260 in94.640 mm | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 134000 lbf594000 N | CAD N/A |
74555D - 74845 | Series N/A 74000 | d - Bore N/A 5.5000 in139.700 mm | D - Cup Outer Diameter N/A 8.4636 in214.975 mm | B - Double Cone Width N/A 4.1875 in106.363 mm | C - Cup Width N/A 1.3750 in34.925 mm | T - Bearing Width across Cups N/A 3.7260 in94.640 mm | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 134000 lbf594000 N | CAD N/A |
74555D - 74850P | Series N/A 74000 | d - Bore N/A 5.5000 in139.700 mm | D - Cup Outer Diameter N/A 8.5000 in215.900 mm | B - Double Cone Width N/A 4.1875 in106.363 mm | C - Cup Width N/A 1.3750 in34.925 mm | T - Bearing Width across Cups N/A 3.7260 in94.640 mm | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 134000 lbf594000 N | CAD N/A |
74555D - 74850W | Series N/A 74000 | d - Bore N/A 5.5000 in139.700 mm | D - Cup Outer Diameter N/A 8.5000 in215.900 mm | B - Double Cone Width N/A 4.1875 in106.363 mm | C - Cup Width N/A 1.3750 in34.925 mm | T - Bearing Width across Cups N/A 3.7260 in94.640 mm | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 134000 lbf594000 N | CAD N/A |
688TD - 672A | Series N/A 675 | d - Bore N/A 3.9453 in100.211 mm | D - Cup Outer Diameter N/A 6.6250 in168.275 mm | B - Double Cone Width N/A 3.7500 in95.250 mm | C - Cup Width N/A 1.3750 in34.925 mm | T - Bearing Width across Cups N/A 3.7499 in95.247 mm | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 97800 lbf435000 N | CAD N/A |
688TD - 672P | Series N/A 675 | d - Bore N/A 3.9453 in100.211 mm | D - Cup Outer Diameter N/A 6.6250 in168.275 mm | B - Double Cone Width N/A 3.7500 in95.250 mm | C - Cup Width N/A 1.1875 in30.163 mm | T - Bearing Width across Cups N/A 3.7500 in95.250 mm | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 97800 lbf435000 N | CAD N/A |
688TD - 673 | Series N/A 675 | d - Bore N/A 3.9453 in100.211 mm | D - Cup Outer Diameter N/A 6.6919 in169.974 mm | B - Double Cone Width N/A 3.7500 in95.250 mm | C - Cup Width N/A 1.1875 in30.163 mm | T - Bearing Width across Cups N/A 3.7500 in95.250 mm | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 97800 lbf435000 N | CAD N/A |
688TD - 674 | Series N/A 675 | d - Bore N/A 3.9453 in100.211 mm | D - Cup Outer Diameter N/A 6.7500 in171.450 mm | B - Double Cone Width N/A 3.7500 in95.250 mm | C - Cup Width N/A 1.1875 in30.163 mm | T - Bearing Width across Cups N/A 3.7500 in95.250 mm | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 97800 lbf435000 N | CAD N/A |
EE132081D - 132127 | Series N/A 132000 | d - Bore N/A 8 in203.2 mm | D - Cup Outer Diameter N/A 12.5625 in319.088 mm | B - Double Cone Width N/A 3.7500 in95.250 mm | C - Cup Width N/A 1.3750 in34.925 mm | T - Bearing Width across Cups N/A 3.7500 in95.250 mm | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 207000 lbf919000 N | CAD N/A |