3D CAD and 2D Drawings

Find and download 3D CAD and 2D drawings for key Timken products.

TDI bearings have a one-piece double inner race and two single outer races and are typically supplied complete with an outer race spacer as a pre-set assembly. The bearing can be used at fixed positions on rotation shaft applications. For rotating housing application it can be used to float on the stationary shaft.
1 - 25 of 576 | Results Per Page | View | Unit of Measure
 1 2 3 4 5 »  
Clear Filter

Series

d - Cone Bore (in)

d - Cone Bore (mm)

D - Cup Outer Diameter (in)

D - Cup Outer Diameter (mm)

T - Bearing Width across Cups (in)

T - Bearing Width across Cups (mm)

C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) (lbf)

C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) (N)

Part Number

Series

d - Bore

D - Cup Outer Diameter

B - Double Cone Width

C - Cup Width

T - Bearing Width across Cups

C90 - Dynamic Radial Rating (One-Row, 90 million revolutions)

C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions)

Bore Taper

CAD

Sort by
07100D - 07196 N/A 07000 N/A 1.0000 in25.400 mm N/A 1.9687 in50.005 mm N/A 1.4375 in36.513 mm N/A 0.3750 in9.525 mm N/A 1.0648 in27.046 mm N/A 1700 lbf7550 N N/A 11400 lbf50700 N N/A N/A CAD
07101DW - 07196 N/A 07000 N/A 1.0000 in25.400 mm N/A 1.9687 in50.005 mm N/A 1.4375 in36.513 mm N/A 0.3750 in9.525 mm N/A 1.0648 in27.046 mm N/A 1600 lbf7130 N N/A 10800 lbf47900 N N/A N/A CAD
07100D - 07210X N/A 07000 N/A 1.0000 in25.400 mm N/A 2 in50.8 mm N/A 1.4375 in36.513 mm N/A 0.5000 in12.700 mm N/A 1.1841 in30.076 mm N/A 1700 lbf7550 N N/A 11400 lbf50700 N N/A N/A CAD
07101DW - 07210X N/A 07000 N/A 1.0000 in25.400 mm N/A 2 in50.8 mm N/A 1.4375 in36.513 mm N/A 0.5000 in12.700 mm N/A 1.1841 in30.076 mm N/A 1600 lbf7130 N N/A 10800 lbf47900 N N/A N/A CAD
07100D - 07205X N/A 07000 N/A 1.0000 in25.400 mm N/A 2.0467 in51.986 mm N/A 1.4375 in36.513 mm N/A 0.5118 in13.000 mm N/A 1.2816 in32.553 mm N/A 1700 lbf7550 N N/A 11400 lbf50700 N N/A N/A CAD
07101DW - 07205X N/A 07000 N/A 1.0000 in25.400 mm N/A 2.0467 in51.986 mm N/A 1.4375 in36.513 mm N/A 0.5118 in13.000 mm N/A 1.2816 in32.553 mm N/A 1600 lbf7130 N N/A 10800 lbf47900 N N/A N/A CAD
07100D - 07204 N/A 07000 N/A 1.0000 in25.400 mm N/A 2.0470 in51.994 mm N/A 1.4375 in36.513 mm N/A 0.5000 in12.700 mm N/A 1.1841 in30.076 mm N/A 1700 lbf7550 N N/A 11400 lbf50700 N N/A N/A CAD
07101DW - 07204 N/A 07000 N/A 1.0000 in25.400 mm N/A 2.0470 in51.994 mm N/A 1.4375 in36.513 mm N/A 0.5000 in12.700 mm N/A 1.1841 in30.076 mm N/A 1600 lbf7130 N N/A 10800 lbf47900 N N/A N/A CAD
07100D - 07205 N/A 07000 N/A 1.0000 in25.400 mm N/A 2.0472 in51.999 mm N/A 1.4375 in36.513 mm N/A 0.5000 in12.700 mm N/A 1.1841 in30.076 mm N/A 1700 lbf7550 N N/A 11400 lbf50700 N N/A N/A CAD
07101DW - 07205 N/A 07000 N/A 1.0000 in25.400 mm N/A 2.0472 in51.999 mm N/A 1.4375 in36.513 mm N/A 0.5000 in12.700 mm N/A 1.1841 in30.076 mm N/A 1600 lbf7130 N N/A 10800 lbf47900 N N/A N/A CAD
17116D - 17244A N/A 17000 N/A 1.1875 in30.163 mm N/A 2.4402 in61.981 mm N/A 1.3750 in34.925 mm N/A 0.5625 in14.288 mm N/A 1.3305 in33.795 mm N/A 2520 lbf11200 N N/A 16900 lbf75300 N N/A N/A CAD
17116D - 17244 N/A 17000 N/A 1.1875 in30.163 mm N/A 2.4409 in61.999 mm N/A 1.3750 in34.925 mm N/A 0.5625 in14.288 mm N/A 1.3305 in33.795 mm N/A 2520 lbf11200 N N/A 16900 lbf75300 N N/A N/A CAD
19152D - 19262 N/A 19000 N/A 1.5 in38.1 mm N/A 2.6250 in66.675 mm N/A 1.9370 in49.200 mm N/A 0.4688 in11.908 mm N/A 1.4491 in36.807 mm N/A 2960 lbf13100 N N/A 19800 lbf88300 N N/A N/A CAD
19145D - 19262 N/A 19000 N/A 1.4375 in36.513 mm N/A 2.6250 in66.675 mm N/A 1.5000 in38.100 mm N/A 0.4688 in11.908 mm N/A 1.4491 in36.807 mm N/A 2960 lbf13100 N N/A 19800 lbf88300 N N/A N/A CAD
19145D - 19269 N/A 19000 N/A 1.4375 in36.513 mm N/A 2.6875 in68.263 mm N/A 1.5000 in38.100 mm N/A 0.6311 in16.030 mm N/A 1.7737 in45.052 mm N/A 2960 lbf13100 N N/A 19800 lbf88300 N N/A N/A CAD
19145D - 19268 N/A 19000 N/A 1.4375 in36.513 mm N/A 2.6875 in68.263 mm N/A 1.5000 in38.100 mm N/A 0.4688 in11.908 mm N/A 1.4491 in36.807 mm N/A 2960 lbf13100 N N/A 19800 lbf88300 N N/A N/A CAD
19152D - 19268 N/A 19000 N/A 1.5 in38.1 mm N/A 2.6875 in68.263 mm N/A 1.9370 in49.200 mm N/A 0.4688 in11.908 mm N/A 1.4491 in36.807 mm N/A 2960 lbf13100 N N/A 19800 lbf88300 N N/A N/A CAD
19152D - 19269 N/A 19000 N/A 1.5 in38.1 mm N/A 2.6875 in68.263 mm N/A 1.9370 in49.200 mm N/A 0.6311 in16.030 mm N/A 1.7737 in45.052 mm N/A 2960 lbf13100 N N/A 19800 lbf88300 N N/A N/A CAD
14126D - 14274A N/A 14000 N/A 1.2500 in31.750 mm N/A 2.7148 in68.956 mm N/A 1.5426 in39.182 mm N/A 0.6250 in15.875 mm N/A 1.5632 in39.705 mm N/A 3180 lbf14200 N N/A 21400 lbf95100 N N/A N/A CAD
14126D - 14277 N/A 14000 N/A 1.2500 in31.750 mm N/A 2.7170 in69.012 mm N/A 1.5426 in39.182 mm N/A 0.7250 in18.415 mm N/A 1.7632 in44.785 mm N/A 3180 lbf14200 N N/A 21400 lbf95100 N N/A N/A CAD
14126D - 14276 N/A 14000 N/A 1.2500 in31.750 mm N/A 2.7170 in69.012 mm N/A 1.5426 in39.182 mm N/A 0.6250 in15.875 mm N/A 1.5632 in39.705 mm N/A 3180 lbf14200 N N/A 21400 lbf95100 N N/A N/A CAD
14126D - 14274 N/A 14000 N/A 1.2500 in31.750 mm N/A 2.7170 in69.012 mm N/A 1.5426 in39.182 mm N/A 0.6250 in15.875 mm N/A 1.5632 in39.705 mm N/A 3180 lbf14200 N N/A 21400 lbf95100 N N/A N/A CAD
14126D - 14273 N/A 14000 N/A 1.2500 in31.750 mm N/A 2.7170 in69.012 mm N/A 1.5426 in39.182 mm N/A 0.6675 in16.955 mm N/A 1.5231 in38.687 mm N/A 3180 lbf14200 N N/A 21400 lbf95100 N N/A N/A CAD
14126D - 14272 N/A 14000 N/A 1.2500 in31.750 mm N/A 2.7170 in69.012 mm N/A 1.5426 in39.182 mm N/A 0.5625 in14.288 mm N/A 1.5005 in38.113 mm N/A 3180 lbf14200 N N/A 21400 lbf95100 N N/A N/A CAD
19152D - 19282 N/A 19000 N/A 1.5 in38.1 mm N/A 2.8125 in71.438 mm N/A 1.9370 in49.200 mm N/A 0.6250 in15.875 mm N/A 1.5741 in39.982 mm N/A 2960 lbf13100 N N/A 19800 lbf88300 N N/A N/A CAD
1 - 25 of 576 | Results Per Page | View | Unit of Measure
 1 2 3 4 5 »