3D CAD and 2D Drawings

Find and download 3D CAD and 2D drawings for key Timken products.

Batch CAD Cart (0)
  • Cart is empty
TDI bearings have a one-piece double inner race and two single outer races and are typically supplied complete with an outer race spacer as a pre-set assembly. The bearing can be used at fixed positions on rotation shaft applications. For rotating housing application it can be used to float on the stationary shaft.
51 - 75 of 575 | Results Per Page | View | Unit of Measure
 1 2 3 4 5 »  
Clear Filter

Series

d - Cone Bore (in)

d - Cone Bore (mm)

D - Cup Outer Diameter (in)

D - Cup Outer Diameter (mm)

T - Bearing Width across Cups (in)

T - Bearing Width across Cups (mm)

C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) (lbf)

C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) (N)

Part Number

Series

d - Bore

D - Cup Outer Diameter

B - Double Cone Width

C - Cup Width

T - Bearing Width across Cups

C90 - Dynamic Radial Rating (One-Row, 90 million revolutions)

C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions)

Bore Taper

CAD

C1 - Dynamic Radial Rating (1 million revolutions)

Sort by
357DW - 352 N/A 355 N/A 1.6875 in42.863 mm N/A 3.5480 in90.119 mm N/A 2.5620 in65.075 mm N/A 0.8586 in21.808 mm N/A 2.1649 in54.988 mm N/A 4770 lbf21200 N N/A 32000 lbf142000 N N/A N/A CAD N/A
358D - 352 N/A 355 N/A 1.6875 in42.863 mm N/A 3.5480 in90.119 mm N/A 2.0620 in52.375 mm N/A 0.8586 in21.808 mm N/A 2.1649 in54.988 mm N/A 4770 lbf21200 N N/A 32000 lbf142000 N N/A N/A CAD N/A
376DE - 374 N/A 375 N/A 1.8750 in47.625 mm N/A 3.6718 in93.264 mm N/A 2.0940 in53.188 mm N/A 0.5938 in15.083 mm N/A 1.9689 in50.010 mm N/A 5120 lbf22800 N N/A 34400 lbf153000 N N/A N/A CAD N/A
378DE - 374 N/A 375 N/A 1.9375 in49.213 mm N/A 3.6718 in93.264 mm N/A 2.0940 in53.188 mm N/A 0.5938 in15.083 mm N/A 1.9689 in50.010 mm N/A 5120 lbf22800 N N/A 34400 lbf153000 N N/A N/A CAD N/A
378DW - 374 N/A 375 N/A 1.9375 in49.213 mm N/A 3.6718 in93.264 mm N/A 2.6570 in67.488 mm N/A 0.5938 in15.083 mm N/A 1.9689 in50.010 mm N/A 5120 lbf22800 N N/A 34400 lbf153000 N N/A N/A CAD N/A
375D - 374 N/A 375 N/A 2 in50.8 mm N/A 3.6718 in93.264 mm N/A 2.0940 in53.188 mm N/A 0.5938 in15.083 mm N/A 1.9689 in50.010 mm N/A 5120 lbf22800 N N/A 34400 lbf153000 N N/A N/A CAD N/A
375D - 372A N/A 375 N/A 2 in50.8 mm N/A 3.8125 in96.838 mm N/A 2.0940 in53.188 mm N/A 0.7500 in19.050 mm N/A 2.0939 in53.185 mm N/A 5120 lbf22800 N N/A 34400 lbf153000 N N/A N/A CAD N/A
378DE - 372A N/A 375 N/A 1.9375 in49.213 mm N/A 3.8125 in96.838 mm N/A 2.0940 in53.188 mm N/A 0.7500 in19.050 mm N/A 2.0939 in53.185 mm N/A 5120 lbf22800 N N/A 34400 lbf153000 N N/A N/A CAD N/A
378DW - 372A N/A 375 N/A 1.9375 in49.213 mm N/A 3.8125 in96.838 mm N/A 2.6570 in67.488 mm N/A 0.7500 in19.050 mm N/A 2.0939 in53.185 mm N/A 5120 lbf22800 N N/A 34400 lbf153000 N N/A N/A CAD N/A
389DE - 382A N/A 385 N/A 2.1875 in55.563 mm N/A 3.8125 in96.838 mm N/A 2.0940 in53.188 mm N/A 0.6250 in15.875 mm N/A 2.0195 in51.295 mm N/A 5300 lbf23600 N N/A 35600 lbf158000 N N/A N/A CAD N/A
376DE - 372A N/A 375 N/A 1.8750 in47.625 mm N/A 3.8125 in96.838 mm N/A 2.0940 in53.188 mm N/A 0.7500 in19.050 mm N/A 2.0939 in53.185 mm N/A 5120 lbf22800 N N/A 34400 lbf153000 N N/A N/A CAD N/A
388TD - 382A N/A 385 N/A 2.2651 in57.534 mm N/A 3.8125 in96.838 mm N/A 2.0940 in53.188 mm N/A 0.6250 in15.875 mm N/A 2.0195 in51.295 mm N/A 5010 lbf22300 N N/A 33600 lbf150000 N N/A N/A CAD N/A
388TD - 382 N/A 385 N/A 2.2651 in57.534 mm N/A 3.8750 in98.425 mm N/A 2.0940 in53.188 mm N/A 0.7018 in17.826 mm N/A 2.0195 in51.295 mm N/A 5010 lbf22300 N N/A 33600 lbf150000 N N/A N/A CAD N/A
389DE - 382 N/A 385 N/A 2.1875 in55.563 mm N/A 3.8750 in98.425 mm N/A 2.0940 in53.188 mm N/A 0.7018 in17.826 mm N/A 2.0195 in51.295 mm N/A 5300 lbf23600 N N/A 35600 lbf158000 N N/A N/A CAD N/A
389DE - 383 N/A 385 N/A 2.1875 in55.563 mm N/A 3.9370 in100.000 mm N/A 2.0940 in53.188 mm N/A 0.8268 in21.001 mm N/A 2.0195 in51.295 mm N/A 5300 lbf23600 N N/A 35600 lbf158000 N N/A N/A CAD N/A
389DE - 383A N/A 385 N/A 2.1875 in55.563 mm N/A 3.9370 in100.000 mm N/A 2.0940 in53.188 mm N/A 0.7018 in17.826 mm N/A 2.0195 in51.295 mm N/A 5300 lbf23600 N N/A 35600 lbf158000 N N/A N/A CAD N/A
389DE - 383X N/A 385 N/A 2.1875 in55.563 mm N/A 3.9370 in100.000 mm N/A 2.0940 in53.188 mm N/A 0.8750 in22.225 mm N/A 2.3659 in60.094 mm N/A 5300 lbf23600 N N/A 35600 lbf158000 N N/A N/A CAD N/A
378DE - 372 N/A 375 N/A 1.9375 in49.213 mm N/A 3.9370 in100.000 mm N/A 2.0940 in53.188 mm N/A 0.8592 in21.824 mm N/A 2.3123 in58.732 mm N/A 5120 lbf22800 N N/A 34400 lbf153000 N N/A N/A CAD N/A
378DW - 372 N/A 375 N/A 1.9375 in49.213 mm N/A 3.9370 in100.000 mm N/A 2.6570 in67.488 mm N/A 0.8592 in21.824 mm N/A 2.3123 in58.732 mm N/A 5120 lbf22800 N N/A 34400 lbf153000 N N/A N/A CAD N/A
376DE - 372 N/A 375 N/A 1.8750 in47.625 mm N/A 3.9370 in100.000 mm N/A 2.0940 in53.188 mm N/A 0.8592 in21.824 mm N/A 2.3123 in58.732 mm N/A 5120 lbf22800 N N/A 34400 lbf153000 N N/A N/A CAD N/A
388TD - 383 N/A 385 N/A 2.2651 in57.534 mm N/A 3.9370 in100.000 mm N/A 2.0940 in53.188 mm N/A 0.8268 in21.001 mm N/A 2.0195 in51.295 mm N/A 5010 lbf22300 N N/A 33600 lbf150000 N N/A N/A CAD N/A
388TD - 383X N/A 385 N/A 2.2651 in57.534 mm N/A 3.9370 in100.000 mm N/A 2.0940 in53.188 mm N/A 0.8750 in22.225 mm N/A 2.3659 in60.094 mm N/A 5010 lbf22300 N N/A 33600 lbf150000 N N/A N/A CAD N/A
388TD - 383A N/A 385 N/A 2.2651 in57.534 mm N/A 3.9370 in100.000 mm N/A 2.0940 in53.188 mm N/A 0.7018 in17.826 mm N/A 2.0195 in51.295 mm N/A 5010 lbf22300 N N/A 33600 lbf150000 N N/A N/A CAD N/A
375D - 372 N/A 375 N/A 2 in50.8 mm N/A 3.9370 in100.000 mm N/A 2.0940 in53.188 mm N/A 0.8592 in21.824 mm N/A 2.3123 in58.732 mm N/A 5120 lbf22800 N N/A 34400 lbf153000 N N/A N/A CAD N/A
392DW - 394XS N/A 395 N/A 2.4375 in61.913 mm N/A 4.3301 in109.985 mm N/A 2.8750 in73.025 mm N/A 0.7480 in18.999 mm N/A 2.3247 in59.047 mm N/A 5440 lbf24200 N N/A 36600 lbf163000 N N/A N/A CAD N/A
51 - 75 of 575 | Results Per Page | View | Unit of Measure
 1 2 3 4 5 »