Part Number |
Series |
d - Bore |
D - Cup Outer Diameter |
B - Double Cone Width |
C - Cup Width |
T - Bearing Width across Cups |
C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) |
CAD |
---|---|---|---|---|---|---|---|---|
82680D - 82622 | Series N/A 82600 | d - Bore N/A 7.0000 in177.800 mm | D - Cup Outer Diameter N/A 10.7500 in273.050 mm | B - Double Cone Width N/A 4.4375 in112.713 mm | C - Cup Width N/A 1.7187 in43.655 mm | T - Bearing Width across Cups N/A 4.4373 in112.707 mm | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 209000 lbf930000 N | CAD N/A |
82680DG - 82622 | Series N/A 82600 | d - Bore N/A 7.0000 in177.800 mm | D - Cup Outer Diameter N/A 10.7500 in273.050 mm | B - Double Cone Width N/A 4.4375 in112.713 mm | C - Cup Width N/A 1.7187 in43.655 mm | T - Bearing Width across Cups N/A 4.4373 in112.707 mm | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 209000 lbf930000 N | CAD N/A |
82680DG - 82620 | Series N/A 82600 | d - Bore N/A 7.0000 in177.800 mm | D - Cup Outer Diameter N/A 11.0000 in279.400 mm | B - Double Cone Width N/A 4.4375 in112.713 mm | C - Cup Width N/A 1.7187 in43.655 mm | T - Bearing Width across Cups N/A 4.4373 in112.707 mm | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 209000 lbf930000 N | CAD N/A |
82681D - 82622 | Series N/A 82600 | d - Bore N/A 7.0000 in177.800 mm | D - Cup Outer Diameter N/A 10.7500 in273.050 mm | B - Double Cone Width N/A 4.4375 in112.713 mm | C - Cup Width N/A 1.7187 in43.655 mm | T - Bearing Width across Cups N/A 4.4373 in112.707 mm | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 209000 lbf930000 N | CAD N/A |
82681D - 82620 | Series N/A 82600 | d - Bore N/A 7.0000 in177.800 mm | D - Cup Outer Diameter N/A 11.0000 in279.400 mm | B - Double Cone Width N/A 4.4375 in112.713 mm | C - Cup Width N/A 1.7187 in43.655 mm | T - Bearing Width across Cups N/A 4.4373 in112.707 mm | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 209000 lbf930000 N | CAD N/A |
82681DGW - 82622 | Series N/A 82600 | d - Bore N/A 7.0000 in177.800 mm | D - Cup Outer Diameter N/A 10.7500 in273.050 mm | B - Double Cone Width N/A 4.4375 in112.713 mm | C - Cup Width N/A 1.7187 in43.655 mm | T - Bearing Width across Cups N/A 4.4373 in112.707 mm | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 221000 lbf984000 N | CAD N/A |
82681DGW - 82620 | Series N/A 82600 | d - Bore N/A 7.0000 in177.800 mm | D - Cup Outer Diameter N/A 11.0000 in279.400 mm | B - Double Cone Width N/A 4.4375 in112.713 mm | C - Cup Width N/A 1.7187 in43.655 mm | T - Bearing Width across Cups N/A 4.4373 in112.707 mm | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 221000 lbf984000 N | CAD N/A |
74512D - 74853 | Series N/A 74000 | d - Bore N/A 5.1250 in130.175 mm | D - Cup Outer Diameter N/A 8.5000 in215.900 mm | B - Double Cone Width N/A 4.0000 in101.600 mm | C - Cup Width N/A 1.8750 in47.625 mm | T - Bearing Width across Cups N/A 4.5000 in114.300 mm | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 150000 lbf665000 N | CAD N/A |
M244249DGW - M244210XX | Series N/A M244200 | d - Bore N/A 8.6875 in220.663 mm | D - Cup Outer Diameter N/A 12.3750 in314.325 mm | B - Double Cone Width N/A 4.5625 in115.888 mm | C - Cup Width N/A 1.9375 in49.213 mm | T - Bearing Width across Cups N/A 4.5624 in115.885 mm | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 272000 lbf1210000 N | CAD N/A |
M244249DGW - M244210 | Series N/A M244200 | d - Bore N/A 8.6875 in220.663 mm | D - Cup Outer Diameter N/A 12.3750 in314.325 mm | B - Double Cone Width N/A 4.5625 in115.888 mm | C - Cup Width N/A 1.9375 in49.213 mm | T - Bearing Width across Cups N/A 4.5624 in115.885 mm | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 272000 lbf1210000 N | CAD N/A |
M244249DW - M244210XX | Series N/A M244200 | d - Bore N/A 8.6875 in220.663 mm | D - Cup Outer Diameter N/A 12.3750 in314.325 mm | B - Double Cone Width N/A 4.5625 in115.888 mm | C - Cup Width N/A 1.9375 in49.213 mm | T - Bearing Width across Cups N/A 4.5624 in115.885 mm | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 272000 lbf1210000 N | CAD N/A |
M244249DXX - M244210 | Series N/A M244200 | d - Bore N/A 8.6875 in220.663 mm | D - Cup Outer Diameter N/A 12.3750 in314.325 mm | B - Double Cone Width N/A 4.5625 in115.888 mm | C - Cup Width N/A 1.9375 in49.213 mm | T - Bearing Width across Cups N/A 4.5624 in115.885 mm | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 312000 lbf1390000 N | CAD N/A |
M244249DXX - M244210XX | Series N/A M244200 | d - Bore N/A 8.6875 in220.663 mm | D - Cup Outer Diameter N/A 12.3750 in314.325 mm | B - Double Cone Width N/A 4.5625 in115.888 mm | C - Cup Width N/A 1.9375 in49.213 mm | T - Bearing Width across Cups N/A 4.5624 in115.885 mm | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 312000 lbf1390000 N | CAD N/A |
868D - 854V | Series N/A 855 | d - Bore N/A 4 in101.600 mm | D - Cup Outer Diameter N/A 7.5 in190.5 mm | B - Double Cone Width N/A 5.0000 in127.000 mm | C - Cup Width N/A 1.7500 in44.450 mm | T - Bearing Width across Cups N/A 4.6249 in117.472 mm | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 179000 lbf797000 N | CAD N/A |
868D - 852 | Series N/A 855 | d - Bore N/A 4 in101.600 mm | D - Cup Outer Diameter N/A 7.5 in190.5 mm | B - Double Cone Width N/A 5.0000 in127.000 mm | C - Cup Width N/A 1.8750 in47.625 mm | T - Bearing Width across Cups N/A 4.6250 in117.475 mm | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 179000 lbf797000 N | CAD N/A |
LM654640D - LM654611 | Series N/A LM654600 | d - Bore N/A 10.7500 in273.050 mm | D - Cup Outer Diameter N/A 14.9610 in380.009 mm | B - Double Cone Width N/A 4.6250 in117.475 mm | C - Cup Width N/A 1.9375 in49.213 mm | T - Bearing Width across Cups N/A 4.6250 in117.475 mm | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 283000 lbf1260000 N | CAD N/A |
LM654640D - LM654610 | Series N/A LM654600 | d - Bore N/A 10.7500 in273.050 mm | D - Cup Outer Diameter N/A 14.9960 in380.898 mm | B - Double Cone Width N/A 4.6250 in117.475 mm | C - Cup Width N/A 1.9375 in49.213 mm | T - Bearing Width across Cups N/A 4.6250 in117.475 mm | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 283000 lbf1260000 N | CAD N/A |
LM654644D - LM654611 | Series N/A LM654600 | d - Bore N/A 11.0070 in279.578 mm | D - Cup Outer Diameter N/A 14.9610 in380.009 mm | B - Double Cone Width N/A 4.6250 in117.475 mm | C - Cup Width N/A 1.9375 in49.213 mm | T - Bearing Width across Cups N/A 4.6250 in117.475 mm | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 283000 lbf1260000 N | CAD N/A |
LM654648DW - LM654611 | Series N/A LM654600 | d - Bore N/A 11.2500 in285.750 mm | D - Cup Outer Diameter N/A 14.9610 in380.009 mm | B - Double Cone Width N/A 4.6250 in117.475 mm | C - Cup Width N/A 1.9375 in49.213 mm | T - Bearing Width across Cups N/A 4.6250 in117.475 mm | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 283000 lbf1260000 N | CAD N/A |
EE220975DW - 221575 | Series N/A 220000 | d - Bore N/A 9.7500 in247.650 mm | D - Cup Outer Diameter N/A 15.7500 in400.050 mm | B - Double Cone Width N/A 4.5000 in114.300 mm | C - Cup Width N/A 1.8125 in46.038 mm | T - Bearing Width across Cups N/A 4.6873 in119.057 mm | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 343000 lbf1530000 N | CAD N/A |
EE221025D - 221575 | Series N/A 220000 | d - Bore N/A 10.2500 in260.350 mm | D - Cup Outer Diameter N/A 15.7500 in400.050 mm | B - Double Cone Width N/A 4.5000 in114.300 mm | C - Cup Width N/A 1.8125 in46.038 mm | T - Bearing Width across Cups N/A 4.6873 in119.057 mm | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 324000 lbf1440000 N | CAD N/A |
EE221027D - 221575 | Series N/A 220000 | d - Bore N/A 10.2500 in260.350 mm | D - Cup Outer Diameter N/A 15.7500 in400.050 mm | B - Double Cone Width N/A 4.7500 in120.650 mm | C - Cup Width N/A 1.8125 in46.038 mm | T - Bearing Width across Cups N/A 4.6873 in119.057 mm | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 324000 lbf1440000 N | CAD N/A |
EE234157D - 234220 | Series N/A 234000 | d - Bore N/A 15.5 in393.7 mm | D - Cup Outer Diameter N/A 22.0000 in558.800 mm | B - Double Cone Width N/A 4.7500 in120.650 mm | C - Cup Width N/A 1.7500 in44.450 mm | T - Bearing Width across Cups N/A 4.6874 in119.060 mm | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 425000 lbf1890000 N | CAD N/A |
EE234161D - 234220 | Series N/A 234000 | d - Bore N/A 16.0000 in406.400 mm | D - Cup Outer Diameter N/A 22.0000 in558.800 mm | B - Double Cone Width N/A 4.7500 in120.650 mm | C - Cup Width N/A 1.7500 in44.450 mm | T - Bearing Width across Cups N/A 4.6874 in119.060 mm | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 425000 lbf1890000 N | CAD N/A |
LM263149D - LM263110 | Series N/A LM263100 | d - Bore N/A 14 in355.6 mm | D - Cup Outer Diameter N/A 18 in457.2 mm | B - Double Cone Width N/A 4.7500 in120.650 mm | C - Cup Width N/A 2.0000 in50.800 mm | T - Bearing Width across Cups N/A 4.7499 in120.647 mm | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 368000 lbf1640000 N | CAD N/A |