Part Number |
Series |
d - Bore |
D - Cup Outer Diameter |
B - Double Cone Width |
C - Cup Width |
T - Bearing Width across Cups |
C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) |
CAD |
---|---|---|---|---|---|---|---|---|
LM451349DW - LM451310V | Series N/A LM451300 | d - Bore N/A 10.5 in266.7 mm | D - Cup Outer Diameter N/A 14 in355.6 mm | B - Double Cone Width N/A 4.3125 in109.538 mm | C - Cup Width N/A 1.7500 in44.450 mm | T - Bearing Width across Cups N/A 4.2499 in107.947 mm | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 275000 lbf1220000 N | CAD N/A |
LM451349DW - LM451310 | Series N/A LM451300 | d - Bore N/A 10.5 in266.7 mm | D - Cup Outer Diameter N/A 14 in355.6 mm | B - Double Cone Width N/A 4.3125 in109.538 mm | C - Cup Width N/A 1.7500 in44.450 mm | T - Bearing Width across Cups N/A 4.2499 in107.947 mm | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 275000 lbf1220000 N | CAD N/A |
LM451349DWX - LM451310V | Series N/A LM451300 | d - Bore N/A 10.5 in266.7 mm | D - Cup Outer Diameter N/A 14 in355.6 mm | B - Double Cone Width N/A 4.3125 in109.538 mm | C - Cup Width N/A 1.7500 in44.450 mm | T - Bearing Width across Cups N/A 4.2499 in107.947 mm | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 338000 lbf1500000 N | CAD N/A |
LM451349DWX - LM451310 | Series N/A LM451300 | d - Bore N/A 10.5 in266.7 mm | D - Cup Outer Diameter N/A 14 in355.6 mm | B - Double Cone Width N/A 4.3125 in109.538 mm | C - Cup Width N/A 1.7500 in44.450 mm | T - Bearing Width across Cups N/A 4.2499 in107.947 mm | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 338000 lbf1500000 N | CAD N/A |
EE134102D - 134145 | Series N/A 134000 | d - Bore N/A 10.2500 in260.350 mm | D - Cup Outer Diameter N/A 14.5000 in368.300 mm | B - Double Cone Width N/A 4.2500 in107.950 mm | C - Cup Width N/A 1.6875 in42.863 mm | T - Bearing Width across Cups N/A 4.2500 in107.950 mm | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 266000 lbf1180000 N | CAD N/A |
EE127094D - 127137 | Series N/A 127000 | d - Bore N/A 9.4970 in241.224 mm | D - Cup Outer Diameter N/A 13.8125 in350.838 mm | B - Double Cone Width N/A 4.2500 in107.950 mm | C - Cup Width N/A 1.7500 in44.450 mm | T - Bearing Width across Cups N/A 4.2500 in107.950 mm | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 258000 lbf1150000 N | CAD N/A |
EE127094D - 127138 | Series N/A 127000 | d - Bore N/A 9.4970 in241.224 mm | D - Cup Outer Diameter N/A 13.9960 in355.498 mm | B - Double Cone Width N/A 4.2500 in107.950 mm | C - Cup Width N/A 1.7500 in44.450 mm | T - Bearing Width across Cups N/A 4.2500 in107.950 mm | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 258000 lbf1150000 N | CAD N/A |
EE127094D - 127135 | Series N/A 127000 | d - Bore N/A 9.4970 in241.224 mm | D - Cup Outer Diameter N/A 13.7460 in349.148 mm | B - Double Cone Width N/A 4.2500 in107.950 mm | C - Cup Width N/A 1.7500 in44.450 mm | T - Bearing Width across Cups N/A 4.2500 in107.950 mm | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 258000 lbf1150000 N | CAD N/A |
EE127097DW - 127140 | Series N/A 127000 | d - Bore N/A 9.5070 in241.478 mm | D - Cup Outer Diameter N/A 14 in355.6 mm | B - Double Cone Width N/A 4.2500 in107.950 mm | C - Cup Width N/A 1.7500 in44.450 mm | T - Bearing Width across Cups N/A 4.2500 in107.950 mm | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 258000 lbf1150000 N | CAD N/A |
EE127097DW - 127137 | Series N/A 127000 | d - Bore N/A 9.5070 in241.478 mm | D - Cup Outer Diameter N/A 13.8125 in350.838 mm | B - Double Cone Width N/A 4.2500 in107.950 mm | C - Cup Width N/A 1.7500 in44.450 mm | T - Bearing Width across Cups N/A 4.2500 in107.950 mm | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 258000 lbf1150000 N | CAD N/A |
EE127097DW - 127138 | Series N/A 127000 | d - Bore N/A 9.5070 in241.478 mm | D - Cup Outer Diameter N/A 13.9960 in355.498 mm | B - Double Cone Width N/A 4.2500 in107.950 mm | C - Cup Width N/A 1.7500 in44.450 mm | T - Bearing Width across Cups N/A 4.2500 in107.950 mm | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 258000 lbf1150000 N | CAD N/A |
EE280625D - 281200 | Series N/A 280000 | d - Bore N/A 6.25 in158.750 mm | D - Cup Outer Diameter N/A 12 in304.8 mm | B - Double Cone Width N/A 4.5000 in114.300 mm | C - Cup Width N/A 1.6875 in42.863 mm | T - Bearing Width across Cups N/A 4.3085 in109.436 mm | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 236000 lbf1050000 N | CAD N/A |
EE280625D - 281202 | Series N/A 280000 | d - Bore N/A 6.25 in158.750 mm | D - Cup Outer Diameter N/A 12 in304.8 mm | B - Double Cone Width N/A 4.5000 in114.300 mm | C - Cup Width N/A 1.6875 in42.863 mm | T - Bearing Width across Cups N/A 4.3085 in109.436 mm | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 236000 lbf1050000 N | CAD N/A |
EE280700D - 281202 | Series N/A 280000 | d - Bore N/A 7.0000 in177.800 mm | D - Cup Outer Diameter N/A 12 in304.8 mm | B - Double Cone Width N/A 4.5000 in114.300 mm | C - Cup Width N/A 1.6875 in42.863 mm | T - Bearing Width across Cups N/A 4.3085 in109.436 mm | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 236000 lbf1050000 N | CAD N/A |
EE280700DG - 281200 | Series N/A 280000 | d - Bore N/A 7.0000 in177.800 mm | D - Cup Outer Diameter N/A 12 in304.8 mm | B - Double Cone Width N/A 4.5000 in114.300 mm | C - Cup Width N/A 1.6875 in42.863 mm | T - Bearing Width across Cups N/A 4.3085 in109.436 mm | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 236000 lbf1050000 N | CAD N/A |
EE280700DG - 281202 | Series N/A 280000 | d - Bore N/A 7.0000 in177.800 mm | D - Cup Outer Diameter N/A 12 in304.8 mm | B - Double Cone Width N/A 4.5000 in114.300 mm | C - Cup Width N/A 1.6875 in42.863 mm | T - Bearing Width across Cups N/A 4.3085 in109.436 mm | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 236000 lbf1050000 N | CAD N/A |
EE280703DW - 281202 | Series N/A 280000 | d - Bore N/A 7.0000 in177.800 mm | D - Cup Outer Diameter N/A 12 in304.8 mm | B - Double Cone Width N/A 4.5000 in114.300 mm | C - Cup Width N/A 1.6875 in42.863 mm | T - Bearing Width across Cups N/A 4.3085 in109.436 mm | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 236000 lbf1050000 N | CAD N/A |
EE280703DW - 281200 | Series N/A 280000 | d - Bore N/A 7.0000 in177.800 mm | D - Cup Outer Diameter N/A 12 in304.8 mm | B - Double Cone Width N/A 4.5000 in114.300 mm | C - Cup Width N/A 1.6875 in42.863 mm | T - Bearing Width across Cups N/A 4.3085 in109.436 mm | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 236000 lbf1050000 N | CAD N/A |
EE291176D - 291750 | Series N/A 290000 | d - Bore N/A 11.7500 in298.450 mm | D - Cup Outer Diameter N/A 17.5 in444.5 mm | B - Double Cone Width N/A 4.2500 in107.950 mm | C - Cup Width N/A 1.5625 in39.688 mm | T - Bearing Width across Cups N/A 4.3749 in111.122 mm | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 347000 lbf1540000 N | CAD N/A |
EE291176D - 291749 | Series N/A 290000 | d - Bore N/A 11.7500 in298.450 mm | D - Cup Outer Diameter N/A 17.5 in444.5 mm | B - Double Cone Width N/A 4.2500 in107.950 mm | C - Cup Width N/A 1.5625 in39.688 mm | T - Bearing Width across Cups N/A 4.3749 in111.122 mm | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 347000 lbf1540000 N | CAD N/A |
EE291200D - 291750 | Series N/A 290000 | d - Bore N/A 12 in304.8 mm | D - Cup Outer Diameter N/A 17.5 in444.5 mm | B - Double Cone Width N/A 4.2500 in107.950 mm | C - Cup Width N/A 1.5625 in39.688 mm | T - Bearing Width across Cups N/A 4.3749 in111.122 mm | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 347000 lbf1540000 N | CAD N/A |
EE291200D - 291749 | Series N/A 290000 | d - Bore N/A 12 in304.8 mm | D - Cup Outer Diameter N/A 17.5 in444.5 mm | B - Double Cone Width N/A 4.2500 in107.950 mm | C - Cup Width N/A 1.5625 in39.688 mm | T - Bearing Width across Cups N/A 4.3749 in111.122 mm | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 347000 lbf1540000 N | CAD N/A |
EE291202D - 291749 | Series N/A 290000 | d - Bore N/A 12 in304.8 mm | D - Cup Outer Diameter N/A 17.5 in444.5 mm | B - Double Cone Width N/A 4.6250 in117.475 mm | C - Cup Width N/A 1.5625 in39.688 mm | T - Bearing Width across Cups N/A 4.3749 in111.122 mm | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 347000 lbf1540000 N | CAD N/A |
EE291202D - 291750 | Series N/A 290000 | d - Bore N/A 12 in304.8 mm | D - Cup Outer Diameter N/A 17.5 in444.5 mm | B - Double Cone Width N/A 4.6250 in117.475 mm | C - Cup Width N/A 1.5625 in39.688 mm | T - Bearing Width across Cups N/A 4.3749 in111.122 mm | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 347000 lbf1540000 N | CAD N/A |
89108D - 89150 | Series N/A 89000 | d - Bore N/A 10.875 in276.225 mm | D - Cup Outer Diameter N/A 15.0000 in381.000 mm | B - Double Cone Width N/A 3.5000 in88.900 mm | C - Cup Width N/A 1.7500 in44.450 mm | T - Bearing Width across Cups N/A 4.3750 in111.125 mm | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 181000 lbf806000 N | CAD N/A |