Part Number |
Series |
d - Bore |
D - Cup Outer Diameter |
B - Cone Width |
C - Cup Width |
T - Bearing Width |
C1 - Dynamic Radial Rating (1 million revolutions) |
C0 - Static Radial Rating |
CAD |
---|---|---|---|---|---|---|---|---|---|
![]() | |||||||||
JH217249 - JH217210 | Series N/A H217200 | d - Bore N/A 85 mm3.3465 in | D - Cup Outer Diameter N/A 150 mm5.9055 in | B - Cone Width N/A 46.000 mm1.8110 in | C - Cup Width N/A 38 mm1.4961 in | T - Bearing Width N/A 46.000 mm1.8110 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 393000 N88400 lbf | C0 - Static Radial Rating N/A 446000 N100000 lbf |
CAD
N/A ![]() |
JHM516849 - JHM516810 | Series N/A HM516800 | d - Bore N/A 85 mm3.3465 in | D - Cup Outer Diameter N/A 140 mm5.5118 in | B - Cone Width N/A 38.000 mm1.4961 in | C - Cup Width N/A 31.500 mm1.2402 in | T - Bearing Width N/A 39.000 mm1.5354 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 282000 N63300 lbf | C0 - Static Radial Rating N/A 339000 N76300 lbf |
CAD
N/A ![]() |
JM716649 - JM716610 | Series N/A M716600 | d - Bore N/A 85 mm3.3465 in | D - Cup Outer Diameter N/A 130 mm5.1181 in | B - Cone Width N/A 29.000 mm1.1417 in | C - Cup Width N/A 24.000 mm0.9449 in | T - Bearing Width N/A 30.000 mm1.1811 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 161000 N36300 lbf | C0 - Static Radial Rating N/A 245000 N55100 lbf |
CAD
N/A ![]() |
JM716648 - JM716610 | Series N/A M716600 | d - Bore N/A 85 mm3.3465 in | D - Cup Outer Diameter N/A 130 mm5.1181 in | B - Cone Width N/A 29.000 mm1.1417 in | C - Cup Width N/A 24.000 mm0.9449 in | T - Bearing Width N/A 30.000 mm1.1811 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 161000 N36300 lbf | C0 - Static Radial Rating N/A 245000 N55100 lbf |
CAD
N/A ![]() |
JM716649N - JM716610 | Series N/A M716600 | d - Bore N/A 85 mm3.3465 in | D - Cup Outer Diameter N/A 130 mm5.1181 in | B - Cone Width N/A 29.000 mm1.1417 in | C - Cup Width N/A 24.000 mm0.9449 in | T - Bearing Width N/A 30.000 mm1.1811 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 161000 N36300 lbf | C0 - Static Radial Rating N/A 245000 N55100 lbf |
CAD
N/A ![]() |
JM716648 - JM716615 | Series N/A M716600 | d - Bore N/A 85 mm3.3465 in | D - Cup Outer Diameter N/A 135.000 mm5.3150 in | B - Cone Width N/A 29.000 mm1.1417 in | C - Cup Width N/A 27 mm1.063 in | T - Bearing Width N/A 33.000 mm1.2992 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 161000 N36300 lbf | C0 - Static Radial Rating N/A 245000 N55100 lbf |
CAD
N/A ![]() |
JM716649 - JM716615 | Series N/A M716600 | d - Bore N/A 85 mm3.3465 in | D - Cup Outer Diameter N/A 135.000 mm5.3150 in | B - Cone Width N/A 29.000 mm1.1417 in | C - Cup Width N/A 27 mm1.063 in | T - Bearing Width N/A 33.000 mm1.2992 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 161000 N36300 lbf | C0 - Static Radial Rating N/A 245000 N55100 lbf |
CAD
N/A ![]() |
30217 | Series N/A 30217 | d - Bore N/A 85 mm3.3465 in | D - Cup Outer Diameter N/A 150 mm5.9055 in | B - Cone Width N/A 28.000 mm1.1024 in | C - Cup Width N/A 24.000 mm0.9449 in | T - Bearing Width N/A 30.500 mm1.2008 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 236000 N53100 lbf | C0 - Static Radial Rating N/A 236000 N53000 lbf |
CAD
N/A ![]() |
30317 | Series N/A 30317M | d - Bore N/A 85 mm3.3465 in | D - Cup Outer Diameter N/A 180 mm7.0866 in | B - Cone Width N/A 41 mm1.6142 in | C - Cup Width N/A 34 mm1.3386 in | T - Bearing Width N/A 44.5 mm1.752 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 313000 N70500 lbf | C0 - Static Radial Rating N/A 346000 N77700 lbf |
CAD
N/A ![]() |
XAA32017X - Y32017X | Series N/A 32017X | d - Bore N/A 85 mm3.3465 in | D - Cup Outer Diameter N/A 130 mm5.1181 in | B - Cone Width N/A 29.000 mm1.1417 in | C - Cup Width N/A 22.000 mm0.8661 in | T - Bearing Width N/A 29.000 mm1.1417 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 193000 N43300 lbf | C0 - Static Radial Rating N/A 235000 N52900 lbf |
CAD
N/A ![]() |
32017X | Series N/A 32017X | d - Bore N/A 85 mm3.3465 in | D - Cup Outer Diameter N/A 130 mm5.1181 in | B - Cone Width N/A 29.000 mm1.1417 in | C - Cup Width N/A 22.000 mm0.8661 in | T - Bearing Width N/A 29.000 mm1.1417 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 193000 N43300 lbf | C0 - Static Radial Rating N/A 235000 N52900 lbf |
CAD
N/A ![]() |
32217 | Series N/A 32217M | d - Bore N/A 85 mm3.3465 in | D - Cup Outer Diameter N/A 150 mm5.9055 in | B - Cone Width N/A 36 mm1.4173 in | C - Cup Width N/A 30.000 mm1.1811 in | T - Bearing Width N/A 38.500 mm1.5157 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 245000 N55100 lbf | C0 - Static Radial Rating N/A 305000 N68700 lbf |
CAD
N/A ![]() |
XA32217 - Y32217 | Series N/A 32217M | d - Bore N/A 85 mm3.3465 in | D - Cup Outer Diameter N/A 150 mm5.9055 in | B - Cone Width N/A 36 mm1.4173 in | C - Cup Width N/A 30.000 mm1.1811 in | T - Bearing Width N/A 38.500 mm1.5157 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 291000 N65300 lbf | C0 - Static Radial Rating N/A 305000 N68700 lbf |
CAD
N/A ![]() |
32317 | Series N/A 32317 | d - Bore N/A 85 mm3.3465 in | D - Cup Outer Diameter N/A 180 mm7.0866 in | B - Cone Width N/A 60.000 mm2.3622 in | C - Cup Width N/A 49.000 mm1.9291 in | T - Bearing Width N/A 63.500 mm2.5000 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 570000 N128000 lbf | C0 - Static Radial Rating N/A 588000 N132000 lbf |
CAD
N/A ![]() |
33017 | Series N/A 33017 | d - Bore N/A 85 mm3.3465 in | D - Cup Outer Diameter N/A 130 mm5.1181 in | B - Cone Width N/A 36 mm1.4173 in | C - Cup Width N/A 29.5 mm1.1614 in | T - Bearing Width N/A 36 mm1.4173 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 220000 N49500 lbf | C0 - Static Radial Rating N/A 343000 N77100 lbf |
CAD
N/A ![]() |
33117 | Series N/A 33117 | d - Bore N/A 85 mm3.3465 in | D - Cup Outer Diameter N/A 140 mm5.5118 in | B - Cone Width N/A 41 mm1.6142 in | C - Cup Width N/A 32.000 mm1.2598 in | T - Bearing Width N/A 41.000 mm1.6142 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 254000 N57100 lbf | C0 - Static Radial Rating N/A 386000 N86800 lbf |
CAD
N/A ![]() |
33217 | Series N/A 33217 | d - Bore N/A 85 mm3.3465 in | D - Cup Outer Diameter N/A 150 mm5.9055 in | B - Cone Width N/A 49.000 mm1.9291 in | C - Cup Width N/A 37.000 mm1.4567 in | T - Bearing Width N/A 49.000 mm1.9291 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 416000 N93600 lbf | C0 - Static Radial Rating N/A 483000 N109000 lbf |
CAD
N/A ![]() |
31317 | Series N/A 31317 | d - Bore N/A 85 mm3.3465 in | D - Cup Outer Diameter N/A 180 mm7.0866 in | B - Cone Width N/A 41 mm1.6142 in | C - Cup Width N/A 28 mm1.1024 in | T - Bearing Width N/A 44.5 mm1.752 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 308000 N69300 lbf | C0 - Static Radial Rating N/A 366000 N82300 lbf |
CAD
N/A ![]() |
30318 | Series N/A 30318 | d - Bore N/A 90 mm3.5433 in | D - Cup Outer Diameter N/A 190 mm7.4803 in | B - Cone Width N/A 43 mm1.6929 in | C - Cup Width N/A 36 mm1.4173 in | T - Bearing Width N/A 46.5 mm1.8307 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 406000 N91300 lbf | C0 - Static Radial Rating N/A 429000 N96500 lbf |
CAD
N/A ![]() |
J90354 - J90748 | Series N/A 90000 | d - Bore N/A 90 mm3.5433 in | D - Cup Outer Diameter N/A 190 mm7.4803 in | B - Cone Width N/A 46.038 mm1.8125 in | C - Cup Width N/A 31.750 mm1.2500 in | T - Bearing Width N/A 50.800 mm2.0000 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 383000 N86100 lbf | C0 - Static Radial Rating N/A 392000 N88100 lbf |
CAD
N/A ![]() |
JHH221436 - JHH221413 | Series N/A HH221400 | d - Bore N/A 90 mm3.5433 in | D - Cup Outer Diameter N/A 190 mm7.4803 in | B - Cone Width N/A 57.531 mm2.2650 in | C - Cup Width N/A 46.038 mm1.8125 in | T - Bearing Width N/A 57.150 mm2.2500 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 534000 N120000 lbf | C0 - Static Radial Rating N/A 692000 N156000 lbf |
CAD
N/A ![]() |
JHH221437P - JHH221413 | Series N/A HH221400 | d - Bore N/A 90 mm3.5433 in | D - Cup Outer Diameter N/A 190 mm7.4803 in | B - Cone Width N/A 65.500 mm2.5787 in | C - Cup Width N/A 46.038 mm1.8125 in | T - Bearing Width N/A 65.000 mm2.5591 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 578000 N130000 lbf | C0 - Static Radial Rating N/A 692000 N156000 lbf |
CAD
N/A ![]() |
JHH221436 - JHH221414P | Series N/A HH221400 | d - Bore N/A 90 mm3.5433 in | D - Cup Outer Diameter N/A 190 mm7.4803 in | B - Cone Width N/A 57.531 mm2.2650 in | C - Cup Width N/A 48.500 mm1.9094 in | T - Bearing Width N/A 59.500 mm2.3425 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 534000 N120000 lbf | C0 - Static Radial Rating N/A 692000 N156000 lbf |
CAD
N/A ![]() |
JHH221437P - JHH221414P | Series N/A HH221400 | d - Bore N/A 90 mm3.5433 in | D - Cup Outer Diameter N/A 190 mm7.4803 in | B - Cone Width N/A 65.500 mm2.5787 in | C - Cup Width N/A 48.500 mm1.9094 in | T - Bearing Width N/A 67.500 mm2.6575 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 578000 N130000 lbf | C0 - Static Radial Rating N/A 692000 N156000 lbf |
CAD
N/A ![]() |
JHM318448A - JHM318410 | Series N/A HM318400 | d - Bore N/A 90 mm3.5433 in | D - Cup Outer Diameter N/A 155 mm6.1024 in | B - Cone Width N/A 44.000 mm1.7323 in | C - Cup Width N/A 35.500 mm1.3976 in | T - Bearing Width N/A 44.000 mm1.7323 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 392000 N88100 lbf | C0 - Static Radial Rating N/A 447000 N101000 lbf |
CAD
N/A ![]() |