Available in single, double, and multi-row configurations as well as proprietary sizes, these bearings are developed in collaboration with OE engineers to deliver premium performance across various applications. Their power-dense designs support heavier loads and help extend bearing life, while optimized internal geometry reduces torque and operating temperatures to prolong lubrication system life. Additionally, they can be engineered with proprietary enhancements to withstand highly corrosive conditions, high temperatures, vacuum environments, or situations with limited lubrication.
Clear
Filter
Bore (d) (mm)
Bore (d) (in)
O.D. (D) (mm)
O.D. (D) (in)
Width (T) (mm)
Width (T) (in)
Dynamic Radial Load Rating - 1M Revs (C1) (N)
Dynamic Radial Load Rating - 1M Revs (C1) (lbf)
Part Number |
Bore (d) |
O.D. (D) |
Inner Ring Width (B) |
Outer Ring Width (C) |
Width (T) |
Dynamic Radial Load Rating - 1M Revs (C1) |
Static Radial Load Rating (C0) |
CAD |
|---|---|---|---|---|---|---|---|---|
| JLM714149-99C01 | N/A 75 mm2.9528 in | N/A 115 mm4.5276 in | N/A 25.000 mm0.9843 in | N/A 19 mm0.7480 in | N/A 25 mm0.9843 in | N/A 140000 N31600 lbf | N/A 167000 N37500 lbf |
N/A
|
| JLM714149-90B01 | N/A 75 mm2.9528 in | N/A 115 mm4.5276 in | N/A 25.000 mm0.9843 in | N/A 19 mm0.7480 in | N/A 25 mm0.9843 in | N/A 140000 N31600 lbf | N/A 167000 N37500 lbf |
N/A
|
| JLM714149-90B02 | N/A 75 mm2.9528 in | N/A 115 mm4.5276 in | N/A 25.000 mm0.9843 in | N/A 19 mm0.7480 in | N/A 25 mm0.9843 in | N/A 140000 N31600 lbf | N/A 167000 N37500 lbf |
N/A
|
| JM714249 / JM714210 | N/A 75 mm2.9528 in | N/A 120 mm4.7244 in | N/A 29.500 mm1.1614 in | N/A 25.000 mm0.9843 in | N/A 31.000 mm1.2205 in | N/A 159000 N35800 lbf | N/A 229000 N51500 lbf |
N/A
|
| JM714249A / JM714210 | N/A 75 mm2.9528 in | N/A 120 mm4.7244 in | N/A 29.500 mm1.1614 in | N/A 25.000 mm0.9843 in | N/A 31.000 mm1.2205 in | N/A 159000 N35800 lbf | N/A 229000 N51500 lbf |
N/A
|
| JM714249 / JM714210A | N/A 75 mm2.9528 in | N/A 120 mm4.7244 in | N/A 29.500 mm1.1614 in | N/A 25.000 mm0.9843 in | N/A 31.000 mm1.2205 in | N/A 159000 N35800 lbf | N/A 229000 N51500 lbf |
N/A
|
| XAA33115 - Y33115 | N/A 75 mm2.9528 in | N/A 125 mm4.9213 in | N/A 37.000 mm1.4567 in | N/A 29 mm1.1417 in | N/A 37 mm1.4567 in | N/A 205000 N46000 lbf | N/A 287000 N64500 lbf |
N/A
|
| X33115 / Y33115 | N/A 75 mm2.9528 in | N/A 125 mm4.9213 in | N/A 37.000 mm1.4567 in | N/A 29 mm1.1417 in | N/A 37 mm1.4567 in | N/A 205000 N46000 lbf | N/A 287000 N64500 lbf |
N/A
|
| 30215 | N/A 75 mm2.9528 in | N/A 130 mm5.1181 in | N/A 25.000 mm0.9843 in | N/A 22 mm0.8661 in | N/A 27.25 mm1.0728 in | N/A 152000 N34200 lbf | N/A 180000 N40400 lbf |
N/A
|
| XA30215 / Y30215 | N/A 75 mm2.9528 in | N/A 130 mm5.1181 in | N/A 25.000 mm0.9843 in | N/A 22 mm0.8661 in | N/A 27.25 mm1.0728 in | N/A 181000 N40600 lbf | N/A 180000 N40400 lbf |
N/A
|
| X32215 / Y32215 | N/A 75 mm2.9528 in | N/A 130 mm5.1181 in | N/A 31.000 mm1.2205 in | N/A 27 mm1.063 in | N/A 33.250 mm1.3091 in | N/A 218000 N49000 lbf | N/A 227000 N51100 lbf |
N/A
|
| 32215 | N/A 75 mm2.9528 in | N/A 130 mm5.1181 in | N/A 31.000 mm1.2205 in | N/A 27 mm1.063 in | N/A 33.250 mm1.3091 in | N/A 199000 N44800 lbf | N/A 227000 N51100 lbf |
N/A
|
| X33215 / Y33215 | N/A 75 mm2.9528 in | N/A 130 mm5.1181 in | N/A 41 mm1.6142 in | N/A 31.000 mm1.2205 in | N/A 41.000 mm1.6142 in | N/A 236000 N53100 lbf | N/A 316000 N71000 lbf |
N/A
|
| 32215-99E60 | N/A 75 mm2.9528 in | N/A 130 mm5.1181 in | N/A 31.000 mm1.2205 in | N/A 27 mm1.063 in | N/A 33.250 mm1.3091 in | N/A 218000 N49000 lbf | N/A 227000 N51100 lbf |
N/A
|
| JH415647 / JH415610 | N/A 75 mm2.9528 in | N/A 145 mm5.7087 in | N/A 51 mm2.0079 in | N/A 42 mm1.6535 in | N/A 51 mm2.0079 in | N/A 347000 N78000 lbf | N/A 463000 N104000 lbf |
N/A
|
| JH415647A / JH415610 | N/A 75 mm2.9528 in | N/A 145 mm5.7087 in | N/A 51 mm2.0079 in | N/A 42 mm1.6535 in | N/A 51 mm2.0079 in | N/A 347000 N78000 lbf | N/A 463000 N104000 lbf |
N/A
|
| JW7549 / JW7510 | N/A 75 mm2.9528 in | N/A 150 mm5.9055 in | N/A 38.000 mm1.4961 in | N/A 29 mm1.1417 in | N/A 42.000 mm1.6535 in | N/A 274000 N61600 lbf | N/A 294000 N66200 lbf |
N/A
|
| X30315 / Y30315 | N/A 75 mm2.9528 in | N/A 160 mm6.2992 in | N/A 37.000 mm1.4567 in | N/A 31.000 mm1.2205 in | N/A 40.000 mm1.5748 in | N/A 354000 N79600 lbf | N/A 338000 N76000 lbf |
N/A
|
| 30315 | N/A 75 mm2.9528 in | N/A 160 mm6.2992 in | N/A 37.000 mm1.4567 in | N/A 31.000 mm1.2205 in | N/A 40.000 mm1.5748 in | N/A 354000 N79600 lbf | N/A 338000 N76000 lbf |
N/A
|
| 31315 | N/A 75 mm2.9528 in | N/A 160 mm6.2992 in | N/A 37.000 mm1.4567 in | N/A 26 mm1.0236 in | N/A 40.000 mm1.5748 in | N/A 248000 N55800 lbf | N/A 278000 N62500 lbf |
N/A
|
| 32315 | N/A 75 mm2.9528 in | N/A 160 mm6.2992 in | N/A 55 mm2.1654 in | N/A 45.000 mm1.7717 in | N/A 58.000 mm2.2835 in | N/A 357000 N80300 lbf | N/A 421000 N94600 lbf |
N/A
|
| JP8049-99302 | N/A 80 mm3.1496 in | N/A 125 mm4.9213 in | N/A 22.500 mm0.8858 in | N/A 17.5 mm0.6890 in | N/A 24.000 mm0.9449 in | N/A 107000 N24000 lbf | N/A 141000 N31800 lbf |
N/A
|
| JP8049H-90BA6 | N/A 80 mm3.1496 in | N/A 125 mm4.9213 in | N/A 22.500 mm0.8858 in | N/A 17.5 mm0.6890 in | N/A 24.000 mm0.9449 in | N/A 107000 N24000 lbf | N/A 141000 N31800 lbf |
N/A
|
| 32016X | N/A 80 mm3.1496 in | N/A 125 mm4.9213 in | N/A 29.000 mm1.1417 in | N/A 22 mm0.8661 in | N/A 29 mm1.1417 in | N/A 197000 N44200 lbf | N/A 238000 N53600 lbf |
N/A
|
| 33016 | N/A 80 mm3.1496 in | N/A 125 mm4.9213 in | N/A 36 mm1.4173 in | N/A 29.5 mm1.1614 in | N/A 36.000 mm1.4173 in | N/A 210000 N47100 lbf | N/A 315000 N70900 lbf |
N/A
|