Montage of Timken Bearing Products
Batch CAD Cart (0)
  • Cart is empty
This is the most basic and most widely used type of tapered roller bearing. It consists of two main separable parts: the cone (inner ring) assembly and the cup (outer ring). It is typically mounted in opposing pairs on a shaft.
251 - 275 of 424 | Results Per Page | View | Unit of Measure
« 11 12 13 14 15 »  
Clear Filter

Series

d - Bore (mm)

d - Bore (in)

D - Cup Outer Diameter (mm)

D - Cup Outer Diameter (in)

T - Bearing Width (mm)

T - Bearing Width (in)

C1 - Dynamic Radial Rating (1 million revolutions) (N)

C1 - Dynamic Radial Rating (1 million revolutions) (lbf)

Part Number

Series

d - Bore

D - Cup Outer Diameter

B - Cone Width

C - Cup Width

T - Bearing Width

C1 - Dynamic Radial Rating (1 million revolutions)

C0 - Static Radial Rating

CAD

Add To Cart/Request Quote
N/A 32019X N/A 95 mm3.7402 in N/A 145 mm5.7087 in N/A 32.000 mm1.2598 in N/A 24.000 mm0.9449 in N/A 32.000 mm1.2598 in N/A 220000 N49500 lbf N/A 274000 N61500 lbf N/A CAD Add To Cart
Request Quote
N/A 32019X N/A 95 mm3.7402 in N/A 145 mm5.7087 in N/A 32.000 mm1.2598 in N/A 24.000 mm0.9449 in N/A 32.000 mm1.2598 in N/A 220000 N49500 lbf N/A 274000 N61500 lbf N/A CAD Add To Cart
Request Quote
N/A 32019XM N/A 95 mm3.7402 in N/A 145 mm5.7087 in N/A 32.000 mm1.2598 in N/A 24.000 mm0.9449 in N/A 32.000 mm1.2598 in N/A 201000 N45300 lbf N/A 274000 N61500 lbf N/A CAD Add To Cart
Request Quote
N/A 32219M N/A 95 mm3.7402 in N/A 170 mm6.6929 in N/A 43 mm1.6929 in N/A 37.000 mm1.4567 in N/A 45.500 mm1.7913 in N/A 375000 N84300 lbf N/A 401000 N90100 lbf N/A CAD Add To Cart
Request Quote
N/A 32219M N/A 95 mm3.7402 in N/A 170 mm6.6929 in N/A 43 mm1.6929 in N/A 37.000 mm1.4567 in N/A 45.500 mm1.7913 in N/A 375000 N84300 lbf N/A 401000 N90100 lbf N/A CAD Add To Cart
Request Quote
N/A 33019 N/A 95 mm3.7402 in N/A 145 mm5.7087 in N/A 39 mm1.5354 in N/A 32.500 mm1.2795 in N/A 39.000 mm1.5354 in N/A 246000 N55300 lbf N/A 378000 N85100 lbf N/A CAD Add To Cart
Request Quote
N/A 33019 N/A 95 mm3.7402 in N/A 145 mm5.7087 in N/A 39 mm1.5354 in N/A 32.500 mm1.2795 in N/A 39.000 mm1.5354 in N/A 246000 N55300 lbf N/A 378000 N85100 lbf N/A CAD Add To Cart
Request Quote
N/A HH224300 N/A 100 mm3.937 in N/A 215 mm8.4646 in N/A 66.675 mm2.6250 in N/A 53.975 mm2.1250 in N/A 66.675 mm2.6250 in N/A 680000 N153000 lbf N/A 906000 N204000 lbf N/A CAD Add To Cart
Request Quote
N/A HM720200 N/A 100 mm3.937 in N/A 160 mm6.2992 in N/A 40.000 mm1.5748 in N/A 32.000 mm1.2598 in N/A 41.000 mm1.6142 in N/A 331000 N74400 lbf N/A 416000 N93500 lbf N/A CAD Add To Cart
Request Quote
N/A HM720200 N/A 100 mm3.937 in N/A 160 mm6.2992 in N/A 40.000 mm1.5748 in N/A 32.000 mm1.2598 in N/A 41.000 mm1.6142 in N/A 331000 N74400 lbf N/A 416000 N93500 lbf N/A CAD Add To Cart
Request Quote
N/A LM820000 N/A 100 mm3.937 in N/A 150 mm5.9055 in N/A 30.000 mm1.1811 in N/A 26.000 mm1.0236 in N/A 32.000 mm1.2598 in N/A 162000 N36500 lbf N/A 242000 N54400 lbf N/A CAD Add To Cart
Request Quote
N/A M720200 N/A 100 mm3.937 in N/A 155 mm6.1024 in N/A 35.000 mm1.3780 in N/A 28 mm1.1024 in N/A 36 mm1.4173 in N/A 231000 N52000 lbf N/A 355000 N79900 lbf N/A CAD Add To Cart
Request Quote
N/A JP10000 N/A 100 mm3.937 in N/A 145 mm5.7087 in N/A 22.500 mm0.8858 in N/A 17.500 mm0.6890 in N/A 24.000 mm0.9449 in N/A 125000 N28200 lbf N/A 172000 N38700 lbf N/A CAD Add To Cart
Request Quote
N/A JP10000 N/A 100 mm3.937 in N/A 145 mm5.7087 in N/A 22.500 mm0.8858 in N/A 17.500 mm0.6890 in N/A 24.000 mm0.9449 in N/A 149000 N33400 lbf N/A 172000 N38700 lbf N/A CAD Add To Cart
Request Quote
N/A JP10000 N/A 100 mm3.937 in N/A 145 mm5.7087 in N/A 22.500 mm0.8858 in N/A 17.500 mm0.6890 in N/A 24.000 mm0.9449 in N/A 125000 N28200 lbf N/A 172000 N38700 lbf N/A CAD Add To Cart
Request Quote
N/A 30220M N/A 100 mm3.937 in N/A 180 mm7.0866 in N/A 34.000 mm1.3386 in N/A 29.000 mm1.1417 in N/A 37.000 mm1.4567 in N/A 301000 N67600 lbf N/A 375000 N84300 lbf N/A CAD Add To Cart
Request Quote
N/A 30220M N/A 100 mm3.937 in N/A 180 mm7.0866 in N/A 34.000 mm1.3386 in N/A 29.000 mm1.1417 in N/A 37.000 mm1.4567 in N/A 357000 N80200 lbf N/A 375000 N84300 lbf N/A CAD Add To Cart
Request Quote
N/A 32020X N/A 100 mm3.937 in N/A 150 mm5.9055 in N/A 32.000 mm1.2598 in N/A 24.000 mm0.9449 in N/A 32.000 mm1.2598 in N/A 231000 N51800 lbf N/A 295000 N66400 lbf N/A CAD Add To Cart
Request Quote
N/A 32020XM N/A 100 mm3.937 in N/A 150 mm5.9055 in N/A 32.000 mm1.2598 in N/A 24.000 mm0.9449 in N/A 32.000 mm1.2598 in N/A 211000 N47400 lbf N/A 295000 N66400 lbf N/A CAD Add To Cart
Request Quote
N/A 32320M N/A 100 mm3.937 in N/A 215 mm8.4646 in N/A 73.000 mm2.8740 in N/A 60.000 mm2.3622 in N/A 77.500 mm3.0512 in N/A 621000 N140000 lbf N/A 883000 N198000 lbf N/A CAD Add To Cart
Request Quote
N/A 33020 N/A 100 mm3.937 in N/A 150 mm5.9055 in N/A 39 mm1.5354 in N/A 32.500 mm1.2795 in N/A 39.000 mm1.5354 in N/A 251000 N56300 lbf N/A 393000 N88300 lbf N/A CAD Add To Cart
Request Quote
N/A 30221M N/A 105 mm4.1339 in N/A 190 mm7.4803 in N/A 36 mm1.4173 in N/A 30.000 mm1.1811 in N/A 39.000 mm1.5354 in N/A 325000 N73200 lbf N/A 407000 N91400 lbf N/A CAD Add To Cart
Request Quote
N/A 32021XM N/A 105 mm4.1339 in N/A 160 mm6.2992 in N/A 35.000 mm1.3780 in N/A 26.000 mm1.0236 in N/A 35.000 mm1.3780 in N/A 269000 N60500 lbf N/A 339000 N76200 lbf N/A CAD Add To Cart
Request Quote
N/A 32221 N/A 105 mm4.1339 in N/A 190 mm7.4803 in N/A 50 mm1.9685 in N/A 43 mm1.6929 in N/A 53.000 mm2.0866 in N/A 398000 N89600 lbf N/A 516000 N116000 lbf N/A CAD Add To Cart
Request Quote
N/A 32221M N/A 105 mm4.1339 in N/A 190 mm7.4803 in N/A 50 mm1.9685 in N/A 43 mm1.6929 in N/A 53.000 mm2.0866 in N/A 472000 N106000 lbf N/A 516000 N116000 lbf N/A CAD Add To Cart
Request Quote
251 - 275 of 424 | Results Per Page | View | Unit of Measure
« 11 12 13 14 15 »