Available in single, double, and multi-row configurations as well as proprietary sizes, these bearings are developed in collaboration with OE engineers to deliver premium performance across various applications. Their power-dense designs support heavier loads and help extend bearing life, while optimized internal geometry reduces torque and operating temperatures to prolong lubrication system life. Additionally, they can be engineered with proprietary enhancements to withstand highly corrosive conditions, high temperatures, vacuum environments, or situations with limited lubrication.
351 - 375 of 485 | Results Per Page | View | Unit of Measure
« 11 12 13 14 15 »  
Clear Filter

Bore (d) (mm)

Bore (d) (in)

O.D. (D) (mm)

O.D. (D) (in)

Width (T) (mm)

Width (T) (in)

Dynamic Radial Load Rating - 1M Revs (C1)  (N)

Dynamic Radial Load Rating - 1M Revs (C1)  (lbf)

Part Number

Bore (d)

O.D. (D)

Inner Ring Width (B)

Outer Ring Width (C)

Width (T)

Dynamic Radial Load Rating - 1M Revs (C1) 

Static Radial Load Rating (C0)

CAD

JM822049-90B01 N/A 110 mm4.3307 in N/A 165 mm6.4961 in N/A 35.000 mm1.3780 in N/A 26.500 mm1.0433 in N/A 35.000 mm1.3780 in N/A 227000 N51100 lbf N/A 356000 N80100 lbf N/A
JM822049N / JM822010 N/A 110 mm4.3307 in N/A 165 mm6.4961 in N/A 35.000 mm1.3780 in N/A 26.500 mm1.0433 in N/A 35.000 mm1.3780 in N/A 227000 N51100 lbf N/A 356000 N80100 lbf N/A
JM822049 / JM822010 N/A 110 mm4.3307 in N/A 165 mm6.4961 in N/A 35.000 mm1.3780 in N/A 26.500 mm1.0433 in N/A 35.000 mm1.3780 in N/A 227000 N51100 lbf N/A 356000 N80100 lbf N/A
32022X N/A 110 mm4.3307 in N/A 170 mm6.6929 in N/A 38.000 mm1.4961 in N/A 29 mm1.1417 in N/A 38.000 mm1.4961 in N/A 334000 N75000 lbf N/A 433000 N97300 lbf N/A
33022 N/A 110 mm4.3307 in N/A 170 mm6.6929 in N/A 47 mm1.8504 in N/A 37.000 mm1.4567 in N/A 47.000 mm1.8504 in N/A 404000 N90700 lbf N/A 563000 N126000 lbf N/A
32022X-99E60 N/A 110 mm4.3307 in N/A 170 mm6.6929 in N/A 38.000 mm1.4961 in N/A 29 mm1.1417 in N/A 38.000 mm1.4961 in N/A 334000 N75000 lbf N/A 433000 N97300 lbf N/A
33022-99E60 N/A 110 mm4.3307 in N/A 170 mm6.6929 in N/A 47 mm1.8504 in N/A 37.000 mm1.4567 in N/A 47.000 mm1.8504 in N/A 404000 N90700 lbf N/A 563000 N126000 lbf N/A
JHM522649AC / JHM522610 N/A 110 mm4.3307 in N/A 180 mm7.0866 in N/A 46.000 mm1.8110 in N/A 38 mm1.4961 in N/A 47.000 mm1.8504 in N/A 440000 N98900 lbf N/A 554000 N125000 lbf N/A
JHM522649 / JHM522610 N/A 110 mm4.3307 in N/A 180 mm7.0866 in N/A 46.000 mm1.8110 in N/A 38 mm1.4961 in N/A 47.000 mm1.8504 in N/A 371000 N83500 lbf N/A 554000 N125000 lbf N/A
JHM522649A / JHM522610 N/A 110 mm4.3307 in N/A 180 mm7.0866 in N/A 46.000 mm1.8110 in N/A 38 mm1.4961 in N/A 47.000 mm1.8504 in N/A 371000 N83500 lbf N/A 554000 N125000 lbf N/A
JHM522649C / JHM522610 N/A 110 mm4.3307 in N/A 180 mm7.0866 in N/A 46.000 mm1.8110 in N/A 38 mm1.4961 in N/A 47.000 mm1.8504 in N/A 440000 N98900 lbf N/A 554000 N125000 lbf N/A
33122 N/A 110 mm4.3307 in N/A 180 mm7.0866 in N/A 56 mm2.2047 in N/A 43 mm1.6929 in N/A 56 mm2.2047 in N/A 412000 N92700 lbf N/A 635000 N143000 lbf N/A
30222 N/A 110 mm4.3307 in N/A 200 mm7.874 in N/A 38.000 mm1.4961 in N/A 32.000 mm1.2598 in N/A 41.000 mm1.6142 in N/A 374000 N84000 lbf N/A 475000 N107000 lbf N/A
32222 N/A 110 mm4.3307 in N/A 200 mm7.874 in N/A 53.000 mm2.0866 in N/A 46 mm1.811 in N/A 56 mm2.2047 in N/A 493000 N111000 lbf N/A 668000 N150000 lbf N/A
30322 N/A 110 mm4.3307 in N/A 240 mm9.4488 in N/A 50 mm1.9685 in N/A 42 mm1.6535 in N/A 54.5 mm2.1457 in N/A 576000 N130000 lbf N/A 732000 N165000 lbf N/A
32322 N/A 110 mm4.3307 in N/A 240 mm9.4488 in N/A 80 mm3.1496 in N/A 65 mm2.5591 in N/A 84.5 mm3.3268 in N/A 760000 N171000 lbf N/A 1020000 N229000 lbf N/A
JLM722948 / JLM722912 N/A 115 mm4.5276 in N/A 165 mm6.4961 in N/A 27.000 mm1.0630 in N/A 21 mm0.8268 in N/A 28.000 mm1.1024 in N/A 160000 N35900 lbf N/A 245000 N55100 lbf N/A
JL724346 / JL724314 N/A 115 mm4.5276 in N/A 170 mm6.6929 in N/A 25.400 mm1.0000 in N/A 19.050 mm0.75 in N/A 25.400 mm1.0000 in N/A 134000 N30200 lbf N/A 231000 N52000 lbf N/A
32924 N/A 120 mm4.7244 in N/A 165 mm6.4961 in N/A 29.000 mm1.1417 in N/A 23.000 mm0.9055 in N/A 29 mm1.1417 in N/A 179000 N40300 lbf N/A 308000 N69300 lbf N/A
JL724348 / JL724314 N/A 120 mm4.7244 in N/A 170 mm6.6929 in N/A 25.400 mm1.0000 in N/A 19.050 mm0.75 in N/A 25.400 mm1.0000 in N/A 145000 N32600 lbf N/A 231000 N52000 lbf N/A
JP12049 / JP12010 N/A 120 mm4.7244 in N/A 170 mm6.6929 in N/A 25.000 mm0.9843 in N/A 19.500 mm0.7677 in N/A 27.000 mm1.0630 in N/A 196000 N44100 lbf N/A 238000 N53500 lbf N/A
JP12049A / JP12010 N/A 120 mm4.7244 in N/A 170 mm6.6929 in N/A 25.000 mm0.9843 in N/A 19.500 mm0.7677 in N/A 27.000 mm1.0630 in N/A 196000 N44100 lbf N/A 238000 N53500 lbf N/A
JM624649 / JM624610 N/A 120 mm4.7244 in N/A 180 mm7.0866 in N/A 36 mm1.4173 in N/A 26 mm1.0236 in N/A 36.000 mm1.4173 in N/A 247000 N55500 lbf N/A 377000 N84700 lbf N/A
XAA32024X / Y32024X N/A 120 mm4.7244 in N/A 180 mm7.0866 in N/A 38.000 mm1.4961 in N/A 29 mm1.1417 in N/A 38.000 mm1.4961 in N/A 347000 N77900 lbf N/A 466000 N105000 lbf N/A
32024X N/A 120 mm4.7244 in N/A 180 mm7.0866 in N/A 38.000 mm1.4961 in N/A 29 mm1.1417 in N/A 38.000 mm1.4961 in N/A 347000 N77900 lbf N/A 466000 N105000 lbf N/A
351 - 375 of 485 | Results Per Page | View | Unit of Measure
« 11 12 13 14 15 »