Available in single, double, and multi-row configurations as well as proprietary sizes, these bearings are developed in collaboration with OE engineers to deliver premium performance across various applications. Their power-dense designs support heavier loads and help extend bearing life, while optimized internal geometry reduces torque and operating temperatures to prolong lubrication system life. Additionally, they can be engineered with proprietary enhancements to withstand highly corrosive conditions, high temperatures, vacuum environments, or situations with limited lubrication.
376 - 400 of 485 | Results Per Page | View | Unit of Measure
« 16 17 18 19 20 
Clear Filter

Bore (d) (mm)

Bore (d) (in)

O.D. (D) (mm)

O.D. (D) (in)

Width (T) (mm)

Width (T) (in)

Dynamic Radial Load Rating - 1M Revs (C1)  (N)

Dynamic Radial Load Rating - 1M Revs (C1)  (lbf)

Part Number

Bore (d)

O.D. (D)

Inner Ring Width (B)

Outer Ring Width (C)

Width (T)

Dynamic Radial Load Rating - 1M Revs (C1) 

Static Radial Load Rating (C0)

CAD

33024 N/A 120 mm4.7244 in N/A 180 mm7.0866 in N/A 48 mm1.8898 in N/A 38 mm1.4961 in N/A 48.000 mm1.8898 in N/A 418000 N93900 lbf N/A 603000 N135000 lbf N/A
33024P-90NA1 N/A 120 mm4.7244 in N/A 180 mm7.0866 in N/A 48 mm1.8898 in N/A 38 mm1.4961 in N/A 48.000 mm1.8898 in N/A 418000 N93900 lbf N/A 603000 N135000 lbf N/A
30224 N/A 120 mm4.7244 in N/A 215 mm8.4646 in N/A 40.000 mm1.5748 in N/A 34.000 mm1.3386 in N/A 43.500 mm1.7126 in N/A 396000 N89100 lbf N/A 508000 N114000 lbf N/A
32224 N/A 120 mm4.7244 in N/A 215 mm8.4646 in N/A 58.000 mm2.2835 in N/A 50.000 mm1.9685 in N/A 61.500 mm2.4213 in N/A 586000 N132000 lbf N/A 831000 N187000 lbf N/A
31324X N/A 120 mm4.7244 in N/A 260 mm10.2362 in N/A 62 mm2.4409 in N/A 42 mm1.6535 in N/A 68 mm2.6772 in N/A 642000 N144000 lbf N/A 777000 N175000 lbf N/A
JL725346 / JL725316 N/A 125 mm4.9213 in N/A 175 mm6.8898 in N/A 25.400 mm1.0000 in N/A 18.288 mm0.7200 in N/A 25.400 mm1.0000 in N/A 150000 N33700 lbf N/A 246000 N55300 lbf N/A
32926 N/A 130 mm5.1181 in N/A 180 mm7.0866 in N/A 32.000 mm1.2598 in N/A 25.000 mm0.9843 in N/A 32.000 mm1.2598 in N/A 210000 N47200 lbf N/A 356000 N80000 lbf N/A
JP13049 / JP13010 N/A 130 mm5.1181 in N/A 185.000 mm7.2835 in N/A 27.000 mm1.0630 in N/A 21 mm0.8268 in N/A 29 mm1.1417 in N/A 196000 N44000 lbf N/A 283000 N63600 lbf N/A
JP13049A / JP13010 N/A 130 mm5.1181 in N/A 185.000 mm7.2835 in N/A 27.000 mm1.0630 in N/A 21 mm0.8268 in N/A 29 mm1.1417 in N/A 196000 N44000 lbf N/A 283000 N63600 lbf N/A
JP13049-90B01 N/A 130 mm5.1181 in N/A 185.000 mm7.2835 in N/A 27.000 mm1.0630 in N/A 21 mm0.8268 in N/A 29 mm1.1417 in N/A 196000 N44000 lbf N/A 283000 N63600 lbf N/A
32026X N/A 130 mm5.1181 in N/A 200 mm7.874 in N/A 45 mm1.7717 in N/A 34.000 mm1.3386 in N/A 45 mm1.7717 in N/A 386000 N86900 lbf N/A 617000 N139000 lbf N/A
JP16049 / JP16010 N/A 130 mm5.1181 in N/A 220 mm8.6614 in N/A 30.000 mm1.1811 in N/A 23.000 mm0.9055 in N/A 32.000 mm1.2598 in N/A 242000 N54400 lbf N/A 372000 N83700 lbf N/A
32226 N/A 130 mm5.1181 in N/A 230 mm9.0551 in N/A 64.000 mm2.5197 in N/A 54 mm2.126 in N/A 67.500 mm2.6575 in N/A 809000 N182000 lbf N/A 982000 N221000 lbf N/A
31326X N/A 130 mm5.1181 in N/A 280 mm11.0236 in N/A 66.000 mm2.5984 in N/A 44.000 mm1.7323 in N/A 72.000 mm2.8346 in N/A 691000 N155000 lbf N/A 966000 N217000 lbf N/A
32326 N/A 130 mm5.1181 in N/A 280 mm11.0236 in N/A 93 mm3.6614 in N/A 78 mm3.0709 in N/A 98.75 mm3.8878 in N/A 1120000 N252000 lbf N/A 1460000 N329000 lbf N/A
32928 N/A 140 mm5.5118 in N/A 190 mm7.4803 in N/A 32.000 mm1.2598 in N/A 25.000 mm0.9843 in N/A 32.000 mm1.2598 in N/A 226000 N50900 lbf N/A 404000 N90700 lbf N/A
JP14049-99302 N/A 140 mm5.5118 in N/A 195.000 mm7.6772 in N/A 27.000 mm1.0630 in N/A 21 mm0.8268 in N/A 29 mm1.1417 in N/A 203000 N45700 lbf N/A 304000 N68400 lbf N/A
JP14049-90B02 N/A 140 mm5.5118 in N/A 195.000 mm7.6772 in N/A 27.000 mm1.0630 in N/A 21 mm0.8268 in N/A 29 mm1.1417 in N/A 203000 N45700 lbf N/A 304000 N68400 lbf N/A
JP14049 / JP14010 N/A 140 mm5.5118 in N/A 195.000 mm7.6772 in N/A 27.000 mm1.0630 in N/A 21 mm0.8268 in N/A 29 mm1.1417 in N/A 203000 N45700 lbf N/A 304000 N68400 lbf N/A
XAA32028X / Y32028X N/A 140 mm5.5118 in N/A 210 mm8.2677 in N/A 45 mm1.7717 in N/A 34.000 mm1.3386 in N/A 45 mm1.7717 in N/A 393000 N88400 lbf N/A 644000 N145000 lbf N/A
32028X N/A 140 mm5.5118 in N/A 210 mm8.2677 in N/A 45 mm1.7717 in N/A 34.000 mm1.3386 in N/A 45 mm1.7717 in N/A 393000 N88400 lbf N/A 644000 N145000 lbf N/A
30228 N/A 140 mm5.5118 in N/A 250 mm9.8425 in N/A 42.000 mm1.6535 in N/A 36 mm1.4173 in N/A 45.750 mm1.8012 in N/A 502000 N113000 lbf N/A 649000 N146000 lbf N/A
32228 N/A 140 mm5.5118 in N/A 250 mm9.8425 in N/A 68 mm2.6772 in N/A 58 mm2.2835 in N/A 71.75 mm2.8248 in N/A 748000 N168000 lbf N/A 1070000 N241000 lbf N/A
31328X N/A 140 mm5.5118 in N/A 300 mm11.811 in N/A 70 mm2.7559 in N/A 47 mm1.8504 in N/A 77 mm3.0315 in N/A 900000 N202000 lbf N/A 1020000 N230000 lbf N/A
JL730646-90BA1 N/A 150 mm5.9055 in N/A 205 mm8.0709 in N/A 28.575 mm1.1250 in N/A 21.438 mm0.8440 in N/A 28.575 mm1.1250 in N/A 194000 N43500 lbf N/A 339000 N76100 lbf N/A
376 - 400 of 485 | Results Per Page | View | Unit of Measure
« 16 17 18 19 20