Part Number |
Series |
d - Bore |
D - Cup Outer Diameter |
B - Cone Width |
C - Cup Width |
T - Bearing Width |
C1 - Dynamic Radial Rating (1 million revolutions) |
C0 - Static Radial Rating |
CAD |
Quantity | Add To Cart/Request Quote |
|---|---|---|---|---|---|---|---|---|---|---|---|
| 32052X | Series N/A 32052X | d - Bore N/A 260 mm10.2362 in | D - Cup Outer Diameter N/A 400 mm15.748 in | B - Cone Width N/A 87 mm3.4252 in | C - Cup Width N/A 65 mm2.5591 in | T - Bearing Width N/A 87.000 mm3.4252 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 1520000 N341000 lbf | C0 - Static Radial Rating N/A 2440000 N548000 lbf |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 32056X | Series N/A 32056X | d - Bore N/A 280 mm11.0236 in | D - Cup Outer Diameter N/A 420 mm16.5354 in | B - Cone Width N/A 87 mm3.4252 in | C - Cup Width N/A 65 mm2.5591 in | T - Bearing Width N/A 87.000 mm3.4252 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 1380000 N309000 lbf | C0 - Static Radial Rating N/A 2620000 N590000 lbf |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 32060X | Series N/A 32060X | d - Bore N/A 300 mm11.811 in | D - Cup Outer Diameter N/A 460 mm18.1102 in | B - Cone Width N/A 100 mm3.937 in | C - Cup Width N/A 74 mm2.9134 in | T - Bearing Width N/A 100.000 mm3.9370 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 1730000 N389000 lbf | C0 - Static Radial Rating N/A 3170000 N712000 lbf |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 32228 | Series N/A 32228 | d - Bore N/A 140 mm5.5118 in | D - Cup Outer Diameter N/A 250 mm9.8425 in | B - Cone Width N/A 68 mm2.6772 in | C - Cup Width N/A 58 mm2.2835 in | T - Bearing Width N/A 71.75 mm2.8248 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 748000 N168000 lbf | C0 - Static Radial Rating N/A 1070000 N241000 lbf |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 32234 | Series N/A 32234 | d - Bore N/A 170 mm6.6929 in | D - Cup Outer Diameter N/A 310 mm12.2047 in | B - Cone Width N/A 86 mm3.3858 in | C - Cup Width N/A 71 mm2.7953 in | T - Bearing Width N/A 91.000 mm3.5827 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 1110000 N250000 lbf | C0 - Static Radial Rating N/A 1750000 N394000 lbf |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 32236 | Series N/A 32236 | d - Bore N/A 180 mm7.0866 in | D - Cup Outer Diameter N/A 320 mm12.5984 in | B - Cone Width N/A 86 mm3.3858 in | C - Cup Width N/A 71 mm2.7953 in | T - Bearing Width N/A 91.000 mm3.5827 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 1140000 N255000 lbf | C0 - Static Radial Rating N/A 1900000 N427000 lbf |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 32238 | Series N/A 32238 | d - Bore N/A 190 mm7.4803 in | D - Cup Outer Diameter N/A 340 mm13.3858 in | B - Cone Width N/A 92 mm3.622 in | C - Cup Width N/A 75 mm2.9528 in | T - Bearing Width N/A 97.000 mm3.8189 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 1700000 N383000 lbf | C0 - Static Radial Rating N/A 2210000 N496000 lbf |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 32240 | Series N/A 32240 | d - Bore N/A 200 mm7.874 in | D - Cup Outer Diameter N/A 360 mm14.1732 in | B - Cone Width N/A 98 mm3.8583 in | C - Cup Width N/A 82 mm3.2283 in | T - Bearing Width N/A 104.000 mm4.0945 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 1390000 N312000 lbf | C0 - Static Radial Rating N/A 2250000 N506000 lbf |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 32244 | Series N/A 32244 | d - Bore N/A 220 mm8.6614 in | D - Cup Outer Diameter N/A 400 mm15.748 in | B - Cone Width N/A 108 mm4.252 in | C - Cup Width N/A 90 mm3.5433 in | T - Bearing Width N/A 114.000 mm4.4882 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 2120000 N476000 lbf | C0 - Static Radial Rating N/A 3010000 N677000 lbf |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 32248 | Series N/A 32248 | d - Bore N/A 240 mm9.4488 in | D - Cup Outer Diameter N/A 440 mm17.3228 in | B - Cone Width N/A 120 mm4.7244 in | C - Cup Width N/A 100 mm3.937 in | T - Bearing Width N/A 127 mm5.0000 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 2180000 N491000 lbf | C0 - Static Radial Rating N/A 3680000 N828000 lbf |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 32252 | Series N/A 32252 | d - Bore N/A 260 mm10.2362 in | D - Cup Outer Diameter N/A 480 mm18.8976 in | B - Cone Width N/A 130 mm5.1181 in | C - Cup Width N/A 106 mm4.1732 in | T - Bearing Width N/A 137 mm5.3937 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 2860000 N642000 lbf | C0 - Static Radial Rating N/A 4140000 N930000 lbf |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 32260 | Series N/A 32260 | d - Bore N/A 300 mm11.811 in | D - Cup Outer Diameter N/A 540 mm21.2598 in | B - Cone Width N/A 140 mm5.5118 in | C - Cup Width N/A 115 mm4.5276 in | T - Bearing Width N/A 149 mm5.8661 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 3090000 N695000 lbf | C0 - Static Radial Rating N/A 5310000 N1190000 lbf |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 32314 | Series N/A 32314 | d - Bore N/A 70 mm2.7559 in | D - Cup Outer Diameter N/A 150 mm5.9055 in | B - Cone Width N/A 51 mm2.0079 in | C - Cup Width N/A 42 mm1.6535 in | T - Bearing Width N/A 54 mm2.126 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 434000 N97500 lbf | C0 - Static Radial Rating N/A 448000 N101000 lbf |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 32319 | Series N/A 32319 | d - Bore N/A 95 mm3.7402 in | D - Cup Outer Diameter N/A 200 mm7.8740 in | B - Cone Width N/A 67 mm2.6378 in | C - Cup Width N/A 55 mm2.1654 in | T - Bearing Width N/A 71.5 mm2.815 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 626000 N141000 lbf | C0 - Static Radial Rating N/A 714000 N161000 lbf |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 32322 | Series N/A 32322 | d - Bore N/A 110 mm4.3307 in | D - Cup Outer Diameter N/A 240 mm9.4488 in | B - Cone Width N/A 80 mm3.1496 in | C - Cup Width N/A 65 mm2.5591 in | T - Bearing Width N/A 84.5 mm3.3268 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 760000 N171000 lbf | C0 - Static Radial Rating N/A 1020000 N229000 lbf |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 32326 | Series N/A 32326 | d - Bore N/A 130 mm5.1181 in | D - Cup Outer Diameter N/A 280 mm11.0236 in | B - Cone Width N/A 93 mm3.6614 in | C - Cup Width N/A 78 mm3.0709 in | T - Bearing Width N/A 98.75 mm3.8878 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 1120000 N252000 lbf | C0 - Static Radial Rating N/A 1460000 N329000 lbf |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 32938 | Series N/A 32938 | d - Bore N/A 190 mm7.4803 in | D - Cup Outer Diameter N/A 260 mm10.2362 in | B - Cone Width N/A 45 mm1.7717 in | C - Cup Width N/A 34 mm1.3386 in | T - Bearing Width N/A 45 mm1.7717 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 398000 N89500 lbf | C0 - Static Radial Rating N/A 833000 N187000 lbf |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 32948 | Series N/A 32948 | d - Bore N/A 240 mm9.4488 in | D - Cup Outer Diameter N/A 320 mm12.5984 in | B - Cone Width N/A 51 mm2.0079 in | C - Cup Width N/A 39 mm1.5354 in | T - Bearing Width N/A 51 mm2.0079 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 571000 N128000 lbf | C0 - Static Radial Rating N/A 1150000 N258000 lbf |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 32952 | Series N/A 32952 | d - Bore N/A 260 mm10.2362 in | D - Cup Outer Diameter N/A 360 mm14.1732 in | B - Cone Width N/A 63.5 mm2.5 in | C - Cup Width N/A 48 mm1.8898 in | T - Bearing Width N/A 63.500 mm2.5000 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 829000 N186000 lbf | C0 - Static Radial Rating N/A 1690000 N379000 lbf |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 32960 | Series N/A 32960 | d - Bore N/A 300 mm11.811 in | D - Cup Outer Diameter N/A 420 mm16.5354 in | B - Cone Width N/A 76 mm2.9921 in | C - Cup Width N/A 57 mm2.2441 in | T - Bearing Width N/A 76.000 mm2.9921 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 1180000 N265000 lbf | C0 - Static Radial Rating N/A 2430000 N547000 lbf |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 33016 | Series N/A 33016 | d - Bore N/A 80 mm3.1496 in | D - Cup Outer Diameter N/A 125 mm4.9213 in | B - Cone Width N/A 36 mm1.4173 in | C - Cup Width N/A 29.5 mm1.1614 in | T - Bearing Width N/A 36 mm1.4173 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 210000 N47100 lbf | C0 - Static Radial Rating N/A 315000 N70900 lbf |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 33030 | Series N/A 33030 | d - Bore N/A 150 mm5.9055 in | D - Cup Outer Diameter N/A 225 mm8.8583 in | B - Cone Width N/A 59 mm2.3228 in | C - Cup Width N/A 46 mm1.811 in | T - Bearing Width N/A 59 mm2.3228 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 561000 N126000 lbf | C0 - Static Radial Rating N/A 949000 N213000 lbf |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 33122 | Series N/A 33122 | d - Bore N/A 110 mm4.3307 in | D - Cup Outer Diameter N/A 180 mm7.0866 in | B - Cone Width N/A 56 mm2.2047 in | C - Cup Width N/A 43 mm1.6929 in | T - Bearing Width N/A 56 mm2.2047 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 412000 N92700 lbf | C0 - Static Radial Rating N/A 635000 N143000 lbf |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 33220 | Series N/A 33220 | d - Bore N/A 100 mm3.937 in | D - Cup Outer Diameter N/A 180 mm7.0866 in | B - Cone Width N/A 63 mm2.4803 in | C - Cup Width N/A 48 mm1.8898 in | T - Bearing Width N/A 63 mm2.4803 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 488000 N110000 lbf | C0 - Static Radial Rating N/A 679000 N153000 lbf |
CAD
N/A
|
Add To Cart
Request Quote |
|
| LM377449H - LM377410 | Series N/A | d - Bore N/A 558.8 mm22 in | D - Cup Outer Diameter N/A 736.600 mm29.0000 in | B - Cone Width N/A 93 mm3.6614 in | C - Cup Width N/A 80.963 mm3.1875 in | T - Bearing Width N/A 104.775 mm4.125 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A | C0 - Static Radial Rating N/A |
CAD
N/A
|
Add To Cart
Request Quote |