Part Number |
Series |
d - Bore |
D - Cup Outer Diameter |
B - Cone Width |
C - Cup Width |
T - Bearing Width |
C1 - Dynamic Radial Rating (1 million revolutions) |
C0 - Static Radial Rating |
CAD |
Quantity | Add To Cart/Request Quote |
|---|---|---|---|---|---|---|---|---|---|---|---|
| X30203 - Y30203 | Series N/A 30203 | d - Bore N/A 17 mm0.6693 in | D - Cup Outer Diameter N/A 40 mm1.5748 in | B - Cone Width N/A 12.000 mm0.4724 in | C - Cup Width N/A 11.000 mm0.4331 in | T - Bearing Width N/A 13.250 mm0.5217 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 21300 N4800 lbf | C0 - Static Radial Rating N/A 19900 N4460 lbf |
CAD
N/A
|
Add To Cart
Request Quote |
|
| X30234 - Y30234 | Series N/A 30234 | d - Bore N/A 170 mm6.6929 in | D - Cup Outer Diameter N/A 310 mm12.2047 in | B - Cone Width N/A 52 mm2.0472 in | C - Cup Width N/A 43 mm1.6929 in | T - Bearing Width N/A 57.000 mm2.2441 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 780000 N175000 lbf | C0 - Static Radial Rating N/A 1000000 N225000 lbf |
CAD
N/A
|
Add To Cart
Request Quote |
|
| X30238 - Y30238 | Series N/A 30238 | d - Bore N/A 190 mm7.4803 in | D - Cup Outer Diameter N/A 340 mm13.3858 in | B - Cone Width N/A 55 mm2.1654 in | C - Cup Width N/A 46 mm1.811 in | T - Bearing Width N/A 60.000 mm2.3622 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 1050000 N237000 lbf | C0 - Static Radial Rating N/A 1390000 N312000 lbf |
CAD
N/A
|
Add To Cart
Request Quote |
|
| X30240 - Y30240 | Series N/A 30240 | d - Bore N/A 200 mm7.874 in | D - Cup Outer Diameter N/A 360 mm14.1732 in | B - Cone Width N/A 58.000 mm2.2835 in | C - Cup Width N/A 48 mm1.8898 in | T - Bearing Width N/A 64.000 mm2.5197 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 891000 N200000 lbf | C0 - Static Radial Rating N/A 1330000 N299000 lbf |
CAD
N/A
|
Add To Cart
Request Quote |
|
| X30244M - Y30244M | Series N/A 30244 | d - Bore N/A 220 mm8.6614 in | D - Cup Outer Diameter N/A 400 mm15.748 in | B - Cone Width N/A 65 mm2.5591 in | C - Cup Width N/A 54 mm2.126 in | T - Bearing Width N/A 72.000 mm2.8346 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 1260000 N283000 lbf | C0 - Static Radial Rating N/A 1560000 N350000 lbf |
CAD
N/A
|
Add To Cart
Request Quote |
|
| X31310M - Y31310M | Series N/A 31310 | d - Bore N/A 50 mm1.9685 in | D - Cup Outer Diameter N/A 110 mm4.3307 in | B - Cone Width N/A 27.000 mm1.0630 in | C - Cup Width N/A 19.000 mm0.7480 in | T - Bearing Width N/A 29.250 mm1.1516 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 147000 N33100 lbf | C0 - Static Radial Rating N/A 132000 N29700 lbf |
CAD
N/A
|
Add To Cart
Request Quote |
|
| X32006X - YGA32006X | Series N/A 32006X | d - Bore N/A 30 mm1.1811 in | D - Cup Outer Diameter N/A 62 mm2.4409 in | B - Cone Width N/A 17.000 mm0.6693 in | C - Cup Width N/A 13.000 mm0.5118 in | T - Bearing Width N/A 17.000 mm0.6693 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 46500 N10400 lbf | C0 - Static Radial Rating N/A 45300 N10200 lbf |
CAD
N/A
|
Add To Cart
Request Quote |
|
| X32008XM - Y32008XM | Series N/A 32008X | d - Bore N/A 40 mm1.5748 in | D - Cup Outer Diameter N/A 68 mm2.6772 in | B - Cone Width N/A 19.000 mm0.7480 in | C - Cup Width N/A 14.500 mm0.5709 in | T - Bearing Width N/A 19.000 mm0.7480 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 55500 N12500 lbf | C0 - Static Radial Rating N/A 71600 N16100 lbf |
CAD
N/A
|
Add To Cart
Request Quote |
|
| X32009XM - Y32009XM | Series N/A 32009X | d - Bore N/A 45 mm1.7717 in | D - Cup Outer Diameter N/A 75 mm2.9528 in | B - Cone Width N/A 20.000 mm0.7874 in | C - Cup Width N/A 15.500 mm0.6102 in | T - Bearing Width N/A 20.000 mm0.7874 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 66400 N14900 lbf | C0 - Static Radial Rating N/A 84300 N19000 lbf |
CAD
N/A
|
Add To Cart
Request Quote |
|
| X32010XM - Y32010XM | Series N/A 32010X | d - Bore N/A 50 mm1.9685 in | D - Cup Outer Diameter N/A 80 mm3.1496 in | B - Cone Width N/A 20.000 mm0.7874 in | C - Cup Width N/A 15.500 mm0.6102 in | T - Bearing Width N/A 20.000 mm0.7874 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 69800 N15700 lbf | C0 - Static Radial Rating N/A 92700 N20800 lbf |
CAD
N/A
|
Add To Cart
Request Quote |
|
| X32044XM - Y32044XM | Series N/A 32044X | d - Bore N/A 220 mm8.6614 in | D - Cup Outer Diameter N/A 340 mm13.3858 in | B - Cone Width N/A 76 mm2.9921 in | C - Cup Width N/A 57 mm2.2441 in | T - Bearing Width N/A 76.000 mm2.9921 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 994000 N223000 lbf | C0 - Static Radial Rating N/A 1800000 N405000 lbf |
CAD
N/A
|
Add To Cart
Request Quote |
|
| X32052X - Y32052X | Series N/A 32052X | d - Bore N/A 260 mm10.2362 in | D - Cup Outer Diameter N/A 400 mm15.748 in | B - Cone Width N/A 87 mm3.4252 in | C - Cup Width N/A 65 mm2.5591 in | T - Bearing Width N/A 87.000 mm3.4252 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 1520000 N341000 lbf | C0 - Static Radial Rating N/A 2440000 N548000 lbf |
CAD
N/A
|
Add To Cart
Request Quote |
|
| X32060X - Y32060X | Series N/A 32060X | d - Bore N/A 300 mm11.811 in | D - Cup Outer Diameter N/A 460 mm18.1102 in | B - Cone Width N/A 100 mm3.937 in | C - Cup Width N/A 74 mm2.9134 in | T - Bearing Width N/A 100.000 mm3.9370 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 1730000 N389000 lbf | C0 - Static Radial Rating N/A 3170000 N712000 lbf |
CAD
N/A
|
Add To Cart
Request Quote |
|
| X32208M - Y32208M | Series N/A 32208 | d - Bore N/A 40 mm1.5748 in | D - Cup Outer Diameter N/A 80 mm3.1496 in | B - Cone Width N/A 23.000 mm0.9055 in | C - Cup Width N/A 19.000 mm0.7480 in | T - Bearing Width N/A 24.750 mm0.9744 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 105000 N23500 lbf | C0 - Static Radial Rating N/A 98000 N22000 lbf |
CAD
N/A
|
Add To Cart
Request Quote |
|
| X32210M - Y32210M | Series N/A 32210 | d - Bore N/A 50 mm1.9685 in | D - Cup Outer Diameter N/A 90 mm3.5433 in | B - Cone Width N/A 23.000 mm0.9055 in | C - Cup Width N/A 19.000 mm0.7480 in | T - Bearing Width N/A 24.750 mm0.9744 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 99800 N22400 lbf | C0 - Static Radial Rating N/A 118000 N26500 lbf |
CAD
N/A
|
Add To Cart
Request Quote |
|
| X32234M - Y32234M | Series N/A 32234 | d - Bore N/A 170 mm6.6929 in | D - Cup Outer Diameter N/A 310 mm12.2047 in | B - Cone Width N/A 86 mm3.3858 in | C - Cup Width N/A 71 mm2.7953 in | T - Bearing Width N/A 91.000 mm3.5827 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 1110000 N250000 lbf | C0 - Static Radial Rating N/A 1750000 N394000 lbf |
CAD
N/A
|
Add To Cart
Request Quote |
|
| X32236 - Y32236 | Series N/A 32236 | d - Bore N/A 180 mm7.0866 in | D - Cup Outer Diameter N/A 320 mm12.5984 in | B - Cone Width N/A 86 mm3.3858 in | C - Cup Width N/A 71 mm2.7953 in | T - Bearing Width N/A 91.000 mm3.5827 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 1140000 N255000 lbf | C0 - Static Radial Rating N/A 1900000 N427000 lbf |
CAD
N/A
|
Add To Cart
Request Quote |
|
| X32238 - Y32238 | Series N/A 32238 | d - Bore N/A 190 mm7.4803 in | D - Cup Outer Diameter N/A 340 mm13.3858 in | B - Cone Width N/A 92 mm3.622 in | C - Cup Width N/A 75 mm2.9528 in | T - Bearing Width N/A 97.000 mm3.8189 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 1700000 N383000 lbf | C0 - Static Radial Rating N/A 2210000 N496000 lbf |
CAD
N/A
|
Add To Cart
Request Quote |
|
| X32240 - Y32240 | Series N/A 32240 | d - Bore N/A 200 mm7.874 in | D - Cup Outer Diameter N/A 360 mm14.1732 in | B - Cone Width N/A 98 mm3.8583 in | C - Cup Width N/A 82 mm3.2283 in | T - Bearing Width N/A 104.000 mm4.0945 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 1390000 N312000 lbf | C0 - Static Radial Rating N/A 2250000 N506000 lbf |
CAD
N/A
|
Add To Cart
Request Quote |
|
| X32244M - Y32244M | Series N/A 32244 | d - Bore N/A 220 mm8.6614 in | D - Cup Outer Diameter N/A 400 mm15.748 in | B - Cone Width N/A 108 mm4.252 in | C - Cup Width N/A 90 mm3.5433 in | T - Bearing Width N/A 114.000 mm4.4882 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 2120000 N476000 lbf | C0 - Static Radial Rating N/A 3010000 N677000 lbf |
CAD
N/A
|
Add To Cart
Request Quote |
|
| X32952M - Y32952M | Series N/A 32952 | d - Bore N/A 260 mm10.2362 in | D - Cup Outer Diameter N/A 360 mm14.1732 in | B - Cone Width N/A 63.5 mm2.5 in | C - Cup Width N/A 48 mm1.8898 in | T - Bearing Width N/A 63.500 mm2.5000 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 829000 N186000 lbf | C0 - Static Radial Rating N/A 1690000 N379000 lbf |
CAD
N/A
|
Add To Cart
Request Quote |
|
| X33108 - Y33108 | Series N/A 33108 | d - Bore N/A 40 mm1.5748 in | D - Cup Outer Diameter N/A 75 mm2.9528 in | B - Cone Width N/A 26.000 mm1.0236 in | C - Cup Width N/A 20.500 mm0.8071 in | T - Bearing Width N/A 26.000 mm1.0236 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 104000 N23400 lbf | C0 - Static Radial Rating N/A 105000 N23600 lbf |
CAD
N/A
|
Add To Cart
Request Quote |
|
| XAA32219M - Y32219M | Series N/A 32219 | d - Bore N/A 95 mm3.7402 in | D - Cup Outer Diameter N/A 170 mm6.6929 in | B - Cone Width N/A 43 mm1.6929 in | C - Cup Width N/A 37.000 mm1.4567 in | T - Bearing Width N/A 45.500 mm1.7913 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 375000 N84300 lbf | C0 - Static Radial Rating N/A 401000 N90100 lbf |
CAD
N/A
|
Add To Cart
Request Quote |
|
| XAB-32010X - YKA32010X | Series N/A 32010X | d - Bore N/A 50 mm1.9685 in | D - Cup Outer Diameter N/A 82.000 mm3.2283 in | B - Cone Width N/A 20.000 mm0.7874 in | C - Cup Width N/A 21.500 mm0.8465 in | T - Bearing Width N/A 26.000 mm1.0236 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 82700 N18600 lbf | C0 - Static Radial Rating N/A 92700 N20800 lbf |
CAD
N/A
|
Add To Cart
Request Quote |