Available in single, double, and multi-row configurations as well as proprietary sizes, these bearings are developed in collaboration with OE engineers to deliver premium performance across various applications. Their power-dense designs support heavier loads and help extend bearing life, while optimized internal geometry reduces torque and operating temperatures to prolong lubrication system life. Additionally, they can be engineered with proprietary enhancements to withstand highly corrosive conditions, high temperatures, vacuum environments, or situations with limited lubrication.
Clear
Filter
Bore (d) (mm)
Bore (d) (in)
O.D. (D) (mm)
O.D. (D) (in)
Width (T) (mm)
Width (T) (in)
Dynamic Radial Load Rating - 1M Revs (C1) (N)
Dynamic Radial Load Rating - 1M Revs (C1) (lbf)
Part Number |
Bore (d) |
O.D. (D) |
Inner Ring Width (B) |
Outer Ring Width (C) |
Width (T) |
Dynamic Radial Load Rating - 1M Revs (C1) |
Static Radial Load Rating (C0) |
CAD |
|---|---|---|---|---|---|---|---|---|
| JHM840449A / JHM840410 | N/A 200 mm7.874 in | N/A 300 mm11.811 in | N/A 62 mm2.4409 in | N/A 51.000 mm2.0079 in | N/A 65.000 mm2.5591 in | N/A 695000 N156000 lbf | N/A 1280000 N287000 lbf |
N/A
|
| JHM840449-90BA3 | N/A 200 mm7.874 in | N/A 300 mm11.811 in | N/A 62 mm2.4409 in | N/A 51.000 mm2.0079 in | N/A 65.000 mm2.5591 in | N/A 695000 N156000 lbf | N/A 1280000 N287000 lbf |
N/A
|
| JHM840449-90B01 | N/A 200 mm7.874 in | N/A 300 mm11.811 in | N/A 62 mm2.4409 in | N/A 51.000 mm2.0079 in | N/A 65.000 mm2.5591 in | N/A 695000 N156000 lbf | N/A 1280000 N287000 lbf |
N/A
|
| JHM840449-90CA4 | N/A 200 mm7.874 in | N/A 300 mm11.811 in | N/A 62 mm2.4409 in | N/A 51.000 mm2.0079 in | N/A 65.000 mm2.5591 in | N/A 695000 N156000 lbf | N/A 1280000 N287000 lbf |
N/A
|
| JHM840449-99407 | N/A 200 mm7.874 in | N/A 300 mm11.811 in | N/A 62 mm2.4409 in | N/A 51.000 mm2.0079 in | N/A 65.000 mm2.5591 in | N/A 695000 N156000 lbf | N/A 1280000 N287000 lbf |
N/A
|
| 32040X | N/A 200 mm7.874 in | N/A 310 mm12.2047 in | N/A 70 mm2.7559 in | N/A 53.000 mm2.0866 in | N/A 70.000 mm2.7559 in | N/A 847000 N191000 lbf | N/A 1520000 N342000 lbf |
N/A
|
| 30240 | N/A 200 mm7.874 in | N/A 360 mm14.1732 in | N/A 58.000 mm2.2835 in | N/A 48 mm1.8898 in | N/A 64.000 mm2.5197 in | N/A 891000 N200000 lbf | N/A 1330000 N299000 lbf |
N/A
|
| 32240 | N/A 200 mm7.874 in | N/A 360 mm14.1732 in | N/A 98 mm3.8583 in | N/A 82 mm3.2283 in | N/A 104.000 mm4.0945 in | N/A 1390000 N312000 lbf | N/A 2250000 N506000 lbf |
N/A
|
| 32240-90KA2 | N/A 200 mm7.874 in | N/A 360 mm14.1732 in | N/A 98 mm3.8583 in | N/A 82 mm3.2283 in | N/A 104.000 mm4.0945 in | N/A 1390000 N312000 lbf | N/A 2250000 N506000 lbf |
N/A
|
| 32944 | N/A 220 mm8.6614 in | N/A 300 mm11.811 in | N/A 51 mm2.0079 in | N/A 39.000 mm1.5354 in | N/A 51 mm2.0079 in | N/A 561000 N126000 lbf | N/A 1090000 N245000 lbf |
N/A
|
| 32044XM-90KM8 | N/A 220 mm8.6614 in | N/A 340 mm13.3858 in | N/A 76 mm2.9921 in | N/A 57 mm2.2441 in | N/A 76.000 mm2.9921 in | N/A 994000 N223000 lbf | N/A 1800000 N405000 lbf |
N/A
|
| 32044X | N/A 220 mm8.6614 in | N/A 340 mm13.3858 in | N/A 76 mm2.9921 in | N/A 57 mm2.2441 in | N/A 76.000 mm2.9921 in | N/A 994000 N223000 lbf | N/A 1800000 N405000 lbf |
N/A
|
| 30244 | N/A 220 mm8.6614 in | N/A 400 mm15.748 in | N/A 65 mm2.5591 in | N/A 54 mm2.126 in | N/A 72.000 mm2.8346 in | N/A 1260000 N283000 lbf | N/A 1560000 N350000 lbf |
N/A
|
| 32244 | N/A 220 mm8.6614 in | N/A 400 mm15.748 in | N/A 108 mm4.252 in | N/A 90 mm3.5433 in | N/A 114.000 mm4.4882 in | N/A 2120000 N476000 lbf | N/A 3010000 N677000 lbf |
N/A
|
| JP24049 / JP24010 | N/A 240 mm9.4488 in | N/A 320 mm12.5984 in | N/A 39 mm1.5354 in | N/A 30.000 mm1.1811 in | N/A 42.000 mm1.6535 in | N/A 440000 N99000 lbf | N/A 808000 N182000 lbf |
N/A
|
| 32948 | N/A 240 mm9.4488 in | N/A 320 mm12.5984 in | N/A 51 mm2.0079 in | N/A 39.000 mm1.5354 in | N/A 51 mm2.0079 in | N/A 571000 N128000 lbf | N/A 1150000 N258000 lbf |
N/A
|
| 32048X | N/A 240 mm9.4488 in | N/A 360 mm14.1732 in | N/A 76 mm2.9921 in | N/A 57 mm2.2441 in | N/A 76.000 mm2.9921 in | N/A 1180000 N266000 lbf | N/A 1940000 N435000 lbf |
N/A
|
| 32248 | N/A 240 mm9.4488 in | N/A 440 mm17.3228 in | N/A 120 mm4.7244 in | N/A 100 mm3.937 in | N/A 127 mm5.0000 in | N/A 2180000 N491000 lbf | N/A 3680000 N828000 lbf |
N/A
|
| X32048XRA / Y32048XR | N/A 241.000 mm9.4882 in | N/A 360 mm14.1732 in | N/A 76 mm2.9921 in | N/A 57 mm2.2441 in | N/A 76.000 mm2.9921 in | N/A 835000 N188000 lbf | N/A 1630000 N366000 lbf |
N/A
|
| 32952 | N/A 260 mm10.2362 in | N/A 360 mm14.1732 in | N/A 63.5 mm2.5 in | N/A 48 mm1.8898 in | N/A 63.500 mm2.5000 in | N/A 829000 N186000 lbf | N/A 1690000 N379000 lbf |
N/A
|
| 32052X | N/A 260 mm10.2362 in | N/A 400 mm15.748 in | N/A 87 mm3.4252 in | N/A 65 mm2.5591 in | N/A 87.000 mm3.4252 in | N/A 1520000 N341000 lbf | N/A 2440000 N548000 lbf |
N/A
|
| 32252 | N/A 260 mm10.2362 in | N/A 480 mm18.8976 in | N/A 130 mm5.1181 in | N/A 106 mm4.1732 in | N/A 137 mm5.3937 in | N/A 2860000 N642000 lbf | N/A 4140000 N930000 lbf |
N/A
|
| 32956 | N/A 280 mm11.0236 in | N/A 380 mm14.9606 in | N/A 63.5 mm2.5 in | N/A 48 mm1.8898 in | N/A 63.500 mm2.5000 in | N/A 850000 N191000 lbf | N/A 1780000 N401000 lbf |
N/A
|
| 32056X | N/A 280 mm11.0236 in | N/A 420 mm16.5354 in | N/A 87 mm3.4252 in | N/A 65 mm2.5591 in | N/A 87.000 mm3.4252 in | N/A 1380000 N309000 lbf | N/A 2620000 N590000 lbf |
N/A
|
| 32960 | N/A 300 mm11.811 in | N/A 420 mm16.5354 in | N/A 76 mm2.9921 in | N/A 57 mm2.2441 in | N/A 76.000 mm2.9921 in | N/A 1180000 N265000 lbf | N/A 2430000 N547000 lbf |
N/A
|