Available in single, double, and multi-row configurations as well as proprietary sizes, these bearings are developed in collaboration with OE engineers to deliver premium performance across various applications. Their power-dense designs support heavier loads and help extend bearing life, while optimized internal geometry reduces torque and operating temperatures to prolong lubrication system life. Additionally, they can be engineered with proprietary enhancements to withstand highly corrosive conditions, high temperatures, vacuum environments, or situations with limited lubrication.
Clear
Filter
Bore (d) (mm)
Bore (d) (in)
O.D. (D) (mm)
O.D. (D) (in)
Width (T) (mm)
Width (T) (in)
Dynamic Radial Load Rating - 1M Revs (C1) (N)
Dynamic Radial Load Rating - 1M Revs (C1) (lbf)
Part Number |
Bore (d) |
O.D. (D) |
Inner Ring Width (B) |
Outer Ring Width (C) |
Width (T) |
Dynamic Radial Load Rating - 1M Revs (C1) |
Static Radial Load Rating (C0) |
CAD |
|---|---|---|---|---|---|---|---|---|
| JL69349AX / JL69310P | N/A 38.000 mm1.4961 in | N/A 63.000 mm2.4803 in | N/A 17 mm0.6693 in | N/A 13.500 mm0.5315 in | N/A 17 mm0.6693 in | N/A 51000 N11500 lbf | N/A 55000 N12400 lbf |
N/A
|
| J16154 / J16285 | N/A 39.000 mm1.5354 in | N/A 72.014 mm2.8352 in | N/A 20.638 mm0.8125 in | N/A 16.637 mm0.6550 in | N/A 21.400 mm0.8425 in | N/A 56600 N12700 lbf | N/A 65800 N14800 lbf |
N/A
|
| XAA32008X / Y32008X | N/A 40 mm1.5748 in | N/A 68 mm2.6772 in | N/A 19.000 mm0.7480 in | N/A 14.5 mm0.5709 in | N/A 19 mm0.7480 in | N/A 55500 N12500 lbf | N/A 71600 N16100 lbf |
N/A
|
| XAA32008X / Y32008XZ | N/A 40 mm1.5748 in | N/A 68 mm2.6772 in | N/A 19.000 mm0.7480 in | N/A 14.5 mm0.5709 in | N/A 19 mm0.7480 in | N/A 65800 N14800 lbf | N/A 71600 N16100 lbf |
N/A
|
| 32008X | N/A 40 mm1.5748 in | N/A 68 mm2.6772 in | N/A 19.000 mm0.7480 in | N/A 14.5 mm0.5709 in | N/A 19 mm0.7480 in | N/A 55500 N12500 lbf | N/A 71600 N16100 lbf |
N/A
|
| 32008XM-99E60 | N/A 40 mm1.5748 in | N/A 68 mm2.6772 in | N/A 19.000 mm0.7480 in | N/A 14.5 mm0.5709 in | N/A 19 mm0.7480 in | N/A 55500 N12500 lbf | N/A 71600 N16100 lbf |
N/A
|
| 32008XM-99401 | N/A 40 mm1.5748 in | N/A 68 mm2.6772 in | N/A 19.000 mm0.7480 in | N/A 14.5 mm0.5709 in | N/A 19 mm0.7480 in | N/A 55500 N12500 lbf | N/A 71600 N16100 lbf |
N/A
|
| XAA33108 / Y33108 | N/A 40 mm1.5748 in | N/A 75 mm2.9528 in | N/A 26.000 mm1.0236 in | N/A 20.500 mm0.8071 in | N/A 26.000 mm1.0236 in | N/A 104000 N23400 lbf | N/A 105000 N23600 lbf |
N/A
|
| 33108 | N/A 40 mm1.5748 in | N/A 75 mm2.9528 in | N/A 26.000 mm1.0236 in | N/A 20.500 mm0.8071 in | N/A 26.000 mm1.0236 in | N/A 104000 N23400 lbf | N/A 105000 N23600 lbf |
N/A
|
| 33108-90KA2 | N/A 40 mm1.5748 in | N/A 75 mm2.9528 in | N/A 26.000 mm1.0236 in | N/A 20.500 mm0.8071 in | N/A 26.000 mm1.0236 in | N/A 104000 N23400 lbf | N/A 105000 N23600 lbf |
N/A
|
| 33208 | N/A 40 mm1.5748 in | N/A 80 mm3.1496 in | N/A 32.000 mm1.2598 in | N/A 25.000 mm0.9843 in | N/A 32.000 mm1.2598 in | N/A 143000 N32200 lbf | N/A 144000 N32400 lbf |
N/A
|
| 30208 | N/A 40 mm1.5748 in | N/A 80 mm3.1496 in | N/A 18 mm0.7087 in | N/A 16 mm0.6299 in | N/A 19.75 mm0.7776 in | N/A 70900 N15900 lbf | N/A 74700 N16800 lbf |
N/A
|
| 32208 | N/A 40 mm1.5748 in | N/A 80 mm3.1496 in | N/A 23.000 mm0.9055 in | N/A 19 mm0.7480 in | N/A 24.75 mm0.9744 in | N/A 105000 N23500 lbf | N/A 98000 N22000 lbf |
N/A
|
| 32208M-99E60 | N/A 40 mm1.5748 in | N/A 80 mm3.1496 in | N/A 23.000 mm0.9055 in | N/A 19 mm0.7480 in | N/A 24.75 mm0.9744 in | N/A 105000 N23500 lbf | N/A 98000 N22000 lbf |
N/A
|
| JF4049 / JF4010 | N/A 40 mm1.5748 in | N/A 85 mm3.3465 in | N/A 32.500 mm1.2795 in | N/A 28.000 mm1.1024 in | N/A 33.000 mm1.2992 in | N/A 162000 N36500 lbf | N/A 160000 N35900 lbf |
N/A
|
| X30308 / Y30308 | N/A 40 mm1.5748 in | N/A 90 mm3.5433 in | N/A 23.000 mm0.9055 in | N/A 20 mm0.7874 in | N/A 25.250 mm0.9941 in | N/A 117000 N26300 lbf | N/A 102000 N23000 lbf |
N/A
|
| 31308 | N/A 40 mm1.5748 in | N/A 90 mm3.5433 in | N/A 23.000 mm0.9055 in | N/A 17 mm0.6693 in | N/A 25.250 mm0.9941 in | N/A 101000 N22700 lbf | N/A 88100 N19800 lbf |
N/A
|
| 32308 | N/A 40 mm1.5748 in | N/A 90 mm3.5433 in | N/A 33.000 mm1.2992 in | N/A 27 mm1.063 in | N/A 35.250 mm1.3878 in | N/A 133000 N30000 lbf | N/A 150000 N33700 lbf |
N/A
|
| XBA32308B / Y32308B | N/A 40 mm1.5748 in | N/A 90 mm3.5433 in | N/A 33.500 mm1.3189 in | N/A 27 mm1.063 in | N/A 35.250 mm1.3878 in | N/A 157000 N35300 lbf | N/A 160000 N36100 lbf |
N/A
|
| XGA33210-90KA1 | N/A 40 mm1.5748 in | N/A 90 mm3.5433 in | N/A 32.000 mm1.2598 in | N/A 24.500 mm0.9646 in | N/A 32.000 mm1.2598 in | N/A 154000 N34600 lbf | N/A 166000 N37300 lbf |
N/A
|
| XAB-32009X / Y32009X | N/A 45 mm1.7717 in | N/A 75 mm2.9528 in | N/A 20.000 mm0.7874 in | N/A 15.5 mm0.6102 in | N/A 20 mm0.7874 in | N/A 78700 N17700 lbf | N/A 84300 N19000 lbf |
N/A
|
| XAA32009X-90KB4 | N/A 45 mm1.7717 in | N/A 75 mm2.9528 in | N/A 20.000 mm0.7874 in | N/A 15.5 mm0.6102 in | N/A 20 mm0.7874 in | N/A 78700 N17700 lbf | N/A 84300 N19000 lbf |
N/A
|
| 32009X | N/A 45 mm1.7717 in | N/A 75 mm2.9528 in | N/A 20.000 mm0.7874 in | N/A 15.5 mm0.6102 in | N/A 20 mm0.7874 in | N/A 66400 N14900 lbf | N/A 84300 N19000 lbf |
N/A
|
| XAA32009X-99401 | N/A 45 mm1.7717 in | N/A 75 mm2.9528 in | N/A 20.000 mm0.7874 in | N/A 15.5 mm0.6102 in | N/A 20 mm0.7874 in | N/A 78700 N17700 lbf | N/A 84300 N19000 lbf |
N/A
|
| 32009XM-99E60 | N/A 45 mm1.7717 in | N/A 75 mm2.9528 in | N/A 20.000 mm0.7874 in | N/A 15.5 mm0.6102 in | N/A 20 mm0.7874 in | N/A 66400 N14900 lbf | N/A 84300 N19000 lbf |
N/A
|