Available in single, double, and multi-row configurations as well as proprietary sizes, these bearings are developed in collaboration with OE engineers to deliver premium performance across various applications. Their power-dense designs support heavier loads and help extend bearing life, while optimized internal geometry reduces torque and operating temperatures to prolong lubrication system life. Additionally, they can be engineered with proprietary enhancements to withstand highly corrosive conditions, high temperatures, vacuum environments, or situations with limited lubrication.
Clear
Filter
Bore (d) (mm)
Bore (d) (in)
O.D. (D) (mm)
O.D. (D) (in)
Width (T) (mm)
Width (T) (in)
Dynamic Radial Load Rating - 1M Revs (C1) (N)
Dynamic Radial Load Rating - 1M Revs (C1) (lbf)
Part Number |
Bore (d) |
O.D. (D) |
Inner Ring Width (B) |
Outer Ring Width (C) |
Width (T) |
Dynamic Radial Load Rating - 1M Revs (C1) |
Static Radial Load Rating (C0) |
CAD |
|---|---|---|---|---|---|---|---|---|
| 30310-99E60 | N/A 50 mm1.9685 in | N/A 110 mm4.3307 in | N/A 27.000 mm1.0630 in | N/A 23.000 mm0.9055 in | N/A 29.250 mm1.1516 in | N/A 142000 N31900 lbf | N/A 150000 N33800 lbf |
N/A
|
| XGA33211-90KA1 | N/A 50.815 mm2.0006 in | N/A 100 mm3.937 in | N/A 35.000 mm1.3780 in | N/A 27 mm1.063 in | N/A 35.000 mm1.3780 in | N/A 192000 N43200 lbf | N/A 202000 N45300 lbf |
N/A
|
| XGA30210-90KA1.ET35 | N/A 52.000 mm2.0472 in | N/A 90 mm3.5433 in | N/A 20.000 mm0.7874 in | N/A 17 mm0.6693 in | N/A 21.75 mm0.8563 in | N/A 79500 N17900 lbf | N/A 87400 N19700 lbf |
N/A
|
| XGA30210-90KA1 | N/A 52.000 mm2.0472 in | N/A 90 mm3.5433 in | N/A 20.000 mm0.7874 in | N/A 17 mm0.6693 in | N/A 21.75 mm0.8563 in | N/A 79500 N17900 lbf | N/A 87400 N19700 lbf |
N/A
|
| JLM506849A / JLM506810 | N/A 55 mm2.1654 in | N/A 90 mm3.5433 in | N/A 23.000 mm0.9055 in | N/A 18.500 mm0.7283 in | N/A 23 mm0.9055 in | N/A 109000 N24500 lbf | N/A 123000 N27600 lbf |
N/A
|
| JLM506849-99C01 | N/A 55 mm2.1654 in | N/A 90 mm3.5433 in | N/A 23.000 mm0.9055 in | N/A 18.500 mm0.7283 in | N/A 23 mm0.9055 in | N/A 109000 N24500 lbf | N/A 123000 N27600 lbf |
N/A
|
| JLM506849 / JLM506811 | N/A 55 mm2.1654 in | N/A 90 mm3.5433 in | N/A 23.000 mm0.9055 in | N/A 20.500 mm0.8071 in | N/A 25 mm0.9843 in | N/A 109000 N24500 lbf | N/A 123000 N27600 lbf |
N/A
|
| XAA32011X / Y32011X | N/A 55 mm2.1654 in | N/A 90 mm3.5433 in | N/A 23.000 mm0.9055 in | N/A 17.5 mm0.6890 in | N/A 23 mm0.9055 in | N/A 112000 N25300 lbf | N/A 126000 N28300 lbf |
N/A
|
| 32011X | N/A 55 mm2.1654 in | N/A 90 mm3.5433 in | N/A 23.000 mm0.9055 in | N/A 17.5 mm0.6890 in | N/A 23 mm0.9055 in | N/A 112000 N25300 lbf | N/A 126000 N28300 lbf |
N/A
|
| 33011 | N/A 55 mm2.1654 in | N/A 90 mm3.5433 in | N/A 27.000 mm1.0630 in | N/A 21 mm0.8268 in | N/A 27.000 mm1.0630 in | N/A 118000 N26500 lbf | N/A 141000 N31700 lbf |
N/A
|
| JLM506849A-99404 | N/A 55 mm2.1654 in | N/A 90 mm3.5433 in | N/A 23.000 mm0.9055 in | N/A 18.500 mm0.7283 in | N/A 23 mm0.9055 in | N/A 109000 N24500 lbf | N/A 123000 N27600 lbf |
N/A
|
| JLM506849 / JLM506810 | N/A 55 mm2.1654 in | N/A 90 mm3.5433 in | N/A 23.000 mm0.9055 in | N/A 18.500 mm0.7283 in | N/A 23 mm0.9055 in | N/A 109000 N24500 lbf | N/A 123000 N27600 lbf |
N/A
|
| JLM506849-90B01 | N/A 55 mm2.1654 in | N/A 90 mm3.5433 in | N/A 23.000 mm0.9055 in | N/A 18.500 mm0.7283 in | N/A 23 mm0.9055 in | N/A 109000 N24500 lbf | N/A 123000 N27600 lbf |
N/A
|
| JLM506849-90B03 | N/A 55 mm2.1654 in | N/A 90 mm3.5433 in | N/A 23.000 mm0.9055 in | N/A 18.500 mm0.7283 in | N/A 23 mm0.9055 in | N/A 109000 N24500 lbf | N/A 123000 N27600 lbf |
N/A
|
| JLM506849-99302 | N/A 55 mm2.1654 in | N/A 90 mm3.5433 in | N/A 23.000 mm0.9055 in | N/A 18.500 mm0.7283 in | N/A 23 mm0.9055 in | N/A 109000 N24500 lbf | N/A 123000 N27600 lbf |
N/A
|
| KIT200198 | N/A 55 mm2.1654 in | N/A 90 mm3.5433 in | N/A 23.000 mm0.9055 in | N/A 18.500 mm0.7283 in | N/A 23 mm0.9055 in | N/A 109000 N24500 lbf | N/A 123000 N27600 lbf |
N/A
|
| JLM506849-99402 | N/A 55 mm2.1654 in | N/A 90 mm3.5433 in | N/A 23.000 mm0.9055 in | N/A 18.500 mm0.7283 in | N/A 23 mm0.9055 in | N/A 109000 N24500 lbf | N/A 123000 N27600 lbf |
N/A
|
| JM207049A / JM207010 | N/A 55 mm2.1654 in | N/A 95 mm3.7402 in | N/A 29.000 mm1.1417 in | N/A 23.500 mm0.9252 in | N/A 29 mm1.1417 in | N/A 131000 N29300 lbf | N/A 168000 N37700 lbf |
N/A
|
| JM207049 / JM207010 | N/A 55 mm2.1654 in | N/A 95 mm3.7402 in | N/A 29.000 mm1.1417 in | N/A 23.500 mm0.9252 in | N/A 29 mm1.1417 in | N/A 131000 N29300 lbf | N/A 168000 N37700 lbf |
N/A
|
| JM207049A / JM207010A | N/A 55 mm2.1654 in | N/A 95 mm3.7402 in | N/A 29.000 mm1.1417 in | N/A 24.500 mm0.9646 in | N/A 30.000 mm1.1811 in | N/A 131000 N29300 lbf | N/A 168000 N37700 lbf |
N/A
|
| JM207049 / JM207010A | N/A 55 mm2.1654 in | N/A 95 mm3.7402 in | N/A 29.000 mm1.1417 in | N/A 24.500 mm0.9646 in | N/A 30.000 mm1.1811 in | N/A 131000 N29300 lbf | N/A 168000 N37700 lbf |
N/A
|
| 33111 | N/A 55 mm2.1654 in | N/A 95 mm3.7402 in | N/A 30.000 mm1.1811 in | N/A 23.000 mm0.9055 in | N/A 30.000 mm1.1811 in | N/A 158000 N35500 lbf | N/A 166000 N37200 lbf |
N/A
|
| 30211 | N/A 55 mm2.1654 in | N/A 100 mm3.937 in | N/A 21.000 mm0.8268 in | N/A 18 mm0.7087 in | N/A 22.75 mm0.8957 in | N/A 107000 N24000 lbf | N/A 122000 N27400 lbf |
N/A
|
| 32211 | N/A 55 mm2.1654 in | N/A 100 mm3.937 in | N/A 25.000 mm0.9843 in | N/A 21 mm0.8268 in | N/A 26.750 mm1.0531 in | N/A 143000 N32200 lbf | N/A 141000 N31600 lbf |
N/A
|
| 33211 | N/A 55 mm2.1654 in | N/A 100 mm3.937 in | N/A 35.000 mm1.3780 in | N/A 27 mm1.063 in | N/A 35.000 mm1.3780 in | N/A 192000 N43200 lbf | N/A 202000 N45300 lbf |
N/A
|