Available in single, double, and multi-row configurations as well as proprietary sizes, these bearings are developed in collaboration with OE engineers to deliver premium performance across various applications. Their power-dense designs support heavier loads and help extend bearing life, while optimized internal geometry reduces torque and operating temperatures to prolong lubrication system life. Additionally, they can be engineered with proprietary enhancements to withstand highly corrosive conditions, high temperatures, vacuum environments, or situations with limited lubrication.
201 - 225 of 485 | Results Per Page | View | Unit of Measure
« 6 7 8 9 10 »  
Clear Filter

Bore (d) (mm)

Bore (d) (in)

O.D. (D) (mm)

O.D. (D) (in)

Width (T) (mm)

Width (T) (in)

Dynamic Radial Load Rating - 1M Revs (C1)  (N)

Dynamic Radial Load Rating - 1M Revs (C1)  (lbf)

Part Number

Bore (d)

O.D. (D)

Inner Ring Width (B)

Outer Ring Width (C)

Width (T)

Dynamic Radial Load Rating - 1M Revs (C1) 

Static Radial Load Rating (C0)

CAD

33014 N/A 70 mm2.7559 in N/A 110 mm4.3307 in N/A 31.000 mm1.2205 in N/A 25.500 mm1.0039 in N/A 31.000 mm1.2205 in N/A 153000 N34500 lbf N/A 236000 N53000 lbf N/A
JP7049-90CB2 N/A 70 mm2.7559 in N/A 110 mm4.3307 in N/A 20.000 mm0.7874 in N/A 15.5 mm0.6102 in N/A 21.000 mm0.8268 in N/A 91600 N20600 lbf N/A 112000 N25200 lbf N/A
JP7049-99302 N/A 70 mm2.7559 in N/A 110 mm4.3307 in N/A 20.000 mm0.7874 in N/A 15.5 mm0.6102 in N/A 21.000 mm0.8268 in N/A 91600 N20600 lbf N/A 112000 N25200 lbf N/A
32014X-99E60 N/A 70 mm2.7559 in N/A 110 mm4.3307 in N/A 25.000 mm0.9843 in N/A 19 mm0.7480 in N/A 25 mm0.9843 in N/A 133000 N29900 lbf N/A 163000 N36700 lbf N/A
JM612949 / JM612910 N/A 70 mm2.7559 in N/A 115 mm4.5276 in N/A 29.000 mm1.1417 in N/A 23.000 mm0.9055 in N/A 29 mm1.1417 in N/A 178000 N40000 lbf N/A 198000 N44500 lbf N/A
JM612949 / JM612910V N/A 70 mm2.7559 in N/A 115 mm4.5276 in N/A 29.000 mm1.1417 in N/A 23.000 mm0.9055 in N/A 29 mm1.1417 in N/A 178000 N40000 lbf N/A 198000 N44500 lbf N/A
X33114 / Y33114 N/A 70 mm2.7559 in N/A 120 mm4.7244 in N/A 37.000 mm1.4567 in N/A 29 mm1.1417 in N/A 37 mm1.4567 in N/A 235000 N52800 lbf N/A 270000 N60800 lbf N/A
33114 N/A 70 mm2.7559 in N/A 120 mm4.7244 in N/A 37.000 mm1.4567 in N/A 29 mm1.1417 in N/A 37 mm1.4567 in N/A 215000 N48200 lbf N/A 270000 N60800 lbf N/A
30214 N/A 70 mm2.7559 in N/A 125 mm4.9213 in N/A 24.000 mm0.9449 in N/A 21 mm0.8268 in N/A 26.25 mm1.0335 in N/A 138000 N31000 lbf N/A 157000 N35300 lbf N/A
XA30214 / Y30214 N/A 70 mm2.7559 in N/A 125 mm4.9213 in N/A 24.000 mm0.9449 in N/A 21 mm0.8268 in N/A 26.25 mm1.0335 in N/A 138000 N31000 lbf N/A 157000 N35300 lbf N/A
X32214 / Y32214 N/A 70 mm2.7559 in N/A 125 mm4.9213 in N/A 31.000 mm1.2205 in N/A 27 mm1.063 in N/A 33.250 mm1.3091 in N/A 216000 N48600 lbf N/A 224000 N50400 lbf N/A
32214 N/A 70 mm2.7559 in N/A 125 mm4.9213 in N/A 31.000 mm1.2205 in N/A 27 mm1.063 in N/A 33.250 mm1.3091 in N/A 216000 N48600 lbf N/A 224000 N50400 lbf N/A
X33214 / Y33214 N/A 70 mm2.7559 in N/A 125 mm4.9213 in N/A 41 mm1.6142 in N/A 32.000 mm1.2598 in N/A 41.000 mm1.6142 in N/A 282000 N63300 lbf N/A 314000 N70700 lbf N/A
32214-99E60 N/A 70 mm2.7559 in N/A 125 mm4.9213 in N/A 31.000 mm1.2205 in N/A 27 mm1.063 in N/A 33.250 mm1.3091 in N/A 216000 N48600 lbf N/A 224000 N50400 lbf N/A
KIT394823 N/A 70 mm2.7559 in N/A 125 mm4.9213 in N/A 31.000 mm1.2205 in N/A 27 mm1.063 in N/A 33.250 mm1.3091 in N/A 216000 N48600 lbf N/A 224000 N50400 lbf N/A
JF7049A / JF7010 N/A 70 mm2.7559 in N/A 130 mm5.1181 in N/A 42.000 mm1.6535 in N/A 35 mm1.378 in N/A 43.000 mm1.6929 in N/A 325000 N73200 lbf N/A 360000 N80800 lbf N/A
JW7049 / JW7010 N/A 70 mm2.7559 in N/A 140 mm5.5118 in N/A 35.500 mm1.3976 in N/A 27 mm1.063 in N/A 39.000 mm1.5354 in N/A 241000 N54200 lbf N/A 257000 N57800 lbf N/A
JW7049 / JW7010AX N/A 70 mm2.7559 in N/A 140 mm5.5118 in N/A 35.500 mm1.3976 in N/A 27 mm1.063 in N/A 39.000 mm1.5354 in N/A 241000 N54200 lbf N/A 257000 N57800 lbf N/A
JH913848 / JH913811 N/A 70 mm2.7559 in N/A 150 mm5.9055 in N/A 39.688 mm1.5625 in N/A 25.400 mm1.0000 in N/A 41.275 mm1.6250 in N/A 273000 N61300 lbf N/A 256000 N57500 lbf N/A
30314 N/A 70 mm2.7559 in N/A 150 mm5.9055 in N/A 35.000 mm1.3780 in N/A 30.000 mm1.1811 in N/A 38.000 mm1.4961 in N/A 251000 N56500 lbf N/A 276000 N62000 lbf N/A
31314 N/A 70 mm2.7559 in N/A 150 mm5.9055 in N/A 35.000 mm1.3780 in N/A 25.000 mm0.9843 in N/A 38.000 mm1.4961 in N/A 252000 N56800 lbf N/A 235000 N52900 lbf N/A
32314 N/A 70 mm2.7559 in N/A 150 mm5.9055 in N/A 51 mm2.0079 in N/A 42 mm1.6535 in N/A 54 mm2.126 in N/A 434000 N97500 lbf N/A 448000 N101000 lbf N/A
JLM714149 / JLM714110 N/A 75 mm2.9528 in N/A 115 mm4.5276 in N/A 25.000 mm0.9843 in N/A 19 mm0.7480 in N/A 25 mm0.9843 in N/A 140000 N31600 lbf N/A 167000 N37500 lbf N/A
32015X N/A 75 mm2.9528 in N/A 115 mm4.5276 in N/A 25.000 mm0.9843 in N/A 19 mm0.7480 in N/A 25 mm0.9843 in N/A 135000 N30400 lbf N/A 170000 N38200 lbf N/A
33015 N/A 75 mm2.9528 in N/A 115 mm4.5276 in N/A 31.000 mm1.2205 in N/A 25.500 mm1.0039 in N/A 31.000 mm1.2205 in N/A 187000 N42000 lbf N/A 239000 N53700 lbf N/A
201 - 225 of 485 | Results Per Page | View | Unit of Measure
« 6 7 8 9 10 »