Aerospace / Military Commercial / Industrial Technical Resources Online Catalog
Engineers power search our entire catalog of bearing and bushings, with access to every attribute and technical specification possible. View our online catalog...
Available in single, double, and multi-row configurations as well as proprietary sizes, these bearings are developed in collaboration with OE engineers to deliver premium performance across various applications. Their power-dense designs support heavier loads and help extend bearing life, while optimized internal geometry reduces torque and operating temperatures to prolong lubrication system life. Additionally, they can be engineered with proprietary enhancements to withstand highly corrosive conditions, high temperatures, vacuum environments, or situations with limited lubrication.
401 - 450 of 485 | Results Per Page | View | Unit of Measure
« 6 7 8 9 10 
Clear Filter

Bore (d) (mm)

Bore (d) (in)

O.D. (D) (mm)

O.D. (D) (in)

Width (T) (mm)

Width (T) (in)

Dynamic Radial Load Rating - 1M Revs (C1)  (N)

Dynamic Radial Load Rating - 1M Revs (C1)  (lbf)

Part Number

Bore (d)

O.D. (D)

Inner Ring Width (B)

Outer Ring Width (C)

Width (T)

Dynamic Radial Load Rating - 1M Revs (C1) 

Static Radial Load Rating (C0)

CAD

JL730646 / JL730612 N/A 150 mm5.9055 in N/A 205 mm8.0709 in N/A 28.575 mm1.1250 in N/A 21.438 mm0.8440 in N/A 28.575 mm1.1250 in N/A 194000 N43500 lbf N/A 339000 N76100 lbf N/A CAD Icon (for items table)
JL730646-99404 N/A 150 mm5.9055 in N/A 205 mm8.0709 in N/A 28.575 mm1.1250 in N/A 21.438 mm0.8440 in N/A 28.575 mm1.1250 in N/A 194000 N43500 lbf N/A 339000 N76100 lbf N/A CAD Icon (for items table)
32930 N/A 150 mm5.9055 in N/A 210 mm8.2677 in N/A 38.000 mm1.4961 in N/A 30.000 mm1.1811 in N/A 38.000 mm1.4961 in N/A 324000 N72800 lbf N/A 573000 N129000 lbf N/A CAD Icon (for items table)
32030X N/A 150 mm5.9055 in N/A 225 mm8.8583 in N/A 48 mm1.8898 in N/A 36 mm1.4173 in N/A 48.000 mm1.8898 in N/A 443000 N99500 lbf N/A 730000 N164000 lbf N/A CAD Icon (for items table)
33030 N/A 150 mm5.9055 in N/A 225 mm8.8583 in N/A 59 mm2.3228 in N/A 46 mm1.811 in N/A 59 mm2.3228 in N/A 561000 N126000 lbf N/A 949000 N213000 lbf N/A CAD Icon (for items table)
30230 N/A 150 mm5.9055 in N/A 270 mm10.6299 in N/A 45 mm1.7717 in N/A 38 mm1.4961 in N/A 49.000 mm1.9291 in N/A 565000 N127000 lbf N/A 735000 N165000 lbf N/A CAD Icon (for items table)
32230 N/A 150 mm5.9055 in N/A 270 mm10.6299 in N/A 73.000 mm2.8740 in N/A 60.000 mm2.3622 in N/A 77 mm3.0315 in N/A 851000 N191000 lbf N/A 1230000 N276000 lbf N/A CAD Icon (for items table)
J450590 / J451161 N/A 150 mm5.9055 in N/A 295.000 mm11.6142 in N/A 80 mm3.1496 in N/A 61.912 mm2.4375 in N/A 80.000 mm3.1496 in N/A 994000 N224000 lbf N/A 1480000 N333000 lbf N/A CAD Icon (for items table)
31330X N/A 150 mm5.9055 in N/A 320 mm12.5984 in N/A 75.000 mm2.9528 in N/A 50.000 mm1.9685 in N/A 82.000 mm3.2283 in N/A 862000 N194000 lbf N/A 1200000 N270000 lbf N/A CAD Icon (for items table)
JP17049-90BA1 N/A 160 mm6.2992 in N/A 230 mm9.0551 in N/A 30.000 mm1.1811 in N/A 23.000 mm0.9055 in N/A 32.000 mm1.2598 in N/A 252000 N56700 lbf N/A 436000 N98100 lbf N/A CAD Icon (for items table)
JM734445 / JM734410 N/A 160 mm6.2992 in N/A 240 mm9.4488 in N/A 44.500 mm1.7520 in N/A 37.000 mm1.4567 in N/A 46.000 mm1.8110 in N/A 401000 N90200 lbf N/A 759000 N171000 lbf N/A CAD Icon (for items table)
JM734445 / JM734410V N/A 160 mm6.2992 in N/A 240 mm9.4488 in N/A 44.500 mm1.7520 in N/A 37.000 mm1.4567 in N/A 46.000 mm1.8110 in N/A 401000 N90200 lbf N/A 759000 N171000 lbf N/A CAD Icon (for items table)
32032 N/A 160 mm6.2992 in N/A 240 mm9.4488 in N/A 51 mm2.0079 in N/A 38 mm1.4961 in N/A 51 mm2.0079 in N/A 516000 N116000 lbf N/A 801000 N180000 lbf N/A CAD Icon (for items table)
32032X N/A 160 mm6.2992 in N/A 240 mm9.4488 in N/A 51 mm2.0079 in N/A 38 mm1.4961 in N/A 51 mm2.0079 in N/A 611000 N137000 lbf N/A 867000 N195000 lbf N/A CAD Icon (for items table)
JHM133449 / JHM133417 N/A 160 mm6.2992 in N/A 255.000 mm10.0394 in N/A 69.850 mm2.7500 in N/A 52.388 mm2.0625 in N/A 63.500 mm2.5000 in N/A 635000 N143000 lbf N/A 1040000 N233000 lbf N/A CAD Icon (for items table)
32232 N/A 160 mm6.2992 in N/A 290 mm11.4173 in N/A 80 mm3.1496 in N/A 67.000 mm2.6378 in N/A 84.000 mm3.3071 in N/A 1020000 N229000 lbf N/A 1630000 N366000 lbf N/A CAD Icon (for items table)
30232 N/A 160 mm6.2992 in N/A 290 mm11.4173 in N/A 48 mm1.8898 in N/A 40 mm1.5748 in N/A 52 mm2.0472 in N/A 657000 N148000 lbf N/A 868000 N195000 lbf N/A CAD Icon (for items table)
JHM534149 / JHM534110 N/A 170 mm6.6929 in N/A 230 mm9.0551 in N/A 38.000 mm1.4961 in N/A 31.000 mm1.2205 in N/A 39.000 mm1.5354 in N/A 335000 N75300 lbf N/A 590000 N133000 lbf N/A CAD Icon (for items table)
32934 N/A 170 mm6.6929 in N/A 230 mm9.0551 in N/A 38.000 mm1.4961 in N/A 30.000 mm1.1811 in N/A 38.000 mm1.4961 in N/A 348000 N78300 lbf N/A 637000 N143000 lbf N/A CAD Icon (for items table)
JM734449V / JM734410 N/A 170 mm6.6929 in N/A 240 mm9.4488 in N/A 44.500 mm1.7520 in N/A 37.000 mm1.4567 in N/A 46.000 mm1.8110 in N/A 460000 N103000 lbf N/A 759000 N171000 lbf N/A CAD Icon (for items table)
JM734449A / JM734410 N/A 170 mm6.6929 in N/A 240 mm9.4488 in N/A 44.500 mm1.7520 in N/A 37.000 mm1.4567 in N/A 46.000 mm1.8110 in N/A 383000 N86100 lbf N/A 710000 N160000 lbf N/A CAD Icon (for items table)
JM734449-90A01 N/A 170 mm6.6929 in N/A 240 mm9.4488 in N/A 44.500 mm1.7520 in N/A 37.000 mm1.4567 in N/A 46.000 mm1.8110 in N/A 401000 N90200 lbf N/A 759000 N171000 lbf N/A CAD Icon (for items table)
JM734449V / JM734410V N/A 170 mm6.6929 in N/A 240 mm9.4488 in N/A 44.500 mm1.7520 in N/A 37.000 mm1.4567 in N/A 46.000 mm1.8110 in N/A 460000 N103000 lbf N/A 759000 N171000 lbf N/A CAD Icon (for items table)
JM734449A / JM734410V N/A 170 mm6.6929 in N/A 240 mm9.4488 in N/A 44.500 mm1.7520 in N/A 37.000 mm1.4567 in N/A 46.000 mm1.8110 in N/A 383000 N86100 lbf N/A 710000 N160000 lbf N/A CAD Icon (for items table)
JM734449 / JM734410V N/A 170 mm6.6929 in N/A 240 mm9.4488 in N/A 44.500 mm1.7520 in N/A 37.000 mm1.4567 in N/A 46.000 mm1.8110 in N/A 401000 N90200 lbf N/A 759000 N171000 lbf N/A CAD Icon (for items table)
JM734449-90B01 N/A 170 mm6.6929 in N/A 240 mm9.4488 in N/A 44.500 mm1.7520 in N/A 37.000 mm1.4567 in N/A 46.000 mm1.8110 in N/A 401000 N90200 lbf N/A 759000 N171000 lbf N/A CAD Icon (for items table)
JM734449 / JM734410 N/A 170 mm6.6929 in N/A 240 mm9.4488 in N/A 44.500 mm1.7520 in N/A 37.000 mm1.4567 in N/A 46.000 mm1.8110 in N/A 401000 N90200 lbf N/A 759000 N171000 lbf N/A CAD Icon (for items table)
JM734449-99406 N/A 170 mm6.6929 in N/A 240 mm9.4488 in N/A 44.500 mm1.7520 in N/A 37.000 mm1.4567 in N/A 46.000 mm1.8110 in N/A 401000 N90200 lbf N/A 759000 N171000 lbf N/A CAD Icon (for items table)
JM734449-90B03 N/A 170 mm6.6929 in N/A 240 mm9.4488 in N/A 44.500 mm1.7520 in N/A 37.000 mm1.4567 in N/A 46.000 mm1.8110 in N/A 401000 N90200 lbf N/A 759000 N171000 lbf N/A CAD Icon (for items table)
JM734449 / JM734411 N/A 170 mm6.6929 in N/A 241.000 mm9.4882 in N/A 44.500 mm1.7520 in N/A 42 mm1.6535 in N/A 51 mm2.0079 in N/A 401000 N90200 lbf N/A 759000 N171000 lbf N/A CAD Icon (for items table)
32034X N/A 170 mm6.6929 in N/A 260 mm10.2362 in N/A 57 mm2.2441 in N/A 43 mm1.6929 in N/A 57.000 mm2.2441 in N/A 610000 N137000 lbf N/A 1020000 N229000 lbf N/A CAD Icon (for items table)
30234 N/A 170 mm6.6929 in N/A 310 mm12.2047 in N/A 52 mm2.0472 in N/A 43 mm1.6929 in N/A 57.000 mm2.2441 in N/A 780000 N175000 lbf N/A 1000000 N225000 lbf N/A CAD Icon (for items table)
32234 N/A 170 mm6.6929 in N/A 310 mm12.2047 in N/A 86 mm3.3858 in N/A 71 mm2.7953 in N/A 91.000 mm3.5827 in N/A 1110000 N250000 lbf N/A 1750000 N394000 lbf N/A CAD Icon (for items table)
JP18049 / JP18010 N/A 180 mm7.0866 in N/A 240 mm9.4488 in N/A 30.000 mm1.1811 in N/A 23.000 mm0.9055 in N/A 32.000 mm1.2598 in N/A 239000 N53600 lbf N/A 409000 N92000 lbf N/A CAD Icon (for items table)
JM736149AA / JM736110 N/A 180 mm7.0866 in N/A 250 mm9.8425 in N/A 45 mm1.7717 in N/A 37.000 mm1.4567 in N/A 47.000 mm1.8504 in N/A 409000 N92000 lbf N/A 786000 N177000 lbf N/A CAD Icon (for items table)
JM736149A / JM736110 N/A 180 mm7.0866 in N/A 250 mm9.8425 in N/A 45 mm1.7717 in N/A 37.000 mm1.4567 in N/A 47.000 mm1.8504 in N/A 409000 N92000 lbf N/A 786000 N177000 lbf N/A CAD Icon (for items table)
JM736149 / JM736110 N/A 180 mm7.0866 in N/A 250 mm9.8425 in N/A 45 mm1.7717 in N/A 37.000 mm1.4567 in N/A 47.000 mm1.8504 in N/A 409000 N92000 lbf N/A 786000 N177000 lbf N/A CAD Icon (for items table)
32936 N/A 180 mm7.0866 in N/A 250 mm9.8425 in N/A 45 mm1.7717 in N/A 34.000 mm1.3386 in N/A 45 mm1.7717 in N/A 403000 N90600 lbf N/A 795000 N179000 lbf N/A CAD Icon (for items table)
32036X N/A 180 mm7.0866 in N/A 280 mm11.0236 in N/A 64.000 mm2.5197 in N/A 48 mm1.8898 in N/A 64.000 mm2.5197 in N/A 707000 N159000 lbf N/A 1240000 N280000 lbf N/A CAD Icon (for items table)
30236 N/A 180 mm7.0866 in N/A 320 mm12.5984 in N/A 52 mm2.0472 in N/A 43 mm1.6929 in N/A 57.000 mm2.2441 in N/A 690000 N155000 lbf N/A 1050000 N235000 lbf N/A CAD Icon (for items table)
32236 N/A 180 mm7.0866 in N/A 320 mm12.5984 in N/A 86 mm3.3858 in N/A 71 mm2.7953 in N/A 91.000 mm3.5827 in N/A 1140000 N255000 lbf N/A 1900000 N427000 lbf N/A CAD Icon (for items table)
JM738249A / JM738210 N/A 190 mm7.4803 in N/A 260 mm10.2362 in N/A 44.000 mm1.7323 in N/A 36.500 mm1.4370 in N/A 46.000 mm1.8110 in N/A 407000 N91500 lbf N/A 807000 N181000 lbf N/A CAD Icon (for items table)
JM738249 / JM738210 N/A 190 mm7.4803 in N/A 260 mm10.2362 in N/A 44.000 mm1.7323 in N/A 36.500 mm1.4370 in N/A 46.000 mm1.8110 in N/A 407000 N91500 lbf N/A 807000 N181000 lbf N/A CAD Icon (for items table)
32938 N/A 190 mm7.4803 in N/A 260 mm10.2362 in N/A 45 mm1.7717 in N/A 34.000 mm1.3386 in N/A 45 mm1.7717 in N/A 398000 N89500 lbf N/A 833000 N187000 lbf N/A CAD Icon (for items table)
32038X N/A 190 mm7.4803 in N/A 290 mm11.4173 in N/A 64.000 mm2.5197 in N/A 48 mm1.8898 in N/A 64.000 mm2.5197 in N/A 719000 N162000 lbf N/A 1290000 N290000 lbf N/A CAD Icon (for items table)
30238 N/A 190 mm7.4803 in N/A 340 mm13.3858 in N/A 55 mm2.1654 in N/A 46 mm1.811 in N/A 60.000 mm2.3622 in N/A 1050000 N237000 lbf N/A 1390000 N312000 lbf N/A CAD Icon (for items table)
X30238 / Y30238 N/A 190 mm7.4803 in N/A 340 mm13.3858 in N/A 55 mm2.1654 in N/A 46 mm1.811 in N/A 60.000 mm2.3622 in N/A 1050000 N237000 lbf N/A 1390000 N312000 lbf N/A CAD Icon (for items table)
32238 N/A 190 mm7.4803 in N/A 340 mm13.3858 in N/A 92 mm3.622 in N/A 75 mm2.9528 in N/A 97.000 mm3.8189 in N/A 1700000 N383000 lbf N/A 2210000 N496000 lbf N/A CAD Icon (for items table)
32940 N/A 200 mm7.874 in N/A 280 mm11.0236 in N/A 51 mm2.0079 in N/A 39.000 mm1.5354 in N/A 51 mm2.0079 in N/A 561000 N126000 lbf N/A 1050000 N235000 lbf N/A CAD Icon (for items table)
JHM840449 / JHM840410 N/A 200 mm7.874 in N/A 300 mm11.811 in N/A 62 mm2.4409 in N/A 51.000 mm2.0079 in N/A 65.000 mm2.5591 in N/A 695000 N156000 lbf N/A 1280000 N287000 lbf N/A CAD Icon (for items table)
401 - 450 of 485 | Results Per Page | View | Unit of Measure
« 6 7 8 9 10