Part Number |
Series |
d - Bore |
D - Cup Outer Diameter |
B - Cone Width |
C - Cup Width |
T - Bearing Width |
C1 - Dynamic Radial Rating (1 million revolutions) |
C0 - Static Radial Rating |
CAD |
---|---|---|---|---|---|---|---|---|---|
30203 | Series N/A 30203 | d - Bore N/A 17 mm0.6693 in | D - Cup Outer Diameter N/A 40 mm1.5748 in | B - Cone Width N/A 12.000 mm0.4724 in | C - Cup Width N/A 11.000 mm0.4331 in | T - Bearing Width N/A 13.250 mm0.5217 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 21300 N4800 lbf | C0 - Static Radial Rating N/A 19900 N4460 lbf | CAD N/A |
30204 | Series N/A 30204M | d - Bore N/A 20 mm0.7874 in | D - Cup Outer Diameter N/A 47 mm1.8504 in | B - Cone Width N/A 14.000 mm0.5512 in | C - Cup Width N/A 12.000 mm0.4724 in | T - Bearing Width N/A 15.250 mm0.6004 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 33200 N7470 lbf | C0 - Static Radial Rating N/A 33000 N7420 lbf | CAD N/A |
30205 | Series N/A 30205M | d - Bore N/A 25 mm0.9843 in | D - Cup Outer Diameter N/A 52 mm2.0472 in | B - Cone Width N/A 15.000 mm0.5906 in | C - Cup Width N/A 13.000 mm0.5118 in | T - Bearing Width N/A 16.250 mm0.6398 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 36900 N8300 lbf | C0 - Static Radial Rating N/A 38300 N8620 lbf | CAD N/A |
30208 | Series N/A 30208 | d - Bore N/A 40 mm1.5748 in | D - Cup Outer Diameter N/A 80 mm3.1496 in | B - Cone Width N/A 18 mm0.7087 in | C - Cup Width N/A 16 mm0.6299 in | T - Bearing Width N/A 19.75 mm0.7776 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 70900 N15900 lbf | C0 - Static Radial Rating N/A 74700 N16800 lbf | CAD N/A |
30209 | Series N/A 30209M | d - Bore N/A 45 mm1.7717 in | D - Cup Outer Diameter N/A 85 mm3.3465 in | B - Cone Width N/A 19.000 mm0.7480 in | C - Cup Width N/A 16 mm0.6299 in | T - Bearing Width N/A 20.750 mm0.8169 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 94800 N21300 lbf | C0 - Static Radial Rating N/A 89000 N20000 lbf | CAD N/A |
30210 | Series N/A 30210 | d - Bore N/A 50 mm1.9685 in | D - Cup Outer Diameter N/A 90 mm3.5433 in | B - Cone Width N/A 20.000 mm0.7874 in | C - Cup Width N/A 17.000 mm0.6693 in | T - Bearing Width N/A 21.750 mm0.8563 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 79500 N17900 lbf | C0 - Static Radial Rating N/A 87400 N19700 lbf | CAD N/A |
30211 | Series N/A 30211M | d - Bore N/A 55 mm2.1654 in | D - Cup Outer Diameter N/A 100 mm3.937 in | B - Cone Width N/A 21.000 mm0.8268 in | C - Cup Width N/A 18.000 mm0.7087 in | T - Bearing Width N/A 22.750 mm0.8957 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 107000 N24000 lbf | C0 - Static Radial Rating N/A 122000 N27400 lbf | CAD N/A |
30213 | Series N/A 30213M | d - Bore N/A 65 mm2.5591 in | D - Cup Outer Diameter N/A 120 mm4.7244 in | B - Cone Width N/A 23.000 mm0.9055 in | C - Cup Width N/A 20.000 mm0.7874 in | T - Bearing Width N/A 24.750 mm0.9744 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 164000 N36900 lbf | C0 - Static Radial Rating N/A 158000 N35500 lbf | CAD N/A |
30214 | Series N/A 30214 | d - Bore N/A 70 mm2.7559 in | D - Cup Outer Diameter N/A 125 mm4.9213 in | B - Cone Width N/A 24.000 mm0.9449 in | C - Cup Width N/A 21.000 mm0.8268 in | T - Bearing Width N/A 26.250 mm1.0335 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 138000 N31000 lbf | C0 - Static Radial Rating N/A 157000 N35300 lbf | CAD N/A |
30215 | Series N/A 30215M | d - Bore N/A 75 mm2.9528 in | D - Cup Outer Diameter N/A 130 mm5.1181 in | B - Cone Width N/A 25.000 mm0.9843 in | C - Cup Width N/A 22.000 mm0.8661 in | T - Bearing Width N/A 27.250 mm1.0728 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 152000 N34200 lbf | C0 - Static Radial Rating N/A 180000 N40400 lbf | CAD N/A |
30216 | Series N/A 30216M | d - Bore N/A 80 mm3.1496 in | D - Cup Outer Diameter N/A 140 mm5.5118 in | B - Cone Width N/A 26.000 mm1.0236 in | C - Cup Width N/A 22.000 mm0.8661 in | T - Bearing Width N/A 28.250 mm1.1122 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 164000 N36800 lbf | C0 - Static Radial Rating N/A 187000 N42000 lbf | CAD N/A |
30217 | Series N/A 30217 | d - Bore N/A 85 mm3.3465 in | D - Cup Outer Diameter N/A 150 mm5.9055 in | B - Cone Width N/A 28.000 mm1.1024 in | C - Cup Width N/A 24.000 mm0.9449 in | T - Bearing Width N/A 30.500 mm1.2008 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 236000 N53100 lbf | C0 - Static Radial Rating N/A 236000 N53000 lbf | CAD N/A |
30218 | Series N/A 30218M | d - Bore N/A 90 mm3.5433 in | D - Cup Outer Diameter N/A 160 mm6.2992 in | B - Cone Width N/A 30.000 mm1.1811 in | C - Cup Width N/A 26.000 mm1.0236 in | T - Bearing Width N/A 32.500 mm1.2795 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 240000 N54100 lbf | C0 - Static Radial Rating N/A 295000 N66200 lbf | CAD N/A |
30220 | Series N/A 30220M | d - Bore N/A 100 mm3.937 in | D - Cup Outer Diameter N/A 180 mm7.0866 in | B - Cone Width N/A 34.000 mm1.3386 in | C - Cup Width N/A 29.000 mm1.1417 in | T - Bearing Width N/A 37.000 mm1.4567 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 301000 N67600 lbf | C0 - Static Radial Rating N/A 375000 N84300 lbf | CAD N/A |
30221 | Series N/A 30221M | d - Bore N/A 105 mm4.1339 in | D - Cup Outer Diameter N/A 190 mm7.4803 in | B - Cone Width N/A 36 mm1.4173 in | C - Cup Width N/A 30.000 mm1.1811 in | T - Bearing Width N/A 39.000 mm1.5354 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 325000 N73200 lbf | C0 - Static Radial Rating N/A 407000 N91400 lbf | CAD N/A |
30222 | Series N/A 30222M | d - Bore N/A 110 mm4.3307 in | D - Cup Outer Diameter N/A 200 mm7.874 in | B - Cone Width N/A 38.000 mm1.4961 in | C - Cup Width N/A 32.000 mm1.2598 in | T - Bearing Width N/A 41.000 mm1.6142 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 374000 N84000 lbf | C0 - Static Radial Rating N/A 475000 N107000 lbf | CAD N/A |
30224 | Series N/A 30224M | d - Bore N/A 120 mm4.7244 in | D - Cup Outer Diameter N/A 215 mm8.4646 in | B - Cone Width N/A 40.000 mm1.5748 in | C - Cup Width N/A 34 mm1.3386 in | T - Bearing Width N/A 43.500 mm1.7126 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 396000 N89100 lbf | C0 - Static Radial Rating N/A 508000 N114000 lbf | CAD N/A |
30228 | Series N/A 30228M | d - Bore N/A 140 mm5.5118 in | D - Cup Outer Diameter N/A 250 mm9.8425 in | B - Cone Width N/A 42.000 mm1.6535 in | C - Cup Width N/A 36 mm1.4173 in | T - Bearing Width N/A 45.750 mm1.8012 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 502000 N113000 lbf | C0 - Static Radial Rating N/A 649000 N146000 lbf | CAD N/A |
30230 | Series N/A 30230M | d - Bore N/A 150 mm5.9055 in | D - Cup Outer Diameter N/A 270 mm10.6299 in | B - Cone Width N/A 45 mm1.7717 in | C - Cup Width N/A 38 mm1.4961 in | T - Bearing Width N/A 49.000 mm1.9291 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 565000 N127000 lbf | C0 - Static Radial Rating N/A 735000 N165000 lbf | CAD N/A |
30232 | Series N/A 30232 | d - Bore N/A 160 mm6.2992 in | D - Cup Outer Diameter N/A 290 mm11.4173 in | B - Cone Width N/A 48 mm1.8898 in | C - Cup Width N/A 40 mm1.5748 in | T - Bearing Width N/A 52 mm2.0472 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 657000 N148000 lbf | C0 - Static Radial Rating N/A 868000 N195000 lbf | CAD N/A |
30234 | Series N/A 30234 | d - Bore N/A 170 mm6.6929 in | D - Cup Outer Diameter N/A 310 mm12.2047 in | B - Cone Width N/A 52 mm2.0472 in | C - Cup Width N/A 43 mm1.6929 in | T - Bearing Width N/A 57.000 mm2.2441 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 780000 N175000 lbf | C0 - Static Radial Rating N/A 1000000 N225000 lbf | CAD N/A |
30236 | Series N/A 30236 | d - Bore N/A 180 mm7.0866 in | D - Cup Outer Diameter N/A 320 mm12.5984 in | B - Cone Width N/A 52 mm2.0472 in | C - Cup Width N/A 43 mm1.6929 in | T - Bearing Width N/A 57.000 mm2.2441 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 690000 N155000 lbf | C0 - Static Radial Rating N/A 1050000 N235000 lbf | CAD N/A |
30238 | Series N/A 30238 | d - Bore N/A 190 mm7.4803 in | D - Cup Outer Diameter N/A 340 mm13.3858 in | B - Cone Width N/A 55 mm2.1654 in | C - Cup Width N/A 46 mm1.811 in | T - Bearing Width N/A 60.000 mm2.3622 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 1050000 N237000 lbf | C0 - Static Radial Rating N/A 1390000 N312000 lbf | CAD N/A |
30240 | Series N/A 30240 | d - Bore N/A 200 mm7.874 in | D - Cup Outer Diameter N/A 360 mm14.1732 in | B - Cone Width N/A 58.000 mm2.2835 in | C - Cup Width N/A 48 mm1.8898 in | T - Bearing Width N/A 64.000 mm2.5197 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 891000 N200000 lbf | C0 - Static Radial Rating N/A 1330000 N299000 lbf | CAD N/A |
30244 | Series N/A 30244 | d - Bore N/A 220 mm8.6614 in | D - Cup Outer Diameter N/A 400 mm15.748 in | B - Cone Width N/A 65 mm2.5591 in | C - Cup Width N/A 54 mm2.126 in | T - Bearing Width N/A 72.000 mm2.8346 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 1260000 N283000 lbf | C0 - Static Radial Rating N/A 1560000 N350000 lbf | CAD N/A |