All Product Types > ENGINEERED BEARINGS > Tapered Roller Bearings > Tapered Roller Bearings - TNA (Tapered Double, non-adjustable) Imperial > View Items  

Tapered Roller Bearings - TNA (Tapered Double, non-adjustable) Imperial

Check up to five results to perform an action.



Search Items



    Download PDF Download PDF   
    border="0" Printable Page  
    Email Email This Page  
    Save To Favorites Save To Favorites
  
Compare Items
   
  Results 51 - 75 of 122 1 2 3 4 5 

Part Number

d - Bore

D - Cup Outer Diameter

T - Bearing Width across Cones

C - Double Cup Width

C1 - Dynamic Radial Rating (1 million revolutions)

CAD

NA780 - 774CD 4 in
101.600
mm
7-1/8 in
180.975
mm
4.125 in
104.775
mm
3.3750 in
85.725
mm
135000 lbf
603000
N
CAD Icon (for items table)
NA861 - 854D 4 in
101.600
mm
7.5 in
190.5
mm
5 in
127
mm
4.0000 in
101.600
mm
179000 lbf
797000
N
CAD Icon (for items table)
HH221449NA - HH221410D 4 in
101.600
mm
7.5 in
190.5
mm
5 in
127
mm
4.1250 in
104.775
mm
209000 lbf
929000
N
CAD Icon (for items table)
NA782 - 774CD 4.1250 in
104.775
mm
7-1/8 in
180.975
mm
4.125 in
104.775
mm
3.3750 in
85.725
mm
135000 lbf
603000
N
CAD Icon (for items table)
NA71450 - 71751D 4 1/2 in
114.300
mm
7.5 in
190.5
mm
4.1875 in
106.362
mm
3.1875 in
80.963
mm
142000 lbf
633000
N
CAD Icon (for items table)
NA97450 - 97901D 4 1/2 in
114.300
mm
9.0000 in
228.600
mm
4.5625 in
115.888
mm
3.3125 in
84.138
mm
147000 lbf
655000
N
CAD Icon (for items table)
HM926740NA - HM926710CD 4 1/2 in
114.300
mm
9.0000 in
228.600
mm
4.5625 in
115.888
mm
3.3125 in
84.138
mm
194000 lbf
862000
N
CAD Icon (for items table)
NA48291 - 48220D 5 in
127
mm
7.1875 in
182.563
mm
3.375 in
85.725
mm
2.875 in
73.025
mm
105000 lbf
466000
N
CAD Icon (for items table)
NA48385 - 48320D 5.2500 in
133.350
mm
7.5 in
190.5
mm
3.375 in
85.725
mm
2.875 in
73.025
mm
111000 lbf
492000
N
CAD Icon (for items table)
NA82576 - 82932D 5.7500 in
146.050
mm
9.3125 in
236.538
mm
5.1875 in
131.762
mm
4.1875 in
106.363
mm
202000 lbf
897000
N
CAD Icon (for items table)
HM231140NA - HM231116D 5.7500 in
146.050
mm
9.5000 in
241.300
mm
5.1875 in
131.762
mm
4.1875 in
106.363
mm
234000 lbf
1040000
N
CAD Icon (for items table)
NA82587 - 82932D 5.8750 in
149.225
mm
9.3125 in
236.538
mm
5.1875 in
131.762
mm
4.1875 in
106.363
mm
202000 lbf
897000
N
CAD Icon (for items table)
HM231149NA - HM231116D 5.8750 in
149.225
mm
9.5000 in
241.300
mm
5.1875 in
131.762
mm
4.1875 in
106.363
mm
234000 lbf
1040000
N
CAD Icon (for items table)
NA99600 - 99102CD 6 in
152.400
mm
10.00 in
254.000
mm
5.625 in
142.875
mm
4.375 in
111.125
mm
258000 lbf
1150000
N
CAD Icon (for items table)
NA94650 - 94118D 6 1/2 in
165.1
mm
11.7500 in
298.450
mm
5.625 in
142.875
mm
4.375 in
111.125
mm
258000 lbf
1150000
N
CAD Icon (for items table)
NA87700 - 87112D 7 in
177.800
mm
11.1250 in
282.575
mm
4.25 in
107.95
mm
3.1250 in
79.375
mm
168000 lbf
748000
N
CAD Icon (for items table)
NA94700 - 94117D 7 in
177.800
mm
11.7500 in
298.450
mm
5.625 in
142.875
mm
5.5000 in
139.700
mm
258000 lbf
1150000
N
CAD Icon (for items table)
NA94700 - 94118D 7 in
177.800
mm
11.7500 in
298.450
mm
5.625 in
142.875
mm
4.375 in
111.125
mm
258000 lbf
1150000
N
CAD Icon (for items table)
NA537075 - 537103D 7.5 in
190.5
mm
10-1/4 in
260.350
mm
2.625 in
66.675
mm
2.0000 in
50.800
mm
92100 lbf
410000
N
CAD Icon (for items table)
NA132083 - 132126D 8 in
203.2
mm
12.5000 in
317.500
mm
4.75 in
120.65
mm
3.5000 in
88.900
mm
207000 lbf
919000
N
CAD Icon (for items table)
HM252343NA - HM252311D 10 in
254
mm
16.6250 in
422.275
mm
6.8125 in
173.038
mm
5.0625 in
128.588
mm
587000 lbf
2610000
N
CAD Icon (for items table)
HM252344NA - HM252315CD 10 in
254
mm
16.9970 in
431.724
mm
6.8125 in
173.038
mm
5.0625 in
128.588
mm
605000 lbf
2690000
N
CAD Icon (for items table)
HM252343NA - HM252315CD 10 in
254
mm
16.9970 in
431.724
mm
6.8125 in
173.038
mm
5.0625 in
128.588
mm
587000 lbf
2610000
N
CAD Icon (for items table)
HM252349NA - HM252311D 10.2500 in
260.350
mm
16.6250 in
422.275
mm
6.8125 in
173.038
mm
5.0625 in
128.588
mm
605000 lbf
2690000
N
CAD Icon (for items table)
HM252348NA - HM252311D 10.2500 in
260.350
mm
16.6250 in
422.275
mm
6.8125 in
173.038
mm
5.0625 in
128.588
mm
587000 lbf
2610000
N
CAD Icon (for items table)
  Results 51 - 75 of 122 1 2 3 4 5