All Product Types > ENGINEERED BEARINGS > Tapered Roller Bearings > Tapered Roller Bearings - TSL (DUO-FACE® Plus Seal) Imperial > View Items  

Tapered Roller Bearings - TSL (DUO-FACE® Plus Seal) Imperial

Check up to five results to perform an action.

This is the most basic and most widely used type of tapered roller bearing. It consists of two main separable parts: the cone (inner ring) assembly and the cup (outer ring). It is typically mounted in opposing pairs on a shaft.

Search Items



    Download PDF Download PDF   
    border="0" Printable Page  
    Email Email This Page  
    Save To Favorites Save To Favorites
  
Compare Items
   
  Results 1 - 16 of 16 1 

Part Number

Series

d - Bore

D - Cup Outer Diameter

B - Cone Width

C - Cup Width

T - Bearing Width

T1 - Total Width

C1 - Dynamic Radial Rating (1 million revolutions)

C0 - Static Radial Rating

CAD

LM11949 - LM11910 (LM11900EA) LM11900 3/4 in
19.05
mm
1.7810 in
45.237
mm
0.6550 in
16.637
mm
0.4750 in
12.065
mm
0.6100 in
15.494
mm
0.641 in
16.281
mm
8800 lbf
39100
N
7200 lbf
32000
N
CAD Icon (for items table)
LM11949 - LM11910 (LM11900LA) LM11900 3/4 in
19.05
mm
1.7810 in
45.237
mm
0.6550 in
16.637
mm
0.4750 in
12.065
mm
0.6100 in
16.281
mm
0.685 in
17.4
mm
8800 lbf
39100
N
7200 lbf
32000
N
CAD Icon (for items table)
M12649 - M12610 (M12600LA) M12600 0.8437 in
21.430
mm
1.9687 in
50.005
mm
0.7200 in
18.288
mm
0.5500 in
13.970
mm
0.69 in
17.526
mm
0.765 in
19.43
mm
11700 lbf
52200
N
9780 lbf
43500
N
CAD Icon (for items table)
07100 - 07196 (07000LA) 07000 1 in
25.40
mm
1.9687 in
50.005
mm
0.5614 in
14.260
mm
0.3750 in
9.525
mm
0.5313 in
13.495
mm
0.606 in
15.4
mm
6540 lbf
29100
N
6650 lbf
29600
N
CAD Icon (for items table)
L44642 - L44610 (L44600LC) L44600 1 in
25.40
mm
1.9800 in
50.292
mm
0.5800 in
14.732
mm
0.4200 in
10.668
mm
0.5600 in
14.224
mm
0.588 in
14.935
mm
8010 lbf
35600
N
7400 lbf
32900
N
CAD Icon (for items table)
L44643 - L44610 (L44600LA) L44600 1 in
25.40
mm
1.9800 in
50.292
mm
0.5800 in
14.732
mm
0.4200 in
10.668
mm
0.5600 in
14.224
mm
0.635 in
16.13
mm
8010 lbf
35600
N
7400 lbf
32900
N
CAD Icon (for items table)
L44643X - L44610 (L44600LB) L44600 1 in
25.40
mm
1.9800 in
50.292
mm
0.5800 in
14.732
mm
0.4200 in
10.668
mm
0.5600 in
14.224
mm
0.635 in
16.13
mm
8010 lbf
35600
N
7400 lbf
32900
N
CAD Icon (for items table)
LM67048 - LM67010 (LM67000LA) LM67000 1 1/4 in
31.75
mm
2.3280 in
59.131
mm
0.6600 in
16.764
mm
0.4650 in
11.811
mm
0.6250 in
15.875
mm
0.7 in
17.78
mm
10500 lbf
46700
N
10000 lbf
44600
N
CAD Icon (for items table)
LM48548 - LM48510 (LM48500LA) LM48500 1 3/8 in
34.925
mm
2.5625 in
65.088
mm
0.7200 in
18.288
mm
0.5500 in
13.970
mm
0.71 in
18.034
mm
0.7850 in
19.940
mm
14500 lbf
64600
N
14200 lbf
63100
N
CAD Icon (for items table)
LM29748 - LM29710 (LM29700LA) LM29700 1 1/2 in
38.10
mm
2.5625 in
65.088
mm
0.7200 in
18.288
mm
0.5500 in
13.970
mm
0.71 in
18.034
mm
0.7850 in
19.940
mm
10900 lbf
48600
N
13600 lbf
60300
N
CAD Icon (for items table)
13685 - 13621A (13600LA) 13600 1 1/2 in
38.10
mm
2.7170 in
69.012
mm
0.7500 in
19.050
mm
0.5638 in
14.321
mm
0.72 in
18.288
mm
0.795 in
20.19
mm
15100 lbf
67200
N
15300 lbf
67900
N
CAD Icon (for items table)
13685 - 13621 (13600LA) 13600 1 1/2 in
38.10
mm
2.7170 in
69.012
mm
0.7500 in
19.050
mm
0.5938 in
15.083
mm
0.75 in
19.05
mm
0.825 in
20.96
mm
15100 lbf
67200
N
15300 lbf
67900
N
CAD Icon (for items table)
390A - 394A (395LC) 395 2 1/2 in
63.500
mm
4.3307 in
110
mm
0.8660 in
21.996
mm
0.7411 in
18.824
mm
0.8661 in
21.999
mm
0.9141 in
23.218
mm
22200 lbf
98900
N
28100 lbf
125000
N
CAD Icon (for items table)
479 - 472A (K668182) N/A 2.6250 in
66.675
mm
4.7244 in
120
mm
1.1420 in
29.007
mm
0.9230 in
23.444
mm
1.1418 in
29.002
mm
1.2720 in
32.418
mm
32200 lbf
143000
N
41900 lbf
186000
N
CAD Icon (for items table)
399A - 394A (395LA) 395 2 11/16 in
68.263
mm
4.3307 in
110
mm
0.8660 in
21.996
mm
0.7411 in
18.824
mm
0.8661 in
21.999
mm
0.97 in
24.64
mm
22200 lbf
98900
N
28100 lbf
125000
N
CAD Icon (for items table)
399A - 394AS (395LA) 395 2 11/16 in
68.263
mm
4.3307 in
110
mm
0.8660 in
21.996
mm
0.7411 in
18.824
mm
0.8661 in
21.999
mm
0.9141 in
23.218
mm
22200 lbf
98900
N
28100 lbf
125000
N
CAD Icon (for items table)
  Results 1 - 16 of 16 1