Part Number |
Series |
d - Bore |
D - Cup Outer Diameter |
B - Cone Width |
C - Cup Width |
T - Bearing Width |
T1 - Total Width |
C1 - Dynamic Radial Rating (1 million revolutions) |
C0 - Static Radial Rating |
CAD |
---|---|---|---|---|---|---|---|---|---|---|
07100 - 07196 (07000LA) | Series N/A 07000 | d - Bore N/A 1.0000 in25.400 mm | D - Cup Outer Diameter N/A 1.9687 in50.005 mm | B - Cone Width N/A 0.5614 in14.260 mm | C - Cup Width N/A 0.3750 in9.525 mm | T - Bearing Width N/A 0.5313 in13.495 mm | T1 - Total Width N/A 0.606 in15.4 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 6540 lbf29100 N | C0 - Static Radial Rating N/A 6650 lbf29600 N | CAD N/A |
L44642 - L44610 (L44600LC) | Series N/A L44600 | d - Bore N/A 1.0000 in25.400 mm | D - Cup Outer Diameter N/A 1.9800 in50.292 mm | B - Cone Width N/A 0.5800 in14.732 mm | C - Cup Width N/A 0.4200 in10.668 mm | T - Bearing Width N/A 0.5600 in14.224 mm | T1 - Total Width N/A 0.588 in14.935 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 8010 lbf35600 N | C0 - Static Radial Rating N/A 7400 lbf32900 N | CAD N/A |
L44643 - L44610 (L44600LA) | Series N/A L44600 | d - Bore N/A 1.0000 in25.400 mm | D - Cup Outer Diameter N/A 1.9800 in50.292 mm | B - Cone Width N/A 0.5800 in14.732 mm | C - Cup Width N/A 0.4200 in10.668 mm | T - Bearing Width N/A 0.5600 in14.224 mm | T1 - Total Width N/A 0.635 in16.13 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 8010 lbf35600 N | C0 - Static Radial Rating N/A 7400 lbf32900 N | CAD N/A |
L44643X - L44610 (L44600LB) | Series N/A L44600 | d - Bore N/A 1.0000 in25.400 mm | D - Cup Outer Diameter N/A 1.9800 in50.292 mm | B - Cone Width N/A 0.5800 in14.732 mm | C - Cup Width N/A 0.4200 in10.668 mm | T - Bearing Width N/A 0.5600 in14.224 mm | T1 - Total Width N/A 0.635 in16.13 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 8010 lbf35600 N | C0 - Static Radial Rating N/A 7400 lbf32900 N | CAD N/A |
LM11949 - LM11910 (LM11900EA) | Series N/A LM11900 | d - Bore N/A 0.7500 in19.05 mm | D - Cup Outer Diameter N/A 1.7810 in45.237 mm | B - Cone Width N/A 0.6550 in16.637 mm | C - Cup Width N/A 0.4750 in12.065 mm | T - Bearing Width N/A 0.6100 in15.494 mm | T1 - Total Width N/A 0.641 in16.281 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 8800 lbf39100 N | C0 - Static Radial Rating N/A 7200 lbf32000 N | CAD N/A |
LM11949 - LM11910 (LM11900LA) | Series N/A LM11900 | d - Bore N/A 0.7500 in19.05 mm | D - Cup Outer Diameter N/A 1.7810 in45.237 mm | B - Cone Width N/A 0.6550 in16.637 mm | C - Cup Width N/A 0.4750 in12.065 mm | T - Bearing Width N/A 0.6100 in16.281 mm | T1 - Total Width N/A 0.685 in17.4 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 8800 lbf39100 N | C0 - Static Radial Rating N/A 7200 lbf32000 N | CAD N/A |
LM67048 - LM67010 (LM67000LA) | Series N/A LM67000 | d - Bore N/A 1.2500 in31.750 mm | D - Cup Outer Diameter N/A 2.3280 in59.131 mm | B - Cone Width N/A 0.6600 in16.764 mm | C - Cup Width N/A 0.4650 in11.811 mm | T - Bearing Width N/A 0.6250 in15.875 mm | T1 - Total Width N/A 0.7 in17.78 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 10500 lbf46700 N | C0 - Static Radial Rating N/A 10000 lbf44600 N | CAD N/A |
M12649 - M12610 (M12600LA) | Series N/A M12600 | d - Bore N/A 0.8437 in21.430 mm | D - Cup Outer Diameter N/A 1.9687 in50.005 mm | B - Cone Width N/A 0.7200 in18.288 mm | C - Cup Width N/A 0.5500 in13.970 mm | T - Bearing Width N/A 0.69 in17.526 mm | T1 - Total Width N/A 0.765 in19.43 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 11700 lbf52200 N | C0 - Static Radial Rating N/A 9780 lbf43500 N | CAD N/A |
LM48548 - LM48510 (LM48500LA) | Series N/A LM48500 | d - Bore N/A 1.3750 in34.925 mm | D - Cup Outer Diameter N/A 2.5625 in65.088 mm | B - Cone Width N/A 0.7200 in18.288 mm | C - Cup Width N/A 0.5500 in13.970 mm | T - Bearing Width N/A 0.71 in18.034 mm | T1 - Total Width N/A 0.7850 in19.940 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 14500 lbf64600 N | C0 - Static Radial Rating N/A 14200 lbf63100 N | CAD N/A |
LM29748 - LM29710 (LM29700LA) | Series N/A LM29700 | d - Bore N/A 1 1/2 in38.1 mm | D - Cup Outer Diameter N/A 2.5625 in65.088 mm | B - Cone Width N/A 0.7200 in18.288 mm | C - Cup Width N/A 0.5500 in13.970 mm | T - Bearing Width N/A 0.71 in18.034 mm | T1 - Total Width N/A 0.7850 in19.940 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 10900 lbf48600 N | C0 - Static Radial Rating N/A 13600 lbf60300 N | CAD N/A |
13685 - 13621A (13600LA) | Series N/A 13600 | d - Bore N/A 1 1/2 in38.1 mm | D - Cup Outer Diameter N/A 2.7170 in69.012 mm | B - Cone Width N/A 0.7500 in19.050 mm | C - Cup Width N/A 0.5638 in14.321 mm | T - Bearing Width N/A 0.72 in18.288 mm | T1 - Total Width N/A 0.795 in20.19 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 15100 lbf67200 N | C0 - Static Radial Rating N/A 15300 lbf67900 N | CAD N/A |
13685 - 13621 (13600LA) | Series N/A 13600 | d - Bore N/A 1 1/2 in38.1 mm | D - Cup Outer Diameter N/A 2.7170 in69.012 mm | B - Cone Width N/A 0.7500 in19.050 mm | C - Cup Width N/A 0.5938 in15.083 mm | T - Bearing Width N/A 0.75 in19.05 mm | T1 - Total Width N/A 0.825 in20.96 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 15100 lbf67200 N | C0 - Static Radial Rating N/A 15300 lbf67900 N | CAD N/A |
390A - 394A (395LC) | Series N/A 395 | d - Bore N/A 2 1/2 in63.500 mm | D - Cup Outer Diameter N/A 4.3307 in110 mm | B - Cone Width N/A 0.8660 in21.996 mm | C - Cup Width N/A 0.7411 in18.824 mm | T - Bearing Width N/A 0.8661 in21.999 mm | T1 - Total Width N/A 0.9141 in23.218 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 22200 lbf98900 N | C0 - Static Radial Rating N/A 28100 lbf125000 N | CAD N/A |
399A - 394A (395LA) | Series N/A 395 | d - Bore N/A 2 11/16 in68.263 mm | D - Cup Outer Diameter N/A 4.3307 in110 mm | B - Cone Width N/A 0.8660 in21.996 mm | C - Cup Width N/A 0.7411 in18.824 mm | T - Bearing Width N/A 0.8661 in21.999 mm | T1 - Total Width N/A 0.97 in24.64 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 22200 lbf98900 N | C0 - Static Radial Rating N/A 28100 lbf125000 N | CAD N/A |
399A - 394AS (395LA) | Series N/A 395 | d - Bore N/A 2 11/16 in68.263 mm | D - Cup Outer Diameter N/A 4.3307 in110 mm | B - Cone Width N/A 0.8660 in21.996 mm | C - Cup Width N/A 0.7411 in18.824 mm | T - Bearing Width N/A 0.8661 in21.999 mm | T1 - Total Width N/A 0.9141 in23.218 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 22200 lbf98900 N | C0 - Static Radial Rating N/A 28100 lbf125000 N | CAD N/A |
479 - 472A (K668182) | Series N/A | d - Bore N/A 2.6250 in66.675 mm | D - Cup Outer Diameter N/A 4.7244 in120 mm | B - Cone Width N/A 1.1420 in29.007 mm | C - Cup Width N/A 0.9230 in23.444 mm | T - Bearing Width N/A 1.1418 in29.002 mm | T1 - Total Width N/A 1.2720 in32.418 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 32200 lbf143000 N | C0 - Static Radial Rating N/A 41900 lbf186000 N | CAD N/A |