|
Batch CAD Cart (0)
▾
Timken Wheel-Pac™
Tapered Roller Bearings
Timken Wheel-Pac™
The Timken Wheel-Pac™ bearing is a pre-set, pre-greased, pre-sealed integrated bearing assembly that provides outstanding wheel end performance for commercial vehicle trucks and trailers. We customized Wheel-Pac™ to suit the truck builder’s preferred hub design. Design Attributes: Pre-set, pre-greased and pre-sealed bearing package eliminates the need for manual bearing adjustment and features fewer components, simplifying installation and maintenance. Features a reduced bearing setting range that reduces runout, increases assembly stiffness and provides better friction control for increased system life. Design optimizes weight and packaging for high power density – greater performance in a smaller package. Additional design options include through hardened or case carburized steel (for improved debris resistance), greased, super-sealed or oiled lubrication options, and anti-lock braking systems ring integration. Applications: Commercial vehicle truck and trailer wheel ends
Clear
Filter
Bore (Outboard) (in)Bore (Outboard) (mm)Bore (Inboard) (in)Bore (Inboard) (mm)Cup Outside Diameter (Outboard) (in)Cup Outside Diameter (Outboard) (mm)Cup Outside Diameter (Inboard) (in)Cup Outside Diameter (Inboard) (mm)Total Width (in)Total Width (mm)
|
Site Map | Privacy Statement | Terms & Conditions | Careers | Contact Us Follow us on:
© 2016 The Timken Company.
© 2016 The Timken Company.