Aerospace / Military Commercial / Industrial Technical Resources Online Catalog
Engineers power search our entire catalog of bearing and bushings, with access to every attribute and technical specification possible. View our online catalog...
Comprised of two thrust tapered races, rollers, cage and an outside retainer which holds the components together during shipping and installation. Off-apex roller arrangement. These are light-duty thrust bearings which are used extensively in the steering pivot positions of automotive and other industrial applications. Types TTSP, TTSPS and TTSPL are identical except for the cage construction.
1 - 36 of 36 | Results Per Page | View | Unit of Measure
1 
Clear Filter

Bore (d) (in)

O.D. (D) (in)

O.D. (D) (mm)

Width (T) (in)

Width (T) (mm)

Steering Pivot Rating (lbf)

Steering Pivot Rating (N)

Part Number

Oil Holes in Retainer

Bore (d)

O.D. (D)

Width (T)

Steering Pivot Rating

CAD

T63-904A1 N/A No N/A 0.635 in N/A 1.625 in41.275 mm N/A 0.5 in12.7 mm N/A 2500 lbf11100 N N/A CAD Icon (for items table)
T77-904A1 N/A No N/A 0.76 in N/A 1.625 in41.275 mm N/A 0.5 in12.7 mm N/A 2500 lbf11100 N N/A CAD Icon (for items table)
T77W-904A4 N/A Yes N/A 0.76 in N/A 1.625 in41.275 mm N/A 0.5 in12.7 mm N/A 2500 lbf11100 N N/A CAD Icon (for items table)
T76-904A1 N/A No N/A 0.76 in N/A 1.625 in41.275 mm N/A 0.531 in13.487 mm N/A 2500 lbf11100 N N/A CAD Icon (for items table)
T77-904A5 N/A No N/A 0.76 in N/A 1.625 in41.275 mm N/A 0.5 in12.7 mm N/A 2500 lbf11100 N N/A CAD Icon (for items table)
T88-904A1 N/A No N/A 0.885 in N/A 1.8906 in48.021 mm N/A 0.594 in15.088 mm N/A 3890 lbf17300 N N/A CAD Icon (for items table)
T88W-904A3 N/A Yes N/A 0.885 in N/A 1.8906 in48.021 mm N/A 0.594 in15.088 mm N/A 3890 lbf17300 N N/A CAD Icon (for items table)
T92-904A1 N/A No N/A 0.938 in N/A 1.77 in44.958 mm N/A 0.531 in13.487 mm N/A 2690 lbf11950 N N/A CAD Icon (for items table)
T93-90010 N/A No N/A 0.947 in N/A 1.77 in44.958 mm N/A 0.531 in13.487 mm N/A 2690 lbf11950 N N/A CAD Icon (for items table)
T94-904A1 N/A No N/A 0.947 in N/A 1.8906 in48.021 mm N/A 0.594 in15.088 mm N/A 3900 lbf17350 N N/A CAD Icon (for items table)
T94W-904A4 N/A Yes N/A 0.947 in N/A 1.8906 in48.021 mm N/A 0.594 in15.088 mm N/A 3900 lbf17350 N N/A CAD Icon (for items table)
T101-904A1 N/A No N/A 1.01 in N/A 2.000 in50.8 mm N/A 0.625 in15.875 mm N/A 4200 lbf18600 N N/A CAD Icon (for items table)
T101W-904A2 N/A Yes N/A 1.01 in N/A 2.000 in50.8 mm N/A 0.625 in15.875 mm N/A 4200 lbf18600 N N/A CAD Icon (for items table)
T107-904A1 N/A No N/A 1.072 in N/A 2.000 in50.8 mm N/A 0.625 in15.875 mm N/A 4200 lbf18600 N N/A CAD Icon (for items table)
T110-904A1 N/A No N/A 1.135 in N/A 2.094 in53.188 mm N/A 0.625 in15.875 mm N/A 4500 lbf20000 N N/A CAD Icon (for items table)
T113-904A2 N/A No N/A 1.135 in N/A 2.1875 in55.562 mm N/A 0.625 in15.875 mm N/A 4500 lbf20000 N N/A CAD Icon (for items table)
T113X-904A1 N/A No N/A 1.135 in N/A 2.1875 in55.562 mm N/A 0.625 in15.875 mm N/A 4500 lbf20000 N N/A CAD Icon (for items table)
T113-904A3 N/A No N/A 1.135 in N/A 2.1875 in55.562 mm N/A 0.625 in15.875 mm N/A 4500 lbf20000 N N/A CAD Icon (for items table)
T119-904A1 N/A No N/A 1.1975 in N/A 2.1875 in55.562 mm N/A 0.625 in15.875 mm N/A 4500 lbf20000 N N/A CAD Icon (for items table)
T121-90010 N/A No N/A 1.2093 in N/A 2.1875 in55.562 mm N/A 0.625 in15.875 mm N/A 4500 lbf20000 N N/A CAD Icon (for items table)
T126-904A1 N/A No N/A 1.2600 in N/A 2.1875 in55.562 mm N/A 0.625 in15.875 mm N/A 4500 lbf20000 N N/A CAD Icon (for items table)
T126W-904A5 N/A Yes N/A 1.2600 in N/A 2.1875 in55.562 mm N/A 0.625 in15.875 mm N/A 4500 lbf20000 N N/A CAD Icon (for items table)
T126AW-90010 N/A Yes N/A 1.2600 in N/A 2.1875 in55.562 mm N/A 0.625 in15.875 mm N/A 4500 lbf20000 N N/A CAD Icon (for items table)
T1370-904A3 N/A No N/A 1.3787 in N/A 2.1875 in55.562 mm N/A 0.625 in15.875 mm N/A 3600 lbf16000 N N/A CAD Icon (for items table)
T139-904A1 N/A No N/A 1.385 in N/A 2.3125 in58.738 mm N/A 0.625 in15.875 mm N/A 4800 lbf21400 N N/A CAD Icon (for items table)
T139W-904A2 N/A Yes N/A 1.385 in N/A 2.3125 in58.738 mm N/A 0.625 in15.875 mm N/A 4800 lbf21400 N N/A CAD Icon (for items table)
T149-904A2 N/A No N/A 1.508 in N/A 2.5938 in65.883 mm N/A 0.765 in19.431 mm N/A 5300 lbf23600 N N/A CAD Icon (for items table)
T149W-904A2 N/A Yes N/A 1.508 in N/A 2.5938 in65.883 mm N/A 0.765 in19.431 mm N/A 5300 lbf23600 N N/A CAD Icon (for items table)
T149-904A3 N/A No N/A 1.508 in N/A 2.5938 in65.883 mm N/A 0.765 in19.431 mm N/A 5300 lbf23600 N N/A CAD Icon (for items table)
T158-904A1 N/A No N/A 1.584 in N/A 2.5938 in65.883 mm N/A 0.765 in19.431 mm N/A 5300 lbf23600 N N/A CAD Icon (for items table)
T1760-90010 N/A No N/A 1.7568 in N/A 3 in76.2 mm N/A 0.43 in10.922 mm N/A 7100 lbf31600 N N/A CAD Icon (for items table)
T199-904A1 N/A No N/A 2.01 in N/A 2.9375 in74.612 mm N/A 0.625 in15.875 mm N/A 5850 lbf26000 N N/A CAD Icon (for items table)
T199W-904A3 N/A Yes N/A 2.01 in N/A 2.9375 in74.612 mm N/A 0.625 in15.875 mm N/A 5850 lbf26000 N N/A CAD Icon (for items table)
T309-904A1 N/A No N/A 3.0938 in N/A 4.0313 in102.395 mm N/A 0.625 in15.875 mm N/A 8000 lbf35400 N N/A CAD Icon (for items table)
T387-904B4 N/A No N/A 3.8750 in N/A 5 in127 mm N/A 0.765 in17.463 mm N/A 9700 lbf43000 N N/A CAD Icon (for items table)
T581-904B1 N/A No N/A 5 13/16 in N/A 7 in177.8 mm N/A 0.6875 in17.463 mm N/A 11600 lbf51500 N N/A CAD Icon (for items table)
1 - 36 of 36 | Results Per Page | View | Unit of Measure
1