Montage of Timken Bearing Products
Batch CAD Cart (0)
  • Cart is empty
  • Consists of one thrust tapered race, one flat race, rollers and cage.
  • Most sizes utilize pin-type cages with hardened pins through the center of the rollers, allowing closer roller spacing to maximize load capacity.
  • Smaller sizes have brass cages designed for unidirectional retention of rollers.
  • Combines the outstanding features of thrust tapered and cylindrical roller bearings to offer the highest possible load capacity of any thrust bearing of its size.
  • Originally developed for screwdown applications in metal rolling mills where high axial loads are common.
26 - 50 of 63 | Results Per Page | View | Unit of Measure
1 2 3 
Clear Filter

d - Bore Diameter (in)

D - Bearing O.D. (in)

D - Bearing O.D. (mm)

T - Bearing Width (in)

T - Bearing Width (mm)

Dynamic Load Rating (lbf)

Dynamic Load Rating (N)

Part Number

d - Bore Diameter

D - Bearing O.D.

T - Bearing Width

Static Load Rating

Dynamic Load Rating

CAD

Add To Cart/Request Quote
N/A 10.1 in N/A 21.5000 in546.1 mm N/A 6.5 in165.1 mm N/A 6390000 lbf28400000 N N/A 515000 lbf2290000 N N/A CAD Add To Cart
Request Quote
N/A 10.1 in N/A 21.5000 in546.1 mm N/A 6.5 in165.1 mm N/A 6390000 lbf28400000 N N/A 515000 lbf2290000 N N/A CAD Add To Cart
Request Quote
N/A 10.2362 in N/A 18.8956 in479.948 mm N/A 5.2 in132.08 mm N/A 3710000 lbf16500000 N N/A 312000 lbf1390000 N N/A CAD Add To Cart
Request Quote
N/A 10.7500 in N/A 24.0 in609.600 mm N/A 6-3/8 in161.925 mm N/A 7880000 lbf35000000 N N/A 591000 lbf2630000 N N/A CAD Add To Cart
Request Quote
N/A 11 in N/A 23.7500 in603.25 mm N/A 5 3/8 in136.525 mm N/A 7240000 lbf32200000 N N/A 469000 lbf2090000 N N/A CAD Add To Cart
Request Quote
N/A 11 in N/A 23.7500 in603.25 mm N/A 5 3/8 in136.525 mm N/A 7240000 lbf32200000 N N/A 577000 lbf2570000 N N/A CAD Add To Cart
Request Quote
N/A 11 in N/A 23.7500 in603.25 mm N/A 5 3/8 in136.525 mm N/A 7240000 lbf32200000 N N/A 577000 lbf2570000 N N/A CAD Add To Cart
Request Quote
N/A 11 in N/A 23.7500 in603.25 mm N/A 5 3/8 in136.525 mm N/A 8700000 lbf38700000 N N/A 568000 lbf2530000 N N/A CAD Add To Cart
Request Quote
N/A 11 in N/A 23.7500 in603.25 mm N/A 5 3/8 in136.525 mm N/A 7500000 lbf33300000 N N/A 511000 lbf2270000 N N/A CAD Add To Cart
Request Quote
N/A 11 in N/A 23.7500 in603.25 mm N/A 5 3/8 in136.525 mm N/A 7940000 lbf35300000 N N/A 570000 lbf2530000 N N/A CAD Add To Cart
Request Quote
N/A 11 1/2 in N/A 26.0 in660.400 mm N/A 5 in127 mm N/A 9880000 lbf44000000 N N/A 650000 lbf2890000 N N/A CAD Add To Cart
Request Quote
N/A 11 1/2 in N/A 26.0 in660.400 mm N/A 5 in127 mm N/A 10300000 lbf45700000 N N/A 682000 lbf3030000 N N/A CAD Add To Cart
Request Quote
N/A 11.999 in N/A 24.0 in609.600 mm N/A 4.49 in114.046 mm N/A 7430000 lbf33100000 N N/A 464000 lbf2060000 N N/A CAD Add To Cart
Request Quote
N/A 12 in N/A 26.5000 in673.100 mm N/A 6-3/4 in171.45 mm N/A 9370000 lbf41700000 N N/A 687000 lbf3060000 N N/A CAD Add To Cart
Request Quote
N/A 12 in N/A 29.0000 in736.600 mm N/A 11 in279.4 mm N/A 10400000 lbf46400000 N N/A 900000 lbf4000000 N N/A CAD Add To Cart
Request Quote
N/A 14.5095 in N/A 23.9825 in609.156 mm N/A 4.735 in120.269 mm N/A 5040000 lbf22400000 N N/A 369000 lbf1640000 N N/A CAD Add To Cart
Request Quote
N/A 15.5 in N/A 19.5000 in495.300 mm N/A 1.75 in44.45 mm N/A 1550000 lbf6900000 N N/A 83700 lbf370000 N N/A CAD Add To Cart
Request Quote
N/A 17.0000 in N/A 34 in863.6 mm N/A 9 in228.6 mm N/A 15000000 lbf66800000 N N/A 1080000 lbf4790000 N N/A CAD Add To Cart
Request Quote
N/A 17.3219 in N/A 34 in863.6 mm N/A 9 in228.6 mm N/A 15000000 lbf66800000 N N/A 1080000 lbf4790000 N N/A CAD Add To Cart
Request Quote
N/A 18.0000 in N/A 30.0000 in762.000 mm N/A 5.5 in139.7 mm N/A 9740000 lbf43300000 N N/A 645000 lbf2870000 N N/A CAD Add To Cart
Request Quote
N/A 18 1/2 in N/A 36.125 in917.575 mm N/A 8-3/4 in222.25 mm N/A 15300000 lbf68200000 N N/A 1090000 lbf4830000 N N/A CAD Add To Cart
Request Quote
N/A 20.0000 in N/A 39.0000 in990.600 mm N/A 7 3/4 in196.85 mm N/A 17500000 lbf77800000 N N/A 994000 lbf4420000 N N/A CAD Add To Cart
Request Quote
N/A 20.0000 in N/A 39.0000 in990.600 mm N/A 7 3/4 in196.85 mm N/A 17500000 lbf77800000 N N/A 994000 lbf4420000 N N/A CAD Add To Cart
Request Quote
N/A 22 in N/A 30.0000 in762.000 mm N/A 4 in101.6 mm N/A 5150000 lbf22900000 N N/A 293000 lbf1310000 N N/A CAD Add To Cart
Request Quote
N/A 22 in N/A 42.0000 in1066.800 mm N/A 11.235 in285.37 mm N/A 20100000 lbf89200000 N N/A 1470000 lbf6550000 N N/A CAD Add To Cart
Request Quote
26 - 50 of 63 | Results Per Page | View | Unit of Measure
1 2 3