Part Number |
Bore Size |
Housing Material |
Bearing Number |
Dynamic Load Rating |
Static Load Rating |
Lubrication Type |
CAD |
Quantity | Add To Cart/Request Quote |
|---|---|---|---|---|---|---|---|---|---|
| SUCAP208-24-IP69K/F | Bore Size N/A 1 1/2 in | Housing Material N/A Machined Stainless Steel | Bearing Number N/A SUC208-24-IP69K/F | Dynamic Load Rating N/A 5576 lbf24800 N | Static Load Rating N/A 3215 lbf14300 N | Lubrication Type N/A Standard Food Safe Grease |
CAD
N/A
|
Add To Cart
Request Quote |
|
| SUCAP208-24-IP69K/FVSL613 | Bore Size N/A 1 1/2 in | Housing Material N/A Machined Stainless Steel | Bearing Number N/A SUC208-24-IP69K/FVSL613 | Dynamic Load Rating N/A 5576 lbf24800 N | Static Load Rating N/A 3215 lbf14300 N | Lubrication Type N/A Food Grade Solid Lube |
CAD
N/A
|
Add To Cart
Request Quote |
|
| SUCBP208-24-IP69K/F | Bore Size N/A 1 1/2 in | Housing Material N/A Blue Thermoset (Polymer) | Bearing Number N/A SUC208-24-IP69K/F | Dynamic Load Rating N/A 5576 lbf24800 N | Static Load Rating N/A 3215 lbf14300 N | Lubrication Type N/A Standard Food Safe Grease |
CAD
N/A
|
Add To Cart
Request Quote |
|
| SUCBP208-24-IP69K/FVSL613 | Bore Size N/A 1 1/2 in | Housing Material N/A Blue Thermoset (Polymer) | Bearing Number N/A SUC208-24-IP69K/FVSL613 | Dynamic Load Rating N/A 5576 lbf24800 N | Static Load Rating N/A 3215 lbf14300 N | Lubrication Type N/A Food Grade Solid Lube |
CAD
N/A
|
Add To Cart
Request Quote |
|
| SUCPLP208-24-IP69K/F | Bore Size N/A 1 1/2 in | Housing Material N/A White Thermoplastic (Polymer) | Bearing Number N/A SUC208-24-IP69K/F | Dynamic Load Rating N/A 5576 lbf24800 N | Static Load Rating N/A 3215 lbf14300 N | Lubrication Type N/A Standard Food Safe Grease |
CAD
N/A
|
Add To Cart
Request Quote |
|
| SUCPLP208-24-IP69K/FVSL613 | Bore Size N/A 1 1/2 in | Housing Material N/A White Thermoplastic (Polymer) | Bearing Number N/A SUC208-24-IP69K/FVSL613 | Dynamic Load Rating N/A 5576 lbf24800 N | Static Load Rating N/A 3215 lbf14300 N | Lubrication Type N/A Food Grade Solid Lube |
CAD
N/A
|
Add To Cart
Request Quote |
|
| SUCSP208-24-IP69K/F | Bore Size N/A 1 1/2 in | Housing Material N/A Cast Stainless Steel | Bearing Number N/A SUC208-24-IP69K/F | Dynamic Load Rating N/A 5576 lbf24800 N | Static Load Rating N/A 3215 lbf14300 N | Lubrication Type N/A Standard Food Safe Grease |
CAD
N/A
|
Add To Cart
Request Quote |
|
| SUCSP208-24-IP69K/FVSL613 | Bore Size N/A 1 1/2 in | Housing Material N/A Cast Stainless Steel | Bearing Number N/A SUC208-24-IP69K/FVSL613 | Dynamic Load Rating N/A 5576 lbf24800 N | Static Load Rating N/A 3215 lbf14300 N | Lubrication Type N/A Food Grade Solid Lube |
CAD
N/A
|
Add To Cart
Request Quote |
|
| SUCAP208-25-IP69K/F | Bore Size N/A 1 9/16 in | Housing Material N/A Machined Stainless Steel | Bearing Number N/A SUC208-25-IP69K/F | Dynamic Load Rating N/A 5576 lbf24800 N | Static Load Rating N/A 3215 lbf14300 N | Lubrication Type N/A Standard Food Safe Grease |
CAD
N/A
|
Add To Cart
Request Quote |
|
| SUCAP208-25-IP69K/FVSL613 | Bore Size N/A 1 9/16 in | Housing Material N/A Machined Stainless Steel | Bearing Number N/A SUC208-25-IP69K/FVSL613 | Dynamic Load Rating N/A 5576 lbf24800 N | Static Load Rating N/A 3215 lbf14300 N | Lubrication Type N/A Food Grade Solid Lube |
CAD
N/A
|
Add To Cart
Request Quote |
|
| SUCBP208-25-IP69K/F | Bore Size N/A 1 9/16 in | Housing Material N/A Blue Thermoset (Polymer) | Bearing Number N/A SUC208-25-IP69K/F | Dynamic Load Rating N/A 5576 lbf24800 N | Static Load Rating N/A 3215 lbf14300 N | Lubrication Type N/A Standard Food Safe Grease |
CAD
N/A
|
Add To Cart
Request Quote |
|
| SUCBP208-25-IP69K/FVSL613 | Bore Size N/A 1 9/16 in | Housing Material N/A Blue Thermoset (Polymer) | Bearing Number N/A SUC208-25-IP69K/FVSL613 | Dynamic Load Rating N/A 5576 lbf24800 N | Static Load Rating N/A 3215 lbf14300 N | Lubrication Type N/A Food Grade Solid Lube |
CAD
N/A
|
Add To Cart
Request Quote |
|
| SUCAP208-IP69K/F | Bore Size N/A 40 mm | Housing Material N/A Machined Stainless Steel | Bearing Number N/A SUC208-IP69K/F | Dynamic Load Rating N/A 5576 lbf24800 N | Static Load Rating N/A 3215 lbf14300 N | Lubrication Type N/A Standard Food Safe Grease |
CAD
N/A
|
Add To Cart
Request Quote |
|
| SUCAP208-IP69K/FVSL613 | Bore Size N/A 40 mm | Housing Material N/A Machined Stainless Steel | Bearing Number N/A SUC208-IP69K/FVSL613 | Dynamic Load Rating N/A 5576 lbf24800 N | Static Load Rating N/A 3215 lbf14300 N | Lubrication Type N/A Food Grade Solid Lube |
CAD
N/A
|
Add To Cart
Request Quote |
|
| SUCBP208-IP69K/F | Bore Size N/A 40 mm | Housing Material N/A Blue Thermoset (Polymer) | Bearing Number N/A SUC208-IP69K/F | Dynamic Load Rating N/A 5576 lbf24800 N | Static Load Rating N/A 3215 lbf14300 N | Lubrication Type N/A Standard Food Safe Grease |
CAD
N/A
|
Add To Cart
Request Quote |
|
| SUCBP208-IP69K/FVSL613 | Bore Size N/A 40 mm | Housing Material N/A Blue Thermoset (Polymer) | Bearing Number N/A SUC208-IP69K/FVSL613 | Dynamic Load Rating N/A 5576 lbf24800 N | Static Load Rating N/A 3215 lbf14300 N | Lubrication Type N/A Food Grade Solid Lube |
CAD
N/A
|
Add To Cart
Request Quote |
|
| SUCPLP208-IP69K/F | Bore Size N/A 40 mm | Housing Material N/A White Thermoplastic (Polymer) | Bearing Number N/A SUC208-IP69K/F | Dynamic Load Rating N/A 5576 lbf24800 N | Static Load Rating N/A 3215 lbf14300 N | Lubrication Type N/A Standard Food Safe Grease |
CAD
N/A
|
Add To Cart
Request Quote |
|
| SUCPLP208-IP69K/FVSL613 | Bore Size N/A 40 mm | Housing Material N/A White Thermoplastic (Polymer) | Bearing Number N/A SUC208-IP69K/FVSL613 | Dynamic Load Rating N/A 5576 lbf24800 N | Static Load Rating N/A 3215 lbf14300 N | Lubrication Type N/A Food Grade Solid Lube |
CAD
N/A
|
Add To Cart
Request Quote |
|
| SUCSP208-IP69K/F | Bore Size N/A 40 mm | Housing Material N/A Cast Stainless Steel | Bearing Number N/A SUC208-IP69K/F | Dynamic Load Rating N/A 5576 lbf24800 N | Static Load Rating N/A 3215 lbf14300 N | Lubrication Type N/A Standard Food Safe Grease |
CAD
N/A
|
Add To Cart
Request Quote |
|
| SUCSP208-IP69K/FVSL613 | Bore Size N/A 40 mm | Housing Material N/A Cast Stainless Steel | Bearing Number N/A SUC208-IP69K/FVSL613 | Dynamic Load Rating N/A 5576 lbf24800 N | Static Load Rating N/A 3215 lbf14300 N | Lubrication Type N/A Food Grade Solid Lube |
CAD
N/A
|
Add To Cart
Request Quote |
|
| SUCAP209-26-IP69K/F | Bore Size N/A 1 5/8 in | Housing Material N/A Machined Stainless Steel | Bearing Number N/A SUC209-26-IP69K/F | Dynamic Load Rating N/A 6250 lbf27800 N | Static Load Rating N/A 3642 lbf16200 N | Lubrication Type N/A Standard Food Safe Grease |
CAD
N/A
|
Add To Cart
Request Quote |
|
| SUCAP209-26-IP69K/FVSL613 | Bore Size N/A 1 5/8 in | Housing Material N/A Machined Stainless Steel | Bearing Number N/A SUC209-26-IP69K/FVSL613 | Dynamic Load Rating N/A 6250 lbf27800 N | Static Load Rating N/A 3642 lbf16200 N | Lubrication Type N/A Food Grade Solid Lube |
CAD
N/A
|
Add To Cart
Request Quote |
|
| SUCBP209-26-IP69K/F | Bore Size N/A 1 5/8 in | Housing Material N/A Blue Thermoset (Polymer) | Bearing Number N/A SUC209-26-IP69K/F | Dynamic Load Rating N/A 6250 lbf27800 N | Static Load Rating N/A 3642 lbf16200 N | Lubrication Type N/A Standard Food Safe Grease |
CAD
N/A
|
Add To Cart
Request Quote |
|
| SUCBP209-26-IP69K/FVSL613 | Bore Size N/A 1 5/8 in | Housing Material N/A Blue Thermoset (Polymer) | Bearing Number N/A SUC209-26-IP69K/FVSL613 | Dynamic Load Rating N/A 6250 lbf27800 N | Static Load Rating N/A 3642 lbf16200 N | Lubrication Type N/A Food Grade Solid Lube |
CAD
N/A
|
Add To Cart
Request Quote |
|
| SUCAP209-27-IP69K/F | Bore Size N/A 1 11/16 in | Housing Material N/A Machined Stainless Steel | Bearing Number N/A SUC209-27-IP69K/F | Dynamic Load Rating N/A 6250 lbf27800 N | Static Load Rating N/A 3642 lbf16200 N | Lubrication Type N/A Standard Food Safe Grease |
CAD
N/A
|
Add To Cart
Request Quote |