Corrosion-resistant ball bearing housed units and food-grade lubricant help elevate food safety and production uptime with improved reliability and protect against corrosion. Timken offers a variety of wet and dry contaminants dramatically improves bearing life.
1 - 25 of 206 | Results Per Page | View | Unit of Measure
1 2 3 4 5 »  
Clear Filter

Bore Size (in)

Bore Size (mm)

Housing Material

Dynamic Load Rating (lbf)

Dynamic Load Rating (N)

Part Number

Bore Size

Housing Material

Lubrication Type

Dynamic Load Rating

Static Load Rating

CAD

SUCAFL204-12-IP69K/F N/A 3/4 in N/A Machined Stainless Steel N/A Standard Food Safe Grease N/A 2451 lbf10900 N N/A 1203 lbf5350 N N/A
SUCAFL204-12-IP69K/FVSL613 N/A 3/4 in N/A Machined Stainless Steel N/A Food Grade Solid Lube N/A 2451 lbf10900 N N/A 1203 lbf5350 N N/A
SUCBFL204-12-IP69K/F N/A 3/4 in N/A Blue Thermoset (Polymer) N/A Standard Food Safe Grease N/A 2451 lbf10900 N N/A 1203 lbf5350 N N/A
SUCBFL204-12-IP69K/FVSL613 N/A 3/4 in N/A Blue Thermoset (Polymer) N/A Food Grade Solid Lube N/A 2451 lbf10900 N N/A 1203 lbf5350 N N/A
SUCPLFL204-12-IP69K/F N/A 3/4 in N/A White Thermoplastic (Polymer) N/A Standard Food Safe Grease N/A 2451 lbf10900 N N/A 1203 lbf5350 N N/A
SUCPLFL204-12-IP69K/FVSL613 N/A 3/4 in N/A White Thermoplastic (Polymer) N/A Food Grade Solid Lube N/A 2451 lbf10900 N N/A 1203 lbf5350 N N/A
SUCSFL204-12-IP69K/F N/A 3/4 in N/A Cast Stainless Steel N/A Standard Food Safe Grease N/A 2451 lbf10900 N N/A 1203 lbf5350 N N/A
SUCSFL204-12-IP69K/FVSL613 N/A 3/4 in N/A Cast Stainless Steel N/A Food Grade Solid Lube N/A 2451 lbf10900 N N/A 1203 lbf5350 N N/A
SUCSFLY204-12-IP69K/F N/A 3/4 in N/A Cast Stainless Steel N/A Standard Food Safe Grease N/A 2451 lbf10900 N N/A 1203 lbf5350 N N/A
SUCSFLY204-12-IP69K/FVSL613 N/A 3/4 in N/A Cast Stainless Steel N/A Food Grade Solid Lube N/A 2451 lbf10900 N N/A 1203 lbf5350 N N/A
SUCAFL204-IP69K/F N/A 20 mm N/A Machined Stainless Steel N/A Standard Food Safe Grease N/A 2451 lbf10900 N N/A 1203 lbf5350 N N/A
SUCAFL204-IP69K/FVSL613 N/A 20 mm N/A Machined Stainless Steel N/A Food Grade Solid Lube N/A 2451 lbf10900 N N/A 1203 lbf5350 N N/A
SUCBFL204-IP69K/F N/A 20 mm N/A Blue Thermoset (Polymer) N/A Standard Food Safe Grease N/A 2451 lbf10900 N N/A 1203 lbf5350 N N/A
SUCBFL204-IP69K/FVSL613 N/A 20 mm N/A Blue Thermoset (Polymer) N/A Food Grade Solid Lube N/A 2451 lbf10900 N N/A 1203 lbf5350 N N/A
SUCPLFL204-IP69K/F N/A 20 mm N/A White Thermoplastic (Polymer) N/A Standard Food Safe Grease N/A 2451 lbf10900 N N/A 1203 lbf5350 N N/A
SUCPLFL204-IP69K/FVSL613 N/A 20 mm N/A White Thermoplastic (Polymer) N/A Food Grade Solid Lube N/A 2451 lbf10900 N N/A 1203 lbf5350 N N/A
SUCSFL204-IP69K/F N/A 20 mm N/A Cast Stainless Steel N/A Standard Food Safe Grease N/A 2451 lbf10900 N N/A 1203 lbf5350 N N/A
SUCSFL204-IP69K/FVSL613 N/A 20 mm N/A Cast Stainless Steel N/A Food Grade Solid Lube N/A 2451 lbf10900 N N/A 1203 lbf5350 N N/A
SUCSFLY204-IP69K/F N/A 20 mm N/A Cast Stainless Steel N/A Standard Food Safe Grease N/A 2451 lbf10900 N N/A 1203 lbf5350 N N/A
SUCSFLY204-IP69K/FVSL613 N/A 20 mm N/A Cast Stainless Steel N/A Food Grade Solid Lube N/A 2451 lbf10900 N N/A 1203 lbf5350 N N/A
SUCAFL205-14-IP69K/F N/A 7/8 in N/A Machined Stainless Steel N/A Standard Food Safe Grease N/A 2676 lbf11900 N N/A 1417 lbf6300 N N/A
SUCAFL205-14-IP69K/FVSL613 N/A 7/8 in N/A Machined Stainless Steel N/A Food Grade Solid Lube N/A 2676 lbf11900 N N/A 1417 lbf6300 N N/A
SUCBFL205-14-IP69K/F N/A 7/8 in N/A Blue Thermoset (Polymer) N/A Standard Food Safe Grease N/A 2676 lbf11900 N N/A 1417 lbf6300 N N/A
SUCBFL205-14-IP69K/FVSL613 N/A 7/8 in N/A Blue Thermoset (Polymer) N/A Food Grade Solid Lube N/A 2676 lbf11900 N N/A 1417 lbf6300 N N/A
SUCAFL205-15-IP69K/F N/A 15/16 in N/A Machined Stainless Steel N/A Standard Food Safe Grease N/A 2676 lbf11900 N N/A 1417 lbf6300 N N/A
1 - 25 of 206 | Results Per Page | View | Unit of Measure
1 2 3 4 5 »