Part Number |
Bore Size |
Housing Material |
Bearing Number |
Lubrication Type |
Dynamic Load Rating |
Static Load Rating |
CAD |
Quantity | Add To Cart/Request Quote |
|---|---|---|---|---|---|---|---|---|---|
| SUCAFB209-28-IP69K/F | Bore Size N/A 1 3/4 in | Housing Material N/A Machined Stainless Steel | Bearing Number N/A SUC209-28-IP69K/F | Lubrication Type N/A Standard Food Safe Grease | Dynamic Load Rating N/A 6250 lbf27800 N | Static Load Rating N/A 3642 lbf16200 N |
CAD
N/A
|
Add To Cart
Request Quote |
|
| SUCAFB209-28-IP69K/FVSL613 | Bore Size N/A 1 3/4 in | Housing Material N/A Machined Stainless Steel | Bearing Number N/A SUC209-28-IP69K/FVSL613 | Lubrication Type N/A Food Grade Solid Lube | Dynamic Load Rating N/A 6250 lbf27800 N | Static Load Rating N/A 3642 lbf16200 N |
CAD
N/A
|
Add To Cart
Request Quote |
|
| SUCBFB209-28-IP69K/F | Bore Size N/A 1 3/4 in | Housing Material N/A Blue Thermoset (Polymer) | Bearing Number N/A SUC209-28-IP69K/F | Lubrication Type N/A Standard Food Safe Grease | Dynamic Load Rating N/A 6250 lbf27800 N | Static Load Rating N/A 3642 lbf16200 N |
CAD
N/A
|
Add To Cart
Request Quote |
|
| SUCBFB209-28-IP69K/FVSL613 | Bore Size N/A 1 3/4 in | Housing Material N/A Blue Thermoset (Polymer) | Bearing Number N/A SUC209-28-IP69K/FVSL613 | Lubrication Type N/A Food Grade Solid Lube | Dynamic Load Rating N/A 6250 lbf27800 N | Static Load Rating N/A 3642 lbf16200 N |
CAD
N/A
|
Add To Cart
Request Quote |
|
| SUCSFBQK209-28-IP69K/F | Bore Size N/A 1 3/4 in | Housing Material N/A Cast Stainless Steel | Bearing Number N/A SUC209-28-IP69K/F | Lubrication Type N/A Standard Food Safe Grease | Dynamic Load Rating N/A 6250 lbf27800 N | Static Load Rating N/A 3642 lbf16200 N |
CAD
N/A
|
Add To Cart
Request Quote |
|
| SUCSFBQK209-28-IP69K/FVSL613 | Bore Size N/A 1 3/4 in | Housing Material N/A Cast Stainless Steel | Bearing Number N/A SUC209-28-IP69K/FVSL613 | Lubrication Type N/A Food Grade Solid Lube | Dynamic Load Rating N/A 6250 lbf27800 N | Static Load Rating N/A 3642 lbf16200 N |
CAD
N/A
|
Add To Cart
Request Quote |
|
| SUCAFB209-IP69K/F | Bore Size N/A 45 mm | Housing Material N/A Machined Stainless Steel | Bearing Number N/A SUC209-IP69K/F | Lubrication Type N/A Standard Food Safe Grease | Dynamic Load Rating N/A 6250 lbf27800 N | Static Load Rating N/A 3642 lbf16200 N |
CAD
N/A
|
Add To Cart
Request Quote |
|
| SUCAFB209-IP69K/FVSL613 | Bore Size N/A 45 mm | Housing Material N/A Machined Stainless Steel | Bearing Number N/A SUC209-IP69K/FVSL613 | Lubrication Type N/A Food Grade Solid Lube | Dynamic Load Rating N/A 6250 lbf27800 N | Static Load Rating N/A 3642 lbf16200 N |
CAD
N/A
|
Add To Cart
Request Quote |
|
| SUCBFB209-IP69K/F | Bore Size N/A 45 mm | Housing Material N/A Blue Thermoset (Polymer) | Bearing Number N/A SUC209-IP69K/F | Lubrication Type N/A Standard Food Safe Grease | Dynamic Load Rating N/A 6250 lbf27800 N | Static Load Rating N/A 3642 lbf16200 N |
CAD
N/A
|
Add To Cart
Request Quote |
|
| SUCBFB209-IP69K/FVSL613 | Bore Size N/A 45 mm | Housing Material N/A Blue Thermoset (Polymer) | Bearing Number N/A SUC209-IP69K/FVSL613 | Lubrication Type N/A Food Grade Solid Lube | Dynamic Load Rating N/A 6250 lbf27800 N | Static Load Rating N/A 3642 lbf16200 N |
CAD
N/A
|
Add To Cart
Request Quote |
|
| SUCSFBQK209-IP69K/F | Bore Size N/A 45 mm | Housing Material N/A Cast Stainless Steel | Bearing Number N/A SUC209-IP69K/F | Lubrication Type N/A Standard Food Safe Grease | Dynamic Load Rating N/A 6250 lbf27800 N | Static Load Rating N/A 3642 lbf16200 N |
CAD
N/A
|
Add To Cart
Request Quote |
|
| SUCSFBQK209-IP69K/FVSL613 | Bore Size N/A 45 mm | Housing Material N/A Cast Stainless Steel | Bearing Number N/A SUC209-IP69K/FVSL613 | Lubrication Type N/A Food Grade Solid Lube | Dynamic Load Rating N/A 6250 lbf27800 N | Static Load Rating N/A 3642 lbf16200 N |
CAD
N/A
|
Add To Cart
Request Quote |
|
| SUCAFB210-30-IP69K/F | Bore Size N/A 1 7/8 in | Housing Material N/A Machined Stainless Steel | Bearing Number N/A SUC210-30-IP69K/F | Lubrication Type N/A Standard Food Safe Grease | Dynamic Load Rating N/A 6700 lbf29800 N | Static Load Rating N/A 4182 lbf18600 N |
CAD
N/A
|
Add To Cart
Request Quote |
|
| SUCAFB210-30-IP69K/FVSL613 | Bore Size N/A 1 7/8 in | Housing Material N/A Machined Stainless Steel | Bearing Number N/A SUC210-30-IP69K/FVSL613 | Lubrication Type N/A Food Grade Solid Lube | Dynamic Load Rating N/A 6700 lbf29800 N | Static Load Rating N/A 4182 lbf18600 N |
CAD
N/A
|
Add To Cart
Request Quote |
|
| SUCBFB210-30-IP69K/F | Bore Size N/A 1 7/8 in | Housing Material N/A Blue Thermoset (Polymer) | Bearing Number N/A SUC210-30-IP69K/F | Lubrication Type N/A Standard Food Safe Grease | Dynamic Load Rating N/A 6700 lbf29800 N | Static Load Rating N/A 4182 lbf18600 N |
CAD
N/A
|
Add To Cart
Request Quote |
|
| SUCBFB210-30-IP69K/FVSL613 | Bore Size N/A 1 7/8 in | Housing Material N/A Blue Thermoset (Polymer) | Bearing Number N/A SUC210-30-IP69K/FVSL613 | Lubrication Type N/A Food Grade Solid Lube | Dynamic Load Rating N/A 6700 lbf29800 N | Static Load Rating N/A 4182 lbf18600 N |
CAD
N/A
|
Add To Cart
Request Quote |
|
| SUCSFBQK210-30-IP69K/F | Bore Size N/A 1 7/8 in | Housing Material N/A Cast Stainless Steel | Bearing Number N/A SUC210-30-IP69K/F | Lubrication Type N/A Standard Food Safe Grease | Dynamic Load Rating N/A 6700 lbf29800 N | Static Load Rating N/A 4182 lbf18600 N |
CAD
N/A
|
Add To Cart
Request Quote |
|
| SUCSFBQK210-30-IP69K/FVSL613 | Bore Size N/A 1 7/8 in | Housing Material N/A Cast Stainless Steel | Bearing Number N/A SUC210-30-IP69K/FVSL613 | Lubrication Type N/A Food Grade Solid Lube | Dynamic Load Rating N/A 6700 lbf29800 N | Static Load Rating N/A 4182 lbf18600 N |
CAD
N/A
|
Add To Cart
Request Quote |
|
| SUCAFB210-31-IP69K/F | Bore Size N/A 1 15/16 in | Housing Material N/A Machined Stainless Steel | Bearing Number N/A SUC210-31-IP69K/F | Lubrication Type N/A Standard Food Safe Grease | Dynamic Load Rating N/A 6700 lbf29800 N | Static Load Rating N/A 4182 lbf18600 N |
CAD
N/A
|
Add To Cart
Request Quote |
|
| SUCAFB210-31-IP69K/FVSL613 | Bore Size N/A 1 15/16 in | Housing Material N/A Machined Stainless Steel | Bearing Number N/A SUC210-31-IP69K/FVSL613 | Lubrication Type N/A Food Grade Solid Lube | Dynamic Load Rating N/A 6700 lbf29800 N | Static Load Rating N/A 4182 lbf18600 N |
CAD
N/A
|
Add To Cart
Request Quote |
|
| SUCBFB210-31-IP69K/F | Bore Size N/A 1 15/16 in | Housing Material N/A Blue Thermoset (Polymer) | Bearing Number N/A SUC210-31-IP69K/F | Lubrication Type N/A Standard Food Safe Grease | Dynamic Load Rating N/A 6700 lbf29800 N | Static Load Rating N/A 4182 lbf18600 N |
CAD
N/A
|
Add To Cart
Request Quote |
|
| SUCBFB210-31-IP69K/FVSL613 | Bore Size N/A 1 15/16 in | Housing Material N/A Blue Thermoset (Polymer) | Bearing Number N/A SUC210-31-IP69K/FVSL613 | Lubrication Type N/A Food Grade Solid Lube | Dynamic Load Rating N/A 6700 lbf29800 N | Static Load Rating N/A 4182 lbf18600 N |
CAD
N/A
|
Add To Cart
Request Quote |
|
| SUCSFBQK210-31-IP69K/F | Bore Size N/A 1 15/16 in | Housing Material N/A Cast Stainless Steel | Bearing Number N/A SUC210-31-IP69K/F | Lubrication Type N/A Standard Food Safe Grease | Dynamic Load Rating N/A 6700 lbf29800 N | Static Load Rating N/A 4182 lbf18600 N |
CAD
N/A
|
Add To Cart
Request Quote |
|
| SUCSFBQK210-31-IP69K/FVSL613 | Bore Size N/A 1 15/16 in | Housing Material N/A Cast Stainless Steel | Bearing Number N/A SUC210-31-IP69K/FVSL613 | Lubrication Type N/A Food Grade Solid Lube | Dynamic Load Rating N/A 6700 lbf29800 N | Static Load Rating N/A 4182 lbf18600 N |
CAD
N/A
|
Add To Cart
Request Quote |
|
| SUCAFB210-IP69K/F | Bore Size N/A 50 mm | Housing Material N/A Machined Stainless Steel | Bearing Number N/A SUC210-IP69K/F | Lubrication Type N/A Standard Food Safe Grease | Dynamic Load Rating N/A 6700 lbf29800 N | Static Load Rating N/A 4182 lbf18600 N |
CAD
N/A
|
Add To Cart
Request Quote |