Key Features

  • Supports heavy radial loads
  • Low friction roller design allows for high speed applications
  • Separable components simplify mounting and removal
  • Design has two ribs on the outer ring and one rib on the inner ring, making type NJ bearings well suited for use as semi-locating bearings
  • Enhanced operational reliability
  • Long service life
301 - 325 of 889 | Results Per Page | View | Unit of Measure
« 11 12 13 14 15 »  
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
Thermal Reference Speed - Oil (rpm)

Thermal Reference Speed - Grease  (rpm)

Part Number

Bore (d)

O.D. (D)

Width (B)

Static Radial Load Rating (C0)

Dynamic Radial Load Rating - 1M Revs (C1)

Thermal Reference Speed - Oil

Thermal Reference Speed - Grease 

NU2313EJ N/A 65 mm N/A 140 mm5.5118 in N/A 1.8898 in48 mm N/A 293000 N65900 lbf N/A 282000 N63300 lbf N/A 4600 rpm N/A 3900 rpm
NJ313EJ N/A 65 mm N/A 140 mm5.5118 in N/A 1.2992 in33 mm N/A 204000 N45900 lbf N/A 196000 N44100 lbf N/A 4100 rpm N/A 3400 rpm
NJ2313EJ N/A 65 mm N/A 140 mm5.5118 in N/A 1.8898 in48 mm N/A 293000 N65900 lbf N/A 282000 N63300 lbf N/A 4600 rpm N/A 3900 rpm
NU2313EMA N/A 65 mm N/A 140 mm5.5118 in N/A 1.8898 in48 mm N/A 293000 N65900 lbf N/A 282000 N63300 lbf N/A 4600 rpm N/A 3900 rpm
NU2313EMAC3 N/A 65 mm N/A 140 mm5.5118 in N/A 1.8898 in48 mm N/A 293000 N65900 lbf N/A 282000 N63300 lbf N/A 4600 rpm N/A 3900 rpm
NU313EMA N/A 65 mm N/A 140 mm5.5118 in N/A 1.2992 in33 mm N/A 196000 N44100 lbf N/A 204000 N45900 lbf N/A 4800 rpm N/A 4100 rpm
NU313EMAC3 N/A 65 mm N/A 140 mm5.5118 in N/A 1.2992 in33 mm N/A 196000 N44100 lbf N/A 204000 N45900 lbf N/A 4800 rpm N/A 4100 rpm
NU2313EMAC4 N/A 65 mm N/A 140 mm5.5118 in N/A 1.8898 in48 mm N/A 293000 N65900 lbf N/A 282000 N63300 lbf N/A 4600 rpm N/A 3900 rpm
N313ETP N/A 65 mm N/A 140 mm5.5118 in N/A 1.2992 in33 mm N/A 195300 N N/A 183300 N N/A 4800 rpm N/A 4100 rpm
NJ313ETP N/A 65 mm N/A 140 mm5.5118 in N/A 1.2992 in33 mm N/A 195300 N N/A 183300 N N/A 4800 rpm N/A 4100 rpm
NU313ETP N/A 65 mm N/A 140 mm5.5118 in N/A 1.2992 in33 mm N/A 195300 N N/A 183300 N N/A 4800 rpm N/A 4100 rpm
NUP313ETP N/A 65 mm N/A 140 mm5.5118 in N/A 1.2992 in33 mm N/A 195300 N N/A 183300 N N/A 4800 rpm N/A 4100 rpm
N313ETPC3 N/A 65 mm N/A 140 mm5.5118 in N/A 1.2992 in33 mm N/A 195300 N N/A 183300 N N/A 4800 rpm N/A 4100 rpm
NJ313ETPC3 N/A 65 mm N/A 140 mm5.5118 in N/A 1.2992 in33 mm N/A 195300 N N/A 183300 N N/A 4800 rpm N/A 4100 rpm
NU313ETPC3 N/A 65 mm N/A 140 mm5.5118 in N/A 1.2992 in33 mm N/A 195300 N N/A 183300 N N/A 4800 rpm N/A 4100 rpm
NUP313ETPC3 N/A 65 mm N/A 140 mm5.5118 in N/A 1.2992 in33 mm N/A 195300 N N/A 183300 N N/A 4800 rpm N/A 4100 rpm
NJ313ETPC4 N/A 65 mm N/A 140 mm5.5118 in N/A 1.2992 in33 mm N/A 195300 N N/A 183300 N N/A 4800 rpm N/A 4100 rpm
NJ2313ETP N/A 65 mm N/A 140 mm5.5118 in N/A 1.8898 in48 mm N/A 291100 N N/A 250000 N N/A 4000 rpm N/A 3500 rpm
NU2313ETP N/A 65 mm N/A 140 mm5.5118 in N/A 1.8898 in48 mm N/A 291100 N N/A 250000 N N/A 4000 rpm N/A 3500 rpm
NUP2313ETP N/A 65 mm N/A 140 mm5.5118 in N/A 1.8898 in48 mm N/A 291100 N N/A 250000 N N/A 4000 rpm N/A 3500 rpm
NJ2313ETPC3 N/A 65 mm N/A 140 mm5.5118 in N/A 1.8898 in48 mm N/A 291100 N N/A 250000 N N/A 4000 rpm N/A 3500 rpm
NU2313ETPC3 N/A 65 mm N/A 140 mm5.5118 in N/A 1.8898 in48 mm N/A 291100 N N/A 250000 N N/A 4000 rpm N/A 3500 rpm
NUP2313ETPC3 N/A 65 mm N/A 140 mm5.5118 in N/A 1.8898 in48 mm N/A 291100 N N/A 250000 N N/A 4000 rpm N/A 3500 rpm
NJ2313ETPC4 N/A 65 mm N/A 140 mm5.5118 in N/A 1.8898 in48 mm N/A 291100 N N/A 250000 N N/A 4000 rpm N/A 3500 rpm
N214ETP N/A 70 mm N/A 125 mm4.9213 in N/A 0.9449 in24 mm N/A 140800 N N/A 121200 N N/A 4700 rpm N/A 3900 rpm
301 - 325 of 889 | Results Per Page | View | Unit of Measure
« 11 12 13 14 15 »