Key Features

  • Supports heavy radial loads
  • Low friction roller design allows for high speed applications
  • Separable components simplify mounting and removal
  • Design has two ribs on the outer ring and one rib on the inner ring, making type NJ bearings well suited for use as semi-locating bearings
  • Enhanced operational reliability
  • Long service life
351 - 375 of 889 | Results Per Page | View | Unit of Measure
« 11 12 13 14 15 »  
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
Thermal Reference Speed - Oil (rpm)

Thermal Reference Speed - Grease  (rpm)

Part Number

Bore (d)

O.D. (D)

Width (B)

Static Radial Load Rating (C0)

Dynamic Radial Load Rating - 1M Revs (C1)

Thermal Reference Speed - Oil

Thermal Reference Speed - Grease 

NJ314ETPC4 N/A 70 mm N/A 150 mm5.9055 in N/A 1.378 in35 mm N/A 226000 N N/A 207500 N N/A 4500 rpm N/A 3900 rpm
NJ2314ETP N/A 70 mm N/A 150 mm5.9055 in N/A 2.0079 in51 mm N/A 326900 N N/A 276400 N N/A 3800 rpm N/A 3300 rpm
NU2314ETP N/A 70 mm N/A 150 mm5.9055 in N/A 2.0079 in51 mm N/A 326900 N N/A 276400 N N/A 3800 rpm N/A 3300 rpm
NUP2314ETP N/A 70 mm N/A 150 mm5.9055 in N/A 2.0079 in51 mm N/A 326900 N N/A 276400 N N/A 3800 rpm N/A 3300 rpm
NJ2314ETPC3 N/A 70 mm N/A 150 mm5.9055 in N/A 2.0079 in51 mm N/A 326900 N N/A 276400 N N/A 3800 rpm N/A 3300 rpm
NU2314ETPC3 N/A 70 mm N/A 150 mm5.9055 in N/A 2.0079 in51 mm N/A 326900 N N/A 276400 N N/A 3800 rpm N/A 3300 rpm
NUP2314ETPC3 N/A 70 mm N/A 150 mm5.9055 in N/A 2.0079 in51 mm N/A 326900 N N/A 276400 N N/A 3800 rpm N/A 3300 rpm
NJ2314ETPC4 N/A 70 mm N/A 150 mm5.9055 in N/A 2.0079 in51 mm N/A 326900 N N/A 276400 N N/A 3800 rpm N/A 3300 rpm
N215ETP N/A 75 mm N/A 130 mm5.1181 in N/A 0.9843 in25 mm N/A 160500 N N/A 132600 N N/A 4500 rpm N/A 3800 rpm
NJ215ETP N/A 75 mm N/A 130 mm5.1181 in N/A 0.9843 in25 mm N/A 160500 N N/A 132600 N N/A 4500 rpm N/A 3800 rpm
NU215ETP N/A 75 mm N/A 130 mm5.1181 in N/A 0.9843 in25 mm N/A 160500 N N/A 132600 N N/A 4500 rpm N/A 3800 rpm
NUP215ETP N/A 75 mm N/A 130 mm5.1181 in N/A 0.9843 in25 mm N/A 160500 N N/A 132600 N N/A 4500 rpm N/A 3800 rpm
N215ETPC3 N/A 75 mm N/A 130 mm5.1181 in N/A 0.9843 in25 mm N/A 160500 N N/A 132600 N N/A 4500 rpm N/A 3800 rpm
NJ215ETPC3 N/A 75 mm N/A 130 mm5.1181 in N/A 0.9843 in25 mm N/A 160500 N N/A 132600 N N/A 4500 rpm N/A 3800 rpm
NU215ETPC3 N/A 75 mm N/A 130 mm5.1181 in N/A 0.9843 in25 mm N/A 160500 N N/A 132600 N N/A 4500 rpm N/A 3800 rpm
NUP215ETPC3 N/A 75 mm N/A 130 mm5.1181 in N/A 0.9843 in25 mm N/A 160500 N N/A 132600 N N/A 4500 rpm N/A 3800 rpm
NJ2215ETP N/A 75 mm N/A 130 mm5.1181 in N/A 1.2205 in31 mm N/A 211300 N N/A 164200 N N/A 3700 rpm N/A 3100 rpm
NU2215ETP N/A 75 mm N/A 130 mm5.1181 in N/A 1.2205 in31 mm N/A 211300 N N/A 164200 N N/A 3700 rpm N/A 3100 rpm
NUP2215ETP N/A 75 mm N/A 130 mm5.1181 in N/A 1.2205 in31 mm N/A 211300 N N/A 164200 N N/A 3700 rpm N/A 3100 rpm
NJ2215ETPC3 N/A 75 mm N/A 130 mm5.1181 in N/A 1.2205 in31 mm N/A 211300 N N/A 164200 N N/A 3700 rpm N/A 3100 rpm
NU2215ETPC3 N/A 75 mm N/A 130 mm5.1181 in N/A 1.2205 in31 mm N/A 211300 N N/A 164200 N N/A 3700 rpm N/A 3100 rpm
NUP2215ETPC3 N/A 75 mm N/A 130 mm5.1181 in N/A 1.2205 in31 mm N/A 211300 N N/A 164200 N N/A 3700 rpm N/A 3100 rpm
NJ315EJ N/A 75 mm N/A 160 mm6.2992 in N/A 1.4567 in37 mm N/A 272000 N61200 lbf N/A 269000 N60600 lbf N/A 4700 rpm N/A 4100 rpm
NU315EJ N/A 75 mm N/A 160 mm6.2992 in N/A 1.4567 in37 mm N/A 272000 N61200 lbf N/A 269000 N60600 lbf N/A 4700 rpm N/A 4100 rpm
NJ315EMAC3 N/A 75 mm N/A 160 mm6.2992 in N/A 1.4567 in37 mm N/A 269000 N60600 lbf N/A 272000 N61200 lbf N/A 4700 rpm N/A 4100 rpm
351 - 375 of 889 | Results Per Page | View | Unit of Measure
« 11 12 13 14 15 »