Key Features
- Supports heavy radial loads
- Low friction roller design allows for high speed applications
- Separable components simplify mounting and removal
- Design has two ribs on the outer ring and one rib on the inner ring, making type NJ bearings well suited for use as semi-locating bearings
- Enhanced operational reliability
- Long service life
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
Thermal Reference Speed - Oil (rpm)
Thermal Reference Speed - Grease (rpm)
Part Number |
Bore (d) |
O.D. (D) |
Width (B) |
Static Radial Load Rating (C0) |
Dynamic Radial Load Rating - 1M Revs (C1) |
Thermal Reference Speed - Oil |
Thermal Reference Speed - Grease |
|---|---|---|---|---|---|---|---|
| NU315EMAC3 | N/A 75 mm | N/A 160 mm6.2992 in | N/A 1.4567 in37 mm | N/A 269000 N60600 lbf | N/A 272000 N61200 lbf | N/A 4700 rpm | N/A 4100 rpm |
| N315ETP | N/A 75 mm | N/A 160 mm6.2992 in | N/A 1.4567 in37 mm | N/A 267400 N | N/A 243300 N | N/A 4200 rpm | N/A 3600 rpm |
| NJ315ETP | N/A 75 mm | N/A 160 mm6.2992 in | N/A 1.4567 in37 mm | N/A 267400 N | N/A 243300 N | N/A 4200 rpm | N/A 3600 rpm |
| NU315ETP | N/A 75 mm | N/A 160 mm6.2992 in | N/A 1.4567 in37 mm | N/A 267400 N | N/A 243300 N | N/A 4200 rpm | N/A 3600 rpm |
| NUP315ETP | N/A 75 mm | N/A 160 mm6.2992 in | N/A 1.4567 in37 mm | N/A 267400 N | N/A 243300 N | N/A 4200 rpm | N/A 3600 rpm |
| N315ETPC3 | N/A 75 mm | N/A 160 mm6.2992 in | N/A 1.4567 in37 mm | N/A 267400 N | N/A 243300 N | N/A 4200 rpm | N/A 3600 rpm |
| NJ315ETPC3 | N/A 75 mm | N/A 160 mm6.2992 in | N/A 1.4567 in37 mm | N/A 267400 N | N/A 243300 N | N/A 4200 rpm | N/A 3600 rpm |
| NU315ETPC3 | N/A 75 mm | N/A 160 mm6.2992 in | N/A 1.4567 in37 mm | N/A 267400 N | N/A 243300 N | N/A 4200 rpm | N/A 3600 rpm |
| NUP315ETPC3 | N/A 75 mm | N/A 160 mm6.2992 in | N/A 1.4567 in37 mm | N/A 267400 N | N/A 243300 N | N/A 4200 rpm | N/A 3600 rpm |
| NJ315ETPC4 | N/A 75 mm | N/A 160 mm6.2992 in | N/A 1.4567 in37 mm | N/A 267400 N | N/A 243300 N | N/A 4200 rpm | N/A 3600 rpm |
| NJ2315ETP | N/A 75 mm | N/A 160 mm6.2992 in | N/A 2.1654 in55 mm | N/A 398900 N | N/A 332100 N | N/A 3600 rpm | N/A 3100 rpm |
| NU2315ETP | N/A 75 mm | N/A 160 mm6.2992 in | N/A 2.1654 in55 mm | N/A 398900 N | N/A 332100 N | N/A 3600 rpm | N/A 3100 rpm |
| NUP2315ETP | N/A 75 mm | N/A 160 mm6.2992 in | N/A 2.1654 in55 mm | N/A 398900 N | N/A 332100 N | N/A 3600 rpm | N/A 3100 rpm |
| NJ2315ETPC3 | N/A 75 mm | N/A 160 mm6.2992 in | N/A 2.1654 in55 mm | N/A 398900 N | N/A 332100 N | N/A 3600 rpm | N/A 3100 rpm |
| NU2315ETPC3 | N/A 75 mm | N/A 160 mm6.2992 in | N/A 2.1654 in55 mm | N/A 398900 N | N/A 332100 N | N/A 3600 rpm | N/A 3100 rpm |
| NUP2315ETPC3 | N/A 75 mm | N/A 160 mm6.2992 in | N/A 2.1654 in55 mm | N/A 398900 N | N/A 332100 N | N/A 3600 rpm | N/A 3100 rpm |
| NJ2315ETPC4 | N/A 75 mm | N/A 160 mm6.2992 in | N/A 2.1654 in55 mm | N/A 398900 N | N/A 332100 N | N/A 3600 rpm | N/A 3100 rpm |
| NJ2216EMA | N/A 80 mm | N/A 140 mm5.5118 in | N/A 1.2992 in33 mm | N/A 245000 N55100 lbf | N/A 208000 N46800 lbf | N/A 3900 rpm | N/A 3300 rpm |
| NUP2216EMA | N/A 80 mm | N/A 140 mm5.5118 in | N/A 1.2992 in33 mm | N/A 245000 N55100 lbf | N/A 208000 N46800 lbf | N/A 3100 rpm | N/A 2700 rpm |
| NU2216EMA | N/A 80 mm | N/A 140 mm5.5118 in | N/A 1.2992 in33 mm | N/A 245000 N55100 lbf | N/A 208000 N46800 lbf | N/A 3900 rpm | N/A 3300 rpm |
| NJ2216EMAC3 | N/A 80 mm | N/A 140 mm5.5118 in | N/A 1.2992 in33 mm | N/A 245000 N55100 lbf | N/A 208000 N46800 lbf | N/A 3900 rpm | N/A 3300 rpm |
| NUP2216EMAC3 | N/A 80 mm | N/A 140 mm5.5118 in | N/A 1.2992 in33 mm | N/A 245000 N55100 lbf | N/A 208000 N46800 lbf | N/A 3100 rpm | N/A 2700 rpm |
| NU2216EMAC3 | N/A 80 mm | N/A 140 mm5.5118 in | N/A 1.2992 in33 mm | N/A 245000 N55100 lbf | N/A 208000 N46800 lbf | N/A 3900 rpm | N/A 3300 rpm |
| NU2216EJ | N/A 80 mm | N/A 140 mm5.5118 in | N/A 1.2992 in33 mm | N/A 245000 N55100 lbf | N/A 208000 N46800 lbf | N/A 3900 rpm | N/A 3300 rpm |
| NJ2216EJ | N/A 80 mm | N/A 140 mm5.5118 in | N/A 1.2992 in33 mm | N/A 245000 N55100 lbf | N/A 208000 N46800 lbf | N/A 3900 rpm | N/A 3300 rpm |