Key Features

  • Supports heavy radial loads
  • Low friction roller design allows for high speed applications
  • Separable components simplify mounting and removal
  • Design has two ribs on the outer ring and one rib on the inner ring, making type NJ bearings well suited for use as semi-locating bearings
  • Enhanced operational reliability
  • Long service life
476 - 500 of 889 | Results Per Page | View | Unit of Measure
« 16 17 18 19 20 »  
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
Thermal Reference Speed - Oil (rpm)

Thermal Reference Speed - Grease  (rpm)

Part Number

Bore (d)

O.D. (D)

Width (B)

Static Radial Load Rating (C0)

Dynamic Radial Load Rating - 1M Revs (C1)

Thermal Reference Speed - Oil

Thermal Reference Speed - Grease 

NJ218EJ N/A 90 mm N/A 160 mm6.2992 in N/A 1.1811 in30 mm N/A 225000 N50600 lbf N/A 206000 N46300 lbf N/A 4500 rpm N/A 3800 rpm
NU2218EJ N/A 90 mm N/A 160 mm6.2992 in N/A 1.5748 in40 mm N/A 322000 N72400 lbf N/A 275000 N61800 lbf N/A 3600 rpm N/A 3100 rpm
NJ2218EJ N/A 90 mm N/A 160 mm6.2992 in N/A 1.5748 in40 mm N/A 322000 N72400 lbf N/A 275000 N61800 lbf N/A 3600 rpm N/A 3100 rpm
NU2218EMA N/A 90 mm N/A 160 mm6.2992 in N/A 1.5748 in40 mm N/A 322000 N72400 lbf N/A 275000 N61900 lbf N/A 3600 rpm N/A 3100 rpm
NU2218EMAC3 N/A 90 mm N/A 160 mm6.2992 in N/A 1.5748 in40 mm N/A 322000 N72400 lbf N/A 275000 N61900 lbf N/A 3600 rpm N/A 3100 rpm
NUP2218EMA N/A 90 mm N/A 160 mm6.2992 in N/A 1.5748 in40 mm N/A 322000 N72400 lbf N/A 275000 N61900 lbf N/A 3600 rpm N/A 3100 rpm
NJ2318EMA N/A 90 mm N/A 190 mm7.4803 in N/A 2.5197 in64 mm N/A 544000 N122000 lbf N/A 497000 N112000 lbf N/A 3400 rpm N/A 2900 rpm
NJ318EMA N/A 90 mm N/A 190 mm7.4803 in N/A 1.6929 in43 mm N/A 362000 N81400 lbf N/A 359000 N80700 lbf N/A 4100 rpm N/A 3600 rpm
NU2318EMA N/A 90 mm N/A 190 mm7.4803 in N/A 2.5197 in64 mm N/A 544000 N122000 lbf N/A 497000 N112000 lbf N/A 3400 rpm N/A 2900 rpm
NU318EMA N/A 90 mm N/A 190 mm7.4803 in N/A 1.6929 in43 mm N/A 362000 N81400 lbf N/A 359000 N80700 lbf N/A 4100 rpm N/A 3600 rpm
NJ2318EMAC3 N/A 90 mm N/A 190 mm7.4803 in N/A 2.5197 in64 mm N/A 544000 N122000 lbf N/A 497000 N112000 lbf N/A 3400 rpm N/A 2900 rpm
NJ2318EMAC4 N/A 90 mm N/A 190 mm7.4803 in N/A 2.5197 in64 mm N/A 544000 N122000 lbf N/A 497000 N112000 lbf N/A 3400 rpm N/A 2900 rpm
NJ318EMAC3 N/A 90 mm N/A 190 mm7.4803 in N/A 1.6929 in43 mm N/A 362000 N81400 lbf N/A 359000 N80700 lbf N/A 4100 rpm N/A 3600 rpm
NU2318EMAC3 N/A 90 mm N/A 190 mm7.4803 in N/A 2.5197 in64 mm N/A 544000 N122000 lbf N/A 497000 N112000 lbf N/A 3400 rpm N/A 2900 rpm
NU318EMAC4 N/A 90 mm N/A 190 mm7.4803 in N/A 1.6929 in43 mm N/A 362000 N81400 lbf N/A 359000 N80700 lbf N/A 4100 rpm N/A 3600 rpm
NU318EMAC3 N/A 90 mm N/A 190 mm7.4803 in N/A 1.6929 in43 mm N/A 362000 N81400 lbf N/A 359000 N80700 lbf N/A 4100 rpm N/A 3600 rpm
NU318EJ N/A 90 mm N/A 190 mm7.4803 in N/A 1.6929 in43 mm N/A 362000 N81400 lbf N/A 359000 N80700 lbf N/A 4000 rpm N/A 3500 rpm
NJ318EJ N/A 90 mm N/A 190 mm7.4803 in N/A 1.6929 in43 mm N/A 362000 N81400 lbf N/A 359000 N80700 lbf N/A 4100 rpm N/A 3600 rpm
NU2318EJ N/A 90 mm N/A 190 mm7.4803 in N/A 2.5197 in64 mm N/A 544000 N122000 lbf N/A 497000 N112000 lbf N/A 3400 rpm N/A 2900 rpm
NJ2318EJ N/A 90 mm N/A 190 mm7.4803 in N/A 2.5197 in64 mm N/A 544000 N122000 lbf N/A 497000 N112000 lbf N/A 3400 rpm N/A 2900 rpm
NJ318EMAC4 N/A 90 mm N/A 190 mm7.4803 in N/A 1.6929 in43 mm N/A 362000 N81500 lbf N/A 359000 N80700 lbf N/A 4100 rpm N/A 3600 rpm
NJ219EMA N/A 95 mm N/A 170 mm6.6929 in N/A 1.2598 in32 mm N/A 271000 N60900 lbf N/A 248000 N55800 lbf N/A 4200 rpm N/A 3500 rpm
NJ2219EMA N/A 95 mm N/A 170 mm6.6929 in N/A 1.6929 in43 mm N/A 378000 N85000 lbf N/A 324000 N72800 lbf N/A 3400 rpm N/A 3000 rpm
NU219EMA N/A 95 mm N/A 170 mm6.6929 in N/A 1.2598 in32 mm N/A 271000 N60900 lbf N/A 248000 N55800 lbf N/A 4200 rpm N/A 3500 rpm
NU2219EMA N/A 95 mm N/A 170 mm6.6929 in N/A 1.6929 in43 mm N/A 378000 N85000 lbf N/A 324000 N72800 lbf N/A 3400 rpm N/A 3000 rpm
476 - 500 of 889 | Results Per Page | View | Unit of Measure
« 16 17 18 19 20 »