Key Features
- Supports heavy radial loads
- Low friction roller design allows for high speed applications
- Separable components simplify mounting and removal
- Design has two ribs on the outer ring and one rib on the inner ring, making type NJ bearings well suited for use as semi-locating bearings
- Enhanced operational reliability
- Long service life
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
Thermal Reference Speed - Oil (rpm)
Thermal Reference Speed - Grease (rpm)
Part Number |
Bore (d) |
O.D. (D) |
Width (B) |
Static Radial Load Rating (C0) |
Dynamic Radial Load Rating - 1M Revs (C1) |
Thermal Reference Speed - Oil |
Thermal Reference Speed - Grease |
|---|---|---|---|---|---|---|---|
| NJ320EJ | N/A 100 mm | N/A 215 mm8.4646 in | N/A 1.8504 in47 mm | N/A 442000 N99400 lbf | N/A 437000 N98200 lbf | N/A 3700 rpm | N/A 3200 rpm |
| NU320EJ | N/A 100 mm | N/A 215 mm8.4646 in | N/A 1.8504 in47 mm | N/A 442000 N99400 lbf | N/A 437000 N98200 lbf | N/A 3600 rpm | N/A 3200 rpm |
| NUP320EMA | N/A 100 mm | N/A 215 mm8.4646 in | N/A 1.8504 in47 mm | N/A 442000 N99400 lbf | N/A 437000 N98200 lbf | N/A 3700 rpm | N/A 3200 rpm |
| NJ2222EMA | N/A 110 mm | N/A 200 mm7.874 in | N/A 2.0866 in53 mm | N/A 527000 N118000 lbf | N/A 436000 N98000 lbf | N/A 3100 rpm | N/A 2700 rpm |
| NJ222EMA | N/A 110 mm | N/A 200 mm7.874 in | N/A 1.4961 in38 mm | N/A 374000 N84100 lbf | N/A 331000 N74400 lbf | N/A 3700 rpm | N/A 3200 rpm |
| NU2222EMA | N/A 110 mm | N/A 200 mm7.874 in | N/A 2.0866 in53 mm | N/A 527000 N118000 lbf | N/A 436000 N98000 lbf | N/A 3100 rpm | N/A 2700 rpm |
| NU222EMA | N/A 110 mm | N/A 200 mm7.874 in | N/A 1.4961 in38 mm | N/A 374000 N84100 lbf | N/A 331000 N74400 lbf | N/A 3700 rpm | N/A 3200 rpm |
| NJ2222EMAC3 | N/A 110 mm | N/A 200 mm7.874 in | N/A 2.0866 in53 mm | N/A 527000 N118000 lbf | N/A 436000 N98000 lbf | N/A 3100 rpm | N/A 2700 rpm |
| NJ2222EMAC4 | N/A 110 mm | N/A 200 mm7.874 in | N/A 2.0866 in53 mm | N/A 527000 N118000 lbf | N/A 436000 N98000 lbf | N/A 3100 rpm | N/A 2700 rpm |
| NJ222EMAC3 | N/A 110 mm | N/A 200 mm7.874 in | N/A 1.4961 in38 mm | N/A 374000 N84100 lbf | N/A 331000 N74400 lbf | N/A 3700 rpm | N/A 3200 rpm |
| NU2222EMAC4 | N/A 110 mm | N/A 200 mm7.874 in | N/A 2.0866 in53 mm | N/A 527000 N118000 lbf | N/A 436000 N98000 lbf | N/A 3100 rpm | N/A 2700 rpm |
| NU2222EMAC3 | N/A 110 mm | N/A 200 mm7.874 in | N/A 2.0866 in53 mm | N/A 527000 N118000 lbf | N/A 436000 N98000 lbf | N/A 3100 rpm | N/A 2700 rpm |
| NU222EMAC3 | N/A 110 mm | N/A 200 mm7.874 in | N/A 1.4961 in38 mm | N/A 374000 N84100 lbf | N/A 331000 N74400 lbf | N/A 3700 rpm | N/A 3200 rpm |
| NU222EJ | N/A 110 mm | N/A 200 mm7.874 in | N/A 1.4961 in38 mm | N/A 374000 N84100 lbf | N/A 331000 N74400 lbf | N/A 3700 rpm | N/A 3200 rpm |
| NU2222EJ | N/A 110 mm | N/A 200 mm7.874 in | N/A 2.0866 in53 mm | N/A 527000 N118000 lbf | N/A 436000 N98000 lbf | N/A 3100 rpm | N/A 2700 rpm |
| NJ222EJ | N/A 110 mm | N/A 200 mm7.874 in | N/A 1.4961 in38 mm | N/A 374000 N84100 lbf | N/A 331000 N74400 lbf | N/A 3700 rpm | N/A 3200 rpm |
| NJ2222EJ | N/A 110 mm | N/A 200 mm7.874 in | N/A 2.0866 in53 mm | N/A 527000 N118000 lbf | N/A 436000 N98000 lbf | N/A 3100 rpm | N/A 2700 rpm |
| NU222EMAC4 | N/A 110 mm | N/A 200 mm7.874 in | N/A 1.4961 in38 mm | N/A 374000 N84100 lbf | N/A 331000 N74400 lbf | N/A 3600 rpm | N/A 3100 rpm |
| NJ2322EMA | N/A 110 mm | N/A 240 mm9.4488 in | N/A 3.1496 in80 mm | N/A 891000 N200000 lbf | N/A 768000 N173000 lbf | N/A 2400 rpm | N/A 2100 rpm |
| NJ322EMA | N/A 110 mm | N/A 240 mm9.4488 in | N/A 1.9685 in50 mm | N/A 546000 N123000 lbf | N/A 519000 N117000 lbf | N/A 3200 rpm | N/A 2800 rpm |
| NU2322EMA | N/A 110 mm | N/A 240 mm9.4488 in | N/A 3.1496 in80 mm | N/A 891000 N200000 lbf | N/A 768000 N173000 lbf | N/A 2400 rpm | N/A 2100 rpm |
| NU322EMA | N/A 110 mm | N/A 240 mm9.4488 in | N/A 1.9685 in50 mm | N/A 546000 N123000 lbf | N/A 519000 N117000 lbf | N/A 3200 rpm | N/A 2800 rpm |
| NJ2322EMAC4 | N/A 110 mm | N/A 240 mm9.4488 in | N/A 3.1496 in80 mm | N/A 891000 N200000 lbf | N/A 768000 N173000 lbf | N/A 2400 rpm | N/A 2100 rpm |
| NJ322EMAC4 | N/A 110 mm | N/A 240 mm9.4488 in | N/A 1.9685 in50 mm | N/A 546000 N123000 lbf | N/A 519000 N117000 lbf | N/A 3200 rpm | N/A 2800 rpm |
| NU322EMAC4 | N/A 110 mm | N/A 240 mm9.4488 in | N/A 1.9685 in50 mm | N/A 546000 N123000 lbf | N/A 519000 N117000 lbf | N/A 3200 rpm | N/A 2800 rpm |