Key Features

  • Supports heavy radial loads
  • Low friction roller design allows for high speed applications
  • Separable components simplify mounting and removal
  • Design has two ribs on the outer ring and one rib on the inner ring, making type NJ bearings well suited for use as semi-locating bearings
  • Enhanced operational reliability
  • Long service life
576 - 600 of 889 | Results Per Page | View | Unit of Measure
« 21 22 23 24 25 »  
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
Thermal Reference Speed - Oil (rpm)

Thermal Reference Speed - Grease  (rpm)

Part Number

Bore (d)

O.D. (D)

Width (B)

Static Radial Load Rating (C0)

Dynamic Radial Load Rating - 1M Revs (C1)

Thermal Reference Speed - Oil

Thermal Reference Speed - Grease 

NJ2322EMAC3 N/A 110 mm N/A 240 mm9.4488 in N/A 3.1496 in80 mm N/A 891000 N200000 lbf N/A 768000 N173000 lbf N/A 2400 rpm N/A 2100 rpm
NJ322EMAC3 N/A 110 mm N/A 240 mm9.4488 in N/A 1.9685 in50 mm N/A 546000 N123000 lbf N/A 519000 N117000 lbf N/A 3200 rpm N/A 2800 rpm
NU2322EMAC3 N/A 110 mm N/A 240 mm9.4488 in N/A 3.1496 in80 mm N/A 891000 N200000 lbf N/A 768000 N173000 lbf N/A 2400 rpm N/A 2100 rpm
NU322EMAC3 N/A 110 mm N/A 240 mm9.4488 in N/A 1.9685 in50 mm N/A 546000 N123000 lbf N/A 519000 N117000 lbf N/A 3200 rpm N/A 2800 rpm
NU322EJ N/A 110 mm N/A 240 mm9.4488 in N/A 1.9685 in50 mm N/A 546000 N123000 lbf N/A 519000 N117000 lbf N/A 3200 rpm N/A 2800 rpm
NJ322EJ N/A 110 mm N/A 240 mm9.4488 in N/A 1.9685 in50 mm N/A 546000 N123000 lbf N/A 519000 N117000 lbf N/A 3200 rpm N/A 2800 rpm
NJ2322EJ N/A 110 mm N/A 240 mm9.4488 in N/A 3.1496 in80 mm N/A 891000 N200000 lbf N/A 768000 N173000 lbf N/A 2400 rpm N/A 2100 rpm
NU2322EJ N/A 110 mm N/A 240 mm9.4488 in N/A 3.1496 in80 mm N/A 891000 N200000 lbf N/A 768000 N173000 lbf N/A 2400 rpm N/A 2100 rpm
NJ322EMAC5 N/A 110 mm N/A 240 mm9.4488 in N/A 1.9685 in50 mm N/A 546000 N123000 lbf N/A 519000 N117000 lbf N/A 3200 rpm N/A 2800 rpm
T-5356-B N/A 119.929 mm N/A 259.989 mm10.2358 in N/A 4.1732 in106 mm N/A 1260000 N283000 lbf N/A 1060000 N238000 lbf N/A 2000 rpm N/A 1800 rpm
NU1024MA N/A 120 mm N/A 180 mm7.0866 in N/A 1.1024 in28 mm N/A 202000 N45400 lbf N/A 158000 N35500 lbf N/A 4300 rpm N/A 3500 rpm
NU1024MAC3 N/A 120 mm N/A 180 mm7.0866 in N/A 1.1024 in28 mm N/A 202000 N45400 lbf N/A 158000 N35500 lbf N/A 4300 rpm N/A 3500 rpm
NJ2224EMA N/A 120 mm N/A 215 mm8.4646 in N/A 2.2835 in58 mm N/A 630000 N142000 lbf N/A 514000 N116000 lbf N/A 2800 rpm N/A 2400 rpm
NJ224EMA N/A 120 mm N/A 215 mm8.4646 in N/A 1.5748 in40 mm N/A 431000 N96900 lbf N/A 379000 N85200 lbf N/A 3400 rpm N/A 3000 rpm
NU2224EMA N/A 120 mm N/A 215 mm8.4646 in N/A 2.2835 in58 mm N/A 630000 N142000 lbf N/A 514000 N116000 lbf N/A 2800 rpm N/A 2400 rpm
NU224EMA N/A 120 mm N/A 215 mm8.4646 in N/A 1.5748 in40 mm N/A 431000 N96900 lbf N/A 379000 N85200 lbf N/A 3400 rpm N/A 3000 rpm
NU2224EMAC3 N/A 120 mm N/A 215 mm8.4646 in N/A 2.2835 in58 mm N/A 630000 N142000 lbf N/A 514000 N116000 lbf N/A 2800 rpm N/A 2400 rpm
NJ2224EMAC3 N/A 120 mm N/A 215 mm8.4646 in N/A 2.2835 in58 mm N/A 630000 N142000 lbf N/A 514000 N116000 lbf N/A 2800 rpm N/A 2400 rpm
NJ224EMAC3 N/A 120 mm N/A 215 mm8.4646 in N/A 1.5748 in40 mm N/A 431000 N96900 lbf N/A 379000 N85200 lbf N/A 3400 rpm N/A 3000 rpm
NU224EMAC3 N/A 120 mm N/A 215 mm8.4646 in N/A 1.5748 in40 mm N/A 431000 N96900 lbf N/A 379000 N85200 lbf N/A 3400 rpm N/A 3000 rpm
NJ224EJ N/A 120 mm N/A 215 mm8.4646 in N/A 1.5748 in40 mm N/A 431000 N96900 lbf N/A 379000 N85200 lbf N/A 3400 rpm N/A 2900 rpm
NU224EJ N/A 120 mm N/A 215 mm8.4646 in N/A 1.5748 in40 mm N/A 431000 N96900 lbf N/A 379000 N85200 lbf N/A 3400 rpm N/A 3000 rpm
NJ2224EJ N/A 120 mm N/A 215 mm8.4646 in N/A 2.2835 in58 mm N/A 630000 N142000 lbf N/A 514000 N116000 lbf N/A 2800 rpm N/A 2400 rpm
NU2224EJ N/A 120 mm N/A 215 mm8.4646 in N/A 2.2835 in58 mm N/A 630000 N142000 lbf N/A 514000 N116000 lbf N/A 2800 rpm N/A 2400 rpm
NJ2224EMAC4 N/A 120 mm N/A 215 mm8.4646 in N/A 2.2835 in58 mm N/A 630000 N142000 lbf N/A 514000 N116000 lbf N/A 2800 rpm N/A 2400 rpm
576 - 600 of 889 | Results Per Page | View | Unit of Measure
« 21 22 23 24 25 »