Key Features
- Supports heavy radial loads
- Low friction roller design allows for high speed applications
- Separable components simplify mounting and removal
- Design has two ribs on the outer ring and one rib on the inner ring, making type NJ bearings well suited for use as semi-locating bearings
- Enhanced operational reliability
- Long service life
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
Thermal Reference Speed - Oil (rpm)
Thermal Reference Speed - Grease (rpm)
Part Number |
Bore (d) |
O.D. (D) |
Width (B) |
Static Radial Load Rating (C0) |
Dynamic Radial Load Rating - 1M Revs (C1) |
Thermal Reference Speed - Oil |
Thermal Reference Speed - Grease |
|---|---|---|---|---|---|---|---|
| NU226EMAC3 | N/A 130 mm | N/A 230 mm9.0551 in | N/A 1.5748 in40 mm | N/A 464000 N104000 lbf | N/A 411000 N92400 lbf | N/A 3200 rpm | N/A 2700 rpm |
| NJ2226EJ | N/A 130 mm | N/A 230 mm9.0551 in | N/A 2.5197 in64 mm | N/A 750000 N169000 lbf | N/A 603000 N136000 lbf | N/A 2500 rpm | N/A 2200 rpm |
| NJ226EJ | N/A 130 mm | N/A 230 mm9.0551 in | N/A 1.5748 in40 mm | N/A 464000 N104000 lbf | N/A 411000 N92400 lbf | N/A 3200 rpm | N/A 2700 rpm |
| NU2226EJ | N/A 130 mm | N/A 230 mm9.0551 in | N/A 2.5197 in64 mm | N/A 750000 N169000 lbf | N/A 603000 N136000 lbf | N/A 2500 rpm | N/A 2200 rpm |
| NU226EJ | N/A 130 mm | N/A 230 mm9.0551 in | N/A 1.5748 in40 mm | N/A 464000 N104000 lbf | N/A 411000 N92400 lbf | N/A 3200 rpm | N/A 2700 rpm |
| NUP226EMAC3 | N/A 130 mm | N/A 230 mm9.0551 in | N/A 1.5748 in40 mm | N/A 464000 N104000 lbf | N/A 411000 N92400 lbf | N/A 2800 rpm | N/A 2400 rpm |
| NU226EC4P5W5 IR | N/A 130 mm | N/A 230 mm9.0551 in | N/A 1.5748 in40 mm | N/A 464000 N104000 lbf | N/A 411000 N92400 lbf | N/A 3200 rpm | N/A 2700 rpm |
| NU226EMOP | N/A 130 mm | N/A 230 mm9.0551 in | N/A 1.5748 in40 mm | N/A 464000 N104000 lbf | N/A 411000 N92400 lbf | N/A 3200 rpm | N/A 2700 rpm |
| NJ326EMA | N/A 130 mm | N/A 280 mm11.0236 in | N/A 2.2835 in58 mm | N/A 753000 N169000 lbf | N/A 701000 N158000 lbf | N/A 2500 rpm | N/A 2200 rpm |
| NU326EMA | N/A 130 mm | N/A 280 mm11.0236 in | N/A 2.2835 in58 mm | N/A 753000 N169000 lbf | N/A 701000 N158000 lbf | N/A 2500 rpm | N/A 2200 rpm |
| NJ326EMAC4 | N/A 130 mm | N/A 280 mm11.0236 in | N/A 2.2835 in58 mm | N/A 753000 N169000 lbf | N/A 701000 N158000 lbf | N/A 2500 rpm | N/A 2200 rpm |
| NU326EMAC3 | N/A 130 mm | N/A 280 mm11.0236 in | N/A 2.2835 in58 mm | N/A 753000 N169000 lbf | N/A 701000 N158000 lbf | N/A 2500 rpm | N/A 2200 rpm |
| NU326EMAC4 | N/A 130 mm | N/A 280 mm11.0236 in | N/A 2.2835 in58 mm | N/A 753000 N169000 lbf | N/A 701000 N158000 lbf | N/A 2500 rpm | N/A 2200 rpm |
| NJ326EMAC3 | N/A 130 mm | N/A 280 mm11.0236 in | N/A 2.2835 in58 mm | N/A 753000 N169000 lbf | N/A 701000 N158000 lbf | N/A 2500 rpm | N/A 2200 rpm |
| NJ326EJ | N/A 130 mm | N/A 280 mm11.0236 in | N/A 2.2835 in58 mm | N/A 753000 N169000 lbf | N/A 701000 N158000 lbf | N/A 2500 rpm | N/A 2200 rpm |
| NU326EJ | N/A 130 mm | N/A 280 mm11.0236 in | N/A 2.2835 in58 mm | N/A 753000 N169000 lbf | N/A 701000 N158000 lbf | N/A 2500 rpm | N/A 2200 rpm |
| NJ2326EMAC3 | N/A 130 mm | N/A 280 mm11.0236 in | N/A 3.6614 in93 mm | N/A 1240000 N278000 lbf | N/A 1040000 N235000 lbf | N/A 1900 rpm | N/A 1700 rpm |
| NJ2326EMAC4 | N/A 130 mm | N/A 280 mm11.0236 in | N/A 3.6614 in93 mm | N/A 1240000 N278000 lbf | N/A 1040000 N235000 lbf | N/A 1900 rpm | N/A 1700 rpm |
| NU2326EMA | N/A 130 mm | N/A 280 mm11.0236 in | N/A 3.6614 in93 mm | N/A 1240000 N278000 lbf | N/A 1040000 N235000 lbf | N/A 1900 rpm | N/A 1700 rpm |
| NU2326EMAC3 | N/A 130 mm | N/A 280 mm11.0236 in | N/A 3.6614 in93 mm | N/A 1240000 N278000 lbf | N/A 1040000 N235000 lbf | N/A 1900 rpm | N/A 1700 rpm |
| NJ2326EMAC6 | N/A 130 mm | N/A 280 mm11.0236 in | N/A 3.6614 in93 mm | N/A 1240000 N278000 lbf | N/A 1040000 N235000 lbf | N/A 1900 rpm | N/A 1700 rpm |
| NU2326EMAC6 | N/A 130 mm | N/A 280 mm11.0236 in | N/A 3.6614 in93 mm | N/A 1240000 N278000 lbf | N/A 1040000 N235000 lbf | N/A 1900 rpm | N/A 1700 rpm |
| NJ326EMAC5 | N/A 130 mm | N/A 280 mm11.0236 in | N/A 2.2835 in58 mm | N/A 753000 N169000 lbf | N/A 701000 N158000 lbf | N/A 2500 rpm | N/A 2200 rpm |
| NU1028MA | N/A 140 mm | N/A 210 mm8.2677 in | N/A 1.2992 in33 mm | N/A 263000 N59200 lbf | N/A 201000 N45200 lbf | N/A 3900 rpm | N/A 3200 rpm |
| NU1028MAC3 | N/A 140 mm | N/A 210 mm8.2677 in | N/A 1.2992 in33 mm | N/A 263000 N59200 lbf | N/A 201000 N45200 lbf | N/A 3900 rpm | N/A 3200 rpm |