Key Features

  • Supports heavy radial loads
  • Low friction roller design allows for high speed applications
  • Separable components simplify mounting and removal
  • Design has two ribs on the outer ring and one rib on the inner ring, making type NJ bearings well suited for use as semi-locating bearings
  • Enhanced operational reliability
  • Long service life
751 - 775 of 889 | Results Per Page | View | Unit of Measure
« 31 32 33 34 35 »  
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
Thermal Reference Speed - Oil (rpm)

Thermal Reference Speed - Grease  (rpm)

Part Number

Bore (d)

O.D. (D)

Width (B)

Static Radial Load Rating (C0)

Dynamic Radial Load Rating - 1M Revs (C1)

Thermal Reference Speed - Oil

Thermal Reference Speed - Grease 

NU336EMA N/A 180 mm N/A 380 mm14.9606 in N/A 2.9528 in75 mm N/A 1290000 N290000 lbf N/A 1150000 N258000 lbf N/A 1700 rpm N/A 1500 rpm
NU336EMAC3 N/A 180 mm N/A 380 mm14.9606 in N/A 2.9528 in75 mm N/A 1290000 N290000 lbf N/A 1150000 N258000 lbf N/A 1700 rpm N/A 1500 rpm
NU336EMR05 N/A 180 mm N/A 380 mm14.9606 in N/A 2.9528 in75 mm N/A 1290000 N290000 lbf N/A 1150000 N258000 lbf N/A 1700 rpm N/A 1500 rpm
NU1038MA N/A 190 mm N/A 290 mm11.4173 in N/A 1.811 in46 mm N/A 525000 N118000 lbf N/A 396000 N89000 lbf N/A 2900 rpm N/A 2400 rpm
NU1038MAC3 N/A 190 mm N/A 290 mm11.4173 in N/A 1.811 in46 mm N/A 525000 N118000 lbf N/A 396000 N89000 lbf N/A 2900 rpm N/A 2400 rpm
190RN30 R3 N/A 190 mm N/A 290 mm11.4173 in N/A 2.9528 in75 mm N/A 1350000 N303000 lbf N/A 936000 N210000 lbf N/A 1400 rpm N/A 1300 rpm
190RN92 R3 N/A 190 mm N/A 340 mm13.3858 in N/A 4.5 in114.3 mm N/A 2210000 N497000 lbf N/A 1450000 N326000 lbf N/A 1200 rpm N/A 1100 rpm
NJ238EMA N/A 190 mm N/A 340 mm13.3858 in N/A 2.1654 in55 mm N/A 960000 N216000 lbf N/A 777000 N175000 lbf N/A 1900 rpm N/A 1700 rpm
NJ238EMAC3 N/A 190 mm N/A 340 mm13.3858 in N/A 2.1654 in55 mm N/A 960000 N216000 lbf N/A 777000 N175000 lbf N/A 1900 rpm N/A 1700 rpm
NU2238EMA N/A 190 mm N/A 340 mm13.3858 in N/A 3.622 in92 mm N/A 1680000 N377000 lbf N/A 1250000 N281000 lbf N/A 1400 rpm N/A 1200 rpm
NU238EMA N/A 190 mm N/A 340 mm13.3858 in N/A 2.1654 in55 mm N/A 960000 N216000 lbf N/A 777000 N175000 lbf N/A 1900 rpm N/A 1700 rpm
NU238EMAC3 N/A 190 mm N/A 340 mm13.3858 in N/A 2.1654 in55 mm N/A 960000 N216000 lbf N/A 777000 N175000 lbf N/A 1900 rpm N/A 1700 rpm
NJ2338EMAC3 N/A 190 mm N/A 400 mm15.748 in N/A 5.1969 in132 mm N/A 2500000 N561000 lbf N/A 2060000 N464000 lbf N/A 1100 rpm N/A 1000 rpm
NU2338EMAC3 N/A 190 mm N/A 400 mm15.748 in N/A 5.1969 in132 mm N/A 2500000 N561000 lbf N/A 2060000 N464000 lbf N/A 1100 rpm N/A 1000 rpm
NU338EMA N/A 190 mm N/A 400 mm15.748 in N/A 3.0709 in78 mm N/A 1500000 N337000 lbf N/A 1300000 N292000 lbf N/A 1500 rpm N/A 1300 rpm
NU338EMAC3 N/A 190 mm N/A 400 mm15.748 in N/A 3.0709 in78 mm N/A 1500000 N337000 lbf N/A 1300000 N292000 lbf N/A 1500 rpm N/A 1300 rpm
R-3407-A N/A 200 mm N/A 279.989 mm11.0232 in N/A 1.9685 in50 mm N/A 682000 N153000 lbf N/A 426000 N95800 lbf N/A 1400 rpm N/A 1200 rpm
NU1040MA N/A 200 mm N/A 310 mm12.2047 in N/A 2.0079 in51 mm N/A 602000 N135000 lbf N/A 445000 N100000 lbf N/A 2800 rpm N/A 2300 rpm
NU1040MAC3 N/A 200 mm N/A 310 mm12.2047 in N/A 2.0079 in51 mm N/A 602000 N135000 lbf N/A 445000 N100000 lbf N/A 2800 rpm N/A 2300 rpm
NJ240EMA N/A 200 mm N/A 360 mm14.1732 in N/A 2.2835 in58 mm N/A 1050000 N236000 lbf N/A 760000 N171000 lbf N/A 1800 rpm N/A 1500 rpm
NU2240EMA N/A 200 mm N/A 360 mm14.1732 in N/A 3.8583 in98 mm N/A 1900000 N427000 lbf N/A 1410000 N317000 lbf N/A 1300 rpm N/A 1100 rpm
NU240EMA N/A 200 mm N/A 360 mm14.1732 in N/A 2.2835 in58 mm N/A 1080000 N243000 lbf N/A 870000 N196000 lbf N/A 1800 rpm N/A 1500 rpm
NJ240EMAC3 N/A 200 mm N/A 360 mm14.1732 in N/A 2.2835 in58 mm N/A 1050000 N236000 lbf N/A 760000 N171000 lbf N/A 1800 rpm N/A 1500 rpm
NJ240EMAC4 N/A 200 mm N/A 360 mm14.1732 in N/A 2.2835 in58 mm N/A 1050000 N236000 lbf N/A 760000 N171000 lbf N/A 1800 rpm N/A 1500 rpm
NU240EMAC3 N/A 200 mm N/A 360 mm14.1732 in N/A 2.2835 in58 mm N/A 1080000 N243000 lbf N/A 870000 N196000 lbf N/A 1800 rpm N/A 1500 rpm
751 - 775 of 889 | Results Per Page | View | Unit of Measure
« 31 32 33 34 35 »