Key Features

  • Supports heavy radial loads
  • Low friction roller design allows for high speed applications
  • Separable components simplify mounting and removal
  • Design has two ribs on the outer ring and one rib on the inner ring, making type NJ bearings well suited for use as semi-locating bearings
  • Enhanced operational reliability
  • Long service life
876 - 889 of 889 | Results Per Page | View | Unit of Measure
« 36 
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
Thermal Reference Speed - Oil (rpm)

Thermal Reference Speed - Grease  (rpm)

Part Number

Bore (d)

O.D. (D)

Width (B)

Static Radial Load Rating (C0)

Dynamic Radial Load Rating - 1M Revs (C1)

Thermal Reference Speed - Oil

Thermal Reference Speed - Grease 

NU28/630M N/A 630 mm N/A 780 mm30.7087 in N/A 3.4646 in88 mm N/A 3490000 N785000 lbf N/A 1390000 N312000 lbf N/A 350 rpm N/A 300 rpm
NU20/630EMAW220 N/A 630 mm N/A 920 mm36.2205 in N/A 6.6929 in170 mm N/A 9570000 N2150000 lbf N/A 5390000 N1210000 lbf N/A 270 rpm N/A 250 rpm
NU20/670EMAW220 N/A 670 mm N/A 980 mm38.5827 in N/A 7.0866 in180 mm N/A 11100000 N2500000 lbf N/A 6170000 N1390000 lbf N/A 240 rpm N/A 220 rpm
NU20/670EMAW45BW50B N/A 670 mm N/A 980 mm38.5827 in N/A 7.0866 in180 mm N/A 11100000 N2500000 lbf N/A 6170000 N1390000 lbf N/A 230 rpm N/A 210 rpm
NU30/670 N/A 670 mm N/A 980 mm38.5827 in N/A 9.0551 in230 mm N/A 14000000 N3150000 lbf N/A 7510000 N1690000 lbf N/A 230 rpm N/A 210 rpm
NJ28/710EAMAWEW229A N/A 710 mm N/A 870 mm34.2520 in N/A 3.7402 in95 mm N/A 5110000 N1150000 lbf N/A 2200000 N495000 lbf N/A 270 rpm N/A 240 rpm
NJ29/710MA N/A 710 mm N/A 950 mm37.4016 in N/A 5.5118 in140 mm N/A 8190000 N1840000 lbf N/A 4020000 N904000 lbf N/A 250 rpm N/A 220 rpm
NJ29/710MAC3 N/A 710 mm N/A 950 mm37.4017 in N/A 5.5118 in140 mm N/A 8190000 N1840000 lbf N/A 4020000 N903000 lbf N/A 260 rpm N/A 240 rpm
NU20/710EMAW220 N/A 710 mm N/A 1030 mm40.5512 in N/A 7.2835 in185 mm N/A 12300000 N2770000 lbf N/A 6780000 N1520000 lbf N/A 220 rpm N/A 200 rpm
NU20/750EMAW220 N/A 750 mm N/A 1090 mm42.9134 in N/A 7.6772 in195 mm N/A 13800000 N3100000 lbf N/A 7550000 N1700000 lbf N/A 200 rpm N/A 190 rpm
NU20/800EMAW40RW220 N/A 800 mm N/A 1150 mm45.2756 in N/A 7.874 in200 mm N/A 14600000 N3280000 lbf N/A 8040000 N1810000 lbf N/A 190 rpm N/A 170 rpm
NUP19/950MA N/A 950 mm N/A 1250 mm49.2126 in N/A 5.1969 in132 mm N/A 8520000 N1920000 lbf N/A 4360000 N980000 lbf N/A 200 rpm N/A 180 rpm
NU19/950MA N/A 950 mm N/A 1250 mm49.2126 in N/A 5.1969 in132 mm N/A 8520000 N1920000 lbf N/A 4360000 N980000 lbf N/A 200 rpm N/A 180 rpm
T3-NU51/1340FNA N/A 1340 mm N/A 1540 mm60.6299 in N/A 4.3307 in110 mm N/A 11800000 N2650000 lbf N/A 3650000 N821000 lbf N/A 110 rpm N/A 100 rpm
876 - 889 of 889 | Results Per Page | View | Unit of Measure
« 36