Key Features

  • Supports heavy radial loads
  • Low friction roller design allows for high speed applications
  • Separable components simplify mounting and removal
  • Design has two ribs on the outer ring and one rib on the inner ring, making type NJ bearings well suited for use as semi-locating bearings
  • Enhanced operational reliability
  • Long service life
76 - 100 of 889 | Results Per Page | View | Unit of Measure
1 2 3 4 5 »  
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
Thermal Reference Speed - Oil (rpm)

Thermal Reference Speed - Grease  (rpm)

Part Number

Bore (d)

O.D. (D)

Width (B)

Static Radial Load Rating (C0)

Dynamic Radial Load Rating - 1M Revs (C1)

Thermal Reference Speed - Oil

Thermal Reference Speed - Grease 

NJ305ETP N/A 25 mm N/A 62 mm2.4409 in N/A 0.6693 in17 mm N/A 37400 N N/A 41400 N N/A 10300 rpm N/A 8600 rpm
NU305ETP N/A 25 mm N/A 62 mm2.4409 in N/A 0.6693 in17 mm N/A 37400 N N/A 41400 N N/A 10300 rpm N/A 8600 rpm
NUP305ETP N/A 25 mm N/A 62 mm2.4409 in N/A 0.6693 in17 mm N/A 37400 N N/A 41400 N N/A 10300 rpm N/A 8600 rpm
N305ETPC3 N/A 25 mm N/A 62 mm2.4409 in N/A 0.6693 in17 mm N/A 37400 N N/A 41400 N N/A 10300 rpm N/A 8600 rpm
NJ305ETPC3 N/A 25 mm N/A 62 mm2.4409 in N/A 0.6693 in17 mm N/A 37400 N N/A 41400 N N/A 10300 rpm N/A 8600 rpm
NU305ETPC3 N/A 25 mm N/A 62 mm2.4409 in N/A 0.6693 in17 mm N/A 37400 N N/A 41400 N N/A 10300 rpm N/A 8600 rpm
NUP305ETPC3 N/A 25 mm N/A 62 mm2.4409 in N/A 0.6693 in17 mm N/A 37400 N N/A 41400 N N/A 10300 rpm N/A 8600 rpm
NJ2305ETP N/A 25 mm N/A 62 mm2.4409 in N/A 0.9449 in24 mm N/A 56100 N N/A 56800 N N/A 8400 rpm N/A 7000 rpm
NU2305ETP N/A 25 mm N/A 62 mm2.4409 in N/A 0.9449 in24 mm N/A 56100 N N/A 56800 N N/A 8400 rpm N/A 7000 rpm
NUP2305ETP N/A 25 mm N/A 62 mm2.4409 in N/A 0.9449 in24 mm N/A 56100 N N/A 56800 N N/A 8400 rpm N/A 7000 rpm
NJ2305ETPC3 N/A 25 mm N/A 62 mm2.4409 in N/A 0.9449 in24 mm N/A 56100 N N/A 56800 N N/A 8400 rpm N/A 7000 rpm
NU2305ETPC3 N/A 25 mm N/A 62 mm2.4409 in N/A 0.9449 in24 mm N/A 56100 N N/A 56800 N N/A 8400 rpm N/A 7000 rpm
NUP2305ETPC3 N/A 25 mm N/A 62 mm2.4409 in N/A 0.9449 in24 mm N/A 56100 N N/A 56800 N N/A 8400 rpm N/A 7000 rpm
N206ETP N/A 30 mm N/A 62 mm2.4409 in N/A 0.6299 in16 mm N/A 37400 N N/A 39100 N N/A 9800 rpm N/A 8100 rpm
NJ206ETP N/A 30 mm N/A 62 mm2.4409 in N/A 0.6299 in16 mm N/A 37400 N N/A 39100 N N/A 9800 rpm N/A 8100 rpm
NU206ETP N/A 30 mm N/A 62 mm2.4409 in N/A 0.6299 in16 mm N/A 37400 N N/A 39100 N N/A 9800 rpm N/A 8100 rpm
NUP206ETP N/A 30 mm N/A 62 mm2.4409 in N/A 0.6299 in16 mm N/A 37400 N N/A 39100 N N/A 9800 rpm N/A 8100 rpm
N206ETPC3 N/A 30 mm N/A 62 mm2.4409 in N/A 0.6299 in16 mm N/A 37400 N N/A 39100 N N/A 9800 rpm N/A 8100 rpm
NJ206ETPC3 N/A 30 mm N/A 62 mm2.4409 in N/A 0.6299 in16 mm N/A 37400 N N/A 39100 N N/A 9800 rpm N/A 8100 rpm
NU206ETPC3 N/A 30 mm N/A 62 mm2.4409 in N/A 0.6299 in16 mm N/A 37400 N N/A 39100 N N/A 9800 rpm N/A 8100 rpm
NUP206ETPC3 N/A 30 mm N/A 62 mm2.4409 in N/A 0.6299 in16 mm N/A 37400 N N/A 39100 N N/A 9800 rpm N/A 8100 rpm
NJ2206ETP N/A 30 mm N/A 62 mm2.4409 in N/A 0.7874 in20 mm N/A 49800 N N/A 48900 N N/A 8200 rpm N/A 6900 rpm
NU2206ETP N/A 30 mm N/A 62 mm2.4409 in N/A 0.7874 in20 mm N/A 49800 N N/A 48900 N N/A 8200 rpm N/A 6900 rpm
NUP2206ETP N/A 30 mm N/A 62 mm2.4409 in N/A 0.7874 in20 mm N/A 49800 N N/A 48900 N N/A 8200 rpm N/A 6900 rpm
NJ2206ETPC3 N/A 30 mm N/A 62 mm2.4409 in N/A 0.7874 in20 mm N/A 49800 N N/A 48900 N N/A 8200 rpm N/A 6900 rpm
76 - 100 of 889 | Results Per Page | View | Unit of Measure
1 2 3 4 5 »