Key Features
- Supports heavy radial loads
- Low friction roller design allows for high speed applications
- Separable components simplify mounting and removal
- Design has two ribs on the outer ring and one rib on the inner ring, making type NJ bearings well suited for use as semi-locating bearings
- Enhanced operational reliability
- Long service life
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
Thermal Reference Speed - Oil (rpm)
Thermal Reference Speed - Grease (rpm)
Part Number |
Bore (d) |
O.D. (D) |
Width (B) |
Static Radial Load Rating (C0) |
Dynamic Radial Load Rating - 1M Revs (C1) |
Thermal Reference Speed - Oil |
Thermal Reference Speed - Grease |
|---|---|---|---|---|---|---|---|
| NU2206ETPC3 | N/A 30 mm | N/A 62 mm2.4409 in | N/A 0.7874 in20 mm | N/A 49800 N | N/A 48900 N | N/A 8200 rpm | N/A 6900 rpm |
| NUP2206ETPC3 | N/A 30 mm | N/A 62 mm2.4409 in | N/A 0.7874 in20 mm | N/A 49800 N | N/A 48900 N | N/A 8200 rpm | N/A 6900 rpm |
| N306ETP | N/A 30 mm | N/A 72 mm2.8346 in | N/A 0.748 in19 mm | N/A 50200 N | N/A 53200 N | N/A 8900 rpm | N/A 7500 rpm |
| NJ306ETP | N/A 30 mm | N/A 72 mm2.8346 in | N/A 0.748 in19 mm | N/A 50200 N | N/A 53200 N | N/A 8900 rpm | N/A 7500 rpm |
| NU306ETP | N/A 30 mm | N/A 72 mm2.8346 in | N/A 0.748 in19 mm | N/A 50200 N | N/A 53200 N | N/A 8900 rpm | N/A 7500 rpm |
| NUP306ETP | N/A 30 mm | N/A 72 mm2.8346 in | N/A 0.748 in19 mm | N/A 50200 N | N/A 53200 N | N/A 8900 rpm | N/A 7500 rpm |
| N306ETPC3 | N/A 30 mm | N/A 72 mm2.8346 in | N/A 0.748 in19 mm | N/A 50200 N | N/A 53200 N | N/A 8900 rpm | N/A 7500 rpm |
| NJ306ETPC3 | N/A 30 mm | N/A 72 mm2.8346 in | N/A 0.748 in19 mm | N/A 50200 N | N/A 53200 N | N/A 8900 rpm | N/A 7500 rpm |
| NU306ETPC3 | N/A 30 mm | N/A 72 mm2.8346 in | N/A 0.748 in19 mm | N/A 50200 N | N/A 53200 N | N/A 8900 rpm | N/A 7500 rpm |
| NUP306ETPC3 | N/A 30 mm | N/A 72 mm2.8346 in | N/A 0.748 in19 mm | N/A 50200 N | N/A 53200 N | N/A 8900 rpm | N/A 7500 rpm |
| NJ2306ETP | N/A 30 mm | N/A 72 mm2.8346 in | N/A 1.063 in27 mm | N/A 77600 N | N/A 74600 N | N/A 7200 rpm | N/A 6100 rpm |
| NU2306ETP | N/A 30 mm | N/A 72 mm2.8346 in | N/A 1.063 in27 mm | N/A 77600 N | N/A 74600 N | N/A 7200 rpm | N/A 6100 rpm |
| NUP2306ETP | N/A 30 mm | N/A 72 mm2.8346 in | N/A 1.063 in27 mm | N/A 77600 N | N/A 74600 N | N/A 7200 rpm | N/A 6100 rpm |
| NJ2306ETPC3 | N/A 30 mm | N/A 72 mm2.8346 in | N/A 1.063 in27 mm | N/A 77600 N | N/A 74600 N | N/A 7200 rpm | N/A 6100 rpm |
| NU2306ETPC3 | N/A 30 mm | N/A 72 mm2.8346 in | N/A 1.063 in27 mm | N/A 77600 N | N/A 74600 N | N/A 7200 rpm | N/A 6100 rpm |
| NUP2306ETPC3 | N/A 30 mm | N/A 72 mm2.8346 in | N/A 1.063 in27 mm | N/A 77600 N | N/A 74600 N | N/A 7200 rpm | N/A 6100 rpm |
| N207ETP | N/A 35 mm | N/A 72 mm2.8346 in | N/A 0.6693 in17 mm | N/A 50200 N | N/A 50300 N | N/A 8300 rpm | N/A 6900 rpm |
| NJ207ETP | N/A 35 mm | N/A 72 mm2.8346 in | N/A 0.6693 in17 mm | N/A 50200 N | N/A 50300 N | N/A 8300 rpm | N/A 6900 rpm |
| NU207ETP | N/A 35 mm | N/A 72 mm2.8346 in | N/A 0.6693 in17 mm | N/A 50200 N | N/A 50300 N | N/A 8300 rpm | N/A 6900 rpm |
| NUP207ETP | N/A 35 mm | N/A 72 mm2.8346 in | N/A 0.6693 in17 mm | N/A 50200 N | N/A 50300 N | N/A 8300 rpm | N/A 6900 rpm |
| N207ETPC3 | N/A 35 mm | N/A 72 mm2.8346 in | N/A 0.6693 in17 mm | N/A 50200 N | N/A 50300 N | N/A 8300 rpm | N/A 6900 rpm |
| NJ207ETPC3 | N/A 35 mm | N/A 72 mm2.8346 in | N/A 0.6693 in17 mm | N/A 50200 N | N/A 50300 N | N/A 8300 rpm | N/A 6900 rpm |
| NU207ETPC3 | N/A 35 mm | N/A 72 mm2.8346 in | N/A 0.6693 in17 mm | N/A 50200 N | N/A 50300 N | N/A 8300 rpm | N/A 6900 rpm |
| NUP207ETPC3 | N/A 35 mm | N/A 72 mm2.8346 in | N/A 0.6693 in17 mm | N/A 50200 N | N/A 50300 N | N/A 8300 rpm | N/A 6900 rpm |
| NJ2207ETP | N/A 35 mm | N/A 72 mm2.8346 in | N/A 0.9055 in23 mm | N/A 65300 N | N/A 61600 N | N/A 7300 rpm | N/A 6200 rpm |