Key Features

  • Supports heavy radial loads
  • Enhanced operational reliability
  • Long service life
101 - 125 of 274 | Results Per Page | View | Unit of Measure
1 2 3 4 5 »  
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
Thermal Reference Speed - Oil (rpm)

Thermal Reference Speed - Grease  (rpm)

Part Number

Bore (d)

O.D. (D)

Width (B)

Dynamic Radial Load Rating - 1M Revs (C1)

Shaft Backing Shoulder Dia.

Housing Backing Shoulder Dia.

Static Radial Load Rating (C0)

Thermal Reference Speed - Oil

Thermal Reference Speed - Grease 

CAD

190RIN91 R3 N/A 190 mm N/A 300 mm11.811 in N/A 3.3750 in85.725 mm N/A 973000 N219000 lbf N/A 209.6 mm8.2500 in N/A 281 mm11.06 in N/A 1600000 N360000 lbf N/A 1300 rpm N/A 1100 rpm N/A
190RIJ91 R3 N/A 190 mm N/A 300 mm11.811 in N/A 3.3750 in85.725 mm N/A 973000 N219000 lbf N/A 209.6 mm8.2500 in N/A 281 mm11.06 in N/A 1600000 N360000 lbf N/A 1300 rpm N/A 1100 rpm N/A
190RIF91 R3 N/A 190 mm N/A 300 mm11.811 in N/A 3.3750 in85.725 mm N/A 973000 N219000 lbf N/A 209.6 mm8.2500 in N/A 281 mm11.06 in N/A 1600000 N360000 lbf N/A 1300 rpm N/A 1100 rpm N/A
190RIT91 R3 N/A 190 mm N/A 300 mm11.811 in N/A 3.3750 in85.725 mm N/A 973000 N219000 lbf N/A 209.6 mm8.2500 in N/A 281 mm11.06 in N/A 1600000 N360000 lbf N/A 1300 rpm N/A 1100 rpm N/A
190RJ92 R4 N/A 190 mm N/A 340 mm13.3858 in N/A 4.5 in114.3 mm N/A 1450000 N326000 lbf N/A 217 mm8.5000 in N/A 312 mm12.3000 in N/A 2210000 N497000 lbf N/A 1200 rpm N/A 1000 rpm N/A
190RU92 N/A 190 mm N/A 340 mm13.3858 in N/A 4.5 in114.3 mm N/A 1450000 N326000 lbf N/A 217 mm8.5000 in N/A 312 mm12.3000 in N/A 2210000 N497000 lbf N/A 1200 rpm N/A 1000 rpm N/A
190RU92 R3 N/A 190 mm N/A 340 mm13.3858 in N/A 4.5 in114.3 mm N/A 1450000 N326000 lbf N/A 217.5 mm8.5600 in N/A 311.9 mm12.2800 in N/A 2210000 N497000 lbf N/A 1200 rpm N/A 1000 rpm N/A
190RN92 R3 N/A 190 mm N/A 340 mm13.3858 in N/A 4.5 in114.3 mm N/A 1450000 N326000 lbf N/A 217.5 mm8.5600 in N/A 311.9 mm12.2800 in N/A 2210000 N497000 lbf N/A 1200 rpm N/A 1000 rpm N/A
190RJ92 R3 N/A 190 mm N/A 340 mm13.3858 in N/A 4.5 in114.3 mm N/A 1450000 N326000 lbf N/A 217.5 mm8.5600 in N/A 311.9 mm12.2800 in N/A 2210000 N497000 lbf N/A 1200 rpm N/A 1000 rpm N/A
190RF92 R3 N/A 190 mm N/A 340 mm13.3858 in N/A 4.5 in114.3 mm N/A 1450000 N326000 lbf N/A 217.5 mm8.5600 in N/A 311.9 mm12.2800 in N/A 2210000 N497000 lbf N/A 1200 rpm N/A 1000 rpm N/A
190RT92 R3 N/A 190 mm N/A 340 mm13.3858 in N/A 4.5 in114.3 mm N/A 1450000 N326000 lbf N/A 217.5 mm8.5600 in N/A 311.9 mm12.2800 in N/A 2210000 N497000 lbf N/A 1200 rpm N/A 1000 rpm N/A
190RIU92 R3 N/A 190 mm N/A 340 mm13.3858 in N/A 4.5 in114.3 mm N/A 1450000 N326000 lbf N/A 217.5 mm8.5600 in N/A 311.9 mm12.2800 in N/A 2210000 N497000 lbf N/A 1200 rpm N/A 1000 rpm N/A
190RIN92 R3 N/A 190 mm N/A 340 mm13.3858 in N/A 4.5 in114.3 mm N/A 1450000 N326000 lbf N/A 217.5 mm8.5600 in N/A 311.9 mm12.2800 in N/A 2210000 N497000 lbf N/A 1200 rpm N/A 1000 rpm N/A
190RIJ92 R3 N/A 190 mm N/A 340 mm13.3858 in N/A 4.5 in114.3 mm N/A 1450000 N326000 lbf N/A 217.5 mm8.5600 in N/A 311.9 mm12.2800 in N/A 2210000 N497000 lbf N/A 1200 rpm N/A 1000 rpm N/A
190RIF92 R3 N/A 190 mm N/A 340 mm13.3858 in N/A 4.5 in114.3 mm N/A 1450000 N326000 lbf N/A 217.5 mm8.5600 in N/A 311.9 mm12.2800 in N/A 2210000 N497000 lbf N/A 1200 rpm N/A 1000 rpm N/A
190RIT92 R3 N/A 190 mm N/A 340 mm13.3858 in N/A 4.5 in114.3 mm N/A 1450000 N326000 lbf N/A 217.5 mm8.5600 in N/A 311.9 mm12.2800 in N/A 2210000 N497000 lbf N/A 1200 rpm N/A 1000 rpm N/A
200RU30 R3 N/A 200 mm N/A 310 mm12.2047 in N/A 3.2283 in82 mm N/A 924000 N208000 lbf N/A 220 mm8.7000 in N/A 290 mm11.4000 in N/A 1540000 N346000 lbf N/A 1200 rpm N/A 1100 rpm N/A
200RU30 R3 N/A 200 mm N/A 310 mm12.2047 in N/A 3.2283 in82 mm N/A 924000 N208000 lbf N/A 220 mm8.7000 in N/A 290 mm11.4000 in N/A 1540000 N346000 lbf N/A 1300 rpm N/A 1200 rpm N/A
200RJ91 R3 N/A 200 mm N/A 320 mm12.5984 in N/A 3.5 in88.9 mm N/A 1060000 N238000 lbf N/A 221 mm8.7000 in N/A 299 mm11.8000 in N/A 1740000 N391000 lbf N/A 1200 rpm N/A 1000 rpm N/A
200RU91BO858 R3 N/A 200 mm N/A 320 mm12.5984 in N/A 3.5 in88.9 mm N/A 1060000 N238000 lbf N/A 221 mm8.7000 in N/A 299 mm11.8000 in N/A 1740000 N391000 lbf N/A 1200 rpm N/A 1000 rpm N/A
200RU91CO109 R3 N/A 200 mm N/A 320 mm12.5984 in N/A 3.5 in88.9 mm N/A 1060000 N238000 lbf N/A 221 mm8.7000 in N/A 299 mm11.8000 in N/A 1740000 N391000 lbf N/A 1200 rpm N/A 1000 rpm N/A
200RU91OB127 R3 N/A 200 mm N/A 320 mm12.5984 in N/A 3.5 in88.9 mm N/A 1060000 N238000 lbf N/A 221 mm8.7000 in N/A 299 mm11.8000 in N/A 1740000 N391000 lbf N/A 1200 rpm N/A 1000 rpm N/A
200RU91 R4 N/A 200 mm N/A 320 mm12.5984 in N/A 3.5 in88.9 mm N/A 1060000 N238000 lbf N/A 221 mm8.7000 in N/A 299 mm11.8000 in N/A 1740000 N391000 lbf N/A 1200 rpm N/A 1000 rpm N/A
200RU91 R3 N/A 200 mm N/A 320 mm12.5984 in N/A 3.5 in88.9 mm N/A 1060000 N239000 lbf N/A 218.9 mm8.62 in N/A 294.9 mm11.6100 in N/A 1740000 N391000 lbf N/A 1200 rpm N/A 1000 rpm N/A
200RN91 R3 N/A 200 mm N/A 320 mm12.5984 in N/A 3.5 in88.9 mm N/A 1060000 N239000 lbf N/A 218.9 mm8.62 in N/A 294.9 mm11.6100 in N/A 1740000 N391000 lbf N/A 1200 rpm N/A 1000 rpm N/A
101 - 125 of 274 | Results Per Page | View | Unit of Measure
1 2 3 4 5 »