Effective August 21st, 2023, the Naval Air Warfare Center Aircraft Division (NAWCAD) has disapproved Timken Aurora’s qualification status for SAE-AS81820 and SAE-AS81935 specifications. Timken Aurora is working diligently to get requalified.
Part Number |
Thread Type |
B - Ball Bore |
W - Ball Width |
H - Head Width |
A - Base to Center |
D - Head Diameter |
C - Thread Length |
Thread Size |
Ultimate Radial Static Load Capacity |
CAD |
Quantity | Add To Cart/Request Quote |
|---|---|---|---|---|---|---|---|---|---|---|---|---|
| ATM-6ETC | Thread Type N/A Right Hand | B - Ball Bore N/A .3750 in | W - Ball Width N/A .406 in | H - Head Width N/A .322 in | A - Base to Center N/A 2.030 in | D - Head Diameter N/A 1.131 in | C - Thread Length N/A 1.187 in | Thread Size N/A 3/8-24 | Ultimate Radial Static Load Capacity N/A 13,000 lb |
CAD
N/A
|
Add To Cart
Request Quote |
|
| ATB-6ET | Thread Type N/A Left Hand | B - Ball Bore N/A .3750 in | W - Ball Width N/A .406 in | H - Head Width N/A .322 in | A - Base to Center N/A 2.030 in | D - Head Diameter N/A 1.131 in | C - Thread Length N/A 1.187 in | Thread Size N/A 3/8-24 | Ultimate Radial Static Load Capacity N/A 13,000 lb |
CAD
N/A
|
Add To Cart
Request Quote |
|
| ATB-6ETC | Thread Type N/A Left Hand | B - Ball Bore N/A .3750 in | W - Ball Width N/A .406 in | H - Head Width N/A .322 in | A - Base to Center N/A 2.030 in | D - Head Diameter N/A 1.131 in | C - Thread Length N/A 1.187 in | Thread Size N/A 3/8-24 | Ultimate Radial Static Load Capacity N/A 13,000 lb |
CAD
N/A
|
Add To Cart
Request Quote |
|
| ATMK-6ET | Thread Type N/A Right Hand | B - Ball Bore N/A .3750 in | W - Ball Width N/A .406 in | H - Head Width N/A .322 in | A - Base to Center N/A 2.030 in | D - Head Diameter N/A 1.131 in | C - Thread Length N/A 1.187 in | Thread Size N/A 3/8-24 | Ultimate Radial Static Load Capacity N/A 13,000 lb |
CAD
N/A
|
Add To Cart
Request Quote |
|
| ATMK-6ETC | Thread Type N/A Right Hand | B - Ball Bore N/A .3750 in | W - Ball Width N/A .406 in | H - Head Width N/A .322 in | A - Base to Center N/A 2.030 in | D - Head Diameter N/A 1.131 in | C - Thread Length N/A 1.187 in | Thread Size N/A 3/8-24 | Ultimate Radial Static Load Capacity N/A 13,000 lb |
CAD
N/A
|
Add To Cart
Request Quote |
|
| ATBK-6ET | Thread Type N/A Left Hand | B - Ball Bore N/A .3750 in | W - Ball Width N/A .406 in | H - Head Width N/A .322 in | A - Base to Center N/A 2.030 in | D - Head Diameter N/A 1.131 in | C - Thread Length N/A 1.187 in | Thread Size N/A 3/8-24 | Ultimate Radial Static Load Capacity N/A 13,000 lb |
CAD
N/A
|
Add To Cart
Request Quote |
|
| ATBK-6ETC | Thread Type N/A Left Hand | B - Ball Bore N/A .3750 in | W - Ball Width N/A .406 in | H - Head Width N/A .322 in | A - Base to Center N/A 2.030 in | D - Head Diameter N/A 1.131 in | C - Thread Length N/A 1.187 in | Thread Size N/A 3/8-24 | Ultimate Radial Static Load Capacity N/A 13,000 lb |
CAD
N/A
|
Add To Cart
Request Quote |
|
| ATM-7ET | Thread Type N/A Right Hand | B - Ball Bore N/A .4375 in | W - Ball Width N/A .437 in | H - Head Width N/A .353 in | A - Base to Center N/A 2.250 in | D - Head Diameter N/A 1.294 in | C - Thread Length N/A 1.281 in | Thread Size N/A 7/16-20 | Ultimate Radial Static Load Capacity N/A 17,800 lb |
CAD
N/A
|
Add To Cart
Request Quote |
|
| ATM-7ETC | Thread Type N/A Right Hand | B - Ball Bore N/A .4375 in | W - Ball Width N/A .437 in | H - Head Width N/A .353 in | A - Base to Center N/A 2.250 in | D - Head Diameter N/A 1.294 in | C - Thread Length N/A 1.281 in | Thread Size N/A 7/16-20 | Ultimate Radial Static Load Capacity N/A 17,800 lb |
CAD
N/A
|
Add To Cart
Request Quote |
|
| ATB-7ET | Thread Type N/A Left Hand | B - Ball Bore N/A .4375 in | W - Ball Width N/A .437 in | H - Head Width N/A .353 in | A - Base to Center N/A 2.250 in | D - Head Diameter N/A 1.294 in | C - Thread Length N/A 1.281 in | Thread Size N/A 7/16-20 | Ultimate Radial Static Load Capacity N/A 17,800 lb |
CAD
N/A
|
Add To Cart
Request Quote |
|
| ATB-7ETC | Thread Type N/A Left Hand | B - Ball Bore N/A .4375 in | W - Ball Width N/A .437 in | H - Head Width N/A .353 in | A - Base to Center N/A 2.250 in | D - Head Diameter N/A 1.294 in | C - Thread Length N/A 1.281 in | Thread Size N/A 7/16-20 | Ultimate Radial Static Load Capacity N/A 17,800 lb |
CAD
N/A
|
Add To Cart
Request Quote |
|
| ATMK-7ET | Thread Type N/A Right Hand | B - Ball Bore N/A .4375 in | W - Ball Width N/A .437 in | H - Head Width N/A .353 in | A - Base to Center N/A 2.250 in | D - Head Diameter N/A 1.294 in | C - Thread Length N/A 1.281 in | Thread Size N/A 7/16-20 | Ultimate Radial Static Load Capacity N/A 17,800 lb |
CAD
N/A
|
Add To Cart
Request Quote |
|
| ATMK-7ETC | Thread Type N/A Right Hand | B - Ball Bore N/A .4375 in | W - Ball Width N/A .437 in | H - Head Width N/A .353 in | A - Base to Center N/A 2.250 in | D - Head Diameter N/A 1.294 in | C - Thread Length N/A 1.281 in | Thread Size N/A 7/16-20 | Ultimate Radial Static Load Capacity N/A 17,800 lb |
CAD
N/A
|
Add To Cart
Request Quote |
|
| ATBK-7ET | Thread Type N/A Left Hand | B - Ball Bore N/A .4375 in | W - Ball Width N/A .437 in | H - Head Width N/A .353 in | A - Base to Center N/A 2.250 in | D - Head Diameter N/A 1.294 in | C - Thread Length N/A 1.281 in | Thread Size N/A 7/16-20 | Ultimate Radial Static Load Capacity N/A 17,800 lb |
CAD
N/A
|
Add To Cart
Request Quote |
|
| ATBK-7ETC | Thread Type N/A Left Hand | B - Ball Bore N/A .4375 in | W - Ball Width N/A .437 in | H - Head Width N/A .353 in | A - Base to Center N/A 2.250 in | D - Head Diameter N/A 1.294 in | C - Thread Length N/A 1.281 in | Thread Size N/A 7/16-20 | Ultimate Radial Static Load Capacity N/A 17,800 lb |
CAD
N/A
|
Add To Cart
Request Quote |
|
| ATM-8ET | Thread Type N/A Right Hand | B - Ball Bore N/A .5000 in | W - Ball Width N/A .500 in | H - Head Width N/A .400 in | A - Base to Center N/A 2.544 in | D - Head Diameter N/A 1.459 in | C - Thread Length N/A 1.468 in | Thread Size N/A 1/2-20 | Ultimate Radial Static Load Capacity N/A 24,200 lb |
CAD
N/A
|
Add To Cart
Request Quote |
|
| ATM-8ETC | Thread Type N/A Right Hand | B - Ball Bore N/A .5000 in | W - Ball Width N/A .500 in | H - Head Width N/A .400 in | A - Base to Center N/A 2.544 in | D - Head Diameter N/A 1.459 in | C - Thread Length N/A 1.468 in | Thread Size N/A 1/2-20 | Ultimate Radial Static Load Capacity N/A 24,200 lb |
CAD
N/A
|
Add To Cart
Request Quote |
|
| ATB-8ET | Thread Type N/A Left Hand | B - Ball Bore N/A .5000 in | W - Ball Width N/A .500 in | H - Head Width N/A .400 in | A - Base to Center N/A 2.544 in | D - Head Diameter N/A 1.459 in | C - Thread Length N/A 1.468 in | Thread Size N/A 1/2-20 | Ultimate Radial Static Load Capacity N/A 24,200 lb |
CAD
N/A
|
Add To Cart
Request Quote |
|
| ATB-8ETC | Thread Type N/A Left Hand | B - Ball Bore N/A .5000 in | W - Ball Width N/A .500 in | H - Head Width N/A .400 in | A - Base to Center N/A 2.544 in | D - Head Diameter N/A 1.459 in | C - Thread Length N/A 1.468 in | Thread Size N/A 1/2-20 | Ultimate Radial Static Load Capacity N/A 24,200 lb |
CAD
N/A
|
Add To Cart
Request Quote |
|
| ATMK-8ET | Thread Type N/A Right Hand | B - Ball Bore N/A .5000 in | W - Ball Width N/A .500 in | H - Head Width N/A .400 in | A - Base to Center N/A 2.544 in | D - Head Diameter N/A 1.459 in | C - Thread Length N/A 1.468 in | Thread Size N/A 1/2-20 | Ultimate Radial Static Load Capacity N/A 24,200 lb |
CAD
N/A
|
Add To Cart
Request Quote |
|
| ATMK-8ETC | Thread Type N/A Right Hand | B - Ball Bore N/A .5000 in | W - Ball Width N/A .500 in | H - Head Width N/A .400 in | A - Base to Center N/A 2.544 in | D - Head Diameter N/A 1.459 in | C - Thread Length N/A 1.468 in | Thread Size N/A 1/2-20 | Ultimate Radial Static Load Capacity N/A 24,200 lb |
CAD
N/A
|
Add To Cart
Request Quote |
|
| ATBK-8ET | Thread Type N/A Left Hand | B - Ball Bore N/A .5000 in | W - Ball Width N/A .500 in | H - Head Width N/A .400 in | A - Base to Center N/A 2.544 in | D - Head Diameter N/A 1.459 in | C - Thread Length N/A 1.468 in | Thread Size N/A 1/2-20 | Ultimate Radial Static Load Capacity N/A 24,200 lb |
CAD
N/A
|
Add To Cart
Request Quote |
|
| ATBK-8ETC | Thread Type N/A Left Hand | B - Ball Bore N/A .5000 in | W - Ball Width N/A .500 in | H - Head Width N/A .400 in | A - Base to Center N/A 2.544 in | D - Head Diameter N/A 1.459 in | C - Thread Length N/A 1.468 in | Thread Size N/A 1/2-20 | Ultimate Radial Static Load Capacity N/A 24,200 lb |
CAD
N/A
|
Add To Cart
Request Quote |
|
| ATM-10ET | Thread Type N/A Right Hand | B - Ball Bore N/A .6250 in | W - Ball Width N/A .625 in | H - Head Width N/A .510 in | A - Base to Center N/A 2.832 in | D - Head Diameter N/A 1.763 in | C - Thread Length N/A 1.562 in | Thread Size N/A 5/8-18 | Ultimate Radial Static Load Capacity N/A 38,500 lb |
CAD
N/A
|
Add To Cart
Request Quote |
|
| ATM-10ETC | Thread Type N/A Right Hand | B - Ball Bore N/A .6250 in | W - Ball Width N/A .625 in | H - Head Width N/A .510 in | A - Base to Center N/A 2.832 in | D - Head Diameter N/A 1.763 in | C - Thread Length N/A 1.562 in | Thread Size N/A 5/8-18 | Ultimate Radial Static Load Capacity N/A 38,500 lb |
CAD
N/A
|
Add To Cart
Request Quote |