Effective August 21st, 2023, the Naval Air Warfare Center Aircraft Division (NAWCAD) has disapproved Timken Aurora’s qualification status for SAE-AS81820 and SAE-AS81935 specifications. Timken Aurora is working diligently to get requalified.
Part Number |
Thread Type |
B - Ball Bore |
W - Ball Width |
H - Head Width |
A - Base to Center |
D - Head Diameter |
C - Thread Length |
Thread Size |
Ultimate Radial Static Load Capacity |
CAD |
Quantity | Add To Cart/Request Quote |
|---|---|---|---|---|---|---|---|---|---|---|---|---|
| ATM-3ET | Thread Type N/A Right Hand | B - Ball Bore N/A .1900 in | W - Ball Width N/A .281 in | H - Head Width N/A .228 in | A - Base to Center N/A 1.315 in | D - Head Diameter N/A .680 in | C - Thread Length N/A .775 in | Thread Size N/A 1/4-28 | Ultimate Radial Static Load Capacity N/A 3,000 lb |
CAD
N/A
|
Add To Cart
Request Quote |
|
| ATM-3ETC | Thread Type N/A Right Hand | B - Ball Bore N/A .1900 in | W - Ball Width N/A .281 in | H - Head Width N/A .228 in | A - Base to Center N/A 1.315 in | D - Head Diameter N/A .680 in | C - Thread Length N/A .775 in | Thread Size N/A 1/4-28 | Ultimate Radial Static Load Capacity N/A 3,000 lb |
CAD
N/A
|
Add To Cart
Request Quote |
|
| ATB-3ET | Thread Type N/A Left Hand | B - Ball Bore N/A .1900 in | W - Ball Width N/A .281 in | H - Head Width N/A .228 in | A - Base to Center N/A 1.315 in | D - Head Diameter N/A .680 in | C - Thread Length N/A .775 in | Thread Size N/A 1/4-28 | Ultimate Radial Static Load Capacity N/A 3,000 lb |
CAD
N/A
|
Add To Cart
Request Quote |
|
| ATB-3ETC | Thread Type N/A Left Hand | B - Ball Bore N/A .1900 in | W - Ball Width N/A .281 in | H - Head Width N/A .228 in | A - Base to Center N/A 1.315 in | D - Head Diameter N/A .680 in | C - Thread Length N/A .775 in | Thread Size N/A 1/4-28 | Ultimate Radial Static Load Capacity N/A 3,000 lb |
CAD
N/A
|
Add To Cart
Request Quote |
|
| ATMK-3ET | Thread Type N/A Right Hand | B - Ball Bore N/A .1900 in | W - Ball Width N/A .281 in | H - Head Width N/A .228 in | A - Base to Center N/A 1.315 in | D - Head Diameter N/A .680 in | C - Thread Length N/A .775 in | Thread Size N/A 1/4-28 | Ultimate Radial Static Load Capacity N/A 3,000 lb |
CAD
N/A
|
Add To Cart
Request Quote |
|
| ATMK-3ETC | Thread Type N/A Right Hand | B - Ball Bore N/A .1900 in | W - Ball Width N/A .281 in | H - Head Width N/A .228 in | A - Base to Center N/A 1.315 in | D - Head Diameter N/A .680 in | C - Thread Length N/A .775 in | Thread Size N/A 1/4-28 | Ultimate Radial Static Load Capacity N/A 3,000 lb |
CAD
N/A
|
Add To Cart
Request Quote |
|
| ATBK-3ET | Thread Type N/A Left Hand | B - Ball Bore N/A .1900 in | W - Ball Width N/A .281 in | H - Head Width N/A .228 in | A - Base to Center N/A 1.315 in | D - Head Diameter N/A .680 in | C - Thread Length N/A .775 in | Thread Size N/A 1/4-28 | Ultimate Radial Static Load Capacity N/A 3,000 lb |
CAD
N/A
|
Add To Cart
Request Quote |
|
| ATBK-3ETC | Thread Type N/A Left Hand | B - Ball Bore N/A .1900 in | W - Ball Width N/A .281 in | H - Head Width N/A .228 in | A - Base to Center N/A 1.315 in | D - Head Diameter N/A .680 in | C - Thread Length N/A .775 in | Thread Size N/A 1/4-28 | Ultimate Radial Static Load Capacity N/A 3,000 lb |
CAD
N/A
|
Add To Cart
Request Quote |
|
| ATM-4ET | Thread Type N/A Right Hand | B - Ball Bore N/A .2500 in | W - Ball Width N/A .343 in | H - Head Width N/A .260 in | A - Base to Center N/A 1.443 in | D - Head Diameter N/A .827 in | C - Thread Length N/A .775 in | Thread Size N/A 1/4-28 | Ultimate Radial Static Load Capacity N/A 5,300 lb |
CAD
N/A
|
Add To Cart
Request Quote |
|
| ATM-4ETC | Thread Type N/A Right Hand | B - Ball Bore N/A .2500 in | W - Ball Width N/A .343 in | H - Head Width N/A .260 in | A - Base to Center N/A 1.443 in | D - Head Diameter N/A .827 in | C - Thread Length N/A .775 in | Thread Size N/A 1/4-28 | Ultimate Radial Static Load Capacity N/A 5,300 lb |
CAD
N/A
|
Add To Cart
Request Quote |
|
| ATB-4ET | Thread Type N/A Left Hand | B - Ball Bore N/A .2500 in | W - Ball Width N/A .343 in | H - Head Width N/A .260 in | A - Base to Center N/A 1.443 in | D - Head Diameter N/A .827 in | C - Thread Length N/A .775 in | Thread Size N/A 1/4-28 | Ultimate Radial Static Load Capacity N/A 5,300 lb |
CAD
N/A
|
Add To Cart
Request Quote |
|
| ATB-4ETC | Thread Type N/A Left Hand | B - Ball Bore N/A .2500 in | W - Ball Width N/A .343 in | H - Head Width N/A .260 in | A - Base to Center N/A 1.443 in | D - Head Diameter N/A .827 in | C - Thread Length N/A .775 in | Thread Size N/A 1/4-28 | Ultimate Radial Static Load Capacity N/A 5,300 lb |
CAD
N/A
|
Add To Cart
Request Quote |
|
| ATMK-4ET | Thread Type N/A Right Hand | B - Ball Bore N/A .2500 in | W - Ball Width N/A .343 in | H - Head Width N/A .260 in | A - Base to Center N/A 1.443 in | D - Head Diameter N/A .827 in | C - Thread Length N/A .775 in | Thread Size N/A 1/4-28 | Ultimate Radial Static Load Capacity N/A 5,300 lb |
CAD
N/A
|
Add To Cart
Request Quote |
|
| ATMK-4ETC | Thread Type N/A Right Hand | B - Ball Bore N/A .2500 in | W - Ball Width N/A .343 in | H - Head Width N/A .260 in | A - Base to Center N/A 1.443 in | D - Head Diameter N/A .827 in | C - Thread Length N/A .775 in | Thread Size N/A 1/4-28 | Ultimate Radial Static Load Capacity N/A 5,300 lb |
CAD
N/A
|
Add To Cart
Request Quote |
|
| ATBK-4ET | Thread Type N/A Left Hand | B - Ball Bore N/A .2500 in | W - Ball Width N/A .343 in | H - Head Width N/A .260 in | A - Base to Center N/A 1.443 in | D - Head Diameter N/A .827 in | C - Thread Length N/A .775 in | Thread Size N/A 1/4-28 | Ultimate Radial Static Load Capacity N/A 5,300 lb |
CAD
N/A
|
Add To Cart
Request Quote |
|
| ATBK-4ETC | Thread Type N/A Left Hand | B - Ball Bore N/A .2500 in | W - Ball Width N/A .343 in | H - Head Width N/A .260 in | A - Base to Center N/A 1.443 in | D - Head Diameter N/A .827 in | C - Thread Length N/A .775 in | Thread Size N/A 1/4-28 | Ultimate Radial Static Load Capacity N/A 5,300 lb |
CAD
N/A
|
Add To Cart
Request Quote |
|
| ATM-5ET | Thread Type N/A Right Hand | B - Ball Bore N/A .3125 in | W - Ball Width N/A .375 in | H - Head Width N/A .291 in | A - Base to Center N/A 1.948 in | D - Head Diameter N/A .984 in | C - Thread Length N/A 1.187 in | Thread Size N/A 5/16-24 | Ultimate Radial Static Load Capacity N/A 8,600 lb |
CAD
N/A
|
Add To Cart
Request Quote |
|
| ATM-5ETC | Thread Type N/A Right Hand | B - Ball Bore N/A .3125 in | W - Ball Width N/A .375 in | H - Head Width N/A .291 in | A - Base to Center N/A 1.948 in | D - Head Diameter N/A .984 in | C - Thread Length N/A 1.187 in | Thread Size N/A 5/16-24 | Ultimate Radial Static Load Capacity N/A 8,600 lb |
CAD
N/A
|
Add To Cart
Request Quote |
|
| ATB-5ET | Thread Type N/A Left Hand | B - Ball Bore N/A .3125 in | W - Ball Width N/A .375 in | H - Head Width N/A .291 in | A - Base to Center N/A 1.948 in | D - Head Diameter N/A .984 in | C - Thread Length N/A 1.187 in | Thread Size N/A 5/16-24 | Ultimate Radial Static Load Capacity N/A 8,600 lb |
CAD
N/A
|
Add To Cart
Request Quote |
|
| ATB-5ETC | Thread Type N/A Left Hand | B - Ball Bore N/A .3125 in | W - Ball Width N/A .375 in | H - Head Width N/A .291 in | A - Base to Center N/A 1.948 in | D - Head Diameter N/A .984 in | C - Thread Length N/A 1.187 in | Thread Size N/A 5/16-24 | Ultimate Radial Static Load Capacity N/A 8,600 lb |
CAD
N/A
|
Add To Cart
Request Quote |
|
| ATMK-5ET | Thread Type N/A Right Hand | B - Ball Bore N/A .3125 in | W - Ball Width N/A .375 in | H - Head Width N/A .291 in | A - Base to Center N/A 1.948 in | D - Head Diameter N/A .984 in | C - Thread Length N/A 1.187 in | Thread Size N/A 5/16-24 | Ultimate Radial Static Load Capacity N/A 8,600 lb |
CAD
N/A
|
Add To Cart
Request Quote |
|
| ATMK-5ETC | Thread Type N/A Right Hand | B - Ball Bore N/A .3125 in | W - Ball Width N/A .375 in | H - Head Width N/A .291 in | A - Base to Center N/A 1.948 in | D - Head Diameter N/A .984 in | C - Thread Length N/A 1.187 in | Thread Size N/A 5/16-24 | Ultimate Radial Static Load Capacity N/A 8,600 lb |
CAD
N/A
|
Add To Cart
Request Quote |
|
| ATBK-5ET | Thread Type N/A Left Hand | B - Ball Bore N/A .3125 in | W - Ball Width N/A .375 in | H - Head Width N/A .291 in | A - Base to Center N/A 1.948 in | D - Head Diameter N/A .984 in | C - Thread Length N/A 1.187 in | Thread Size N/A 5/16-24 | Ultimate Radial Static Load Capacity N/A 8,600 lb |
CAD
N/A
|
Add To Cart
Request Quote |
|
| ATBK-5ETC | Thread Type N/A Left Hand | B - Ball Bore N/A .3125 in | W - Ball Width N/A .375 in | H - Head Width N/A .291 in | A - Base to Center N/A 1.948 in | D - Head Diameter N/A .984 in | C - Thread Length N/A 1.187 in | Thread Size N/A 5/16-24 | Ultimate Radial Static Load Capacity N/A 8,600 lb |
CAD
N/A
|
Add To Cart
Request Quote |
|
| ATM-6ET | Thread Type N/A Right Hand | B - Ball Bore N/A .3750 in | W - Ball Width N/A .406 in | H - Head Width N/A .322 in | A - Base to Center N/A 2.030 in | D - Head Diameter N/A 1.131 in | C - Thread Length N/A 1.187 in | Thread Size N/A 3/8-24 | Ultimate Radial Static Load Capacity N/A 13,000 lb |
CAD
N/A
|
Add To Cart
Request Quote |